(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Gauge Block - Metric Block Set, Steel, Grade 0, GBS0
NIIGATASEIKI
•Set/Single Item: Set
•Material: Steel
•Material: High Carbon High Chrome Steel
Days to Ship: | 9 Days or more |
---|
Gauge Block - Individual Metric Block, Steel, Grade 0, GB0
NIIGATASEIKI
•Set/Single Item: Single Item
•Material: Steel
•Thermal Expansion Coefficient: 11.5×10-6/K
•Material: High Carbon High Chrome Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Gauge Block - Metric Block Set, Ceramic, Grade 0, BC
NIIGATASEIKI
•Set/Single Item: Set
•Material: Ceramic
•Feature: Does not change due to aging. Iron powder, etc., will not stick.
Days to Ship: | 8 Days or more |
---|
Gauge Block - Individual Metric Block, Ceramic, Grade 0, BC0
NIIGATASEIKI
•Set/Single Item: Single Item
•Material: Ceramic
•Thermal Expansion Coefficient: (9.5±1)×10-6/K
•Feature: Does not change due to aging. Iron powder, etc., will not stick.
Days to Ship: | 8 Days or more |
---|
Gauge Block - Joint Gap Measurement Gauge, Steel, 97788
SINWASOKUTEI
[Features]
· Measuring joint/connection misalignment (misalignment of the diaphragm and flange).
Days to Ship: | 11 Days or more |
---|
Gauge Block - Metric Block Set, Steel, Grade 1, GBS1
NIIGATASEIKI
•Set/Single Item: Set
•Material: Steel
•Material: High Carbon High Chrome Steel
Days to Ship: | 8 Days or more |
---|
Gauge Block - Individual Metric Block, Steel, Grade 1, GB1
NIIGATASEIKI
•Set/Single Item: Single Item
•Material: Steel
•Thermal Expansion Coefficient: 11.5×10-6/K
•Material: High Carbon High Chrome Steel
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Single Item / Set |
Material |
Nominal Size(mm) |
Brand | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | SINWASOKUTEI | NIIGATASEIKI | NIIGATASEIKI |
---|---|---|---|---|---|---|---|
Product Series | Gauge Block - Individual Metric Block, Ceramic, Grade 0, BC0 | ||||||
Days to Ship | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more |
Single Item / Set | Set | Single Item | Set | Single Item | Single Item | Set | Single Item |
Material | Steel | Steel | Ceramic | Ceramic | - | Steel | Steel |
Nominal Size(mm) | 0.5 ~ 100 | 0.5 ~ 100 | 1 ~ 100 | 1 ~ 100 | - | 0.5 ~ 100 | 0.5 ~ 200 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy