(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Thread Plug Gauges - Limit Screw Plug, Class 2
OSG
[Features]
· Class 2 (compliant with former JIS standard) limit gauge.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Screw Pin Gauges - Threaded, Stainless Steel, Long, RA
NIIGATASEIKI
•Product Model: Screw Pin Gauge
•Feature: · Thread changes to 1/15 taper thread in the middle so that the unit can be fixed on a workpiece with a taper screw. · Exceptional for taking measurements at locations that could not be handled using conventional screw plug gauges, where "
•Material: Stainless steel (SUS303)
Days to Ship: | 8 Days or more |
---|
Limit Plug Gauges - Limit Plain Gauge, H7
SOKUHANSHA
[Features]
· The limit plain gauge is a gauge that has one measuring surface based on the maximum actual hole size and another measuring surface based on the minimum actual hole size.
• Through Side Plug Gauge
· This gauge is for inspection of whether the diameter of the hole is larger than the regulated largest object size, and must be able to pass easily through the full length of the hole.
• Blind Plug Gauge
· This gauge is for inspection of whether the diameter of the hole is smaller than the regulated smallest object size, and must not enter the hole.
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - American Style Pipes Plug and Ring Set, NPTF, Thread L1
OSG
[Features]
· American standard (ANSI) pipe taper thread gauge.
Days to Ship: | 9 Days or more |
---|
Thread Plug Gauges - Limit Screw Plug, ISO, 6H
DAIICHISOKUHAN
•Product Model: Thread Plug Gauge
•Specification: Others
•Class: 6H
•Work: Tapped
•Hardness (hrc): 58~64
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Standard Screw Plug and Ring Set, Class J
OSG
[Features]
· An accurately made gauge based on standard screw pitch and standard screw dimensions.
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Limit Screw Plug, JIS Grade 2 Test
DAIICHISOKUHAN
•Product Model: Thread Plug Gauge
•Specification: JIS Specification
•Class: For JIS Grade 2 Screw
•Work: Tapped
•Hardness (hrc): 58~64
Days to Ship: | 8 Days or more |
---|
Tool Prestressing Gauges - Limit Screw Ring, Threaded, ISO, Class 6G
DAIICHISOKUHAN
•Product Model: Tool Prestressing Gauge
•Specification: Others
•Class: 6g
•Work: Threaded
•Hardness (hrc): 58~64
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Parallel Thread Gauge for Pipes, Grade A
OSG
[Features]
· Class A JIS standard compliant (ISO certified) screw gauge.
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Taper Thread Plug
OSG
[Features]
· Screw gauge used for inspecting tapered pipe screws and for testing parallel female screws that fit to tapered screws.
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Limit Screw Plug for Pre-Plating, Class 2 +0.03
OSG
[Features]
· For pre-plating.
For complete product overview and details on Thread Plug Gauges - Limit Screw Plug for Pre-Plating, Class 2 +0.03 see the sections below:
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Parallel Screw Plug, Grade A
OSG
[Features]
· Class A (compliant with former JIS standard) screw gauge.
Days to Ship: | 9 Days or more |
---|
DAIICHISOKUHAN
The limit gauge for holes is a gauge that has one measuring surface based on the minimum actual hole size and another measuring surface based on the maximum actual hole size.
Days to Ship: | 10 Days or more |
---|
Thread Plug Gauges - Limit Screw Plug, Left Thread, Medium
OSG
[Features]
· Fit class: medium.
Days to Ship: | 9 Days or more |
---|
Thread Plug Gauges - Limit Screw Plug, Class 1
OSG
[Features]
· Class 1 (compliant with former JIS standard) limit gauge.
Days to Ship: | 9 Days or more |
---|
Thread Plug Gauges - Limit Screw Plug, JIS Grade 2, PG
DAIICHISOKUHAN
•Product Model: Thread Plug Gauge
•Specification: JIS Specification
•Class: For JIS Grade 2 Screw
•Work: Tapped
•Hardness (hrc): 58~64
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Limit Thread Plug, JIS B0251/0252
SOKUHANSHA
[Features]
· The gauge classifications for screw limit gauge are determined with the same grades as the screws to be measured.
· This gauge is called a limit thread gauge since it uses the upper limit and lower limit of the predetermined dimension accuracy of the screw part using 2 screws with different dimensions, through and blind, for inspection.
· For the usage method, a gauge is considered to have passed the grade inspection when the screw thread limit gauge's go gauge can pass through without difficulty and the no-go gauge cannot be screwed in by more than two rotations.
· In addition to mass-producing limit screw gauges according to JIS standards, the manufacturer can also design and manufacture screw gauges to conform with any standard.
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Inner Diameter Screw Plug for Construction, Class 2
OSG
[Features]
· Internal diameter plug gauge for construction.
Days to Ship: | 8 Days or more |
---|
Tool Prestressing Gauges - Limit Screw Ring, Medium
OSG
[Features]
· Fit class: medium.
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Limit Screw Plug, Left Thread, Class 2
OSG
[Features]
· Class 2 (compliant with former JIS standard) limit gauge.
Days to Ship: | 9 Days or more |
---|
Tool Prestressing Gauges - Limit Screw Ring, Class 2
OSG
[Features]
· Class 2 (compliant with former JIS standard) limit gauge.
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Limit Screw Plug for Pre-Plating, Medium, Class 6H +0.03
OSG
[Features]
· For pre-plating.
· Fit class: medium.
Days to Ship: | 9 Days or more |
---|
Tool Prestressing Gauges - Limit Screw Ring, Threaded, JIS Grade 2
DAIICHISOKUHAN
•Product Model: Tool Prestressing Gauge
•Specification: JIS Specification
•Class: For JIS Grade 2 Screw
•Work: Threaded
•Hardness (hrc): 58~64
Days to Ship: | 10 Days or more |
---|
Thread Plug Gauges - Standard Screw Plug and Ring Set, Whitworth, Class J
OSG
[Features]
· An accurately made gauge based on standard screw pitch and standard screw dimensions.
Days to Ship: | 9 Days or more |
---|
Tool Prestressing Gauges - Limit Screw Ring, Class 1
OSG
[Features]
· Class 1 (compliant with former JIS standard) limit gauge.
Days to Ship: | 9 Days or more |
---|
Tool Prestressing Gauges - Limit Screw Ring, Left Thread, Class 2
OSG
[Features]
· Class 2 (compliant with former JIS standard) limit gauge.
Days to Ship: | 9 Days or more |
---|
Tool Prestressing Gauges - American Style Pipes Ring, Taper Thread, NPT
OSG
[Features]
· American standard (ANSI) pipe taper thread gauge.
Days to Ship: | 9 Days or more |
---|
Thread Plug Gauges - Taper Thread Plug and Ring Set, ISO Certified
OSG
[Features]
· Screw gauge used for inspecting tapered pipe screws and for testing parallel female screws that fit to tapered screws.
Days to Ship: | 9 Days or more |
---|
Thread Plug Gauges - Limit Plug Gauge for Insert Screw, Class 3
OSG
[Features]
· Class 3 (compliant with former JIS standard) limit gauge.
Days to Ship: | 8 Days or more |
---|
Standard Screw Gauge (SG) Parallel Screw for Pipes (PF/PS) J Class Set Product
OSG
[Features]
· An accurately made gauge based on standard screw pitch and standard screw dimensions.
Days to Ship: | 9 Days or more |
---|
Tool Prestressing Gauges - Parallel Pipe Thread Limit Ring Gauge, G
SOKUHANSHA
[Features]
· A screw gauge used for inspection of screws (G) primarily for mechanical connections that do not require sealing, newly created by JIS after introduction of the ISO gauge standard.
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Parallel Pipe Thread Limit Plug Gauge, G
SOKUHANSHA
[Features]
· A screw gauge used for inspection of screws (G) primarily for mechanical connections that do not require sealing, newly created by JIS after introduction of the ISO gauge standard.
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Tapered Pipe Thread Plug Gauge
SOKUHANSHA
[Features]
· A tapered screw gauge used for inspection of screws (R, Rc, Rp) primarily for mechanical connections that require sealing, newly established by JIS after introduction of the ISO gauge standard.
· The R and PT product screws are identical in terms of their dimensions, but the gauge systems used are different.
· If the pipe or pipe fitting end are within the range of the gauge notch length, it will pass.
· The difference from the conventional pipe taper thread gauge PT is as follows.
· Wear limit of tapered thread ring gauge: Wear limit has been regulated for the tapered thread ring gauge.
· Inspection plug: Wear limit is inspected with the inspection plug for tapered screws (CP).
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Limit Thread Plug Gauge, UNF
SOKUHANSHA
A screw gauge used for inspecting unified screw threads (fine).
Days to Ship: | 8 Days or more |
---|
Screw Pin Gauges - Threaded, Stainless Steel, THP
NIIGATASEIKI
•Product Model: Screw Pin Gauge
•Feature: · Detached in short time using simple tools. · Zero seek using threaded holes, difficult in the past, can now be performed. · Measurement is now cheaper, faster and more accurate than in the past. · Rust resistant stainless steel. · Highly
•Accuracy: · Vibration at measurement section and thread section: 0.01 mm or lower · Measurement section (a dimensions) Accuracy: ±0.005 mm or lower · Thread section: JIS Class 2 Equivalent Product
•Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Limit Screw Plug, Unified Special, Class 2B
OSG
[Features]
· Class 2B (compliant with former JIS standard) limit gauge.
Days to Ship: | 9 Days or more |
---|
Thread Plug Gauges - Limit Plug Gauge for Insert Screw, Class 2B
OSG
[Features]
· Class 2B plug gauge.
Days to Ship: | 8 Days or more |
---|
Tool Prestressing Gauges - Limit Screw Ring, Unified, Class 2A
OSG
[Features]
· Class 2A (compliant with former JIS standard) limit gauge.
Days to Ship: | 8 Days or more |
---|
Tool Prestressing Gauges - Limit Screw Ring for Pre-Plating, Class 2-0.03
OSG
[Features]
· For pre-plating.
For complete product overview and details on Tool Prestressing Gauges - Limit Screw Ring for Pre-Plating, Class 2-0.03 see the sections below:
Days to Ship: | 9 Days or more |
---|
Tool Prestressing Gauges - Limit Screw Ring, Left Thread, Medium
OSG
[Features]
· Fit class: medium.
Days to Ship: | 9 Days or more |
---|
Thread Plug Gauges - Abrasion Inspection Screw Plug, Class 2
OSG
[Features]
· Class 2 (compliant with former JIS standard) screw gauge.
Days to Ship: | 8 Days or more |
---|
Tool Prestressing Gauges - American Style Pipes Ring, NPTF, Thread L1
OSG
[Features]
· American standard (ANSI) pipe taper thread gauge.
Days to Ship: | 9 Days or more |
---|
Tool Prestressing Gauges - Taper Thread Ring, ISO Certified
OSG
[Features]
· Screw gauge used for inspecting tapered pipe screws and for testing parallel female screws that fit to tapered screws.
Days to Ship: | 8 Days or more |
---|
Thread Plug Gauges - Taper Thread Plug, ISO Certified
OSG
[Features]
· Screw gauge used for inspecting tapered pipe screws and for testing parallel female screws that fit to tapered screws.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Nominal |
Pitch P |
Work |
Class |
Specifications |
Brand | OSG | OSG | NIIGATASEIKI | SOKUHANSHA | OSG | DAIICHISOKUHAN | OSG | DAIICHISOKUHAN | DAIICHISOKUHAN | OSG | OSG | OSG | OSG | DAIICHISOKUHAN | OSG | OSG | DAIICHISOKUHAN | SOKUHANSHA | OSG | OSG | OSG | OSG | OSG | DAIICHISOKUHAN | OSG | OSG | OSG | OSG | OSG | OSG | OSG | SOKUHANSHA | SOKUHANSHA | SOKUHANSHA | SOKUHANSHA | NIIGATASEIKI | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Thread Plug Gauges - American Style Pipes Plug and Ring Set, NPTF, Thread L1 | Thread Plug Gauges - Standard Screw Plug and Ring Set, Class J | Tool Prestressing Gauges - Limit Screw Ring, Threaded, ISO, Class 6G | Thread Plug Gauges - Parallel Thread Gauge for Pipes, Grade A | Thread Plug Gauges - Limit Screw Plug for Pre-Plating, Class 2 +0.03 | Thread Plug Gauges - Inner Diameter Screw Plug for Construction, Class 2 | Thread Plug Gauges - Limit Screw Plug for Pre-Plating, Medium, Class 6H +0.03 | Tool Prestressing Gauges - Limit Screw Ring, Threaded, JIS Grade 2 | Thread Plug Gauges - Standard Screw Plug and Ring Set, Whitworth, Class J | Tool Prestressing Gauges - Limit Screw Ring, Left Thread, Class 2 | Tool Prestressing Gauges - American Style Pipes Ring, Taper Thread, NPT | Thread Plug Gauges - Taper Thread Plug and Ring Set, ISO Certified | Thread Plug Gauges - Limit Plug Gauge for Insert Screw, Class 3 | Standard Screw Gauge (SG) Parallel Screw for Pipes (PF/PS) J Class Set Product | Tool Prestressing Gauges - Parallel Pipe Thread Limit Ring Gauge, G | Thread Plug Gauges - Parallel Pipe Thread Limit Plug Gauge, G | Thread Plug Gauges - Limit Screw Plug, Unified Special, Class 2B | Thread Plug Gauges - Limit Plug Gauge for Insert Screw, Class 2B | Tool Prestressing Gauges - Limit Screw Ring, Unified, Class 2A | Tool Prestressing Gauges - Limit Screw Ring for Pre-Plating, Class 2-0.03 | Tool Prestressing Gauges - Limit Screw Ring, Left Thread, Medium | Thread Plug Gauges - Abrasion Inspection Screw Plug, Class 2 | Tool Prestressing Gauges - American Style Pipes Ring, NPTF, Thread L1 | ||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more |
Product Model | Thread Plug Gauge | Thread Plug Gauge | Screw Pin Gauge | Limit Plug Gauge | Tool Prestressing Gauge / Thread Plug Gauge | Thread Plug Gauge | Tool Prestressing Gauge / Thread Plug Gauge | Thread Plug Gauge | Tool Prestressing Gauge | Thread Plug Gauge | Thread Plug Gauge | Thread Plug Gauge | Thread Plug Gauge | - | Thread Plug Gauge | Thread Plug Gauge | Thread Plug Gauge | Thread Plug Gauge | Thread Plug Gauge | Tool Prestressing Gauge | Thread Plug Gauge | Tool Prestressing Gauge | Thread Plug Gauge | Tool Prestressing Gauge | Tool Prestressing Gauge / Thread Plug Gauge | Tool Prestressing Gauge | Tool Prestressing Gauge | Tool Prestressing Gauge | Tool Prestressing Gauge / Thread Plug Gauge | Thread Plug Gauge | Tool Prestressing Gauge / Thread Plug Gauge | Tool Prestressing Gauge | Thread Plug Gauge | Thread Plug Gauge | Thread Plug Gauge | Screw Pin Gauge | Thread Plug Gauge | Thread Plug Gauge | Tool Prestressing Gauge | Tool Prestressing Gauge | Tool Prestressing Gauge | Thread Plug Gauge | Tool Prestressing Gauge | Tool Prestressing Gauge | Thread Plug Gauge |
Nominal | M1X0.2 ~ M130X6 | M1X0.2 ~ M50X3 | M1 ~ M18 | 2 ~ 50 | 1-11-1/2NPTF ~ 3/8-18NPTF | 2 ~ 16 | M1.4X0.3 ~ M60X5.5 | 2 ~ 20 | 3 ~ 12 | G1-11 ~ G7/8-14 | PT1-11 ~ PT7/8-14 | M2X0.4 ~ M20X2.5 | PF1-11 ~ PF7/8-14 | 27 | M1.4X0.3-L ~ M30X3.5-L | M2X0.4 ~ M36X4 | 2 ~ 20 | 1.4 ~ 24 | M1.4X0.3 ~ M24X3 | M1X0.2 ~ M50X3 | M1.4X0.3-L ~ M30X3.5-L | M1X0.2 ~ M130X6 | M2X0.4 ~ M20X2.5 | 2 ~ 20 | W1-8 ~ W7/16-14 | M2X0.4 ~ M36X4 | M1.4X0.3-L ~ M30X3.5-L | 1-11-1/2NPT ~ 4-8NPT | R1-11 ~ R3/8-19 | M2X0.4 ~ M16X2 | PF1-11 ~ PS7/8-14 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1 ~ 3/8 | 0.25-Inch models ~ 0.6875-Inch models | M2 ~ M18 | 1-5/8-8UN ~ 4-1/2-8UN | No.10-32UNF ~ 7/16-14UNC | NO0-80UNF ~ NO12-24UNC | M2X0.4 ~ M20X2.5 | M1.4X0.3-L ~ M30X3.5-L | M1.4X0.3 ~ M30X3.5 | 1-11-1/2NPTF ~ 3/8-18NPTF | R1-11 ~ R3/8-19 | R1-11 ~ R3/8-19 |
Pitch P | - | - | 0.25 ~ 1.75 | - | - | 0.4 ~ 1.5 | - | 0.4 ~ 2.5 | 0.5 ~ 1.75 | - | - | - | - | - | - | - | 0.4 ~ 2.5 | 0.3 ~ 2.5 | - | - | - | - | - | 0.4 ~ 2.5 | - | - | - | - | - | - | - | Ridge 14 ~ Ridge 19 | Ridge 14 ~ Ridge 28 | Ridge 11 ~ Ridge 19 | Ridge 16 ~ Ridge 28 | 0.4 ~ 2.5 | - | - | - | - | - | - | - | - | - |
Work | - | - | - | - | - | Tapped | - | Tapped | Threaded | - | - | - | - | - | - | - | Tapped | Tapped | - | - | - | - | - | Threaded | - | - | - | - | - | - | - | Threaded | Tapped | Tapped | Tapped | - | - | - | - | - | - | - | - | - | - |
Class | - | - | - | H7 | - | 6H | - | For JIS Grade 2 Screw | 6g | - | - | - | - | H7 | - | - | For JIS Grade 2 Screw | Class 2 | - | - | - | - | - | For JIS Grade 2 Screw | - | - | - | - | - | - | - | - | - | - | 2B | - | - | - | - | - | - | - | - | - | - |
Specifications | - | - | - | - | - | Others | - | JIS Specification | Others | - | - | - | - | - | - | - | JIS Specification | JIS Specification | - | - | - | - | - | JIS Specification | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy