(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SOKUHANSHA
[Features]
· The master ring is a gauge used as a measuring instrument standard.
· For use as a reference for precision measuring instruments, the tolerances of circularity, cylindricity, and diameter for the gauge part are regulated by JMAS (standards of Japan Precision Measuring Instruments Manufacturers Association).
· Nominal dimensions and measured values are engraved on the master ring gauge
Days to Ship: | 8 Days or more |
---|
Steel Ring Gauge 0.01 mm Unit Specific Lapping
NIIGATASEIKI
•Note: With knurled, sub-zero treatment/stabilizing treatment completed
•Hardness (hv): 653~772
•Material: Tool Alloy Steel
Days to Ship: | 8 Days or more |
---|
Steel Ring Gauge 0.1 mm Unit Specific Lapping
NIIGATASEIKI
•Note: With knurled, sub-zero treatment/stabilizing treatment completed
•Hardness (hv): 653~772
•Material: Alloy tool steel
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Application: Inspection of Shaft Diameter
•Feature: · A pair of gauges with an internal shape design based on maximum tolerance measurements and minimum tolerance measurements in order to achieve compatibility for engagement of slots and shafts.
•Specification: Tolerance Class : h7
•Hardness (hv): HV653~772
•Material: Alloy tool steel
Days to Ship: | 27 Days or more |
---|
Standard (Master) Ring Gauge (RG-M), Metric ±0.001
OSG
[Features]
· It is a gauge to be used for dimensional reference in dimensional setting and inspection management of gauges and comparative measuring instruments.
Days to Ship: | 9 Days or more |
---|
Steel Limit Ring Gauge with Protective Cover h7
NIIGATASEIKI
•Application: Inspection of Shaft Diameter
•Feature: · A paired limit ring gauge for opening and closing was embedded in the aluminum protective cover. · Measurements can be taken with bare hands and no contamination is transferred onto the gauge from hands since the unit is provided with a
•Specification: Tolerance Class : h7
•Material: Gauge Part: Alloy Tool Steel, Protective Cover: Aluminum
Days to Ship: | 27 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | SOKUHANSHA | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | OSG | NIIGATASEIKI |
---|---|---|---|---|---|---|
Product Series | ||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 27 Days or more | 9 Days or more | 27 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy