(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Inner Diameter Gauge - Measuring Stand, Horizontal
CITIZENSEIMITSU
Bore measuring instrument with a wide measuring range, and feature for adjusting the measurement depth and force.
Days to Ship: | 10 Days or more |
---|
Inside Micrometer - Steel, MC304-I
NIIGATASEIKI
•Minimum Display Value (mm): 0.01
•A (mm): 28
•Dimension B (mm): 5
•Dimension C (mm): 8
•D Dimension (mm): 18
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Cylinder Gauge - Small Diameter, CC Series
OZAKISEISAKUJO
•Effective Measuring Range (mm): 0.5
•Type: Shallow Hole Type
•Wide Range Accuracy (µm): 5
•Adjacent error (µm): 2
•Repeat Precision (µm): 2
Days to Ship: | 10 Days or more |
---|
Cylinder Gauge - Standard Type, CC Series
OZAKISEISAKUJO
•Effective Measuring Range (mm): 1.2
•Wide Range Accuracy (µm): 5
•Adjacent error (µm): 2
•Repeat Precision (µm): 2
•Adapter (mm): 50×1
Days to Ship: | 10 Days or more |
---|
Cylinder Gauge - Blind Hole Type, CG Series
OZAKISEISAKUJO
•Effective Measuring Range (mm): 1.2
•Wide Range Accuracy (µm): 5
•Adjacent error (µm): 2
•Repeat Precision (µm): 2
•Adapter (mm): 50×1
Days to Ship: | 10 Days or more |
---|
Cylinder Gauge Accessories - Contact Point, CG-R Series
OZAKISEISAKUJO
•Wide Range Accuracy (µm): 5
•Adjacent error (µm): 2
•Repeat Precision (µm): 2
•Adapter (mm): 50×1
Days to Ship: | 14 Days or more |
---|
Small hole gauge Hemispherical ball
ESCO
The hemispherical measuring part enables the measurement of very shallow small holes, slots, grooves and dents.
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Minimum division-0.002mm
・Gauge dia.-42mm
・Measurement range…Dia. 2.7 to 6.76mm
・Max. measurement depth…20.6mm
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | CITIZENSEIMITSU | NIIGATASEIKI | NIIGATASEIKI | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||
Days to Ship | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 14 Days or more | 8 Days or more | 9 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy