(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Dial Gauge - Stand, Various Types
OZAKISEISAKUJO
•Use: Dial Gauge Rack
•Measurable Height (mm): Approximately 100
Days to Ship: | 10 Days or more |
---|
Dial Gauge - Needle Contact Point
OZAKISEISAKUJO
•Use: Measurement Element
•Dimension: See the catalog
•Material: SK 3
Days to Ship: | Same day or more |
---|
Show Stock Products
Dial Gauge - Durometer, Dial Display, For Rubber/Plastic
NIIGATASEIKI
•Use: Standard Type
•Display Method: Dial
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Scale Model: Barrel scale
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Compact Plunger Type, Dial Display
TECLOCK
[Features]
· Small, lightweight, and easy to use with a high level of precision, it is widely used as a measurement instrument for measuring length in a variety of fields.
[Applications]
· For use in areas with limited space, such as sizing of machinery and assembly into dedicated machines.
Days to Ship: | Same day or more |
---|
Show Stock Products
Dial Gauge - Caliper Type, Inside Measuring, Dial Display
TECLOCK
•Use: Calliper Type
•Display Method: Dial
•Scale Interval / Minimum Display (mm): 0.01
•Scale Model: Barrel scale
•Instrumental Error (mm): ±0.02
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Standard Plunger Type, Dial Display, One Revolution, Z Series
OZAKISEISAKUJO
•Use: Standard Type
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 0 ~ 1
•Scale Model: Balance scale
•Feature: This dial gauge has spindle rotation of less than 1 turn and comes in types with scale intervals of 0.01 mm and 0.001 mm intervals. The rotation of the spindle is kept to less than 1 turn in order to prevent misreading. Select from a wide
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Standard Plunger Type, Dial Display, Various Models, 0.01 mm Graduation
OZAKISEISAKUJO
•Use: Standard Type
•Display Method: Dial
•Scale Interval / Minimum Display (mm): 0.01
•Impermeability: Included
•Feature: Most common type of long-stroke dial gauge with a scale interval of 0.01 mm. Select from a wide range of devices according to the use. Outstanding waterproof capability is achieved by incorporating an O-ring that prevents water and oil fro
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Standard Plunger Type, Long Range, Dial Display
OZAKISEISAKUJO
•Use: Standard Type
•Display Method: Dial
•Feature: Most common type of long-stroke dial gauge with a scale interval of 0.01 mm/0.05 mm/0.1 mm. Features a spindle raising level. A two-spindle type is also available. Select from a wide range of devices according to the use. The stem uses SK
•[Indication error] 1/2 rotation: -
•[Indication error] 2 rotations: -
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Back Plunger Type, Dial Display
OZAKISEISAKUJO
•Use: Standard Type
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 1.1 ~ 5
•Scale Interval / Minimum Display (mm): 0.01
•Measuring Range (mm): 5
Days to Ship: | 10 Days or more |
---|
Dial Gauge - Contact Points, Lever Type
OZAKISEISAKUJO
•Use: Measurement Element
•Feature: Lever length of 50 mm makes it suitable for deep measurement of holes. Retains back cover (e.g. with ear cover). Flat type (XS - 2) is suitable for dial gauge stylus.
Days to Ship: | 10 Days or more |
---|
Dial Gauge - Lever Type, New Pic Test, PCN Series
OZAKISEISAKUJO
•Use: Lever Type (Indicator)
•Display Method: Dial
•Impermeability: Included
•Scale Model: Balance scale
•Feature: This is a clutchless type which has no switching lever, the most common among lever type dial gauges. Its indicator rotates in a right-handed direction due to probe vertical movement, so it has a wide range of uses and improves measurement
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Replacement Contact Point for New Pic Test, PCN Series
OZAKISEISAKUJO
•Use: Measurement Element
•Accessory: With Ruby bulb
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Caliper Type, Outside Measuring, LA Series
OZAKISEISAKUJO
•Use: Calliper Type
•Display Method: Dial
•Scale Model: Barrel scale
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Caliper Type, Dial Display, Outside Measuring
NIIGATASEIKI
•Use: Calliper Type
•Display Method: Dial
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Scale Model: Barrel scale
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Standard Plunger Type, Dial Display, High Precision
TECLOCK
[Features]
· High-precision dial gauge that can be read in units of 0.01 mm.
[Applications]
· For use in areas with limited space, such as sizing of machinery and assembly into dedicated machines.
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Standard Plunger Type, Dial Display, Long Range
TECLOCK
[Features]
· A shock-absorbing mechanism (shock-proofing) is used to protect the parts of the mechanism, such as gears, in the pursuit of a longer operational life.
· A long stroke dial gauge with measuring ranges of 20 mm and 30 mm.
[Applications]
· For tasks requiring long strokes such as machine dimensioning and incorporation into dedicated machines.
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Scale Dial Indicator, High Precision
TECLOCK
[Features]
· High-precision dial gauge that can be read in units of 0.1 mm.
[Applications]
· For use in areas with limited space, such as sizing of machinery and assembly into dedicated machines.
· Used for rough dimension measurement of woodwork and rubber material and judgment of deviation in dimensions.
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Lever Type, Dial Display, Auto Clutch
TECLOCK
[Features]
· It has improved sensitivity for dimensional displacement compared to a dial gauge.
· The probe and indicator are made from non-magnetic materials, so they are not influenced by the magnetic force.
· Using an auto-clutch mechanism without a switching lever, the measuring direction is switched automatically between forward and reverse.
· The probe can be set to an arc angle of 220°.
[Applications]
· For measuring the exterior, interior, grooves and finding the center.
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Signal Indicator, Standard Plunger Type, Dial Display
CITIZENSEIMITSU
The display is large and easy to read. inexpensive
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Taper Contact Point, Series XS-3
OZAKISEISAKUJO
•Use: Measurement Element
•Material: SKS 3
•L Dimension (mm): 25
•Dimension: See the catalog
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Carbide Spherical Gauge
OZAKISEISAKUJO
•Use: Measurement Element
•Dimension: See the catalog
•Material: Carbide
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Carbide Flat Contact Point
OZAKISEISAKUJO
•Use: Measurement Element
•Dimension: See the catalog
•Material: Carbide
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Needle Type Contact Point
OZAKISEISAKUJO
•Use: Measurement Element
•Dimension: See the catalog
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Needle Contact Point, Fixed Sewing Needle
OZAKISEISAKUJO
•Use: Measurement Element
•Dimension: See the catalog
•Material: Sewing Needles
Days to Ship: | 10 Days or more |
---|
Dial Gauge - Lever Type, Pic Test, Switchable Lever, PC Series
OZAKISEISAKUJO
•Use: Lever Type (Indicator)
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 0 ~ 1
•Impermeability: Included
•Scale Model: Balance scale
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Lever Type, One Revolution, Z Series
OZAKISEISAKUJO
•Use: Lever Type (Indicator)
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 0 ~ 1
•Scale Model: Balance scale
•Feature: Miniature bearings are used for the bearings in the fulcrum portion of the measuring probe to thus realize high durability and high sensitivity. The use of shaft stone in all bearings provides superior indicating sensitivity. O-rings are u
Days to Ship: | 10 Days or more |
---|
Dial Gauge - Pic Test Holder, Accessory for Digital and Dial Indicators
OZAKISEISAKUJO
•Use: Parts
•Dimension: See the catalog
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Thickness Type, 0.001 mm Graduation
OZAKISEISAKUJO
•Use: Thickness Model
•Display Method: Dial
•Scale Interval / Minimum Display (mm): 0.001
•Scale Model: Barrel scale
•Measurement Depth (mm): 20
Days to Ship: | 10 Days or more |
---|
Dial Gauge - Standard Plunger Type, Digital and Integrated Display
OZAKISEISAKUJO
•Use: Linear Gauge
•Display Method: Digital
•Scale Interval / Minimum Display (mm): 0.001/0.01 switching
•Data Output: RS-232C Output Compliant
•Function: Display Switching (0.001/0.01 mm Display Switching), Acceptance Judgment (OK, ±Fail, 3-Stage Acceptance Judgment Based on the Specified Values), Polarity Switching (+ or - Indicated by Pushing Up the Spindle)
Days to Ship: | 10 Days or more |
---|
Dial Gauge - Spindle Lifting Lever, Digital Indicator Accessory
OZAKISEISAKUJO
•Use: Parts
•Feature: May be lifted up to 0-25 mm. (DG-205, 257 type)
Days to Ship: | 14 Days or more |
---|
Dial Gauge - Ball Point Contact Point, Steel
NIIGATASEIKI
Application: Tip probe for dial gauge
Material: Tip: Steel Ball
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Durometer Holder Stand
NIIGATASEIKI
•Use: Dial Gauge Rack
•Application: Durometer Holder Stand
•Material: Post, Weight: Iron,Base: Cast Iron
•Feature: Measurement pressure can be kept constant by using it with durometer attached.
Days to Ship: | 10 Days or more |
---|
Dial Gauge - Clamp Base Gauge Holder, EA725T-91
ESCO
[Product Specifications]
・Post height-110 + 102mm
・Maximum opening of clamp collet-75mm
・Weight-780g
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Lever Type, New Pic Test, Pic Test, PCN/PC Series
OZAKISEISAKUJO
•Use: Standard Type
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 0 ~ 1
•Scale Interval / Minimum Display (mm): 0.01
•Impermeability: Not Included
Days to Ship: | 11 Days or more |
---|
Dial Gauge - Caliper Type, Dial Display, Inside Measuring
NIIGATASEIKI
•Use: Calliper Type
•Display Method: Dial
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Scale Model: Barrel scale
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Standard Plunger Type, Dial Display
SINWASOKUTEI
A dial gauge for measuring flatness, parallelism and eccentricity.
[Features]
· Comes with a lug for convenient attachment to the magnet stand.
[Applications]
· Used for measurement of flatness, parallelism, and eccentricity, and for comparative measurement.
Days to Ship: | 13 Days or more |
---|
Dial Gauge - Thickness Type, Digital Display
SINWASOKUTEI
[Features]
· Digital type that can be read quickly.
· 12 mm letter height is easily visible at a glance.
· Performs comparative measurement with one switch.
· The ZERO setting switch can be used to measure the difference from a reference point.
· The comfortably thick handle is the perfect size for large-handed users.
· With a special protective case.
· A cushion is provided to alleviate shock
Days to Ship: | 8 Days or more |
---|
MAHR
•Use: Standard Type
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 0 ~ 1
•Scale Model: Balance scale
•Mounting Shaft diameter (mm): 8
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Indicating Micrometer
MAHR
[Features]
· With lock function.
· It comes with a thermal insulation cover.
· Capable of comparative measurements in 1 µm increments, impossible with micrometers.
· Stable measurement is possible by adopting a 1003 Millimess dial gauge.
· A high-quality configuration suitable for high-precision measurement that can detect errors at a 1 μm level.
[Applications]
· For the measurement of precision components that require high precision.
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Lever Type, Dial Display
MAHR
[Features]
· Fixing bracket (shank) removable structure allows the position to be freely changed.
· Wear-resistant artificial gems are used for the entire internal shaft.
· There are 2 mounting shafts, 6 mm and 8 mm, which can be removed.
· Vibration-proof structure.
· A structure in which the pointer's cover glass can be removed, eliminating time spent repairing any damage to the glass.
· Fixing bracket (shank) removable structure enables work that originally required multiple units to be done with a single unit, making it highly economical.
[Applications]
· General molding industry.
· Research and development work.
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Back Plunger Type, Dial Display, Long Range
TECLOCK
•Use: Standard Type
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 1.1 ~ 5
•Scale Interval / Minimum Display (mm): 0.01
•Scale Model: Barrel scale
Days to Ship: | 8 Days or more |
---|
TECLOCK
[Features]
· It can be used easily by attaching a dial gauge.
· Measuring table for ground/cast items.
· A small stand suitable for measuring small products.
[Applications]
· For metal processing and the detection of small parts.
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
[Features]
· The digital display is easy to see.
· With hold function.
· Equipped with auto off function (after about 5 minutes).
· Digital indicator with scale intervals of 0.01 mm and measurement range of 12.7 mm.
· Comes with two back covers, a flat type and a type with lug.
Days to Ship: | 17 Days or more |
---|
Dial Gauge - Signal Indicator, Compact Plunger Type, Dial Display
CITIZENSEIMITSU
This smaller compact type can also be installed in even narrower locations. Durability - A ball slide has been adopted for the spindle part to increase the durability. Environmental resistance - Improved dust-proof and drip-proof properties. Safe for use in machining/assembling sites, etc. as well.
Days to Ship: | 8 Days or more |
---|
Dial Gauge - Programmable Logic Controller (PLC) Compatible Cord
CITIZENSEIMITSU
Has a built-in circuit enabling PLC direct connection. An assessment system can be configured on an inexpensive total system.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Use |
Display Method |
Maximum Measuring Length (Adjustment Range)(mm) |
Scale Interval / Minimum Display(mm) |
Scale Model |
Impermeability |
With / Without measurement data output terminal |
Brand | OZAKISEISAKUJO | OZAKISEISAKUJO | NIIGATASEIKI | TECLOCK | TECLOCK | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | NIIGATASEIKI | TECLOCK | TECLOCK | TECLOCK | TECLOCK | CITIZENSEIMITSU | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | OZAKISEISAKUJO | NIIGATASEIKI | NIIGATASEIKI | ESCO | OZAKISEISAKUJO | NIIGATASEIKI | SINWASOKUTEI | SINWASOKUTEI | MAHR | MAHR | MAHR | TECLOCK | TECLOCK | NIIGATASEIKI | CITIZENSEIMITSU | CITIZENSEIMITSU |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Dial Gauge - Standard Plunger Type, Dial Display, One Revolution, Z Series | Dial Gauge - Standard Plunger Type, Dial Display, Various Models, 0.01 mm Graduation | Dial Gauge - Standard Plunger Type, Long Range, Dial Display | Dial Gauge - Replacement Contact Point for New Pic Test, PCN Series | Dial Gauge - Standard Plunger Type, Dial Display, High Precision | Dial Gauge - Standard Plunger Type, Dial Display, Long Range | Dial Gauge - Signal Indicator, Standard Plunger Type, Dial Display | Dial Gauge - Lever Type, Pic Test, Switchable Lever, PC Series | Dial Gauge - Pic Test Holder, Accessory for Digital and Dial Indicators | Dial Gauge - Standard Plunger Type, Digital and Integrated Display | Dial Gauge - Spindle Lifting Lever, Digital Indicator Accessory | Dial Gauge - Lever Type, New Pic Test, Pic Test, PCN/PC Series | Dial Gauge - Signal Indicator, Compact Plunger Type, Dial Display | Dial Gauge - Programmable Logic Controller (PLC) Compatible Cord | |||||||||||||||||||||||||||||||
Days to Ship | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 14 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 17 Days or more | 8 Days or more | 10 Days or more |
Use | Dial Gauge Rack | Measurement Element | Standard Type | Standard Type | Calliper Type | Standard Type | Standard Type | Standard Type | Standard Type | Measurement Element | Lever Type (Indicator) | Measurement Element | Calliper Type | Calliper Type | Standard Type | Standard Type | Standard Type | Lever Type (Indicator) | Standard Type | Measurement Element | Measurement Element | Measurement Element | Measurement Element | Measurement Element | Lever Type (Indicator) | Lever Type (Indicator) | Parts | Thickness Model | Linear Gauge | Parts | Measurement Element / Parts | Dial Gauge Rack | - | Standard Type | Calliper Type | Standard Type | Thickness Model | Standard Type | Thickness Model | Lever Type (Indicator) | Standard Type | Dial Gauge Rack | Standard Type | Standard Type | Parts |
Display Method | - | - | Dial | Dial | Dial | Dial | Dial | Dial | Dial | - | Dial | - | Dial | Dial | Dial | Dial | Dial | Dial | Dial | - | - | - | - | - | Dial | Dial | - | Dial | Digital | - | - | - | - | Dial | Dial | Dial | Digital | Dial | Dial | Dial | Dial | - | Digital | Dial | - |
Maximum Measuring Length (Adjustment Range)(mm) | - | - | - | 1.1 ~ 5 ~ 6 ~ 20 | 21 ~ 50 ~ 101 ~ | 0 ~ 1 | 0 ~ 1 ~ 6 ~ 20 | 6 ~ 20 ~ 51 ~ 100 | 1.1 ~ 5 | - | 0 ~ 1 ~ 1.1 ~ 5 | - | 6 ~ 20 ~ 101 ~ | 6 ~ 20 ~ 21 ~ 50 | 1.1 ~ 5 ~ 6 ~ 20 | 6 ~ 20 ~ 21 ~ 50 | 6 ~ 20 | 0 ~ 1 | - | - | - | - | - | - | 0 ~ 1 | 0 ~ 1 | - | 0 ~ 1 ~ 1.1 ~ 5 | 6 ~ 20 | - | - | - | - | 0 ~ 1 | 6 ~ 20 ~ 51 ~ 100 | 6 ~ 20 | 6 ~ 20 | 0 ~ 1 | 21 ~ 50 | 0 ~ 1 | 1.1 ~ 5 | - | 6 ~ 20 | - | - |
Scale Interval / Minimum Display(mm) | - | - | - | 0.01 ~ 0.1 | 0.01 | 0.001 ~ 0.01 | 0.01 | 0.01 ~ 0.1 | 0.01 | - | 0.001 ~ 0.01 | - | 0.01 ~ 0.1 | 0.01 ~ 0.025 | 0.01 | 0.01 | 0.1 | 0.001 ~ 0.01 | 2 ~ 10 | - | - | - | - | - | 0.002 ~ 0.01 | 0.002 ~ 0.01 | - | 0.001 | 0.001/0.01 switching | - | - | - | - | 0.01 | 0.01 ~ 0.025 | 0.01 | 0.01 | 0.0005 ~ 0.001 | 0.001 | 0.002 ~ 0.01 | 0.01 | - | 0.01 | 10 | - |
Scale Model | - | - | Barrel scale | Barrel scale | Barrel scale | Balance scale | Barrel scale / Reverse Scale | Barrel scale / Reverse Scale | Barrel scale / Reverse Scale | - | Balance scale | - | Barrel scale | Barrel scale | Barrel scale | Barrel scale | Barrel scale | Balance scale | Balance scale | - | - | - | - | - | Balance scale | Balance scale | - | Barrel scale | - | - | - | - | - | Balance scale | Barrel scale | Barrel scale | - | Balance scale | Balance scale | Balance scale | Barrel scale | - | - | Balance scale | - |
Impermeability | - | - | Not Included | - | - | - | Included | - | - | - | Included | - | - | Not Included | - | - | - | - | - | - | - | - | - | - | Included | - | - | - | - | - | - | - | - | Not Included | Not Included | Not Included | Not Included | - | - | - | - | - | Not Included | - | - |
With / Without measurement data output terminal | - | - | Not Included | - | - | - | - | - | - | - | - | - | - | Not Included | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Not Included | Not Included | Not Included | Not Included | - | - | - | - | - | Not Included | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy