(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Micrometers - Spline Micrometer, MC-SA/MC-SB
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): 16 ~ 25
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Micrometers - Micrometer Head, 0-15 mm Range
NIIGATASEIKI
•Model: Micrometer Head
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): ~ 15
•With / Without measurement data output terminal: Not Included
•Measuring Range (mm): 0~15
Days to Ship: | 8 Days or more |
---|
Micrometers - Micrometer Head, 0-25 mm Range
NIIGATASEIKI
Micrometer head that cannot be used individually, but can be used as a feeder or stopper when combined with other measuring instruments.
[Features]
· Standard type with measurement range of 0 to 25 mm.
· General purpose series.
· Measurement surface has a carbide tip that is resistant to wear.
[Applications]
· Attached to precision instruments and precision machinery and used for measurement, feeding, positioning, etc.
Days to Ship: | 8 Days or more |
---|
Micrometers - Outside Count Micrometer, MC-C
NIIGATASEIKI
•Model: Standard Micrometer
•Display Method: Mechanical Counter
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Dimension C (mm): 6.5
Days to Ship: | 8 Days or more |
---|
Micrometers - Outside Micrometer 6 Piece Set, with 5 Micrometer Standards, MC-ST
NIIGATASEIKI
•Model: Standard Micrometer
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): 101 ~ 200
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
Days to Ship: | 13 Days or more |
---|
Micrometers - Gear Tooth Micrometer, MC-D
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Dimension C (mm): 8
Days to Ship: | 9 Days or more |
---|
Micrometers - Sheet Metal Micrometer, MC-U
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): 16 ~ 25
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
Days to Ship: | 9 Days or more |
---|
Digital Linear Blade Micrometer
NIIGATASEIKI
Micrometer with blade-type gauge head, usable for simple measurement of the narrow groove diameter of round objects.
[Features]
· The digital display is easy to see.
· Equipped with constant pressure device.
· With heatproof cover.
· Equipped with auto display off function. (Approximately 5 minutes)
· The frame has a painted finish.
· Includes 1 reference rod (MCD235-50BA, MCD235-50BAU).
[Applications]
· Thin gauge head is perfect for measuring narrow grooves.
Days to Ship: | 13 Days or more |
---|
Micrometers - Outside Micrometer, Adjustable Anvils, MC
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Dimension C (mm): 8
Days to Ship: | 9 Days or more |
---|
Micrometers - Blade Micrometer, MC-BA/MC-BB
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Dimension C (mm): 8
Days to Ship: | 8 Days or more |
---|
Micrometers - Digital Gear Tooth Micrometer, MCD-D
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Digital
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Dimension C (mm): 8
Days to Ship: | 9 Days or more |
---|
Micrometers - Hub Micrometer, MC-H
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Dimension C (mm): 7
Days to Ship: | 9 Days or more |
---|
Micrometers - Point Micrometer, MC-P
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): 16 ~ 25
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
Days to Ship: | 8 Days or more |
---|
Micrometers - Indicating Micrometer, MC-IS
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): 16 ~ 25
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
Days to Ship: | 8 Days or more |
---|
Micrometers - Tube Micrometer, MC-T
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): 16 ~ 25
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
Days to Ship: | 13 Days or more |
---|
Micrometers - Digital Spline Micrometer, MCD-SA/MCD-SB
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Digital
•Maximum Measuring Length (Adjustment Range) (mm): 16 ~ 25
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
Days to Ship: | 8 Days or more |
---|
Micrometers - Outside Micrometer, Interchangeable Anvils, MC
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Dimension C (mm): 8
Days to Ship: | 9 Days or more |
---|
Micrometers - Outside Micrometer, MC105/MC106 Series
NIIGATASEIKI
•Model: Standard Micrometer
•Display Method: Analog
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Constant Pressure Device: Available
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
Finish with a strong plated coating that is resistant to rust and peeling. Moves smoothly over the entire operating range. Speedy and stable adjustment of scale origin.
[Features]
· Finish with a strong plated coating that is resistant to rust and peeling.
· Sharp scale is easy to read.
· Speedy and stable adjustment of scale origin.
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Model: Standard Micrometer
•Display Method: Analog
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Minimum Graduation (mm): 0.01
Days to Ship: | 17 Days or more |
---|
Trusco Nakayama
[Features]
· It shows its full potential in inspections with large amounts of measurements.
[Applications]
· Measurement holding instrument.
Days to Ship: | 8 Days or more |
---|
Micrometers - Micrometer Stand, MS-RG/MS-SG
NIIGATASEIKI
•Model: Micrometer Stand
•Material: Cast Iron
•Feature 1: Can be held at angles ranging from vertical position to 45°.
•Feature 2: For outside micrometer: It is possible to hold up to 100 mm measurement range.
•Application: Holder of outside micrometer
Days to Ship: | 8 Days or more |
---|
Micrometers - Micrometer Stand, Vernier Caliper Type, NMS-G
NIIGATASEIKI
•Model: Micrometer Stand
•Maximum Measuring Length (Adjustment Range) (mm): 26 ~ 50
•Material: Cast Iron
•Feature 1: Can be held at angles ranging from vertical position to 45°.
•Feature 2: It is possible to hold outside micrometer up to 100 mm and vernier caliper up to 200 mm.
Days to Ship: | 11 Days or more |
---|
Micrometers - LR Type Micrometer, MC-LR
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): 16 ~ 25
•With / Without measurement data output terminal: Not Included
•Measuring Range (mm): 0–25
Days to Ship: | 9 Days or more |
---|
Micrometers - Micrometer with Dial Gauge, MC-DG
NIIGATASEIKI
•Model: Special Micrometer
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): 16 ~ 25
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
Days to Ship: | 9 Days or more |
---|
Micrometers - Setting Standards, Various Lengths
NIIGATASEIKI
•Model: Accessories
•Material: Main Body: High Carbon Chromium Bearing Steel; Handle: Plastic
•Application: Useful for adjusting reference point of outside micrometer.
Days to Ship: | 8 Days or more |
---|
Micrometers - Micrometer Head, 0-13 mm Range
NIIGATASEIKI
Micrometer head that can be used as a feeder or stopper when attached to other measuring instruments.
[Features]
· Standard small, general use series with measurement range of 0 to 13 mm.
· The size of spindle is φ5 (diameter 5 mm) x φ17 (diameter 17 mm).
· Stem φ9.5 (diameter 9.5 mm) x φ9.5 (diameter 9.5 mm), thimble diameter 13 mm.
· The thimble and other parts are made of alloy tool steel, while the spindle is made of high-carbon chrome bearing steel.
[Applications]
· Attached to precision instruments and precision machinery and used for measurement, feeding, positioning, etc.
Days to Ship: | 8 Days or more |
---|
Micrometers - Micrometer Head, 0-5.0 mm Range
NIIGATASEIKI
•Model: Micrometer Head
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): ~ 15
•With / Without measurement data output terminal: Not Included
•Measuring Range (mm): 0–5
Days to Ship: | 8 Days or more |
---|
Micrometers - Micrometer Head, 0-6.5 mm Range
NIIGATASEIKI
•Model: Micrometer Head
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): ~ 15
•With / Without measurement data output terminal: Not Included
•Measuring Range (mm): 0~6.5
Days to Ship: | 8 Days or more |
---|
Micrometers - Stand, EA525MK-10
ESCO
[Product Specifications]
・EA525ML-16, -17(P.242)Weight bases are applicable.
・Max. opening-12.7mm
・Neoprene pad (dia. 12.7mm)
・Angle adjustment-Tilt: 90°, Rotation: 360°
・Pitch circle diameter of holes-Dia. 109.5mm
・Opening depth-21mm
・Height-109mm
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Model |
Display Method |
Maximum Measuring Length (Adjustment Range)(mm) |
Impermeability |
With / Without measurement data output terminal |
Brand | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | SINWASOKUTEI | NIIGATASEIKI | Trusco Nakayama | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Micrometers - Outside Micrometer 6 Piece Set, with 5 Micrometer Standards, MC-ST | Micrometers - Outside Micrometer, Interchangeable Anvils, MC | |||||||||||||||||||||||||||||
Days to Ship | 9 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 9 Days or more | 9 Days or more | 13 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 17 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Model | Special Micrometer | Standard Micrometer | Micrometer Head | Micrometer Head | Standard Micrometer | Standard Micrometer | Special Micrometer | Special Micrometer | Special Micrometer | Special Micrometer | Special Micrometer | Special Micrometer | Special Micrometer | Special Micrometer | Special Micrometer | Special Micrometer | Special Micrometer | Special Micrometer | Standard Micrometer | Standard Micrometer | Standard Micrometer | Micrometer Stand | Micrometer Stand | Micrometer Stand | Special Micrometer | Special Micrometer | Accessories | Micrometer Head | Micrometer Head | Micrometer Head | - |
Display Method | Analog | Digital | Analog | Analog | Mechanical Counter | Analog | Analog | Analog | Digital | Analog | Analog | Digital | Analog | Analog | Analog | Analog | Digital | Analog | Analog | Analog | Analog | - | - | - | Analog | Analog | - | Analog | Analog | Analog | - |
Maximum Measuring Length (Adjustment Range)(mm) | 16 ~ 25 | 51 ~ 100 | ~ 15 | 16 ~ 25 | 16 ~ 25 ~ 26 ~ 50 | 101 ~ 200 | 16 ~ 25 ~ 26 ~ 50 | 16 ~ 25 | 26 ~ 50 | 201 ~ 500 ~ 501 ~ | 16 ~ 25 ~ 26 ~ 50 | 26 ~ 50 | 16 ~ 25 ~ 26 ~ 50 | 16 ~ 25 | 16 ~ 25 | 16 ~ 25 | 16 ~ 25 | 51 ~ 100 | 16 ~ 25 ~ 201 ~ 500 | 16 ~ 25 | 51 ~ 100 | - | - | 26 ~ 50 | 16 ~ 25 | 16 ~ 25 | - | ~ 15 | ~ 15 | ~ 15 | - |
Impermeability | Not Included | Not Included | - | - | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | - | Not Included | - | - | - | - | - |
With / Without measurement data output terminal | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | Not Included | Not Included | - | Not Included | Not Included | Not Included | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy