(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Working Machines

A heat working machine is a machine that uses heat to perform processing and welding. There are various types of heat working machines. Hot-air processing machines, which can perform pre-processing and post-processing by high-temperature hot air, are widely used as industrial dryers. A plas ...Readmore

A heat working machine is a machine that uses heat to perform processing and welding. There are various types of heat working machines. Hot-air processing machines, which can perform pre-processing and post-processing by high-temperature hot air, are widely used as industrial dryers. A plastic welding machine is a machine that melts and crimps the surface of a plastic base material and a welding rod by hot air generated by an electric heater and a fan. There is also an ultrasonic welding machine that generates ultrasonic waves and causes the horn tip to vibrate at a high speed, generating frictional heat and easily welding resin. In addition, there are hot air generators that perform drying and local heating with hot air, and fixed hot air heaters that are optimal for spot heating. There are many types of heat working machines, so it is necessary to select the most suitable one according to the application.  ▲ Close

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 9 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  1. 1
  • Installation Type Hot Air Heater

    Installation Type Hot Air Heater

    PARK HEAT

    •Product Model: Hot Air Generator (Mountable)•Temperature Range (°c): Normal Temperature~650•Compatible Fan: PHB202H•Feature: It is small and lightweight. Ideal for spot heating. It has CE marking.•Application: Heating, Drying, Thermal Activation, Plastic Machining, Laminating, Shrinking, Thermal Softening, Sterilization, and Thawing.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Heat Blower EA365VB-1

    Heat Blower EA365VB-1

    ESCO

    【Product Specifications】・Warm flow,Temperature-600℃・Air flow-140L/min・Power supply-AC100V, (50/60Hz)・Power consumption-1200W・Size-96x280x96(H)mm・Cord Length(m)-30・Weight-About 1000g・Stationary type

    • Volume Discount
    Days to Ship: 13 Days or more
  • Heat Working Machines - Hot Air PVC Welder, Compact, NS-300

    Heat Working Machines - Hot Air PVC Welder, Compact, NS-300

    FUJIIMPULSE

    [Features]· Continuous operation is possible over many hours.· Since lubricating oil is not required, it saves you time, and there is no oil content in the hot air.[Applications]· For piping, duct lining creation, distortion fitting creation, and sign creation.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Handy Hot Air Blower

    Handy Hot Air Blower

    PARK HEAT

    •Product Model: Hot Air Processing Machine•Temperature Range (°c): Normal Temperature~650•Type: Standard Type•Diameter (mm): 56•Wind pressure (pa): 3000

    • Volume Discount
    Days to Ship: 9 Days or more
  • Heat Working Machines - Hot Air PVC Welder, NT-WJ25S/NT-WJ25T

    Heat Working Machines - Hot Air PVC Welder, NT-WJ25S/NT-WJ25T

    MATSUDEN

    •Product Model: Hot Jet•Power Supply (v): 100•Temperature Range (°c): 0–400•Wind pressure: 20~40kPa•Cord Length (m): 3

    • Volume Discount
    Days to Ship: 8 Days or more
  • Heat Working Machines - Soldering Heat Gun, Standard Type, PJ-A1

    Heat Working Machines - Soldering Heat Gun, Standard Type, PJ-A1

    ISHIZAKI

    •Product Model: Hot Air Processing Machine•Hot Air Temperature (°c): 450•Power Consumption (W): 1000•Width (mm): 213•Depth (mm): 70

    • Volume Discount
    Days to Ship: 8 Days or more
  • "PLAJET" (with Attachment)

    "PLAJET" (with Attachment)

    ISHIZAKI

    [Features]· Attachments which increase applications are included.[Applications]· Shrinking shrink packages, label removal, bending PVC pipes.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Heat Working Machines - Soldering Heat Gun, Temperature Controlled Type, PJ-214A

    Heat Working Machines - Soldering Heat Gun, Temperature Controlled Type, PJ-214A

    ISHIZAKI

    [Features]· Temperature variable type (250-600°C).[Applications]· Shrinking shrink packages, label removal, bending PVC pipes.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Heat Gun PLAJET - PVC welding.

    Heat Gun PLAJET - PVC welding.

    ISHIZAKI

    •Product Model: Hot Air Processing Machine•Hot Air Temperature (°c): 310•Power Consumption (W): 300•Width (mm): 260•Depth (mm): 70

    • Volume Discount
    Days to Ship: 8 Days or more
  • Heat Working Machines - Soldering Heat Gun, Standard Type, PJ-A

    Heat Working Machines - Soldering Heat Gun, Standard Type, PJ-A

    ISHIZAKI

    [Features]· It can be used at 950 W, 650 W and 400 W modes with a separately purchased heater.[Applications]· For hot air heating, resin processing, and drying.

    • Volume Discount
    Days to Ship: 8 Days or more
  • "PLAJET" (Plug-in Heater Type)

    "PLAJET" (Plug-in Heater Type)

    ISHIZAKI

    Maintenance using the insertion type heater is simple. For dryers and hot blower heaters, for resin processing and preheating devices.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Heat Working Machines - Soldering Heat Gun, Temperature Controlled Type, PJ-218A

    Heat Working Machines - Soldering Heat Gun, Temperature Controlled Type, PJ-218A

    ISHIZAKI

    [Features]· Electronic temperature control and airflow control knobs are provided.[Applications]· For hot air heating, resin processing, and drying.

    • Volume Discount
    Days to Ship: 8 Days or more
  • PLAJET Attachment

    PLAJET Attachment

    ISHIZAKI

    •Product Model: Hot Air Processing Machine•Feature: Nozzle suitable for every application.•Application: Hot Air Processing Machine Plajet (206A1, 208A1, 210A, 214A, 218A) attachment

    • Volume Discount
    Days to Ship: 8 Days or more
  • Silicone Rubber Roller for Hot Air Blower

    Silicone Rubber Roller for Hot Air Blower

    ISHIZAKI

    [Features]· A roller for gluing polyvinyl chloride, etc.[Applications]· Hot air processing machine Plajet (206A, 208A, 210A, 214A) silicone rubber roller.

    • Volume Discount
    Days to Ship: 8 Days or more
  • PLAJET Parts

    PLAJET Parts【1-2 Pieces Per Package】

    ISHIZAKI

    [Features]· Insulation sheet, heater, carbon brush and various parts are available for the hot air processing machine Plajet.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Hot Jet (PVC Welding Machine) Gun Single Item

    Hot Jet (PVC Welding Machine) Gun Single Item

    MATSUDEN

    •Product Model: Hot Air Processing Machine•Power Supply (v): 100•Type: Gun Single Item•Trusco Code: 242-8814•Output (W): 700

    • Volume Discount
    Days to Ship: 11 Days or more
  • Hot Slide Cutter

    Hot Slide Cutter

    Goot

    •Product Model: Hot Air Processing Machine•Power Supply (v): AC100•Power Consumption (W): 48•JAN Code: 4975205031530•Maximum Temperature (°c): 480

    • Volume Discount
    Days to Ship: 8 Days or more
  • Handy Hot Air Blower - Standard Nozzle

    Handy Hot Air Blower - Standard Nozzle

    PARK HEAT

    •Product Model: Parts for Hot Air Processing Machine•Insertion Diameter (mm): 32•Outer Diameter of the air outlet (mm): 8•JAN Code: 4949979560527•Compatible Model: PHW1 Type, PHW7 Type

    • Volume Discount
    Days to Ship: 8 Days or more
  • Handy Hot Air Blower - Temporary Weld-On Nozzle

    Handy Hot Air Blower - Temporary Weld-On Nozzle

    PARK HEAT

    •Product Model: Parts for Hot Air Processing Machine•JAN Code: 4949979560619•Compatible Model: PHW1 Type, PHW7 Type•Trusco Code: 331-8257•Mass (g): 15

    • Volume Discount
    Days to Ship: 8 Days or more
  • Hot Jet (PVC Welding Machine) Bobbin

    Hot Jet (PVC Welding Machine) Bobbin【2 Pieces Per Package】

    MATSUDEN

    •Product Model: Parts for Hot Air Processing Machine•Trusco Code: 242-8831•Output (W): 700•Quantity/Pack (Book): 2•Mass (g): 80

    • Volume Discount
    Days to Ship: 8 Days or more
  • Heat Gun EA365RA-2A

    Heat Gun EA365RA-2A

    ESCO

    [Product Specifications]・Temperature …50 to 550℃・Air flow …LOW:250L/min、HI:500L/min・Power Supply …AC100V、1200W・Electric current …12A・Size …255×82×205(H)mm・Weight …0.58kg・Code Length …2m・Accessories …Nozzle 4types 、Scrapers 2types 、Carrying Case・For bend-processing and heating-packing of PVC Pipe ,Etc.・With 2 Types Of Scrapers Convenient For Removing Carpets, Plastic Sheets, Paints, Varnish, Etc.・Equi...Readmore

    • Volume Discount
    Days to Ship: Same day

    Show Stock Products

  • Heat Gun EA365RH

    Heat Gun EA365RH

    ESCO

    [Product Specifications]・Temperature-250 to 500℃・Air flow-250 to 500L/min・Two-stage switching(Low/High)・Power supply-100V・1,200W・Size-245×83×250(H)mm・Weight-570g・Code Length(m)-2・Accessories-Nozzles 4pcs., Scraper 、Resin case

    • Volume Discount
    Days to Ship: 9 Days or more
  • Heat Gun EA365SB

    Heat Gun EA365SB

    ESCO

    [Product Specifications]・With a case・Temperature-50 to 600℃ (adjustable on a 10℃ basis)・Airflow-0.25 to 0.5m3/min (10 steps)・Power source-100V, 1,300W ・Dim.-205 x 255mm・Weight-1.0kg ・Cord length-2.5m・With memory function to store up to 4 pieces of data・With two tip nozzles (EA365SB-5, -8)

    • Volume Discount
    Days to Ship: Same day

    Show Stock Products

  • Heat Gun (Small Size) EA365V-1

    Heat Gun (Small Size) EA365V-1

    ESCO

    [Product Specifications]・Warm flow,Temperature-350℃・Air flow-64L/min・Power supply-AC100V, (50/60Hz)・Power consumption-330W・Cord Length(m)- about 1.8・Size-φ47x243mm・Weight-About 220g (except power cord)・Accessories-Hex stand

    • Volume Discount
    Days to Ship: Same day

    Show Stock Products

  • Heat Gun EA365VA-1

    Heat Gun EA365VA-1

    ESCO

    [Product Specifications]・Warm flow,Temperature-450℃・Air flow-180L/min・switch-Airflow switchable to 3 levels(OFF, FLOW AIR, FLOW HOT AIR)・Power supply-AC100V, (50/60Hz)・Power consumption-1000W・Size-213x70x191(H)mm・Weight-About 750g・Cord Length(m)-30

    • Volume Discount
    Days to Ship: 8 Days or more
  • Heat Gun Set EA365VA-10

    Heat Gun Set EA365VA-10

    ESCO

    【Product Specifications】・Warm flow,Temperature-450℃, with concentrated nozzle:500℃・Air flow-180L/min・Power supply-AC100V, 1000W・switch-Airflow switchable to 3 levels(OFF, FLOW AIR, FLOW HOT AIR)・Size-213x70x191(H)mm・Weight-About 750g・Cord Length(m)-30・Accessories-Spoon nozzlex1, heat wind concentration nozzlex1

    • Volume Discount
    Days to Ship: 8 Days or more
  • Heat Gun Set EA365VA-11

    Heat Gun Set EA365VA-11

    ESCO

    【Product Specifications】・Warm flow,Temperature-450℃・Air flow-180L/min・switch-Airflow switchable to 3 levels(OFF, FLOW AIR, FLOW HOT AIR)・Power supply-AC100V, (50/60Hz)・Power consumption-1000W・Size-213x70x191(H)mm・Weight-About 750g・Code Length(m)-30Accessories-Nozzles 3pcs., Steel case

    • Volume Discount
    Days to Ship: 8 Days or more
  • Heat Gun (Temperature Variable Type) EA365VA-12

    Heat Gun (Temperature Variable Type) EA365VA-12

    ESCO

    [Product Specifications]・Temperature of hot air-250 to 600℃・Air flow-180L/min・switch-Airflow switchable to 4 levels(OFF, FLOW AIR, LOW, HIGH )・Power supply-AC100V, (50/60Hz)・Power consumption-1020W・Size-253x70x200(H)mm・Weight-About 950g・Code Length(m)-30・Accessories-Nozzles 3pcs., Steel case・Corresponded to a wide range work in the strength and weakness function

    • Volume Discount
    Days to Ship: 9 Days or more
  • Heat Gun (Temperature Variable Type) EA365VA-2

    Heat Gun (Temperature Variable Type) EA365VA-2

    ESCO

    【Product Specifications】・Warm flow,Temperature-250 to 600℃・Air flow-180L/min・switch-Airflow switchable to 4 levels(OFF, FLOW AIR, LOW, HIGH )・Power supply-AC100V, (50/60Hz)・Power consumption-1020W・Size-253x70x200(H)mm・Cord Length(m)-30・Weight-About 950g・Temperature control is possible.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Heat Gun (for Welding) EA365VA-3

    Heat Gun (for Welding) EA365VA-3

    ESCO

    [Product Specifications]・Warm flow,Temperature-310℃・Air pressure-130mmAq・switch-Airflow switchable to 3 levels(OFF, FLOW AIR, FLOW HOT AIR)・Power supply-AC100V, (50/60Hz)・Power consumption-300W・Size-260x70x191(H)mm・Weight-About 740g・Welding only heatgun・Realizes temperature and wind pressure best suited for PVC welding.・Cord Length(m)-30

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Heat Working Machines