(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bench Grinders

A bench grinder is a machine that performs various grinding and polishing processes by rotating an abrasive stone. Bench grinders include double-headed grinders, buff grinders, and belt grinders, which can be selected according to the application. Double-headed grinders use grinding wheels wit ...Readmore

A bench grinder is a machine that performs various grinding and polishing processes by rotating an abrasive stone. Bench grinders include double-headed grinders, buff grinders, and belt grinders, which can be selected according to the application. Double-headed grinders use grinding wheels with different grit size on the left and right sides in order to work efficiently from rough grinding to finishing because the grinding wheels attached to both the left and right shafts rotate and grind. The buff grinder is used to rotate a polishing wheel made of cloth material, etc. to make the metal glossy, deburring of wood and synthetic resin, and surface processing. The belt grinder rotates an endless belt and performs grinding and polishing utilizing the characteristics of endless paper. In addition, if it is a bench grinder equipped with a dust collector, it is possible to remove dust generated by polishing by sucking into the device.  ▲ Close

Days to Ship
  • All
  • Same day
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 19 Days or Less
  • 48 Days or Less
  • 58 Days or Less
  • Belt Grinder

    Belt Grinder

    YODOGAWA ELECTRIC

    •Product Model: Belt Grinder•Dimension OP (hz): 50/60Hz combination•Belt Dimension (mm): 100 X 915•Belt Speed (50/60 Hz) (m/minute): 1040/1240•Application: Polishing, grinding, machining of hard materials (steel/hardened steel, etc.).

    • Volume Discount
    Days to Ship: 9 Days or more
  • Double-Headed Grinder (with Dust Collector)

    Double-Headed Grinder (with Dust Collector)

    YODOGAWA ELECTRIC

    •Product Model: Double-Headed Grinder with Dust Collector•Application: Product processing and polishing of metal/resin materials.•Accessory: 2 grindstones (left and right)

    • Volume Discount
    Days to Ship: 9 Days or more
  • Double-End Grinder

    Double-End Grinder

    YODOGAWA ELECTRIC

    •Product Model: Double-Headed Grinder•Power Supply (v): Three-Phase 200•Dimension OP (hz): 50/60Hz combination•Application: Sharpening the blades of drills, cutting tools, etc., and polishing edged tools, parts of machine tools, etc.•Accessory: 2 grindstones (left and right)

    • Volume Discount
    Days to Ship: 8 Days or more
  • Mini Bench Grinder

    Mini Bench Grinder

    E VALUE

    •Product Model: Double-Headed Grinder•Grindstone Size (Outer Diameter) (mm): 75•Grindstone Size (Thickness) (mm): 13•Grindstone Size (Hole Diameter) (mm): 12.7•Number of Revolutions (50 / 60 Hz) (rpm): 2850/3450

    • Volume Discount
    Days to Ship: 8 Days or more
  • Lighted Bench Grinder

    Lighted Bench Grinder

    SK 11

    •Product Model: Double-Headed Grinder•Grindstone Size (Outer Diameter) (mm): 150•Grindstone Size (Thickness) (mm): 19•Grindstone Size (Hole Diameter) (mm): 12.7•Number of Revolutions (50 / 60 Hz) (rpm): 2850/3450

    • Volume Discount
    Days to Ship: 10 Days or more
  • Resin Bond Belt EA163K-60

    Resin Bond Belt EA163K-60【5 Pieces Per Package】

    ESCO

    【Product Specifications】・Size (width x length)-10 x 330mm・For EA163CP-2, K, KA, EA163DA, HA, HC, SA (P.871)・Grits…#60

    • Volume Discount
    Days to Ship: 9 Days or more
  • Wire Wheel EA818-121

    Wire Wheel EA818-121

    ESCO

    【Product Specifications】・Yarn dia.--121 to -126: 0.3mm,-131 to -133: 0.4mm・Material-Steel・Dim. (mm)…50・Dim. (mm)…10・Dim. (mm)…12・Max. RPM(rpm)…17,000

    • Volume Discount
    Days to Ship: 10 Days or more
  • Cutting Grinding Stone EA818E-142

    Cutting Grinding Stone EA818E-142【5 Pieces Per Package】

    ESCO

    【Product Specifications】・Max. RPM-35,000rpm・For cutting of metal, wood and plastic・Attach this to EA818E-140.・Dia.…32.0mm・Thickness…1.2mm

    • Volume Discount
    Days to Ship: 9 Days or more
  • Electric Pencil EA818EG

    Electric Pencil EA818EG

    ESCO

    [Product Specifications]・Power source-120VAC, 0.2A・Strokes-7,200spm・Length-140mm ・Weight-380g・For engraving of metal, glass, wood, plastic, ceramics, etc.・For name and number engraving on tool and machine・With cut depth adjustment function・Name…Body

    • Volume Discount
    Days to Ship: Same day

    Show Stock Products

  • Resin Bond Belt EA818MG-5

    Resin Bond Belt EA818MG-5【10 Pieces Per Package】

    ESCO

    【Product Specifications】・For EA818MG, MH,MJ-1, -2 , Old model EA818MF・Dim.-100 x 915mm・Grinding of aluminum die-cast and stainless steel・Heavy grinding of other metal・Grits…#60・Qty. per unit…10 pcs

    • Volume Discount
    Days to Ship: 9 Days or more
  • Resin Bond Belt EA818MG-60

    Resin Bond Belt EA818MG-60【2 Pieces Per Package】

    ESCO

    【Product Specifications】・For EA818MG, MH,MJ-1, -2 , Old model EA818MF・Dim.-100 x 915mm・For grinding and polishing of carbon steel, aluminum, copper alloy, brass, glass and any others・Grits…#60・Qty. per unit…2 pcs

    • Volume Discount
    Days to Ship: 10 Days or more
  • Rubber Grinding Stone with Shaft (3mm Shaft) EA819-107

    Rubber Grinding Stone with Shaft (3mm Shaft) EA819-107

    ESCO

    【Product Specifications】・Shaft dia.-3.0mm ・Max. RPM-30,000rpm・Ideal for die maintenance, grinding and polishing of aluminum, stainless steel, grinding of noble metal, mold, glass.・Dia.…6mm・Height…15mm・Length…45mm・Grits…#180

    • Volume Discount
    Days to Ship: 9 Days or more
  • Wire Brush (3mm) EA819AH-12

    Wire Brush (3mm) EA819AH-12

    ESCO

    【Product Specifications】・Shaft dia.-3mm・Yarn dia.-0.1mm (0.08mm only for -21)・Max. RPM-10,000rpm・Dia…8mm・Height…10mm・Material…Stainless steel

    • Volume Discount
    Days to Ship: 9 Days or more
  • Stainless Steel Wire Brush (3mm) EA819AJ-11

    Stainless Steel Wire Brush (3mm) EA819AJ-11

    ESCO

    [Product Specifications]・Shaft dia.-3mm・Dia.…12mm・Yarn D…0.06mm・Max. RPM…16,000rpm

    • Volume Discount
    Days to Ship: Same day

    Show Stock Products

  • Cup Brush (3mm) EA819AL-3

    Cup Brush (3mm) EA819AL-3

    ESCO

    【Product Specifications】・Shaft dia.-3mm・Yarn dia.: -1, -2, -11, -12, -21, -22: 0.1mm-3, -4, -13, -14, -23, -24: 0.15mm・Max. RPM: -1, -2, -11, -12, -21, -22: 8,000rpm-3, -13, -23: 6,000rpm-4, -14, -24: 3,000rpm・Brash D…20mm・Height…9mm・Material…Steel

    • Volume Discount
    Days to Ship: 19 Days or more
  • Pig Bristle Cup Brush (3.2mm Shaft) EA819AL-32

    Pig Bristle Cup Brush (3.2mm Shaft) EA819AL-32

    ESCO

    【Product Specifications】・Shaft dia.-1/8 (3.2mm)・Brush material-Pig bristle・Max. RPM- 37,000rpm for -31,-3325,000rpm for -32,-34・OD…25.4mm・Height…11.1mm・Bristle Material…Hard

    • Volume Discount
    Days to Ship: 9 Days or more
  • Cushion Buff with Shaft (Containing Abrasive) (3mm) EA819AS-13

    Cushion Buff with Shaft (Containing Abrasive) (3mm) EA819AS-13

    ESCO

    【Product Specifications】・Shaft dia.-3mm・Max. RPM-5,000rpm・Dia.…25mm・Height…8mm・Grits…#180

    • Volume Discount
    Days to Ship: 10 Days or more
  • Cotton Buff with Shaft (3mm) EA819AS-3

    Cotton Buff with Shaft (3mm) EA819AS-3

    ESCO

    【Product Specifications】・Shaft dia.-3.0mm・Dia.-28mm・Height-5.0mm・Max. RPM-5,000rpm・Good holding performance of abrasive・Buff of flat-woven cotton whose center area is stitched.・Soft touch and ideal for polishing finish

    • Volume Discount
    Days to Ship: 7 Days or more
  • Finishing Wheel with Shaft (6mm) EA819AV-51A

    Finishing Wheel with Shaft (6mm) EA819AV-51A

    ESCO

    【Product Specifications】・Shaft dia.-6.0mm ・For finish of metal, plastic, etc.・Well flexible nylon non-woven fabric suitable for both of flat and curved surfaces・Dia.…50mm・Height…50mm・Grits…#60・Max. RPM…12,000rpm

    • Volume Discount
    Days to Ship: 48 Days or more
  • Finishing Wheel with Shaft (6mm) EA819AV-51D

    Finishing Wheel with Shaft (6mm) EA819AV-51D

    ESCO

    【Product Specifications】・Shaft dia.-6.0mm ・For finish of metal, plastic, etc.・Well flexible nylon non-woven fabric suitable for both of flat and curved surfaces・Dia.…50mm・Height…50mm・Grits…#240・Max. RPM…7,500rpm

    • Volume Discount
    Days to Ship: 48 Days or more
  • Sisal Buff EA819AX-11

    Sisal Buff EA819AX-11

    ESCO

    【Product Specifications】・Dim.-Dia. 100 x 25mm (thickness) x M10 (P1.5)・Suitable for the preprocessing for mirror finishing by making use of sisal fiber. Excellent heat dissipation.・Easy to work by using power or straight grinder.・Max. RPM-8,000rpm

    • Volume Discount
    Days to Ship: 9 Days or more
  • Cotton Buff EA819AX-12

    Cotton Buff EA819AX-12

    ESCO

    【Product Specifications】・Dim.-Dia. 100 x 25mm (thickness) x M10 (P1.5)・Cotton cloth assures the best finished surface・Use an abrasive (blue & white bars) along with this buff・Easy to work by using power or straight grinder.・Max. RPM-8,000rpm

    • Volume Discount
    Days to Ship: 9 Days or more
  • Bias Buff EA819AX-15

    Bias Buff EA819AX-15

    ESCO

    【Product Specifications】・Dim.-Dia. 100 x 25mm (thickness) x M10 (P1.5)・Bias cut ensures the durability.・Thread end always goes out due to the bias cut and the bias cut ensures highly beautiful finished surface.・Easy to work by using power or straight grinder.・Max. RPM-8,000rpm

    • Volume Discount
    Days to Ship: 9 Days or more
  • Rubber Grinder with Shaft (6mm) EA819BH-102

    Rubber Grinder with Shaft (6mm) EA819BH-102

    ESCO

    【Product Specifications】・For metal polishing・Shaft dia.-6.0mm・Max. RPM-18,000rpm・Grits-#220・Dia.…10mm・Height…20mm

    • Volume Discount
    Days to Ship: 9 Days or more
  • 2.5mm Stainless Steel Rope Brush (6mm) EA819BJ-81

    2.5mm Stainless Steel Rope Brush (6mm) EA819BJ-81

    ESCO

    【Product Specifications】・Shaft dia.-6.0mm・Max. RPM-1200rpm・Material-Stainless steel rope・For removing burrs and grinding corners of hole opening edges, hole bottoms, hole inner surfaces, and crossing holes・Dia.-2.5mm・Height-30mm・Length-80mm

    • Volume Discount
    Days to Ship: 10 Days or more
  • End type Wire Brush with Shaft (6mm Shaft) EA819BM-111

    End type Wire Brush with Shaft (6mm Shaft) EA819BM-111

    ESCO

    【Product Specifications】・Shaft dia.-6.0mm・Wire diameter-0.3mm・Max. RPM-20,000rpm・Material-Iron(Brass plating)・OD-16mm・Hair length-30mm

    • Volume Discount
    Days to Ship: 9 Days or more
  • Cylinder Type Wire Brush with Shaft (6mm Shaft) EA819BM-125

    Cylinder Type Wire Brush with Shaft (6mm Shaft) EA819BM-125

    ESCO

    【Product Specifications】・Shaft dia.-6.0mm・Wire diameter-0.3mm・Max. RPM-20,000rpm・Material-Iron(Brass plating)・Dia.-32mm・Hair length-35mm

    • Volume Discount
    Days to Ship: 9 Days or more
  • Umbrella Type Wire Brush with Shaft (6mm Shaft) EA819BM-131

    Umbrella Type Wire Brush with Shaft (6mm Shaft) EA819BM-131

    ESCO

    【Product Specifications】・Shaft dia.-6.0mm・Wire diameter-0.3mm・Max. RPM-20,000rpm ・Material-Iron(Brass plating)・Dia.-30mm・Hair length-8mm

    • Volume Discount
    Days to Ship: 9 Days or more
  • Cup Type Stainless Steel Brush with Shaft (6mm Shaft) EA819BR-12

    Cup Type Stainless Steel Brush with Shaft (6mm Shaft) EA819BR-12

    ESCO

    【Product Specifications】・Shaft dia.-6.0mm・Yarn dia.-0.3mm・Max. RPM-3,000rpm・Material-Stainless steel・Dia.…50mm・Height…30mm

    • Volume Discount
    Days to Ship: 19 Days or more
  • Cup Type Brass Brush with Shaft (6mm Shaft) EA819BR-22

    Cup Type Brass Brush with Shaft (6mm Shaft) EA819BR-22

    ESCO

    【Product Specifications】・Shaft dia.-6.0mm ・Yarn dia.-0.1mm・Max. RPM-3,000rpm・Material-Brass・Dia.…50mm・Height…25mm

    • Volume Discount
    Days to Ship: 9 Days or more
  • End Type Wire Brush with Shaft (6mm Shaft) EA819BV-29

    End Type Wire Brush with Shaft (6mm Shaft) EA819BV-29

    ESCO

    【Product Specifications】・Shaft dia.-6.0mm・Yarn dia.-0.27mm ・Max. RPM-6,000rpm・Pipe dia.…25mm・Hair length…30mm・Material…Stainless steel

    • Volume Discount
    Days to Ship: 9 Days or more
  • [Steel] Wheel Brush EA819BV-83A

    [Steel] Wheel Brush EA819BV-83A

    ESCO

    【Product Specifications】・Shaft dia.-1/4 (6.35mm)・Height: -83A, -83C: 9.5mm, -84A to -84C: 12.7mm・Brush material-Steel・OD(mm)…75・Yarn dia.(mm)…0.3・Max. RPM(rpm)…25,000

    • Volume Discount
    Days to Ship: 10 Days or more
  • Stick Grinding Stone (Finish Stone) (9 Pcs) EA819BW-3

    Stick Grinding Stone (Finish Stone) (9 Pcs) EA819BW-3

    ESCO

    [Product Specifications]・For final finish・Dim.-3 x 6 x 150mm・A set of 9 pcs(#180, #220, #280, #320, #400, #600, #800, #1000, #1500)・Weight-68g(per set)・Use as preliminary polishing for polishing compound or diamond paste ensures fine final finish surface. Available also for polishing of glass and nonferrous metal

    • Volume Discount
    Days to Ship: 8 Days or more
  • Grindstone Stick Type EA819BW-37

    Grindstone Stick Type EA819BW-37

    ESCO

    【Product Specifications】・Dressing as well as truing are possible.・Applicable tools--31/-36: vitrified bond tools, resinoid bond tools 32/-37: metal bond tools, high ceramic bond tools・Dim.-15 x 15 x 150mm・Abrasive-GC・Grits-#320

    • Volume Discount
    Days to Ship: 19 Days or more
  • [With Abrasive Grain] Nylon Brush (6mm Shaft) EA819BY-12

    [With Abrasive Grain] Nylon Brush (6mm Shaft) EA819BY-12

    ESCO

    【Product Specifications】・Shaft dia.-6.0mm ・Height-24mm・Max. RPM-3,000rpm・OD…50mm・Grits…#120

    • Volume Discount
    Days to Ship: 10 Days or more
  • Diamond Dresser for Grinding Stone with Shaft (10mm) EA819BZ-306

    Diamond Dresser for Grinding Stone with Shaft (10mm) EA819BZ-306

    ESCO

    【Product Specifications】・Dim.-25 x 100 x 10(H)mm ・Grits-#120・Good abrasive exposure enables efficient dressing and forming. It has excellent wear resistance.・Best suited for grinding stones, rubber grinding stones, and stick grinding stones・In addition to dressing, electrodeposited diamond dresser enables efficient and handy forming of grinding stones and other materials.・Use this dresser under 15,000rpm.・Specification-R type

    • Volume Discount
    Days to Ship: 9 Days or more
  • Cemented Carbide Cutter (3mm) EA819CM-3

    Cemented Carbide Cutter (3mm) EA819CM-3

    ESCO

    【Product Specifications】・Shaft dia.-3mm・Blade dia. x Blade length x Length…3 x 13 x 38mm

    • Volume Discount
    Days to Ship: 10 Days or more
  • 5 Pcs Rotary Bit Set (3mm) EA819CX

    5 Pcs Rotary Bit Set (3mm) EA819CX

    ESCO

    [Product Specifications]・Shaft dia.-3mm・EA819CE-6 (Dia. 6 x 13mm)・EA819CG-3 (Dia. 3 x 13mm)・EA819CG-6 (Dia. 6 x 13mm)・EA819CH-6 (Dia. 6 x 13mm)・EA819CL-3 (Dia. 3 x 2.7mm)

    • Volume Discount
    Days to Ship: 9 Days or more
  • 5Pcs carbide Bar Set(3mm Axis) EA819CX-3

    5Pcs carbide Bar Set(3mm Axis) EA819CX-3

    ESCO

    【Product Specifications】・Shaft Dia. …3.0mm Shank・Material …Tungstenless Carbide・Blade Dia. …6mm・Blade Length …13mm・Full length …45mm・5 Pair ・Case Size …69×33×75(H)mm

    • Volume Discount
    Days to Ship: 9 Days or more
  • 6 PCS Polishing Paste for Steel , Stainless Steel EA819D-30

    6 PCS Polishing Paste for Steel , Stainless Steel EA819D-30

    ESCO

    【Product Specifications】・For general steel、stainless steel、alloyed tool steel・Apply a little to a felt or cotton buff・Dim.-25×30×121(L)mm

    • Volume Discount
    Days to Ship: 9 Days or more
  • Diamond Cutter (3mm Shaft) EA819DE-13

    Diamond Cutter (3mm Shaft) EA819DE-13

    ESCO

    【Product Specifications】・Shaft dia.-3.0mm・With diamond abrasive grain・Very sharp and long-life.・Dia.…30mm・Thickness…0.4mm・Grits…#350

    • Volume Discount
    Days to Ship: 9 Days or more
  • Diamond Cutter (3mm Shaft) EA819DE-14

    Diamond Cutter (3mm Shaft) EA819DE-14

    ESCO

    【Product Specifications】・Shaft dia.-3.0mm・With diamond abrasive grain・Very sharp and long-life.・Dia.…20mm・Thickness…0.6mm・Grits…#200

    • Volume Discount
    Days to Ship: 9 Days or more
  • Diamond Cutter (3mm Shaft) EA819DE-15

    Diamond Cutter (3mm Shaft) EA819DE-15

    ESCO

    【Product Specifications】・Shaft dia.-3.0mm・With diamond abrasive grain・Very sharp and long-life.・Dia.…25mm・Thickness…0.6mm・Grits…#200

    • Volume Discount
    Days to Ship: 9 Days or more
  • Diamond Cutter (3mm Shaft) EA819DE-16

    Diamond Cutter (3mm Shaft) EA819DE-16

    ESCO

    【Product Specifications】・Shaft dia.-3.0mm・With diamond abrasive grain・Very sharp and long-life.・Dia.…30mm・Thickness…0.6mm・Grits…#200

    • Volume Discount
    Days to Ship: 9 Days or more
  • Diamond Cutter (3mm Shaft) EA819DE-17

    Diamond Cutter (3mm Shaft) EA819DE-17

    ESCO

    【Product Specifications】・Shaft dia.-3.0mm・With diamond abrasive grain・Very sharp and long-life.・Dia.…40mm・Thickness…0.6mm・Grits…#200

    • Volume Discount
    Days to Ship: 9 Days or more

Loading...

Related Categories to Bench Grinders