(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
PCB Cutter K-111 / Replacement Part【1-2 Pieces Per Package】
Hozan
PCB cutter that can easily cut all kinds of printed circuit boards from paper phenol and glass epoxy to ceramics.
[Features]
· Ceramic circuit boards and glass epoxy can be cut using a diamond cutter equipped as standard.
· By exchanging the disc cutter, a variety of materials can be cut including metals, plastics, wood, and other plate materials.
· The diamond cutter causes less cuts and burrs on the cut surface.
· Can also be used for chamfering.
· Disc cutter (K-110-1), angle guide, and parallel guide included.
[Application]
· Lightweight and compact, making it convenient to carry.
· It can also easily set the cutting dimension considering the blade thickness and cutting direction by the use of movable scale on the work surface.
Days to Ship: | 9 Days or more |
---|
Desktop Circular Saw Machine K-210 / Replacement Part (Disc Cutter)
Hozan
The plastic body is lightweight at 5.8 kg. Cutting machine that can be easily used anywhere indoors regardless of the installation location.
[Features]
· The number of rotations can be steplessly adjusted between 3,500 and 6,000 rpm.
· Can be selected according to workpiece material and work type.
· Angle of the blade can be adjusted up to 45°.
[Application]
· Capable of "angle cutting" that matches corners in woodworking, etc.
· Height of the blade can also be adjusted between 0 and 26 mm, allowing it to be used for thin plates.
· It can cut iron, aluminum, brass, plastic, wood, glass fiber, electronic circuit board, etc., by using the dedicated saw blade.
Days to Ship: | 9 Days or more |
---|
High Speed Cut-Off Machine MGC355B
SANKOMITACHI
•Product Model: Small-Sized Cutting Machine
•Cord Length (m): 3.5
•Compatible Tip Saw: Outer Diameter (mm): 355
•Compatible Tip Saw: Hole Diameter (mm): 25.4
•Compatible Tip Saw: Blade Thickness (mm): 4.0
Days to Ship: | 8 Days or more |
---|
Saws & Bolt Cutters - Pipe Cutting Machine, Compact Type, EX170
ASADA
[Features]
· Quick and easy perpendicular cutting of large diameter pipes up to 170 mm. Capable of welding as is.
· Development of a special chip saw for the Beaver SAW has resulted in reduced sparks and dust and enabled safe operations that do not leave behind burning or burring in the cutting surface.
· Super-lightweight and compact. Excellent in portability, can be taken anywhere onsite.
· A pipe support which allows setting of both large-bore pipes and long pipes by just one person.
· Compact so the work can be performed in a narrow space.
[Applications]
· For perpendicular cutting of a range of newly constructed pipes such as steel pipes, lining steel pipes, cast iron pipes, stainless steel pipes, copper pipes, aluminum pipes, various plastic pipes, etc.
Days to Ship: | 8 Days or more |
---|
Saws & Bolt Cutters - Pipe Cutting Machine, Rotational Speed Adjustment Type, EX170E
ASADA
•Product Model: Pipe Cutting Machine
•Cord Length (m): 3.7
•Voltage (v): AC100
•Rated Current (A): 10.8
•Power Consumption (W): 1010
Days to Ship: | 8 Days or more |
---|
Chip Saw Dual Use Type Cutter (One-Touch Vise Type)
SHINDAIWA
•Product Model: Tip Saw Cutting Machine
•Cord Length (m): 4
•Voltage (v): AC100
•Compatible Tip Saw: Outer Diameter (mm): 308
•Compatible Tip Saw: Hole Diameter (mm): 25.4
Days to Ship: | 8 Days or more |
---|
High-Speed Cutting Machine EA841BH-2
ESCO
[Product Specifications]
・Hole dia.-25.4mm
・Power source-100VAC, 1,450W
・Dim.-468 x 268 x 603mm
・Double insulated body
・With a spindle lock
・Accessories-Cutting wheel
・Cord length-4m
・Blade dia.…305mm
・Rotation speed (rpm)…4,400rpm
・Weight…15.5kg
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Applicable Tip Saw: Outer Diameter(mm) |
Applicable Tip Saw: Hole Diameter(mm) |
Applicable Tip Saw: Blade Thickness(mm) |
Rated Current(A) |
Voltage(V) |
Maximum Idling Speed(rpm) |
Power consumption(W) |
Cord Length(M) |
Brand | Hozan | Hozan | SANKOMITACHI | ASADA | ASADA | SHINDAIWA | ESCO |
---|---|---|---|---|---|---|---|
Product Series | Desktop Circular Saw Machine K-210 / Replacement Part (Disc Cutter) | Saws & Bolt Cutters - Pipe Cutting Machine, Compact Type, EX170 | Saws & Bolt Cutters - Pipe Cutting Machine, Rotational Speed Adjustment Type, EX170E | ||||
Days to Ship | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Product Model | Small-Sized Cutting Machine / Other Related Products | Small-Sized Cutting Machine / Other Related Products | Small-Sized Cutting Machine | Pipe Cutting Machine | Pipe Cutting Machine | Tip Saw Cutting Machine | - |
Applicable Tip Saw: Outer Diameter(mm) | 50 ~ 60 | 85 | 355 | - | - | 308 | - |
Applicable Tip Saw: Hole Diameter(mm) | - | - | 25.4 | - | - | 25.4 | - |
Applicable Tip Saw: Blade Thickness(mm) | 0.5 ~ 0.8 | 0.8 ~ 1.6 | 4 | - | - | 1.8 | - |
Rated Current(A) | - | - | 15 | 8.3 | 10.8 | 15 | - |
Voltage(V) | AC100 ~ AC230 | AC100 | - | AC100 | AC100 | AC100 | - |
Maximum Idling Speed(rpm) | 3500 | 3500~6000 | - | - | - | - | - |
Power consumption(W) | 80 | 200 | 1440 | 790 | 1010 | 1400 | - |
Cord Length(M) | 1.8 | 2 | 3.5 | 3.7 | 3.7 | 4 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy