(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
UHT
•Set Content 1: No.1 Spindle, No.2 Spindle, No.3 Spindle, No.4 Spindle
•Set Content 2: Grinding wheel with φ3 shaft (1 each of φ3 φ6 φ10), φ19 cup grinding wheel (1 each of SA WA 19A), φ32 cup grinding wheel (1 each of SA WA 19A), φ48 cup grinding wheel (1 each of SA WA 19A), φ75 cutting wheel x 1
•Set Content 3: Grindstone Cover, Cut-off Wheel Cover, Housing Set, Standard Air Motor, Timing Belt (88 MXL x 6.4) x 2, Tool Set, Air Hose 3 m (with band, metal fittings), Wooden Box for Packaging
•Application: General-purpose lathe, capable of simple cylindrical polishing (O.D polishing, I.D polishing, end surface polishing)
Days to Ship: | 8 Days or more |
---|
Drill Polishing Machine SMK-13
BIGTOOL
•Product Model: Drill Polishing Machine
•JAN Code: 4582247450320
•Motor Rotation Speed (Details) (rpm): 7200
•Trusco Code: 481-6285
•Grindstone Material: electrodeposition CBN#170
Days to Ship: | 8 Days or more |
---|
Drill Polishing Machine D-KEN13
BIGTOOL
•Product Model: Drill Polishing Machine
•Polishable Size (mm): 2~13
•JAN Code: 4582247450313
•Motor Rotation Speed (Details) (rpm): 2850/3440(50Hz/60Hz)
•Trusco Code: 481-5211
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Power source-100VAC
・Power consumption-Hi/100W, Lo/70W
・RPM-Hi/3,500rpm, Lo/2,800rpm
・Rated operating time-About 15 minutes (Automatic stop at 130℃ of motor temperature)
・Grinding stone-Diamond grits #400, dia. 97mm x 30(W)mm
・Dim.-180 x 170 x 140(H)mm
・Weight-About 1.8kg (including cord and grinding stone)
・Cord length-2m
・Name…Body
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Brand | UHT | BIGTOOL | BIGTOOL | ESCO |
---|---|---|---|---|
Product Series | ||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Product Model | - | Drill Polishing Machine | Drill Polishing Machine | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy