(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drill Presses

Drill presses are machine tools used to make holes in materials such as metal. The object to be drilled is placed on a table, and the main drill, reamer, and the like is rotated to make holes. In addition to drilling holes, bulging, reaming, and countersinking can be done as well. After a pilot hole smaller ...Readmore

Drill presses are machine tools used to make holes in materials such as metal. The object to be drilled is placed on a table, and the main drill, reamer, and the like is rotated to make holes. In addition to drilling holes, bulging, reaming, and countersinking can be done as well. After a pilot hole smaller than the target is drilled, the hole is widened with a drill of the target size, and then finishing, tapping, and the like is done, so multiple drills are needed to make a single hole. A variety of machining can be handled by benchtop types that can machine small holes of about 13 mm in diameter, upright types installed directly on the floor that can machine holes from 13 to 50 mm in diameter, and other types. Drill presses have speed controllers with which rotational speed can be selected according to the material and depth scales.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 15 Days or Less
  • 16 Days or Less
  1. 1
  • V Block K-53

    V Block K-53【2 Pieces Per Package】

    Hozan

    A V block for use as a holder during rod processing and inspection.[Features]· With a dedicated clamp.· For K-16/K-21/K-280.[Applications]· A holder for rod processing and inspection.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Desktop Drilling Machine DPN13B

    Desktop Drilling Machine DPN13B

    Trusco Nakayama

    [Features]· Features 12 speeds to make adjustments as needed for your work.· The angle and height of the work table can be adjusted.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Desk Drill Press K-21

    Desk Drill Press K-21

    Hozan

    A small and lightweight desk drill press.[Features]· Belt switch method 3-step speed shifting.· With cutting depth adjustment stopper (up to 30 mm).· Adopts a commutator motor.· With a parallel guide convenient for parallel drilling.· With a ground terminal.· Power cord: 2 m.[Applications]· Ideal for various types of drilling.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Carbide Twist Drill

    Carbide Twist Drill

    NIHONNSEIMITU

    •Product Model: Other Related Products•Shaft Diameter (mm): 3.175•Overall Length (mm): 38•Number Contained In A Packet: 1 piece

    • Volume Discount
    Days to Ship: 8 Days or more
  • Small Drilling Machine DP2250R

    Small Drilling Machine DP2250R

    REXON

    •Product Model: Bench Drilling Machine•Power Supply (v): Single-Phase 100•Work Table (mm): 172×188•Drilling Capacity: Woodwork (mm): 1–10•Drilling Capacity: Metalworking (mm): 1~6.5

    • Volume Discount
    Days to Ship: 8 Days or more
  • Machine Safety Guard (Direct Attachment Mounting)

    Machine Safety Guard (Direct Attachment Mounting)

    FUJITOOLS

    •Product Model: Other Related Products•Feature: Securely surrounds the work area for safe operation. Its guard can be opened and closed, so cutting tools can be replaced or adjusted.•Application: Prevention of cutting oil and chips from being scattered by lathe machining.•Specification: Directly mounted to machine tool mounting holes.•Material: Guard Plate (Transparent Acrylic) / Arm, Fixed Part (Aluminum) / Guard Fixing Plate (Iron)

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Drill Presses