(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Heaters

Flexible heaters are cord-shaped, ribbon-shaped, and tape-shaped heaters. They are used by wrapping around a rod-like object such as a pipe or by welding to plug-type heaters. They are used for preventing freezing and dew condensation of piping, for process thermal insulation, etc. Silicon rubber i ...Readmore

Flexible heaters are cord-shaped, ribbon-shaped, and tape-shaped heaters. They are used by wrapping around a rod-like object such as a pipe or by welding to plug-type heaters. They are used for preventing freezing and dew condensation of piping, for process thermal insulation, etc. Silicon rubber is mainly used as the material for flexible heaters. It has the feature of being easy to fit various processing surfaces due to the high flexibility. The length of the heater, the width of the ribbon, and the thickness of the cord vary depending on the product. In addition, there are types that heat drums and cans. There are also thermocouples that detect temperature, and temperature controllers that adjust the temperature of the heater. By connecting a flexible heater to a temperature controller, it is possible to prevent overheating.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  1. 1
  • Silicone Belt Heater

    Silicone Belt Heater

    YAGAMI

    Application: For preventing condensation and freezing.Feature: A silicone rubber belt type electric heater with excellent workability.Operating Temperature Range: -60 to 180Power Supply: 100Product Model: Tape HeaterTemperature Control Range: NAThermostat: NAWidth: 15For complete product overview and details on Silicone Belt Heater see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • Heating Ribbon

    Heating Ribbon

    YAGAMI

    •Product Model: Tape Heater•Power Supply (v): 100•Operating Temperature Range (°c): 0–300•Lead Wire: With Glass Fiber Insulated (1 m) Round Terminal•Feature: Lead wire is a glass fiber insulated type (1 m) with round terminal.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Plug Type Heater, for Different Voltages in Water

    Plug Type Heater, for Different Voltages in Water

    HAKKO ELECTRIC

    • Volume Discount
    Days to Ship: 9 Days or more
  • Heat Jacket for 200 L Drum Can HTJ-D-200D

    Heat Jacket for 200 L Drum Can HTJ-D-200D

    AQUA SYSTEM

    •Product Model: Band Heater•Size (mm): Length: 1,800-1,950 mm, Height: 440 mm•JAN Code: 4523606671260•Temperature Setting Range (°c): 0~90℃•Trusco Code: 509-6723

    • Volume Discount
    Days to Ship: 9 Days or more

Loading...

  1. 1

Related Categories to Flexible Heaters