(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 11 Days or more |
---|
Nabeya
All surfaces, with the exception of the end face on the handle side, have been finished. (P150, P250, P350, P400) Bases are attached to both the body and movable part. (Excluding P770) Acme screw is used for the feed screw of P350, P400, P300 and P770, enabling powerful tightening. Cold heading is used for the stopper balls on both ends of the handle to prevent them from falling out under any circumstances.
Days to Ship: | Same day or more |
---|
Show Stock Products
Nabeya
[Features]
· Clamp Master Vise adopts a cam-lock function as a new type of drilling machine.
· Workpieces can be clamped in 50% less time compared with the screw type.
· Ideal for drilling machine work.
· Very strong as high-duty cast iron is used for the body and slide jaw, and special steel for the center bar and guide bar.
· Main parts are hardened with a polished finish to retain high precision long-term
Days to Ship: | 10 Days or more |
---|
Nabeya
The movable part slides smoothly along the central groove. Designed to sufficiently withstand powerful tightening. FC250 is used for the main body and movable parts, preventing it from being damaged even when used for heavy-duty work. Planar processing on the bottom surface is particularly precisely finished, and does not tilt or deviate on the drill table.
Days to Ship: | 8 Days or more |
---|
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise Guide Bar see the sections below:
Days to Ship: | 15 Days or more |
---|
Clamp Master Vise Knob (Black)
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise Knob (Black) see the sections below:
Days to Ship: | 15 Days or more |
---|
Nabeya
Beta vise model A components for medium drilling machines.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise Center Bar see the sections below:
Days to Ship: | 15 Days or more |
---|
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise Handle see the sections below:
Days to Ship: | 15 Days or more |
---|
Clamp Master Vise Locking Ring
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise Locking Ring see the sections below:
Days to Ship: | 12 Days or more |
---|
Connector for Clamp Master Vise
Nabeya
The VB base is convenient for pinching round bars.
Days to Ship: | 10 Days or more |
---|
Yankee Vise Clamp (2 in 1 Set)
Nabeya
Precision small boring machine vise (Yankee Vise) clamp (2 in 1 set).
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 15 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Nabeya
[Features]
PA spring parts for clamp master vise.
Compatible vise is EPA100-4.
Days to Ship: | 15 Days or more |
---|
Clamp Master Vise Adjusting Screw
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise Adjusting Screw see the sections below:
Days to Ship: | 15 Days or more |
---|
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise Spring see the sections below:
Days to Ship: | 15 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Clamp Master Vise PA Feed Plate
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise PA Feed Plate see the sections below:
Days to Ship: | 15 Days or more |
---|
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise Crank see the sections below:
Days to Ship: | 15 Days or more |
---|
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise Knob (Red) see the sections below:
Days to Ship: | 15 Days or more |
---|
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise Connector see the sections below:
Days to Ship: | 12 Days or more |
---|
Nabeya
Parts for clamp master vise.
For complete product overview and details on Clamp Master Vise Check Plate see the sections below:
Days to Ship: | 15 Days or more |
---|
Days to Ship: | 15 Days or more |
---|
Days to Ship: | 15 Days or more |
---|
Hozan
X-Y table optimal for precision drilling of circuit boards, etc.
[Features]
· Combining it with a desk drill press makes it optimal for precision hole drilling of circuit boards, etc.
· A small table is adopted for desktop use.
· Workability is further enhanced by combining it with a mini vise (K-24) (with clamp, for K-21).
[Application]
· It also corresponds to drilling of equal pitch.
Days to Ship: | Same day |
---|
Show Stock Products
Drilling Machine Vise "F Type" Handle Shaft, Securing Screw Set
Trusco Nakayama
Drilling Machine Vise "F Type" Replacement Handle Shaft, Securing Screw Set
Days to Ship: | 8 Days or more |
---|
Drilling Machine Vise "F Type" Clasp, Securing Screw Set【1-2 Pieces Per Package】
Trusco Nakayama
Drilling Machine Vise "F Type" Replacement Clasp, Securing Screw Set
Days to Ship: | 8 Days or more |
---|
Drilling Machine Vise (Reinforced)
Trusco Nakayama
[Features]
· A V groove cap (HRC50 to 55 hardness), which is useful for fastening round and irregular articles, is included as standard equipment and provides an excellent retaining force.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Very strong, made of steel casting.
· The portion that slides with the base unit is made in parallel form.
· The product can be used vertically or horizontally.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Annealed in order to prevent mask deterioration.
· The center bar and guide bar have undergone quenching and a grinding finish.
· The cam-out construction reduces workpiece clamping time.
Days to Ship: | 8 Days or more |
---|
Quick Grip Vise Type F with Connector and Screw
Trusco Nakayama
Replacement Cap for Type F Quick Grip Vise
· Fixing Screw Set
Days to Ship: | 8 Days or more |
---|
Quick Grip Vise Type F Lock Handle
Trusco Nakayama
Replacement lock handle for type F Quick-Grip vise.
Days to Ship: | 8 Days or more |
---|
Quick Grip Vise Type F Handle Knob
Trusco Nakayama
Replacement handle knob for type F Quick-Grip vise.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Annealed in order to prevent mask deterioration.
· The center bar and guide bar have undergone quenching and a grinding finish.
· Can also be used laterally.
Days to Ship: | 8 Days or more |
---|
Quick Grip Vise Type Q Lock Handle
Trusco Nakayama
FQ75, FQ100 / QU75, QU100 Lock Handle
Days to Ship: | 8 Days or more |
---|
Quick Grip Vise Type Q Handle Knob
Trusco Nakayama
Applicable model: Handle knob of FQ-75/QU-75
Days to Ship: | 8 Days or more |
---|
TRAD
•Feature: Moving parts move smoothly. For accurate flat surface finishing of base surfaces.
•Main Body Material: Cast Iron FC200
•Jaw Material: Steel
Days to Ship: | 8 Days or more |
---|
Beta Vise Model A Shaft Fixing Screw for Medium Drilling Machine
Trusco Nakayama
[Features]
· Ductile cast iron so it is unlikely to be damaged due to heavy-duty work.
Days to Ship: | 9 Days or more |
---|
Beta Vise Model A Connector Screw Set for Medium Drilling Machine【4 Pieces Per Package】
Trusco Nakayama
[Features]
· Ductile cast iron so it is unlikely to be damaged due to heavy-duty work.
Days to Ship: | 7 Days or more |
---|
Beta Vise Model A for Medium Drilling Machine
Trusco Nakayama
[Features]
· Ductile cast iron so it is unlikely to be damaged due to heavy-duty work.
Days to Ship: | 8 Days or more |
---|
Drilling Machine Vise Parts, C Lock Ring
Trusco Nakayama
[Features]
· PV-75CLR is a C lock ring for PV-75.
· PV-100CLR is a C lock ring for PV-100.
· PV-125CLR is a C lock ring for PV-125.
Days to Ship: | 9 Days or more |
---|
Drilling Machine Vise Parts, Wear Ring
Trusco Nakayama
[Features]
· PV-75WR is a wear ring for PV-75.
· PV-100WR is a wear ring for PV-100.
· PV-125WR is a wear ring for PV-125.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Hozan | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | TRAD | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Drilling Machine Vise "F Type" Handle Shaft, Securing Screw Set | Drilling Machine Vise "F Type" Clasp, Securing Screw Set【1-2 Pieces Per Package】 | Beta Vise Model A Shaft Fixing Screw for Medium Drilling Machine | Beta Vise Model A Connector Screw Set for Medium Drilling Machine【4 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||||||||
Days to Ship | 11 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 15 Days or more | 15 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 15 Days or more | 15 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 15 Days or more | 10 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 11 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 12 Days or more | 15 Days or more | 15 Days or more | 15 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 7 Days or more | 8 Days or more | 9 Days or more | 9 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy