(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
ESCO
[Features]Chain pipe vise weighing 3.5 kg and 6.7 kg.
[Applications]It can be used for fixing pipes and deformed objects.
Days to Ship: | 9 Days or more |
---|
TRAD
•Maximum Opening (mm): 75
•JAN Code: 4954458300273
•Main Body Size (mm): H95×W210×D24
•Cord: 330256
•Mass (g): 200
Days to Ship: | 8 Days or more |
---|
E VALUE
•Material: Nylon
•Function 1: Because it can be locked with little force, it is easy to use even for women and elderly people.
•Function 2: It is lightweight because it is made of nylon.
•Note 1: This product is a simplified type. For more secure clamping, use a metal or C clamp.
•Note 2: Do not use for applications other than clamping.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
L Type Clamp (Heavy Duty Type) Standard Type
Trusco Nakayama
Strong type can be tightened more securely by final wrench tightening using hex hole on screw head. The maximum tightening pressure at 150 mm clamping is 11.5 kN. Heavy-duty adapter can tighten angles up to about 35°.
Days to Ship: | 8 Days or more |
---|
SIGNET
•Opening Depth (mm): 34
•Feature: Has a large mouth opening ideal for locking large workpieces.
Days to Ship: | 13 Days or more |
---|
C-Clamp Vise (Heavy Duty Wide Type) - Cation Electrodeposition Coating
Super Tool
Deep and powerful type. A handle is supplied for rapid tightening, and the hex head enables even more secure turning with the use of wrenches.
Days to Ship: | 8 Days or more |
---|
TOP
[Features]
· The push screw part is tough and accurate and can be used for many years due to its rolling machining.
· Speedy operation is possible with a handle.
· The handle head is hexagonal and can be further tightened with a tool such as a wrench.
· The frame is specially shaped so that it can be used safely without bending or torsion.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· The clamping part is wrapped in plastic to prevent scratching.
· Made to be always parallel to the clamping surface.
· It is ideal for woodworking, furniture manufacturing and DIY.
Days to Ship: | 8 Days or more |
---|
L Clamp (for Heavy-Duty Steel)
SMATO
[Features]
·L clamp for heavy-duty steel used for fixing the base material
·It is equipped with a bar handle for a heavy-duty grip
·Special tapping treatment is applied for smooth rotation
[Applications]
·Core work / 6,100 N
Days to Ship: | 7 Days or more |
---|
Polyethylene Piping Equipment for Water Distribution Socket Elbow Clamp
MCC
•Material: Body: aluminum
•JAN Code: 4989065109933
•Trusco Code: 758-7341
•Target fitting: Socket Tee/ 90° Elbow / 45° Elbow / Cap : JWWA 50
•Mass (g): 1300
Days to Ship: | 13 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Dedicated Fastening Screws for Monoblock, M10 Screw, KM06
KOPAL
For complete product overview and details on Dedicated Fastening Screws for Monoblock, M10 Screw, KM06 see the sections below:
Days to Ship: | 8 Days or more |
---|
Arbor press (rack type) Maximum press thickness 110/155/320 mm type
ESCO
[Features]
·Both punch and press are possible by reversing the ram.
·Includes 3 types of ram attachments
・ It is made of cast iron
Days to Ship: | 9 Days or more |
---|
Giant Clam Vise (B Type) Eco Series
Lobtex
•Specification: Plate can be attached / Main Unit Color: Dark Gray
•Feature 1: Strength and quality are equivalent to conventional products, but at a lower price
Days to Ship: | 8 Days or more |
---|
Nabeya
[Features]
· It is for light work in steel-plate pressing.
· Lower price with mass production.
· The handle is unichrome plated.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· With the resin cover, no damage is caused to the material.
· It can firmly hold the material.
· It can firmly hold the material.
Days to Ship: | 7 Days or more |
---|
L Type Clamp - Lightweight, GLS
Trusco Nakayama
[Features]
· Shaft end is light with a wooden handle.
· One-touch clamp which can be easily used in any DIY project or light work.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Shaft end is a standard wooden type.
· Great for wide applications in woodworking and sheet metal work.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Shaft end is a standard wooden type.
· Great for woodworking and sheetmetal working.
· Frame is heat treated medium carbon steel with a nickel chrome plating finish (S45C).
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· Great for sheet metal working.
· With a bar handle to be used when a particularly powerful tightening force is required.
· The main body is a heavy-duty type which has undergone complete heat treatment.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Angle can be easily fastened using the attachment.
· V pad can be adjusted between 90° and 180°.
· For woodworking, furniture, sheet metal, and welding.
· The frame is heat treated carbon steel (S55C) with a nickel chrome plating finish.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
Option for Multi-Clamp. By using the extender block, it is possible to tighten and fix while avoiding obstacles.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
An optional Multi-Clamp set.
For complete product overview and details on "Multi-Clamp" Attachment Set see the sections below:
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Tightening using the steel T handle is done smoothly.
· Frame is heat treated medium carbon steel with a nickel chrome plating finish (S45C).
Days to Ship: | 8 Days or more |
---|
L Type Clamp - Heavy Duty GKLB
Trusco Nakayama
[Features]
· Heavy-duty powerful type.
· Ideal for ironworking and processing of heavyweight objects.
· Has hexagonal screw head. For heavy duty tightening, use a wrench or offset wrench, etc.
· The tightening force at opening 150 mm is 12 kN.
Days to Ship: | 8 Days or more |
---|
L Type Clamp (Ultra-Heavy Duty Type)
Trusco Nakayama
[Features]
· This is an ultra-strong type to be used when a particularly powerful tightening force is required.
· Has hexagonal screw head. For heavy duty tightening, use a wrench or offset wrench, etc.
· Ideal for shipbuilding and processing at large plants.
· The tightening force at opening 150 mm is 22 kN.
· Made in factory with JIS certification displayed.
Days to Ship: | 8 Days or more |
---|
L Type Clamp - Single-Action, G-L
Trusco Nakayama
[Features]
· A robust clamp made completely of steel with a ratchet structure lever attached. Widely used as a fast detachable clamp in light and heavy industries and everywhere in between. Ideal for stone industries as well.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It is exclusively used for perpendicular fixed welding of steel material.
· The side and bottom surfaces have been polished, so they can be processed more accurately.
· A revolutionary clamp that can accomplish speedy welding by temporarily holding and mounting the object.
· Ideal for right angle fixation, welding and brazing of square and round pipes.
Days to Ship: | 8 Days or more |
---|
C-Clamp Vise - Bahco Type, S55C Carbon Steel, TBC
Trusco Nakayama
[Features]
· A tool that clamps and fixes the workpiece between two opposite surfaces during workpiece machining and assembly work.
· Used for fixing and holding workpieces during welding or drilling work.
Days to Ship: | 8 Days or more |
---|
Stainless Steel C-Clamp Vise (Bahco Type)
Trusco Nakayama
[Features]
· Made of rust/corrosion resistant SUS304.
· A tool that clamps and fixes the workpiece between two opposite surfaces during workpiece machining and assembly work.
· Bar code type.
[Applications]
· For tightening objects in food factories, plating factories and chemical factories.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Deep jaw C type giant clam vise.
· A hex wrench can be used for the final tightening of the head.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Lock Band Clamp SHC-125/SHC-175
SK 11
•1 Material: Nylon Fiber
•2 Material: TPR
•Application: For fixing materials used for woodwork, hobbies and other.
•Function: Easy locks by simply squeezing. For woodworking and hobby-making.
Days to Ship: | 8 Days or more |
---|
BESSEY
•Feature: A spring clamp made of elastomer resin. Can easily clamp even wide objects with its slide rail. Useful for the temporary fixation of lumber, resin, etc.
•Specification: Black/Orange
Days to Ship: | 8 Days or more |
---|
BESSEY
•Feature: The arm slides vertically, and the speed clamp provides instant fastening. For woodwork, furniture, sheet metal and DIY projects.
•Material: Carbon tool steel
Days to Ship: | 8 Days or more |
---|
L Type Clamp (Popular Type) GZK Type
BESSEY
•Feature: This popular product is a GZ type equipped with a T handle that improves working speed and increases tightening strength. Use it for woodwork, furniture building, sheet metal and light industrial work.
•Material: Carbon tool steel
Days to Ship: | 8 Days or more |
---|
BESSEY
•Pocket (mm): 120
•Frame Dimension A (mm): 28
•Frame Dimension Dimension B (mm): 11
•Feature: 100% heat-treated steel speed clamp for heavy ironwork use. The maximum tightening pressure is 850 kgf for openings of 150 mm. For heavy ironwork.
•Material: Carbon tool steel
Days to Ship: | 8 Days or more |
---|
L Type Clamp - Heavy Duty SGM/SG-M/SG-TM
BESSEY
•Feature: Replaceable free angle cap. Maximum tightening pressure on opening at 150 mm is 1,200 kgf. Useful for heavy items like iron and steel, shipbuilding and construction material, and so on.
•Material: Carbon tool steel
Days to Ship: | 8 Days or more |
---|
BESSEY
•Pocket (mm): 175
•Frame Dimension A (mm): 40
•Frame Dimension Dimension B (mm): 20
•Feature: 100% heat-treated steel speed clamp for heavy ironwork use. The wear-resistant spindle equipped with an angled swivel cap has a hexagonal hole drilled in so that it can be tightened with tools such as impact and normal wrenches. The maximu
•Material: Carbon tool steel
Days to Ship: | 8 Days or more |
---|
BESSEY
•Pocket (mm): 200
•Frame Dimension A (mm): 50
•Frame Dimension Dimension B (mm): 25
•Feature: The most durable tempering and special heat processing was used for this ultra heavy grade clamp. Large material is used in the Bessey clamp for the L type rail material, making this product ideal for ultra-heavy ironwork. A maximum tighte
•Material: Carbon tool steel
Days to Ship: | 8 Days or more |
---|
L Type Clamp - Single-Action, GRA
BESSEY
•Pocket (mm): 120
•Frame Dimension A (mm): 28
•Frame Dimension Dimension B (mm): 11
•Feature: Attachment of the tightening handle to the outside of the rail enables use in narrow locations. By replacing the arm and installing the optional attachment GRD, extending out is enabled. For steel and sheet metal.
•Material: Carbon tool steel
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | ESCO | TRAD | E VALUE | GISUKE | GISUKE | GISUKE | Trusco Nakayama | SIGNET | Super Tool | TOP | Trusco Nakayama | SMATO | MCC | KOPAL | KOPAL | ESCO | Lobtex | Nabeya | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | SK 11 | SK 11 | BESSEY | BESSEY | BESSEY | BESSEY | BESSEY | BESSEY | BESSEY | BESSEY |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | C-Clamp Vise (Heavy Duty Wide Type) - Cation Electrodeposition Coating | Polyethylene Piping Equipment for Water Distribution Socket Elbow Clamp | Arbor press (rack type) Maximum press thickness 110/155/320 mm type | ||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 9 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy