(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Lathe Jigs - 3-Jaw Scroll Chuck, Split Jaw Type, TCF
KOBAYASHITEKKO
[Features]
· High precision versatile type allowing the use of both hard and soft jaws.
· It can be mounted easily on a lathe / index head table by front mounting.
Days to Ship: | 12 Days or more |
---|
Soft Jaw, Circle Jaw【3 Pieces Per Package】
MISUMI
Now offering a lineup of models to fit Kitagawa chucks (C-Value)
Days to Ship: | 8 Days or more |
---|
"Half Center" (with Carbide Tip)
Trusco Nakayama
[Features]
· The tip of the lathe center has been cut so as not to touch the workpiece.
[Applications]
· Prevents center deflection.
Days to Ship: | 8 Days or more |
---|
Lathe Jigs - Rotating Tailstock Center, Umbrella-Shaped, LCU Series
TAKURAKOGU
[Features]
· The diameter of the shank base was increased and can be removed using the forcing nut equipped on the tailstock
Days to Ship: | 10 Days or more |
---|
TEIKOKU CHUCK
•Type: For Light Cutting and Grinding Work Only
•Note: A collet in the overlap range. If possible, use a collet one rank higher.
Days to Ship: | 9 Days or more |
---|
Soft Jaw 【3 Pieces Per Package】
MISUMI
Now offering a wide range of soft jaws to fit Kitagawa and Howa chucks (C-Value)
Days to Ship: | 8 Days or more |
---|
MISUMI
Non-quenched to facilitate processing according to workpiece diameter. Available at an affordable price. (C-Value)
Days to Ship: | 8 Days or more |
---|
3-Jaw Scroll Chuck (Integrated Jaw Type/Heavy-Duty)
KITAGAWATEKKO
•Feature: The claw restricts wavering and loosening even when rotated at high speeds while employing a strengthened cross guide for grip power. Exchangeable with inner or outer claws, this product has excellent durability and is economical.
•Specification: Integrated hard jaw type with manual clamping handle
Days to Ship: | 10 Days or more |
---|
HO1MA Soft Jaw (for HOWA)【2-3 Pieces Per Package】
Trusco Nakayama
[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.
Days to Ship: | 8 Days or more |
---|
High Jaw (for Both Howa and Kitagawa)【3 Pieces Per Package】
Trusco Nakayama
[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.
Days to Ship: | 8 Days or more |
---|
Soft Jaw (for Nikko)【1-3 Pieces Per Package】
Trusco Nakayama
[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.
Days to Ship: | 8 Days or more |
---|
FUTAMURAKIKI
•Dimension e (mm): -
•Dimension B1 (mm): -
•Feature: Heavy cutting, general cutting optimum product, maximum rotation speed (No. 3 to No. 5) 2,500 min - 1 Inside this machine, M.T No. 1 and No. 2 are 2 ball bearings and 1 thrust bearing. M. T No. 3 to No. 7 use one each of three kinds: taper
Days to Ship: | 10 Days or more |
---|
Trusco Nakayama
[Features]
· Carbide tip included.
[Applications]
· Prevents runout of workpiece.
Days to Ship: | 8 Days or more |
---|
Soft Jaw for Scroll Chucks【3 Pieces Per Package】
MISUMI
Now offering a lineup of models to fit Kitagawa chucks (C-Value)
Days to Ship: | 8 Days or more |
---|
MISUMI
Now offering a lineup of models to fit Kitagawa chucks (C-Value)
Days to Ship: | 8 Days or more |
---|
KAWASHIMO
•Feature: Soft jaw forming setup is done within 1 minute. Processing also completes in a short time. Even inexperienced people can do centering with single-action. Core runout accuracy is within 10 microns. Caliper measurements can be made without i
•Application: For soft jaw molding holder with chucked workpieces.
Days to Ship: | 8 Days or more |
---|
KOBAYASHITEKKO
[Features]
· Ultracompact, thin and light weight.
[Applications]
· From desk lathes to drilling machines, compact milling machines and measuring instruments.
Days to Ship: | 8 Days or more |
---|
Lathe Jigs - 3-Jaw Scroll Chuck, Integrated Jaw Type, SCF
KOBAYASHITEKKO
[Features]
· This claw is treated with high hardness heat treatment for excellent durability.
· Internal and external jaws can be exchanged and used for outstanding economy.
Days to Ship: | 8 Days or more |
---|
Lathe Jigs - 3-Jaw Scroll Chuck, Split Jaw Type, JNT
KITAGAWATEKKO
•Feature: The claw restricts wavering and loosening even when rotated at high speeds while employing a strengthened cross guide for grip power. Usable with hardened or plain claws, this product has excellent durability and is economical.
•Specification: Separated jaw type with manual clamping handle (with hard jaw / soft jaw)
Days to Ship: | 11 Days or more |
---|
Soft Jaw (for Kitagawa)【3 Pieces Per Package】
Trusco Nakayama
[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.
Days to Ship: | 8 Days or more |
---|
Soft Jaw (for Soul)【3 Pieces Per Package】
Trusco Nakayama
[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.
Days to Ship: | 8 Days or more |
---|
Soft Jaw (for Victor)【3 Pieces Per Package】
Trusco Nakayama
[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.
Days to Ship: | 8 Days or more |
---|
Soft Jaw (for Matsumoto)【3 Pieces Per Package】
Trusco Nakayama
[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.
Days to Ship: | 8 Days or more |
---|
FUTAMURAKIKI
•Feature: Used in various machineries, cylindrical grinders.
Days to Ship: | 10 Days or more |
---|
FUTAMURAKIKI
•Feature: Angular bearings, thrust bearings, and needle bearings are used in this machine, providing smooth rotation torque. A-type, C-type, and E-type are thin models that are suitable for thread cutting and end face processing. A labyrinth mechani
•Deflection of Center (Max.): TIR0.003
Days to Ship: | 10 Days or more |
---|
TAKURAKOGU
[Features]
· With carbide tip, used with lathes to eliminate runout in machined products
Days to Ship: | 7 Days or more |
---|
TAKURAKOGU
[Features]
· With carbide tip, used with lathes to eliminate runout in machined products
Days to Ship: | 10 Days or more |
---|
TAKURAKOGU
[Features]
· Fully quenched and polished, HRC 60-63.
· The head drive mechanism, created from many years of experience, prevents the ingress of fine cutting powder and cutting fluid (bearing has long service life).
· The rotation speed is up to 3,000 min-1 for MT-2, MT-3, and MT-4, 2,000 min-1 for MT-5, and 1,000 min-1 for MT-6.
Days to Ship: | 8 Days or more |
---|
TAKURAKOGU
[Features]
· The die holder can be used as a multipurpose holder, drill stand or tap stand, etc.
Days to Ship: | 10 Days or more |
---|
TAKURAKOGU
[Features]
· With carbide tip, used with lathes to eliminate runout in machined products
Days to Ship: | 10 Days or more |
---|
NSK
[Features]
· Since the run-out of center spindle tapered part is 5 µm or less, tapered roller bearings, thrust ball bearings, and needle bearings have been used.
[Applications]
· Workpiece support and runout prevention.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Trusco Nakayama
[Features]
· It is all pure steel.
[Applications]
· Prevents runout of workpiece.
Days to Ship: | 8 Days or more |
---|
Lathe Center (Long Type, with Extra-Hard Tip)
Trusco Nakayama
[Features]
· By making the lathe center longer, the distance between the workpiece and tailstock became wider, improving the work efficiency.
[Applications]
· Prevents runout of workpiece.
Days to Ship: | 8 Days or more |
---|
Lathe Jigs - Rotating Tailstock Center, Umbrella-Shaped, TLK Series
Trusco Nakayama
[Features]
· With bearing.
[Applications]
· As a tool for centering holes at the pipe center.
Days to Ship: | 8 Days or more |
---|
Circular Soft Jaw【3 Pieces Per Package】
THE CUT
•Pitch (mm): 1.5
•Material: S45C Steel
Days to Ship: | 8 Days or more |
---|
NAKANE Rotating Center, High-Speed Waterproof Type LF SP
SANYOSEISAKUSYO
•Tip Angle (°): 60
•Runout accuracy (mm): 0.0025
Days to Ship: | 11 Days or more |
---|
NAKANE Rotating Center, High-Speed Waterproof Type LF TP
SANYOSEISAKUSYO
•θ (°): 40
•Tip Angle (°): 60
•Runout accuracy (mm): 0.0025
Days to Ship: | 11 Days or more |
---|
NAKANE Rotating Center, High-Speed Waterproof Type, LF, SP, with Cold Punched Nut
SANYOSEISAKUSYO
•Tip Angle (°): 60
•Runout accuracy (mm): 0.0025
Days to Ship: | 11 Days or more |
---|
NAKANE Rotating Center, High-Speed Waterproof Type, LF, TP, with Cold Punched Nut
SANYOSEISAKUSYO
•θ (°): 40
•Tip Angle (°): 60
•Runout accuracy (mm): 0.0025
Days to Ship: | 11 Days or more |
---|
NAKANE Rotating Center, Light Torque, Waterproof Type FP SP
SANYOSEISAKUSYO
•Tip Angle (°): 60
•Runout accuracy (mm): 0.003
Days to Ship: | 11 Days or more |
---|
NAKANE Rotating Center, Light Torque, Waterproof Type FP TP
SANYOSEISAKUSYO
•θ (°): 40
•Tip Angle (°): 60
•Runout accuracy (mm): 0.003
Days to Ship: | 11 Days or more |
---|
NAKANE Rotating Center, High-Speed Waterproof Type, FP, SP, with Cold Punched Nut
SANYOSEISAKUSYO
•Tip Angle (°): 60
•Runout accuracy (mm): 0.003
Days to Ship: | 11 Days or more |
---|
NAKANE Rotating Center, High-Speed Waterproof Type, FP, TP, with Cold Punched Nut
SANYOSEISAKUSYO
•θ (°): 40
•Tip Angle (°): 60
•Runout accuracy (mm): 0.003
Days to Ship: | 11 Days or more |
---|
NAKANE Rotating Center, with Carbide, Light Torque, Waterproof Type FPA
SANYOSEISAKUSYO
•Tip Angle (°): 60
•Runout accuracy (mm): 0.003
•Carbide Tip Angle (°): 60
Days to Ship: | 11 Days or more |
---|
NAKANE Rotating Center, Standard Type LS
SANYOSEISAKUSYO
•Tip Angle (°): 60
•Runout accuracy (mm): 0.003
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Type |
Mounting type |
Compatible Chuck Nominal Size |
Jaw Height(mm) |
Compatible Manufacturer |
Chuck Outer Diameter(mm) |
Number of Jaws |
Shank MT No |
Tip Carbide Insert (Y/N) |
Auxiliary Jig Type |
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
Brand | KOBAYASHITEKKO | MISUMI | Trusco Nakayama | TAKURAKOGU | TEIKOKU CHUCK | MISUMI | MISUMI | KITAGAWATEKKO | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | FUTAMURAKIKI | Trusco Nakayama | MISUMI | MISUMI | KAWASHIMO | KOBAYASHITEKKO | KOBAYASHITEKKO | KITAGAWATEKKO | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | FUTAMURAKIKI | FUTAMURAKIKI | TAKURAKOGU | TAKURAKOGU | TAKURAKOGU | TAKURAKOGU | TAKURAKOGU | NSK | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | THE CUT | SANYOSEISAKUSYO | SANYOSEISAKUSYO | SANYOSEISAKUSYO | SANYOSEISAKUSYO | SANYOSEISAKUSYO | SANYOSEISAKUSYO | SANYOSEISAKUSYO | SANYOSEISAKUSYO | SANYOSEISAKUSYO | SANYOSEISAKUSYO |
Product Series | Lathe Jigs - Rotating Tailstock Center, Umbrella-Shaped, LCU Series | Lathe Jigs - Rotating Tailstock Center, Umbrella-Shaped, TLK Series | NAKANE Rotating Center, High-Speed Waterproof Type, LF, SP, with Cold Punched Nut | NAKANE Rotating Center, High-Speed Waterproof Type, LF, TP, with Cold Punched Nut | NAKANE Rotating Center, High-Speed Waterproof Type, FP, SP, with Cold Punched Nut | NAKANE Rotating Center, High-Speed Waterproof Type, FP, TP, with Cold Punched Nut | NAKANE Rotating Center, with Carbide, Light Torque, Waterproof Type FPA | ||||||||||||||||||||||||||||||||||||||
Days to Ship | 12 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 7 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 8 Days or more |
Type | Lathe Chuck | Soft Jaw | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Lathe Chuck | Soft Jaw | Soft Jaw Molding Jig / Soft Jaw Molding Holder | Lathe Chuck | Soft Jaw | Soft Jaw | Soft Jaw | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Soft Jaw | Jaw Nut | Soft Jaw Molding Jig / Soft Jaw Molding Holder | Lathe Chuck | Lathe Chuck | Lathe Chuck | Soft Jaw | Soft Jaw | Soft Jaw | Soft Jaw | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Tailstock / Auxiliary Jig | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Soft Jaw | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center | Rotation Center / Lathe Center |
Mounting type | - | Serrated Type | - | - | - | Serrated Type | - | - | Serrated Type | Serrated Type | Serrated Type | - | - | Upper and Lower Divided Jaw Type | - | - | - | - | - | Serrated Type / Upper and Lower Divided Jaw Type | Upper and Lower Divided Jaw Type | Upper and Lower Divided Jaw Type | Serrated Type | - | - | - | - | - | - | - | - | - | - | - | Serrated Type | - | - | - | - | - | - | - | - | - | - |
Compatible Chuck Nominal Size | - | 5 ~ 10 | - | - | - | 4 ~ 21 | 5 ~ 15 | - | 4 ~ 15 | 6 ~ 12 | 5 ~ 14~16 | - | - | 6 ~ 16 | B-212 ~ B-06 | 6 ~ 12 | - | - | - | 4 ~ 15 | 6 ~ 12 | 6 ~ 18 | 6 ~ 15~22 | - | - | - | - | - | - | - | - | - | - | - | 6 ~ 10 | - | - | - | - | - | - | - | - | - | - |
Jaw Height(mm) | - | 32 ~ 50 | - | - | - | 23 ~ 150 | - | - | 25 ~ 90 | 60 ~ 120 | 34 ~ 90 | - | - | 32 ~ 70 | - | - | - | - | - | 23 ~ 120 | 35 ~ 90 | 36 ~ 67 | 34 ~ 62 | - | - | - | - | - | - | - | - | - | - | - | 36 ~ 60 | - | - | - | - | - | - | - | - | - | - |
Compatible Manufacturer | - | Kitagawa | - | - | - | Kitagawa | - | - | Howa | Howa | Nikko | - | - | Kitagawa | Kitagawa | - | - | - | - | Kitagawa | Other | Victor | Matsumoto | - | - | - | - | - | - | - | - | - | - | - | Kitagawa / Howa / Nikko / Matsumoto / Hitachi | - | - | - | - | - | - | - | - | - | - |
Chuck Outer Diameter(mm) | 112 ~ 460 | - | - | - | - | - | - | 165 ~ 190 | 101.6 ~ 381 | 152.4 ~ 304.8 | 127 ~ 355.6~406.4 | - | - | - | - | 152.4 ~ 304.8 | 50 ~ 125 | 112 ~ 310 | 165 ~ 190 | 101.6 ~ 381 | 152.4 ~ 304.8 | 152.4 ~ 457.2 | 152.4 ~ 381~558.8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Number of Jaws | 3 | - | - | - | - | - | - | 3 | - | - | - | - | - | - | - | - | 3 | 3 | 3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Shank MT No | - | - | MT1 ~ MT4 | MT2 ~ MT5 | - | - | - | - | - | - | - | MT4 | MT1 ~ MT6 | - | - | - | - | - | - | - | - | - | - | MT3 | MT3 ~ MT5 | MT1 ~ MT5 | MT2 ~ MT5 | MT4 | MT2 ~ MT4 | MT3 ~ MT5 | MT3 ~ MT5 | MT1 ~ MT6 | MT2 ~ MT5 | MT2 ~ MT7 | - | MT1 ~ MT5 | MT1 ~ MT5 | MT2 ~ MT5 | MT2 ~ MT5 | MT1 ~ MT5 | MT1 ~ MT5 | MT2 ~ MT5 | MT2 ~ MT5 | MT2 ~ MT5 | MT1 ~ MT5 |
Tip Carbide Insert (Y/N) | - | - | Yes | N/A | - | - | - | - | - | - | - | N/A | Yes | - | - | - | - | - | - | - | - | - | - | Yes | Yes / N/A | Yes | Yes | N/A | - | Yes | N/A | N/A | Yes | N/A | - | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Yes | N/A |
Auxiliary Jig Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Die Holder | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy