(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Nabeya
Includes a rubber cap. Screw strength classification: 8.8.
Days to Ship: | 8 Days or more |
---|
Nabeya
SUM22L/black oxide finished insert tool for clamp pin.
Days to Ship: | 10 Days or more |
---|
Support Screw for Adjusting Clamp
Nabeya
S45C/quenched support screw for adjusting clamp.
Days to Ship: | 8 Days or more |
---|
Nabeya
A cam-shaped handle allows tool-less tightening. The handle is in a low position, meaning there are no concerns about interference with the upper part.
Days to Ship: | 8 Days or more |
---|
Eccentric Cylinder for Clamp Pin
Nabeya
Rotating the eccentric cylinder enables delicate positioning of workpieces with large tolerances, etc.
Days to Ship: | 8 Days or more |
---|
Clamping Screw for Side Clamp 6880
Nabeya
Includes a rubber cap. Screw strength classification: 8.8.
Days to Ship: | 10 Days or more |
---|
Nabeya
The clamping screw can be moved. Clamping screw and rubber cap attached.
Days to Ship: | 10 Days or more |
---|
Adjusting Clamp (Goose Neck Type)
Nabeya
Standard T-slot bolted clamp.
For complete product overview and details on Adjusting Clamp (Goose Neck Type) see the sections below:
Days to Ship: | 8 Days or more |
---|
Nabeya
Swivel tip and pad makes it suitable for workpieces that are easily scratched.
Days to Ship: | 8 Days or more |
---|
Nabeya
A cam-shaped handle allows tool-less tightening. Good operability is ensured by the tightening on the clamp lever.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Hook Catch for Toggle Hook Clamp 6847G
Nabeya
The receiving side of a toggle hook clamp 6847.
Days to Ship: | 8 Days or more |
---|
Hook Catch for Toggle Hook Clamp 6848
Nabeya
The receiving side of toggle hook clamps 6848H and 6848V.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Nabeya
A cam-shaped clamp lever for cam center clamp set.
Days to Ship: | 8 Days or more |
---|
Nabeya
Ideal for thin workpieces. One-touch clamp: just push in the workpiece
Days to Ship: | 8 Days or more |
---|
Super Tool
[Features]
· Air from the compressor instantly adsorbs and fixates workpieces.
· Can be used in machine tools of machining centers and polishing machines etc.
· Since a vacuum ejector is used, a dedicated vacuum pump is not required (integrated model).
· Usable by simply inserting a one-touch pipe joint tube from a compressor in the factory.
· Ideal for non-magnetic materials such as stainless steel, aluminum, resin, etc. as it suctions using air.
· Because small amounts of air will be emitted from the φ1 vacuum hole when the valve is off, its structure helps prevent foreign matter from intruding into air passages.
· Almost all parts are assembled on the front panel, which facilitates maintenance, including replacement of parts.
· Has a built-in pressure reducing valve for greater economy by adjusting the adsorption force or reducing air consumption.
· Mounting holes for hexagon socket head cap screws allow parallel specifications.
Days to Ship: | 11 Days or more |
---|
Clamping Pins, self-locking, with span compensation
HALDER
Used for locking and simultaneously tightly connecting thin walled plates. Clamping distance of 5 mm for clamping of sheets for welding work, for protection, coverings, to close doors etc.All versions are corrosion resistant.Version with ergonomic grip.
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Super Tool | HALDER |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||||||||||
Days to Ship | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 10 Days |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy