(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
The bolt is design to not penetrate so as to prevent damaging the T-groove from the bolt popping out.
Days to Ship: | 8 Days or more |
---|
Super Tool
[Features]
· Special bolt made from precision forged carefully selected carbon steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Nabeya
Ideal for thin workpieces. One-touch clamp: just push in the workpiece
Days to Ship: | 8 Days or more |
---|
MISUMI
25-35 HRC hardness flange nut made of S45C with an alkaline-blackened surface.
Days to Ship: | Same day or more |
---|
Show Stock Products
Super Tool
[Features]
· Caulked to prevent the bolt from protruding and causing damage to the machine table.
Days to Ship: | 7 Days or more |
---|
MISUMI
25-35 HRC hardness stud bolt made of S45C material with alkaline-blackened surface.
Days to Ship: | 8 Days or more |
---|
Clamping Bolt (without Turnover Prevention Mechanism)
Nabeya
The ball can rotate flexibly up to 9°. Securely clamps even on inclined surfaces. Surface contact is made by the flat ball type. Does not mark the workpiece. The turnover prevention mechanism achieves reliable clamping on the flat surface of the ball.
Days to Ship: | 8 Days or more |
---|
Eccentric Cylinder for Clamp Pin
Nabeya
Rotating the eccentric cylinder enables delicate positioning of workpieces with large tolerances, etc.
Days to Ship: | 8 Days or more |
---|
ESCO
Esco clamping parts (screw accessories) heavy duty spring plunger.
Days to Ship: | 11 Days or more |
---|
MISUMI
Use by catching and fastening the lower part of the screw on the workpiece side.
Days to Ship: | 8 Days or more |
---|
Nabeya
[Features]
· SCS-R can reliably clamp workpieces with point contact. SCS-F can be rotated up to 9° flexibly. Can reliably clamp angled surfaces
Days to Ship: | 8 Days or more |
---|
Nabeya
[Features]
· SCS-R can reliably clamp workpieces with point contact. SCS-F can be rotated up to 9° flexibly.
· Securely clamps even on inclined surfaces.
Days to Ship: | 8 Days or more |
---|
Step Block - 2 Piece Set, STB Series【2 Pieces Per Package】
Nabeya
The step angles of STB1-9 are all the same and can be used in combination with each other. Parallelism can be maintained in any combination.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Nabeya
Used as a backing plate for fitting material for positioning bolts, etc.
Days to Ship: | 8 Days or more |
---|
Spherical Washer (SUS304), Convex
Nabeya
SW-SSM/SSF: Spherical washer made of SUS304.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Clamping Spot, Bold (w/ Wrench Catcher)
NEWSTRONG
The length of the threaded portion at each end is different. A wrench hanging hook is included. T-slot nut biting can also easily be removed
Days to Ship: | 8 Days or more |
---|
ESCO
Esco clamping parts (screw accessories) wrench for spring plunger.
Days to Ship: | 11 Days or more |
---|
ESCO
Esco clamping parts (screw accessories) heavy duty ball plunger.
Days to Ship: | 11 Days or more |
---|
Heavy load spring plunger M3 to M20
ESCO
Esco clamping parts (screw accessories) heavy duty spring plunger.
Days to Ship: | 11 Days or more |
---|
ESCO
Esco clamping parts (screw accessories) [ball] ball cap screw.
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Step Clamp - S45C Steel, SC Series
MISUMI
Black oxide finish. Use in combination with a stepped block.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Spherical Washer (SUS316), Concave
Nabeya
SUS316 has higher pitting potential than SUS304 and is excellent in corrosion resistance.
Days to Ship: | 8 Days or more |
---|
Nabeya
[Features]
· Thread component is long so it is unlikely to become loose
Days to Ship: | 8 Days or more |
---|
Nabeya
[Features]
· Can be flexibly rotated up to 9° and reliably clamps even on a slanted surface.
· The turnover prevention mechanism achieves reliable clamping on the flat surface of the ball.
· SCS-GB can reliably clamp rough surfaces such as the surfaces of castings.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Adjusting Clamp (Goose Neck Type)
Nabeya
Standard T-slot bolted clamp.
For complete product overview and details on Adjusting Clamp (Goose Neck Type) see the sections below:
Days to Ship: | 8 Days or more |
---|
Nabeya
The 4 sides excluding the end faces have undergone finishing grinding. The machining workpiece is stabilized with the use of a parallel block, and precise work can be carried out with increased efficiency since parallelism is guaranteed.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Nabeya
S45C U-shaped clamp.
For complete product overview and details on U Shape Clamp see the sections below:
Days to Ship: | 8 Days or more |
---|
Ballpoint Hexagonal Bar Wrench
Nabeya
The ball point allows it to be manipulated while tilted up to 30°. A long type which can also be used for work in narrow spaces.
Days to Ship: | 10 Days or more |
---|
T Slot Nut (S45C) Groove Damage Protection Specification
Nabeya
Features a specification where the bolts do not run through to avoid damage to T-grooves caused by bolts protruding.
[Application] Fixing bolts to the T-grooves of surface plates
[Material] S45C
[Heat Treatment] Quenched
[Hardness] HRC30 ±5
[Surface Processing] Black oxide finish
[Screw Diameter] M8, M10, M12, M14, M16, M18, M20, M22, M24, M26, M28, M32, M36, M42
Days to Ship: | 8 Days or more |
---|
Nabeya
When the clamp is loosened, the spring automatically pushes up the clamp, enabling easy replacement of the workpiece.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Nabeya
Prevents the entry of cutting chips, etc., into the T-grooves of machine tables. Cut it according to the T-groove length, workpiece and jig. Made of aluminum and easy to cut.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | Super Tool | Nabeya | MISUMI | Super Tool | MISUMI | Nabeya | Nabeya | ESCO | MISUMI | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | NEWSTRONG | NEWSTRONG | ESCO | ESCO | ESCO | ESCO | MISUMI | MISUMI | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya |
Product Series | |||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy