(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Elements for Manual Jigs

Locating elements (hand tightened positioning parts) are tools and parts for fixing and adjusting the positions of workpieces and jigs, and are kinds of hand tightening jig. A variety of products are included, including locating pins that can be positioned with high accuracy using a single wrench, guide ...Readmore

Locating elements (hand tightened positioning parts) are tools and parts for fixing and adjusting the positions of workpieces and jigs, and are kinds of hand tightening jig. A variety of products are included, including locating pins that can be positioned with high accuracy using a single wrench, guide blocks that are inserted into grooves to fix the positions of objects, and various rough guides that support workpieces smoothly. There are products with good workability, products with little interference to the surroundings, and products suitable for space saving work. They are used for purposes such as giving a workpiece versatility and stabilizing repetitive work. In addition to products that are used as a single part, there are products that must be incorporated into existing jigs with screws for use and products that can be used in combination with another one.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 15 Days or Less
  • 26 Days or Less
  • 27 Days or Less
  • Q Lock Fast Tightening Clamp Pin

    Q Lock Fast Tightening Clamp Pin

    Nabeya

    Q-lock element clamp pin (quick feed type).

    • Volume Discount
    Days to Ship: 9 Days or more
  • Rough Guide for Q Lock

    Rough Guide for Q Lock

    Nabeya

    The jig plate with the Q-lock element attached enables quick and easy replacement. Made of MC nylon so does not scratch the jig pallet. As it is located outside the jig, it is easy to attach the jig.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Height Block

    Height Block

    Nabeya

    [Features]· Convenient for lifting large workpieces and clamping tables

    • Volume Discount
    Days to Ship: 11 Days or more
  • Locate Plate

    Locate Plate

    Nabeya

    Insert into a T-groove for positioning.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Stopper Block

    Stopper Block

    Nabeya

    For positioning the workpiece, pushing laterally, etc.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Guide Block (Straight Type)

    Guide Block (Straight Type)【2 Pieces Per Package】

    Nabeya

    Can be used where the groove width of the fixed object and table is the same. When the groove width is different, use the E-605 guide block (stepped) and E-275B guide block.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Locating Pin Type B with Grip

    Locating Pin Type B with Grip

    Nabeya

    SUM22/quenched HRC locating pin B with grip.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Straight Pin

    Straight Pin

    Nabeya

    Slight chamfering is given for φ3 to φ5 and chamfering of C0.3 to 0.5 for φ6 or higher.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Height Cylinder

    Height Cylinder

    Nabeya

    SCM 420/11279-08002 to 08020: Quenched HRC57 ±3/11279-10002 to 51150: Quenched HRC60 ±3 height cylinder.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Flange Locating Pin (Round

    Flange Locating Pin (Round

    Nabeya

    Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)

    • Volume Discount
    Days to Ship: 8 Days or more
  • Reference Seat (Flange Provided)

    Reference Seat (Flange Provided)

    Nabeya

    [Features]· Specification with air holes can be used to verify seating (O-ring not included).· The diameter of the workpiece support is large, allowing load from the top to be firmly supported

    • Volume Discount
    Days to Ship: 8 Days or more
  • Reference Seat (Air Hole with Flange Provided)

    Reference Seat (Air Hole with Flange Provided)

    Nabeya

    Specification with air holes can be used to verify seating (O-ring not included). The seating diameter is small, thanks to a space-saving design that makes it possible to use in narrow places.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Reference Seat (Round Seat)

    Reference Seat (Round Seat)

    Nabeya

    SCM420/quenched HRC60±3 reference seat (round seat)

    • Volume Discount
    Days to Ship: 10 Days or more
  • Eccentric Rough Guide

    Eccentric Rough Guide

    Nabeya

    A part for guiding workpieces when setting them or replacement plates, etc., to jigs. Made of resin to avoid scratching important workpieces. Variation of the workpiece can be adjusted with an eccentricity of 2 mm.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Rough Guide L-Plate for Q Lock

    Rough Guide L-Plate for Q Lock

    Nabeya

    The jig plate with the Q-lock element attached enables quick and easy replacement. Good workability due to large guide part. Mounts onto the top surfaces of the mother jig for minimal interference with surroundings.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Extension Tool for Q Lock (Side Type)

    Extension Tool for Q Lock (Side Type)

    Nabeya

    Main body: S45C / Hex joint: SCM440, Hexagonal joint part: Hardened HRC52 to 58 / Joint bar (double-end surface): Induction hardened HRC36 to 44, Q-lock element side operated type extension tool.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Rough Guide for Q Lock (Side Type)

    Rough Guide for Q Lock (Side Type)

    Nabeya

    The jig plate with the Q-lock element attached enables quick and easy replacement. Made of MC nylon so does not scratch the jig pallet. As it is located outside the jig, it is easy to attach the jig.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Rough Guide L-Plate for Q Lock (Side Type)

    Rough Guide L-Plate for Q Lock (Side Type)

    Nabeya

    The jig plate with the Q-lock element attached enables quick and easy replacement. Good workability due to large guide part. Mounts onto the top surfaces of the mother jig for minimal interference with surroundings.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Rough Guide Pin for Q Lock (Side Type)

    Rough Guide Pin for Q Lock (Side Type)

    Nabeya

    The jig plate with the Q-lock element attached enables quick and easy replacement. Placed inside the jig to prevent interference with surrounding objects.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Q Lock (Screw Type) Clamp Pin

    Q Lock (Screw Type) Clamp Pin

    Nabeya

    A two-sided restraint type jig setup element that provides high speed, high precision, and high rigidity, for the replacement and positioning of jigs. It can be incorporated into an existing jig. Can be used for the automatic replacement of jigs.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Q Lock (Screw Type) Clamp Bushing

    Q Lock (Screw Type) Clamp Bushing

    Nabeya

    A two-sided restraint type jig setup element that provides high speed, high precision, and high rigidity, for the replacement and positioning of jigs. It can be incorporated into an existing jig. Can be used for the automatic replacement of jigs.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Q Lock (Screw Type) Diamond Pin

    Q Lock (Screw Type) Diamond Pin

    Nabeya

    A two-sided restraint type jig setup element that provides high speed, high precision, and high rigidity, for the replacement and positioning of jigs. It can be incorporated into an existing jig. Can be used for the automatic replacement of jigs.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Q Lock (Screw Type) Locating Pin

    Q Lock (Screw Type) Locating Pin

    Nabeya

    A two-sided restraint type jig setup element that provides high speed, high precision, and high rigidity, for the replacement and positioning of jigs. It can be incorporated into an existing jig. Can be used for the automatic replacement of jigs.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Q Lock (Screw Type) Locating Bushing

    Q Lock (Screw Type) Locating Bushing

    Nabeya

    A two-sided restraint type jig setup element that provides high speed, high precision, and high rigidity, for the replacement and positioning of jigs. It can be incorporated into an existing jig. Can be used for the automatic replacement of jigs.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Q Lock Coupling Socket

    Q Lock Coupling Socket

    Nabeya

    A pneumatic/hydraulic joint developed for the Q-lock element. Can supply air for seating confirmation from the mother jig to the daughter jig, and also supply hydraulic pressure. The fluid circuit can be easily attached/detached when replacing the jig.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Q Lock Coupling Plug

    Q Lock Coupling Plug

    Nabeya

    A pneumatic/hydraulic joint developed for the Q-lock element. Can supply air for seating confirmation from the mother jig to the daughter jig, and also supply hydraulic pressure. The fluid circuit can be easily attached/detached when replacing the jig.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Q Lock Fast Tightening Diamond Pin

    Q Lock Fast Tightening Diamond Pin

    Nabeya

    Q-lock element diamond pin (quick feed type).

    • Volume Discount
    Days to Ship: 8 Days or more
  • Q Lock Fast Tightening Locating Pin

    Q Lock Fast Tightening Locating Pin

    Nabeya

    Q-lock element locating pin (quick feed type).

    • Volume Discount
    Days to Ship: 8 Days or more
  • Height Cylinder for Q Lock

    Height Cylinder for Q Lock

    Nabeya

    Install it between the pitches of the Q-lock element to prevent deflection and chattering of the jig base.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Rough Guide Pin for Q Lock

    Rough Guide Pin for Q Lock

    Nabeya

    The jig plate with the Q-lock element attached enables quick and easy replacement. Placed inside the jig to prevent interference with surrounding objects.

    • Volume Discount
    Days to Ship: 9 Days or more
  • T-Slot Block

    T-Slot Block

    Nabeya

    Convenient for clamp table and raising blocks of large machinery workpieces.

    • Volume Discount
    Days to Ship: 11 Days or more
  • V Block Guide Block

    V Block Guide Block【2 Pieces Per Package】

    Nabeya

    For installation, use E-660 socket screws (sold separately).

    • Volume Discount
    Days to Ship: 9 Days or more
  • Adjusting Stopper Pin

    Adjusting Stopper Pin

    Nabeya

    SUM22/black oxide finished adjustable stopper pin.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Adjustment Stop

    Adjustment Stop

    Nabeya

    For stoppers. Rotation Stopper

    • Volume Discount
    Days to Ship: 27 Days or more
  • Guide Block (Open Type)

    Guide Block (Open Type)【2 Pieces Per Package】

    Nabeya

    After setting the fixed object in the given position, place the guide block in the T-groove to position.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Guide Block (Stepped Type)

    Guide Block (Stepped Type)【2 Pieces Per Package】

    Nabeya

    It is screw-fastened on a fixed object or vise with 20 mm key groove. Can be used in any machine with varied guide block sizes available.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Locating Pin Type A with Grip

    Locating Pin Type A with Grip

    Nabeya

    SUM22/quenched HRC locating pin A with grip.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Bar Plate (T-Groove) Type

    Bar Plate (T-Groove) Type

    Nabeya

    S50C/quenched HRC50 +5/0 bar plate (T groove type).

    • Volume Discount
    Days to Ship: 11 Days or more
  • Flange Locating Pin (Diamond Pin)

    Flange Locating Pin (Diamond Pin)

    Nabeya

    Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)

    • Volume Discount
    Days to Ship: 8 Days or more
  • Flange Locating Pin (Diamond Pin S)

    Flange Locating Pin (Diamond Pin S)

    Nabeya

    Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)

    • Volume Discount
    Days to Ship: 11 Days or more
  • Flex Support

    Flex Support

    Nabeya

    Easily supports and clamps unstable workpieces that are measured with a 3D measuring machine: 169 support pins support complex three-dimensional curved surfaces, shortening changeover time. The support pin can be fixed with a single clamp lever, and the clamp position can be freely adjusted vertically and laterally according to the workpiece shape. . Can also be used for long workpieces by using multiple units.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Locating Pin A Type (Self Cut Product)

    Locating Pin A Type (Self Cut Product)

    Nabeya

    Machine outer diameters A and B according to the tolerance specified by the user. (Self Cut Product)

    • Volume Discount
    Days to Ship: 11 Days or more
  • Locating Pin A Type (Finishing Product)

    Locating Pin A Type (Finishing Product)

    Nabeya

    Outer diameters A and B have ground finish (finished product)

    • Volume Discount
    Days to Ship: 10 Days or more
  • Locating Pin B Type (Self Cut Product)

    Locating Pin B Type (Self Cut Product)

    Nabeya

    Machine outer diameters A and B according to the tolerance specified by the user. (Self Cut Product)

    • Volume Discount
    Days to Ship: 11 Days or more
  • Locating Pin B Type (Finishing Product)

    Locating Pin B Type (Finishing Product)

    Nabeya

    Outer diameters A and B have ground finish (finished product)

    • Volume Discount
    Days to Ship: 11 Days or more

Loading...

Related Categories to Locating Elements for Manual Jigs