(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Clamp Units

The clamp unit (for hand tightening) is an auxiliary tool for holding and securing the workpiece while working. If the work is not firmly secured, it will lift up or become misaligned, so a clamp unit that is optimal for each work will be required. The shape and size vary depending on what is secured and ...Readmore

The clamp unit (for hand tightening) is an auxiliary tool for holding and securing the workpiece while working. If the work is not firmly secured, it will lift up or become misaligned, so a clamp unit that is optimal for each work will be required. The shape and size vary depending on what is secured and how to secure it, such as a slide clamp that secures the workpiece from the side, etc. In addition, there are various types of clamp units, such as a type suitable for thin clamps that tighten while pressing the claw at the tip downward, a type that can be tightened steplessly according to the height of the workpiece, a side jack ideal for large processing machines, etc. Therefore, it is necessary to select the best one according to the application, work environment, etc.  ▲ Close

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 15 Days or Less
  • 17 Days or Less
  • Toggle Down Clamp 6830

    Toggle Down Clamp 6830

    Nabeya

    [Features]· 6830: SS400/6830NI: SUS304, 6830: Zinc-plated toggle-down clamp 6830. 6830S: The structure prevents operation unless holding the safety lever, preventing erroneous operation and malfunction.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Swing Clamp A Type

    Swing Clamp A Type

    Nabeya

    [Features]· It can be horizontally swung to attach and remove workpieces.· Can be used for T-grooves and for tapped holes.· The dedicated height adjust support enables the clamp height to be adjusted to the workpiece.· Tool-less (with handle).· Free clamping direction (without guide groove).· The built-in spring causes it to automatically rise when unclamping.· Attachments can be mounted

    • Volume Discount
    Days to Ship: 8 Days or more
  • Toggle Down Clamp 6800

    Toggle Down Clamp 6800

    Nabeya

    [Features]· 6800: SS400/6800NI: SUS304, 6800: Zinc-plated toggle-down clamp 6800.· 6800S: The structure prevents operation unless holding the safety lever, preventing erroneous operation and malfunction.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Toggle Side Clamp 6844

    Toggle Side Clamp 6844

    Nabeya

    6844: SS400/6844NI: SUS304/6844: Zinc-plated toggle side clamp 6844.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Mini Low Height Clamp

    Mini Low Height Clamp

    Nabeya

    With wrench operation from the side, the jaw is locked in the downward direction, and the workpiece does not rise up.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Oil Cup for Quick Lock

    Oil Cup for Quick Lock

    Nabeya

    Single-lever action vise oil cap.

    • Volume Discount
    Days to Ship: 12 Days or more
  • Toggle Side Clamp 6841

    Toggle Side Clamp 6841

    Nabeya

    6841: SS400, 6841NI: SUS304/6841: Zinc-plated toggle side clamp 6841.

    • Volume Discount
    Days to Ship: 8 Days or more
  • TAK Clamp (Eccentric Washer Cam Clamp) 

    TAK Clamp (Eccentric Washer Cam Clamp) 

    MISUMI

    Easy clamping just by fastening bolts. For processing many small workpieces

    • Volume Discount
    Days to Ship: 8 Days or more
  • Holding Clamp Set 

    Holding Clamp Set 

    MISUMI

    Supplied with a hex bar wrench. Complete fastening with sliding mechanism. One-point attachment and detachment allow time reduction. For full surface machining of the work piece and perforating. Complete heat treatment allows semi-permanent use. Floating prevention mechanism type.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Toa Adjust Clamp

    Toa Adjust Clamp【2 Pieces Per Package】

    MISUMI

    Ideal for clamping thin workpieces. Fastening while depressing the toe (hook) keeps the workpiece from lifting up. Toe (hook) is quenched for durability.

    • Volume Discount
    • Price Reduction
    Days to Ship: 8 Days or more
  • Arm Clamp

    Arm Clamp

    Nabeya

    Forged S45C/hardened HRC45 arm clamp.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Quick Hold Down Clamp - QDC

    Quick Hold Down Clamp - QDC

    Nabeya

    Flat jaw and angled handle for quick hold down clamp (medium).

    • Volume Discount
    Days to Ship: 8 Days or more
  • Bar for Quick Lock

    Bar for Quick Lock

    Nabeya

    [Features]· Bar for Quick Lock.· Annoying thread feeding when clamping is not necessary.· A one-action clamp that adopts a cam lock mechanism

    • Volume Discount
    Days to Ship: 10 Days or more
  • Check Plate for Quick Lock

    Check Plate for Quick Lock

    Nabeya

    [Features]· Check plate for Quick Lock.· Annoying thread feeding when clamping is not necessary.· A one-action clamp that adopts a cam lock mechanism

    • Volume Discount
    Days to Ship: 10 Days or more
  • Clamp Part of Wedge Clamp (for T-Shaped Grooves)

    Clamp Part of Wedge Clamp (for T-Shaped Grooves)

    Nabeya

    Clamp part of wedge clamp for T-grooves, flat type.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Wedge Clamp Set (for T-Shaped Grooves)

    Wedge Clamp Set (for T-Shaped Grooves)

    Nabeya

    Wedge clamp set for T-grooves, flat type.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Swing Clamp Holder S Type

    Swing Clamp Holder S Type

    Nabeya

    An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Swing Clamp Height Adjusting Support

    Swing Clamp Height Adjusting Support

    Nabeya

    Of course, it can also be used for height adjustment in fixing workpieces. It can be used for both T-grooves and tap holes.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Double Swing Clamp S Type

    Double Swing Clamp S Type

    Nabeya

    An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Toe Adjusting Clamp TCH Type

    Toe Adjusting Clamp TCH Type

    Nabeya

    Tightening is performed while pressing the movable part downward, preventing the workpiece from lifting.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Base Unit 7110F

    Base Unit 7110F

    Nabeya

    S45C/quenched base unit standard type.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Base Unit 7110FA

    Base Unit 7110FA

    Nabeya

    S45C/quenched base unit workpiece support type.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Hold Clamp, Stopper

    Hold Clamp, Stopper

    Nabeya

    Includes a hex wrench. Completely tightened with a sliding mechanism. Saves time thanks to its "one point" fitting and removal function. For machining the whole top surface of the workpiece and through-hole machining. Fully heat-treated for semi-permanent use. A workpiece rising prevention mechanism type.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Hold Clamp Set

    Hold Clamp Set

    Nabeya

    Includes a hex wrench. Completely tightened with a sliding mechanism. Saves time thanks to its "one point" fitting and removal function. For machining the whole top surface of the workpiece and through-hole machining. Fully heat-treated for semi-permanent use. A workpiece rising prevention mechanism type.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Universal Clamp

    Universal Clamp

    Nabeya

    It can steplessly fasten tall and short workpieces.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Rubber Cap 6893

    Rubber Cap 6893

    Nabeya

    Dedicated clamping screw for toggle clamps.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Quick Lock

    Quick Lock

    Nabeya

    Annoying thread feeding when clamping is not necessary. Quick action clamp which adopts a cam lock mechanism.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Clamp Part of Wedge Clamp (for Tapped Holes)

    Clamp Part of Wedge Clamp (for Tapped Holes)

    Nabeya

    The workpiece is prevented from rising up by being fastened downward. Ideal for machining through holes.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Side Clamp Jack

    Side Clamp Jack

    Nabeya

    Convenient for lateral pressing with large processing machines.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Side Jack B Type

    Side Jack B Type

    Nabeya

    [Features]· Simply insert into the T-groove.· Useful for receiving cutting resistance from the side.· The tap hole opening is horizontal to the table. With stopper bolt.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Side Jack E Type

    Side Jack E Type

    Nabeya

    [Features]· Simply insert into the T-groove.· Useful for receiving cutting resistance from the side.· Especially for large processing machines

    • Volume Discount
    Days to Ship: 10 Days or more
  • Side Jack F Type

    Side Jack F Type

    Nabeya

    [Features]· Simply insert into the T-groove.· Useful for receiving cutting resistance from the side.· Especially for large processing machines. Cutting resistance is received with greater strength by clamping the step part

    • Volume Discount
    Days to Ship: 10 Days or more
  • Swing Clamp S Type

    Swing Clamp S Type

    Nabeya

    An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Start Element 7110FT

    Start Element 7110FT

    Nabeya

    S45C / quenched base unit low type (for T slot).

    • Volume Discount
    Days to Ship: 10 Days or more
  • Double Swing Clamp Set S Type

    Double Swing Clamp Set S Type

    Nabeya

    An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Toe Adjusting Clamp

    Toe Adjusting Clamp

    Nabeya

    [Features]· Tightening is performed while pressing the movable part downward, preventing the workpiece from lifting.· Lifting prevention (generates force in the downward direction).· Ideal for thin workpieces.· Dovetail groove can withstand lateral force.· Free Mounting Position

    • Volume Discount
    Days to Ship: 10 Days or more
  • Toggle Down Clamp 6803

    Toggle Down Clamp 6803

    Nabeya

    [Features]· SS400 and galvanized toggle down clamp 6803.· 6803S: Since it has a structure where it cannot be operated unless the safety lever is gripped, it prevents error operation and malfunction.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Toggle Hook Clamp 6848V

    Toggle Hook Clamp 6848V

    Nabeya

    6848VNI is made of stainless steel. The hook length can be adjusted.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Hold Clamp, Clamp

    Hold Clamp, Clamp

    Nabeya

    Includes a hex wrench. Completely tightened with a sliding mechanism. Saves time thanks to its "one point" fitting and removal function. For machining the whole top surface of the workpiece and through-hole machining. Fully heat-treated for semi-permanent use. A workpiece rising prevention mechanism type.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Low Edge Clamp (Double Sided Type)

    Low Edge Clamp (Double Sided Type)

    Nabeya

    It is a compact clamp that does not lift much. Ideal for machining thin, low-profile objects. There are three sizes of tightening bolts: M4, M6, and M12. It has a compact size and large stroke of 0.3 to 1.1. The guide groove of the main body shortens workpiece setup time (excluding LWC4). It has a structure that prevents chips from entering inside.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Four-Groove

    Four-Groove

    Nabeya

    Maximum tightening force: 40 kN (tightening torque: 190 N·m)

    • Volume Discount
    Days to Ship: 10 Days or more
  • Heavy Duty Toggle Side Clamp 6842PL

    Heavy Duty Toggle Side Clamp 6842PL

    Nabeya

    Can be used for either pushing or pulling. Clamping screw and rubber cap attached.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Heavy Duty Toggle Side Clamp 6845

    Heavy Duty Toggle Side Clamp 6845

    Nabeya

    Can be used for either pushing or pulling. Clamping screw and rubber cap attached.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Heavy Duty Toggle Hook Clamp 6849PH

    Heavy Duty Toggle Hook Clamp 6849PH

    Nabeya

    Heavy-duty type hook clamp. The hook length can be adjusted.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Quick Hold Down Clamp - QDCN

    Quick Hold Down Clamp - QDCN

    Nabeya

    Can be selected from T-slot nut (T-groove type) / T-slot nut (tapped hole type).

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

Related Categories to Manual Clamp Units