(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Clamping parts (for hand tightening) are the parts that make up a clamp used to secure materials such as wood, stone, etc. to the work bench. They can be freely combined and used for various purposes such as auxiliary tightening (temporary pressing), fixing of guide parts, etc. as well as fina ...Readmore
Clamping parts (for hand tightening) are the parts that make up a clamp used to secure materials such as wood, stone, etc. to the work bench. They can be freely combined and used for various purposes such as auxiliary tightening (temporary pressing), fixing of guide parts, etc. as well as final tightening. Processing becomes easier by fixing the material firmly using clamping parts. Metals such as steel are used as materials to apply pressure to the material. Clamping parts (for hand tightening) include jacks for lifting heavy objects with low force, toggle clamps for fixing materials using a toggle mechanism, nuts for tightening bolts and screws, attachments with different shapes and surface roughness, etc. Jacks are often screw jacks, which move heavy objects and determine their position by rotating. ▲ Close
Days to Ship |
|
---|
Toggle clamp (Horizontal latch type)
ESCO
Horizontal latch type.
Handle PVC resin coating.
The length of the ring can be adjusted forward and backward by 5 mm.
Days to Ship: | 11 Days or more |
---|
Screw Jack - S45C Steel, 40-150 mm Height, SJK Series
Nabeya
· Attachment for No. E-9175A can be used for SJK type.
· SJK-K type is provided with through holes in the center of the jack, making it possible to fix the jacks using bolts, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· In machining that utilizes multiple chucks, tooling changes are made more efficient by setting a jaw nut on the replacement claw.
· Ideal for pallet changers or workpiece gripper chucks.
Days to Ship: | 8 Days or more |
---|
Toggle clamp (latch type/horizontal hook type)
ESCO
Latch type/horizontal hook type.
Hook length can be adjusted.
[Materials]Steel (zinc plating)
Days to Ship: | 12 Days or more |
---|
MISUMI
Convenient for supporting various clamps. Two or three can be connected if a single screw is not effective or is lacking in height. The use of an attachment makes it easy to support unusually shaped objects.
Days to Ship: | 8 Days or more |
---|
Nabeya
The main body has a built-in magnet and can be used for both horizontal and vertical machines. Lightweight as it is made of aluminum.
Days to Ship: | 11 Days or more |
---|
Toggle clamp (Latch type for vertical and horizontal use)
ESCO
[Features]
·Vertical and horizontal switching is possible by changing the shaft hole.
·Ring length can be adjusted
Days to Ship: | 12 Days or more |
---|
Latch-Type Toggle Clamp EA639FF
ESCO
[Product Specifications]
・Tightening capacity-200kg
・Dim.-(Side x Width x Height)-43 x 150 x 19mm
・Attachment-43 x 26mm
・Lateral hook type
Days to Ship: | 46 Days or more |
---|
toggle clamp, clamp part: neoprene cap, style: Push-pull type/horizontal holding type
ESCO
[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.
Days to Ship: | 11 Days or more |
---|
Toggle clamp, type: Lateral latch type, material: Stainless steel
ESCO
[Features]
·esco, toggle clamp
·Ring length can be adjusted.
· Material: Stainless steel
Days to Ship: | 11 Days or more |
---|
[Stainless Steel] Latch Type Toggle Clamp EA639SF-21
ESCO
[Product Specifications]
・Lateral hook type
・Stainless steel
・Capacity-170kg
・Base…Standard
・A…49
・B…211
・C…37
・Fitting: E x F…49 x 38
Days to Ship: | 12 Days or more |
---|
Screw Jack - S45C Steel, 40-250 mm Height, SJK Series
MISUMI
SJK-K model is furnished with a through hole in the center of the jack to allow the jack to be fastened by a bolt or the like. SJK model can be used with No. E-175A attachment.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Made of S45C (raw material).
For complete product overview and details on Round Seat, Flat Model see the sections below:
Days to Ship: | 12 Days or more |
---|
Round Seat, Counter Bores Mounted Model
MISUMI
Made of S45C (raw material).
For complete product overview and details on Round Seat, Counter Bores Mounted Model see the sections below:
Days to Ship: | 12 Days or more |
---|
High Lock Screw【1-5 Pieces Per Package】
MISUMI
Firmly clamp workpieces without damaging them
Days to Ship: | 8 Days or more |
---|
MISUMI
Makes it easy to clamping to mold bases. Clamp and step block are connected to prevent loss. Oblong hole is open to allow for easy attachment and detachment from the side. Can be adjusted to 4 different heights by changing the position of the step block of the main unit.
Days to Ship: | 8 Days or more |
---|
Nabeya
Chips bite into in the aluminum base, leaving no scratches on the machine table. Lightweight as it is made of aluminum.
Days to Ship: | 10 Days or more |
---|
Nabeya
Made of aluminum so doesn't scratch the base, clamps, etc. Convenient for use as a support jack for plastic clamp sets.
Days to Ship: | 8 Days or more |
---|
Nabeya
Clamp support screw jack is convenient for supporting a variety of clamps. When one unit is insufficient in operation or height, two or three units can be stacked together. (Only for same sizes) The attachment is convenient for supporting irregular objects.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Nabeya
Convenient for fixing workpieces thanks to its widened base and lengthened screw.
Days to Ship: | 8 Days or more |
---|
Attachment for Clamp Support Jack
Nabeya
[Features]
· The one that fits the workpiece can be selected from the various types of attachments.
· For N0.E-175 clamp support screw jack and N0.E-176 screw jack only.
Days to Ship: | 8 Days or more |
---|
Nabeya
Attachment for No. E-175A can be used for SJK type. SJK-K type is provided with through holes in the center of the jack, making it possible to fix the jacks using bolts, etc.
Days to Ship: | 8 Days or more |
---|
Nabeya
With a hole at the upper center. (φ12) E-756 Attachment for jack can be used in combination. Bearing is embedded in thread component.
Days to Ship: | 11 Days or more |
---|
Nabeya
The point contact enables quick centering and support with black scale surfaces.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Height Setting Jack (with Magnetic Base)
Nabeya
[Features]
· Hole included in upper center (φ12).
· Attachment for E-756 jack can also be used.
· Bearing is embedded in thread component.
· Includes magnetic base
Days to Ship: | 11 Days or more |
---|
Nabeya
S45C heavy type screw jack.
For complete product overview and details on Heavy Type Screw Jack see the sections below:
Days to Ship: | 10 Days or more |
---|
Nabeya
[Features]
· The body is made of bainite cast iron and does not get damaged even in excessive tightening.
· Can also be used for metal press clamps and the metal working clamps of injection molding machines.
· If a T-slot nut is used, then of course it can also be used with T-groove tables
Days to Ship: | 8 Days or more |
---|
Nabeya
Mold bases can be clamped very fast. Clamp and step block are connected so they will not become lost. Opened clamp slot allows easy insertion and removal from the side.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Screw Support with Magnetic Force
NEWSTRONG
For adjusting the height of the workpiece. 2-piece set
Days to Ship: | 15 Days or more |
---|
NEWSTRONG
Very useful for clamping large workpieces or tall workpieces
Days to Ship: | 9 Days or more |
---|
Super Tool
[Features]
· For use with presses. Features a head portion with a large diameter dish. (FS70P does not have a lock nut)
Days to Ship: | 8 Days or more |
---|
Screw Support - Long Stroke Type (2 Pcs 1 Set)
Super Tool
[Features]
· By providing intermediate male screws, a long stroke has been achieved. (1.5 to 2 times comparison by manufacturer)
· By providing intermediate male screws, a long stroke has been achieved. (1.5 to 2 times comparison by manufacturer)
· Turns an intermediate male screw to resolve problems that can occur when turning the male screw when a load is applied, such as scratches on the workpiece and slipped alignment.
· When adjusting intermediate male screws, the screws in the upper and lower parts can be manipulated with minimal force, since the direction is the same and the pitch is different.
· A lock screw (locking piece) to lock male threads for loosening prevention.
[Applications]
· For support of heavy objects, height adjustment of clamps, and suppression of chattering during cutting.
· It is also ideal for support of heavy objects, height adjustment of clamps, and suppression of chattering during cutting.
Days to Ship: | 10 Days or more |
---|
Taper clamp with support screw
ESCO
Esco clamping parts (for manual tightening) Taper clamp with support screw.
Days to Ship: | 11 Days or more |
---|
Step Clamp With Supporting Screw EA637BB-10
ESCO
[Product Specifications]
・Material-Quenched steel with anti-wear finish
・Screw…M10 x 39
・A…20
・B…30
・C…100
・D x E…11 x 70
Days to Ship: | 12 Days or more |
---|
ESCO
ESCO clamping parts (for manual tightening) Support screw.
Materials: Quenched Steel
Compatible Clamp: EA637BA-10 to 24B, EA637BB-10 to 20
Days to Ship: | 12 Days or more |
---|
ESCO
[Product Specifications]
・Material-Quenched steel
・D…M16
・L…90
・D1…42
・K…13
Days to Ship: | 11 Days or more |
---|
ESCO
[Features]
·Esco, clamping parts (for manual tightening) Plain clamp.
·To keep it in balance, we need a system.
For precision jigs.
·It can be used in combination with a step lock.
Days to Ship: | 11 Days or more |
---|
ESCO
[Product Specifications]
・Material-Quenched steel with anti-wear finish
・The product can be used in combination with a step block.
・Screw…M10
・A…15
・B…30
・C…80
・D…15
・E…30
Days to Ship: | 12 Days or more |
---|
ESCO
[Product Specifications]
・Material-Quenched steel with anti-wear finish
・The product can be used in combination with a step block.
・Screw…M24
・A…30
・B…70
・C…200
・D…35
・E…80
Days to Ship: | 12 Days or more |
---|
ESCO
Esco clamping parts (for manual tightening) taper fork clamp.
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Esco step clamp clamping parts (for Hand Tightening)
ESCO
[Specifications]
·Esco, clamping parts (for manual tightening), step clamps.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | ESCO | Nabeya | Trusco Nakayama | ESCO | MISUMI | Nabeya | ESCO | ESCO | ESCO | ESCO | ESCO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | NEWSTRONG | NEWSTRONG | NEWSTRONG | Super Tool | Super Tool | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | toggle clamp, clamp part: neoprene cap, style: Push-pull type/horizontal holding type | Toggle clamp, type: Lateral latch type, material: Stainless steel | |||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 11 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 11 Days or more | 12 Days or more | 46 Days or more | 11 Days or more | 11 Days or more | 12 Days or more |
Same day or more
Show Stock Products | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 10 Days or more | 10 Days or more | 11 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 15 Days or more | 9 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 12 Days or more | 12 Days or more | 11 Days or more | 11 Days or more | 12 Days or more | 12 Days or more | 11 Days or more | 12 Days or more | 12 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy