(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hand-tightening jigs are jigs for fixing a workpiece to a table or base jig of a machine tool by hand-tightening. This category includes clamping parts, clamping units and locating elements. Clamping parts are individual parts of jigs for hand tightening of workpieces and include screw jacks, toggle clam ...Readmore
Hand-tightening jigs are jigs for fixing a workpiece to a table or base jig of a machine tool by hand-tightening. This category includes clamping parts, clamping units and locating elements. Clamping parts are individual parts of jigs for hand tightening of workpieces and include screw jacks, toggle clamps, and T-slot nuts. Clamp units are jigs for fixing workpieces similar to clamping parts, but they are set consisting of various parts. Locating elements are tools and optional parts used for positioning and raising workpieces and supporting workpieces, such as guide blocks and straight pins. ▲ Close
Days to Ship |
|
---|
Nabeya
[Features]
· 6830: SS400/6830NI: SUS304, 6830: Zinc-plated toggle-down clamp 6830. 6830S: The structure prevents operation unless holding the safety lever, preventing erroneous operation and malfunction.
Days to Ship: | 8 Days or more |
---|
Nabeya
[Features]
· It can be horizontally swung to attach and remove workpieces.
· Can be used for T-grooves and for tapped holes.
· The dedicated height adjust support enables the clamp height to be adjusted to the workpiece.
· Tool-less (with handle).
· Free clamping direction (without guide groove).
· The built-in spring causes it to automatically rise when unclamping.
· Attachments can be mounted
Days to Ship: | 8 Days or more |
---|
Toggle clamp (Horizontal latch type)
ESCO
Horizontal latch type.
Handle PVC resin coating.
The length of the ring can be adjusted forward and backward by 5 mm.
Days to Ship: | 11 Days or more |
---|
Nabeya
[Features]
· 6800: SS400/6800NI: SUS304, 6800: Zinc-plated toggle-down clamp 6800.
· 6800S: The structure prevents operation unless holding the safety lever, preventing erroneous operation and malfunction.
Days to Ship: | 8 Days or more |
---|
Screw Jack - S45C Steel, 40-150 mm Height, SJK Series
Nabeya
· Attachment for No. E-9175A can be used for SJK type.
· SJK-K type is provided with through holes in the center of the jack, making it possible to fix the jacks using bolts, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· In machining that utilizes multiple chucks, tooling changes are made more efficient by setting a jaw nut on the replacement claw.
· Ideal for pallet changers or workpiece gripper chucks.
Days to Ship: | 8 Days or more |
---|
Toggle clamp (latch type/horizontal hook type)
ESCO
Latch type/horizontal hook type.
Hook length can be adjusted.
[Materials]Steel (zinc plating)
Days to Ship: | 12 Days or more |
---|
MISUMI
Convenient for supporting various clamps. Two or three can be connected if a single screw is not effective or is lacking in height. The use of an attachment makes it easy to support unusually shaped objects.
Days to Ship: | 8 Days or more |
---|
Nabeya
6844: SS400/6844NI: SUS304/6844: Zinc-plated toggle side clamp 6844.
Days to Ship: | 10 Days or more |
---|
Nabeya
With wrench operation from the side, the jaw is locked in the downward direction, and the workpiece does not rise up.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Nabeya
6841: SS400, 6841NI: SUS304/6841: Zinc-plated toggle side clamp 6841.
Days to Ship: | 8 Days or more |
---|
Nabeya
The main body has a built-in magnet and can be used for both horizontal and vertical machines. Lightweight as it is made of aluminum.
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Nabeya
The jig plate with the Q-lock element attached enables quick and easy replacement. Made of MC nylon so does not scratch the jig pallet. As it is located outside the jig, it is easy to attach the jig.
Days to Ship: | 9 Days or more |
---|
Toggle clamp (Latch type for vertical and horizontal use)
ESCO
[Features]
·Vertical and horizontal switching is possible by changing the shaft hole.
·Ring length can be adjusted
Days to Ship: | 12 Days or more |
---|
Latch-Type Toggle Clamp EA639FF
ESCO
[Product Specifications]
・Tightening capacity-200kg
・Dim.-(Side x Width x Height)-43 x 150 x 19mm
・Attachment-43 x 26mm
・Lateral hook type
Days to Ship: | 46 Days or more |
---|
toggle clamp, clamp part: neoprene cap, style: Push-pull type/horizontal holding type
ESCO
[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.
Days to Ship: | 11 Days or more |
---|
Toggle clamp, type: Lateral latch type, material: Stainless steel
ESCO
[Features]
·esco, toggle clamp
·Ring length can be adjusted.
· Material: Stainless steel
Days to Ship: | 11 Days or more |
---|
[Stainless Steel] Latch Type Toggle Clamp EA639SF-21
ESCO
[Product Specifications]
・Lateral hook type
・Stainless steel
・Capacity-170kg
・Base…Standard
・A…49
・B…211
・C…37
・Fitting: E x F…49 x 38
Days to Ship: | 12 Days or more |
---|
Screw Jack - S45C Steel, 40-250 mm Height, SJK Series
MISUMI
SJK-K model is furnished with a through hole in the center of the jack to allow the jack to be fastened by a bolt or the like. SJK model can be used with No. E-175A attachment.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Made of S45C (raw material).
For complete product overview and details on Round Seat, Flat Model see the sections below:
Days to Ship: | 12 Days or more |
---|
Round Seat, Counter Bores Mounted Model
MISUMI
Made of S45C (raw material).
For complete product overview and details on Round Seat, Counter Bores Mounted Model see the sections below:
Days to Ship: | 12 Days or more |
---|
TAK Clamp (Eccentric Washer Cam Clamp)
MISUMI
Easy clamping just by fastening bolts. For processing many small workpieces
Days to Ship: | 8 Days or more |
---|
High Lock Screw【1-5 Pieces Per Package】
MISUMI
Firmly clamp workpieces without damaging them
Days to Ship: | 8 Days or more |
---|
MISUMI
Supplied with a hex bar wrench. Complete fastening with sliding mechanism. One-point attachment and detachment allow time reduction. For full surface machining of the work piece and perforating. Complete heat treatment allows semi-permanent use. Floating prevention mechanism type.
Days to Ship: | 8 Days or more |
---|
Toa Adjust Clamp【2 Pieces Per Package】
MISUMI
Ideal for clamping thin workpieces. Fastening while depressing the toe (hook) keeps the workpiece from lifting up. Toe (hook) is quenched for durability.
Days to Ship: | 8 Days or more |
---|
MISUMI
Makes it easy to clamping to mold bases. Clamp and step block are connected to prevent loss. Oblong hole is open to allow for easy attachment and detachment from the side. Can be adjusted to 4 different heights by changing the position of the step block of the main unit.
Days to Ship: | 8 Days or more |
---|
Nabeya
Chips bite into in the aluminum base, leaving no scratches on the machine table. Lightweight as it is made of aluminum.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Nabeya
Flat jaw and angled handle for quick hold down clamp (medium).
Days to Ship: | 8 Days or more |
---|
Nabeya
[Features]
· Bar for Quick Lock.
· Annoying thread feeding when clamping is not necessary.
· A one-action clamp that adopts a cam lock mechanism
Days to Ship: | 10 Days or more |
---|
Nabeya
[Features]
· Check plate for Quick Lock.
· Annoying thread feeding when clamping is not necessary.
· A one-action clamp that adopts a cam lock mechanism
Days to Ship: | 10 Days or more |
---|
Clamp Part of Wedge Clamp (for T-Shaped Grooves)
Nabeya
Clamp part of wedge clamp for T-grooves, flat type.
Days to Ship: | 10 Days or more |
---|
Wedge Clamp Set (for T-Shaped Grooves)
Nabeya
Wedge clamp set for T-grooves, flat type.
Days to Ship: | 8 Days or more |
---|
Nabeya
An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.
Days to Ship: | 8 Days or more |
---|
Swing Clamp Height Adjusting Support
Nabeya
Of course, it can also be used for height adjustment in fixing workpieces. It can be used for both T-grooves and tap holes.
Days to Ship: | 8 Days or more |
---|
Nabeya
An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.
Days to Ship: | 8 Days or more |
---|
Nabeya
Tightening is performed while pressing the movable part downward, preventing the workpiece from lifting.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Nabeya
Includes a hex wrench. Completely tightened with a sliding mechanism. Saves time thanks to its "one point" fitting and removal function. For machining the whole top surface of the workpiece and through-hole machining. Fully heat-treated for semi-permanent use. A workpiece rising prevention mechanism type.
Days to Ship: | 10 Days or more |
---|
Nabeya
Includes a hex wrench. Completely tightened with a sliding mechanism. Saves time thanks to its "one point" fitting and removal function. For machining the whole top surface of the workpiece and through-hole machining. Fully heat-treated for semi-permanent use. A workpiece rising prevention mechanism type.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | Nabeya | Nabeya | ESCO | Nabeya | Nabeya | Trusco Nakayama | ESCO | MISUMI | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | ESCO | ESCO | ESCO | ESCO | ESCO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya |
Product Series | toggle clamp, clamp part: neoprene cap, style: Push-pull type/horizontal holding type | Toggle clamp, type: Lateral latch type, material: Stainless steel | |||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 8 Days or more | 11 Days or more | 9 Days or more | 9 Days or more | 12 Days or more | 46 Days or more | 11 Days or more | 11 Days or more | 12 Days or more |
Same day or more
Show Stock Products | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy