Coolant Liners & Hoses
A coolant liner / hose is a device used as a water supply hose for cooling during metal machining and when supplying cutting oil. It is used in combination with part nozzles, magnet bases, connectors and footings, etc. Characteristics include that the length and shape of the hose can be freely adjusted by combining parts, and that the direction can be changed even after the machine is installed. In addition, the cooling efficiency is improved without changing the flow rate, and the use of dedicated pliers makes it easy to connect and disconnect pieces. A key point when choosing a coolant liner / hose is to use parts of the same size. The hose size is the inner diameter of the most constricted part of the hose, so it is necessary to check it before selecting.
-
Clamp System (Hose Kit)
NIKKI TRADING
[Features]
· The mating between the joints is solid and it maintains orientation extremely well.
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Product Classification
|
---|
|
|
---|
Brand | NIKKI TRADING |
---|
Product Series | Clamp System (Hose Kit) |
---|
Days to Ship |
Same day
Show Stock Products |
---|
Product Classification | Heating / Cooling Equipments |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Product Classification
Narrow search by specifying Manufacturer
Related Categories to Coolant Liners & Hoses
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy