Coolant Supplies
Coolant supplies are used to cool equipment such as motors, lathes and grinders which become hot during work. These include air jets, coolant spraying equipment, coolant liners / hoses and oil guns, etc. Depending on the objective, it is possible to cool an entire machine such as a cutting tool or only a part that requires cooling, or to cool not the machine itself but the soldering part or scattered sparks. As in the case of coolant liners, some coolant supplies can be used not only for cooling but also for various purposes such as lubrication and water supply. Select the type and length of nozzle and hose according to the application. It is also necessary to check the power to make sure that the model can support the installation location. Consumption can be reduced by selecting equipment that can spray less cutting fluid.
Search by specifying the lower class category
-
Clamp System (Hose Kit)
NIKKI TRADING
[Features]
· The mating between the joints is solid and it maintains orientation extremely well.
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Product Classification
|
---|
|
|
---|
Brand | NIKKI TRADING |
---|
Product Series | Clamp System (Hose Kit) |
---|
Days to Ship |
Same day
Show Stock Products |
---|
Product Classification | Heating / Cooling Equipments |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Product Classification
Narrow search by specifying Manufacturer
Related Categories to Coolant Supplies
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy