Tooling
Tool holders are parts that acts as adapters when attaching cutting tools to machine tools. They allow for easy attachment/detachment of cutting tools, such as drill bits and end mills for machining, to machining centers, etc. Commonly used tool holders are collet holders (chucks), oil-hydraulic type hydraulic holders (chucks), shrink-fit holders made using the thermal expansion of metals, etc. Tool holders are required to be of high quality in order to bring out the best performance in machine tools and cutting tools used for high-precision machining, and they play a significant role in machining precision. The combination of shanks suitable for machine tool specifications and chuck capacities for the tool bits provides an extensive variety of tool holders; selecting the ideal tool holder is a necessity.
Search by specifying the lower class category
-
Clamp System (Hose Kit)
NIKKI TRADING
[Features]
· The mating between the joints is solid and it maintains orientation extremely well.
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Product Classification
|
---|
|
|
---|
Brand | NIKKI TRADING |
---|
Product Series | Clamp System (Hose Kit) |
---|
Days to Ship |
Same day
Show Stock Products |
---|
Product Classification | Heating / Cooling Equipments |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Product Classification
Narrow search by specifying Manufacturer
Related Categories to Tooling
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy