(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hole Saws

Hole saws are cutting tools attached to electric drills, drill drivers and the like to drill holes in plate-shaped work material (workpieces). They are used for many applications such as plumbing, electrical, and drilling work. There are products for machining different materials such as metal, resin, and ...Readmore

Hole saws are cutting tools attached to electric drills, drill drivers and the like to drill holes in plate-shaped work material (workpieces). They are used for many applications such as plumbing, electrical, and drilling work. There are products for machining different materials such as metal, resin, and wood, and a compatible product must be used. For metal, there are bimetal hole saws, carbide hole saws, and the like, and carbide or high-speed steel with high durability and high abrasion-resistance are used for blades. Holes can be drilled in wood, siding, PVC, and the like as well. The tool itself has a ring-shaped saw blade of specified size and a drill at the center, and holes can be drilled in plate-shaped work material (workpiece) by ring-shaped saw blades with the center drill as reference.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  1. 1
  • FRP Hole Cutter

    FRP Hole Cutter

    OMIKOGYO

    [Features]· Sharply cuts FRP, wood, and plastic.· Uniquely developed AB split blade type.· Sharply cuts FRP and wood fibers without creating burrs.· Bold U-cut body.· Chips can be removed quickly and easily.

    • Volume Discount
    Days to Ship: 8 Days or more
  • FA Hole Cutter

    FA Hole Cutter

    OMIKOGYO

    [Features]· Holes up to 25 mm thick can be drilled in thick stainless steel and iron plates.· AB split blade type allows for speedy cutting and a spring helps with smooth core discharge, enabling hole drilling up to 25 mm thickness.· The structure features an integrated shank for high cutter rigidity, zero center runout, and extremely circular hole drilling.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Bimetal Hole Saw Set

    Bimetal Hole Saw Set

    HOUSEBM

    [Features]· A box set that's convenient for carrying and storage.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Days to Ship: 8 Days or more
  • Carbide Hole Saw (for Thin Plates)

    Carbide Hole Saw (for Thin Plates)

    Lobtex

    •Product Type: Other•Blade Thickness (mm): 2.3

    • Volume Discount
    Days to Ship: 8 Days or more
  • Hexagonal Shank Bi-Metal Hole Saw Set

    Hexagonal Shank Bi-Metal Hole Saw Set

    Lobtex

    •Product Type: Bimetal Hole Saw•Shank Diameter: 6.35

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Hole Saws