(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Step drills are drills attached to electric drills, drill presses, and the like to make or widen holes. They are used to drill holes in thin steel plate and stainless steel plate as well as plastic plates and FRP plates. Drill blades are conically shaped, and holes of the desired size can be drilled to the depth the ...Readmore
Step drills are drills attached to electric drills, drill presses, and the like to make or widen holes. They are used to drill holes in thin steel plate and stainless steel plate as well as plastic plates and FRP plates. Drill blades are conically shaped, and holes of the desired size can be drilled to the depth they are pressed. Many use high-speed steel as the base material and are coated with titanium, which has a high heat resistance and maintains sharpness. Shanks are hexagonal or triangular chamfer and are selected according to the machine used. There are also spiral-shaped ones where cutting chips are easily ejected and have little cutting resistance as well as those with convenient functions such as retaining stoppers and thinning at the tip to bite into the workpiece well. They can be selected according to the purpose for which they are used. ▲ Close
Days to Ship |
|
---|
TiN Coated High-Speed Steel Step Drill
MISUMI
Now offering the frequently used standard sizes at affordable prices (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
TiN Coated High-Speed Steel Step Drill 3-Piece Set
MISUMI
Frequently used standard sizes are offered in a set at an affordable price
Days to Ship: | 8 Days or more |
---|
OMIKOGYO
[Features]
· One tool that can be used for drilling, hole enlargement and chamfering holes of various sizes. (*Quantity: 1 piece)
· Made using cobalt HSS.
· A durable type with excellent cutting performance.
· Dimension display with laser marking.
· The hole dimensions are not erased.
· Tip angle 120°.
· Also works with stainless steel.
· Furthermore, punching is not required since thinning is applied.
· Positioning can also be done in one punch.
Days to Ship: | 8 Days or more |
---|
OMIKOGYO
[Features]
· One tool that can be used for drilling, hole enlargement and chamfering holes of various sizes. (*Quantity: 1 piece)
· Made using cobalt HSS.
· A durable type with excellent cutting performance.
· Dimension display with laser marking.
· The hole dimensions are not erased.
· Tip angle 120°.
· Also works with stainless steel.
· Furthermore, punching is not required since thinning is applied.
· Positioning can also be done in one punch.
· Gold types feature a titanium coating.
· It prevents welding of chips and maintains stable cutting performance.
Days to Ship: | 14 Days or more |
---|
OMIKOGYO
[Features]
· Specializes in pilot holes. (*Quantity: 1 piece)
· Supports multiple sizes as only spiral step drills can do.
· Just one unit can be used to drill various sized tap pilot holes.
· Made using cobalt HSS.
· A durable type with excellent cutting performance.
· Titanium coating which prevents welding of chips.
· Maintains stable cutting capability.
· Dimension display with laser marking.
· The hole dimensions are not erased.
Days to Ship: | 8 Days or more |
---|
OMIKOGYO
[Features]
· Spiral shape which is the first to be produced in Japan.
· Drilling speed over 2 times higher, service life over 3 times longer. (*Quantity: 1 piece)
· Spiral shape which is the first to be produced in Japan cuts well.
· Dimensions list.
· Cutting speed is at least twice as fast as the conventional product.
· 1.6 mm iron plate: 14 seconds reduced to 4 seconds, 1 mm stainless steel: 10 seconds reduced to 5 seconds (422 type, at 1,300 min-1).
· Made using cobalt HSS.
· A durable type with excellent cutting performance.
· Dimension display with laser marking.
· The hole dimensions are not erased.
· Tip angle 120°.
Days to Ship: | 8 Days or more |
---|
Spiral Step Drill - 2-Flute, Titanium Coated, TSDSC
Trusco Nakayama
[Features]
· It uses cobalt high-strength steel for its base metal and has excellent wear and heat resistance.
· Adopts a titanium coating with excellent heat resistance.
· The cutting speed and durability have been improved compared with the straight blade type.
[Applications]
· Work materials: Iron plate, copper plate (up to 2 mm), aluminum plate, resin (3 to 4 mm), stainless steel plate (up to 1 mm).
Days to Ship: | 9 Days or more |
---|
Step Drills - Cobalt High-Speed Steel, 2 Blades, Titanium Coated, NMS-G
Trusco Nakayama
[Features]
· Since the tip has been given a thinning finish, it bites in lightly and does not cause point misalignment.
[Applications]
· Work materials: Iron plate, copper plate (up to 2 mm), aluminum plate, wood, resin (3 to 4 mm), stainless steel plate (up to 1 mm).
Days to Ship: | 8 Days or more |
---|
Step Drills - Cobalt High-Speed Steel, 2 Blades, Titanium Coated, S-NMS-EG-H
Trusco Nakayama
[Features]
· The original spiral blade reduces welding of chips. The blade service life has been increased.
· A large diameter size Nice Mighty, hexagonal shaft (6.35 mm) specification.
· A commercially available screwdriver bit is used for the shank and thus the bit can be replaced with one touch in the event of shaft breakage.
· Professional specification (for electric facilities), and size specified.
[Applications]
· Work materials: Iron plate, copper plate (up to 2 mm), aluminum plate, wood, resin (3 mm), stainless steel plate (up to 1 mm).
· Rechargeable drill / Electric drill.
Days to Ship: | 8 Days or more |
---|
Step Drill (3-Flute Titanium-Coated Type)
RUKO
•Step width (mm): 4
•Work Material: Iron (4 mm), Stainless Steel (4 mm), Aluminum (4 mm), Copper (4 mm), Plastic (2 mm)
•Material: Cobalt HSS
•Surface Treatment: Titanium Coating
•Shank Shape: Three chamfering
Days to Ship: | 12 Days or more |
---|
Spiral Stage Drill (2-Flute Titanium Coated Type)
Lobtex
•Number Of Steps (level): 9
•Shaft Diameter: 6.35
•Coating: Titanium Coating
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
|
| ||||||||||
Brand | MISUMI | MISUMI | OMIKOGYO | OMIKOGYO | OMIKOGYO | OMIKOGYO | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | RUKO | Lobtex |
Product Series | Step Drills - Cobalt High-Speed Steel, 2 Blades, Titanium Coated, NMS-G | Step Drills - Cobalt High-Speed Steel, 2 Blades, Titanium Coated, S-NMS-EG-H | |||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 11 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy