(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Indexable Chamfering Tools, Inserts & Blades

Spare blade type chamfering tools / tips / blades are cutting tools such as blades, inserts, blades, etc. used for chamfering and their parts. Chamfering is a process that removes burrs by cutting sharp parts of metal, and is essential for making safe products with high accuracy. The main products ...Readmore

Spare blade type chamfering tools / tips / blades are cutting tools such as blades, inserts, blades, etc. used for chamfering and their parts. Chamfering is a process that removes burrs by cutting sharp parts of metal, and is essential for making safe products with high accuracy. The main products are replaceable blades such as spot drills, chamfer cutters, counter sinks, etc. With spot drills, there is a type that can perform drill hole positioning and chamfering at one time. The chamfering cutter can be used for chamfering the edges of square objects. The feature of the counter sink is that it can be chamfered easily on a drill press. Each blade can be replaced, eliminating the need for regrinding, resulting in lower costs and higher work reproducibility.  ▲ Close

Days to Ship
  • All
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • NC Spot Drill / Corner Radius Cutter for 90°

    NC Spot Drill / Corner Radius Cutter for 90°

    NINE9

    •Single Blade/Double Blade: Single Blade•Point Angle(θ): 90•Coating Type: Non-Coated•Product Type: Holder

    • Volume Discount
    Days to Ship: 8 Days or more
  • Insert for Spot Drill

    Insert for Spot Drill

    NINE9

    •Single Blade/Double Blade: Single Blade•Tool Material Type: Carbide•Coating Presence: Included•Product Type: Insert•Number Contained In A Packet: 5

    • Volume Discount
    Days to Ship: 8 Days or more
  • Momimen

    Momimen

    FUJIGEN

    [Features]· Only one tool needed for both gouging and C-chamfering. Improves productivity by helping reduce the number of tools used in ATC tool changes.· The dedicated tip has a unique shape, eliminating the risk of vibration and damage.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Young Men

    Young Men

    FUJIGEN

    [Features]· C15 chamfering. An excellent finish without chattering after one round of chamfering.· Chamfering performance next only to that of "Gentlemen" at a price equivalent to "Chamfering Cutter".

    • Volume Discount
    Days to Ship: 11 Days or more
  • R-Nouveau Jr.

    R-Nouveau Jr.

    FUJIGEN

    Various round chamfering is possible by exchanging the tip.

    • Volume Discount
    Days to Ship: 12 Days or more
  • Throw-Away Tip for C-Cutter Mini

    Throw-Away Tip for C-Cutter Mini

    DAISHOWASEIKI

    Throw-away insert for "C-Cutter Mini" high performance chamfering cutters that achieve ultra-high feed rates and a compact size.

    • Volume Discount
    Days to Ship: 7 Days or more
  • C-Cutter Mini, Multi-Flute Front/Back-Chamfering Type

    C-Cutter Mini, Multi-Flute Front/Back-Chamfering Type

    DAISHOWASEIKI

    [Features]· Multiple-flute type front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.· Ultra-high feed machining achieves dramatic reductions in chamfering time.· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Carving Cutter for 60°

    Carving Cutter for 60°

    NINE9

    •Use: Others•Single Blade/Double Blade: Single Blade•Point Angle(θ): 60•Coating Type: Non-Coated•Tool Diameter D (mm): 6

    • Volume Discount
    Days to Ship: 8 Days or more
  • Insert for Engraving Cutter

    Insert for Engraving Cutter

    NINE9

    •Single Blade/Double Blade: Single Blade•Tool Material Type: Carbide•Coating Presence: Included•Product Type: Insert•Dimension T (mm): 2

    • Volume Discount
    Days to Ship: 8 Days or more
  • Uratorimen-C

    Uratorimen-C

    FUJIGEN

    [Features]· Dedicated for back. : A specialized, dedicated tool for back chamfering

    • Volume Discount
    Days to Ship: 10 Days or more
  • Ryanmencut R

    Ryanmencut R

    FUJIGEN

    [Features]· Front and back round and corner chamfering possible. Back and front C chamfering is also possible by exchanging the tip.· Mini R is for front only.· Uses a tip that allows 8 corners to be used.

    • Volume Discount
    Days to Ship: 11 Days or more
  • C-Cutter Mini, 1-Flute Front-Chamfering Type

    C-Cutter Mini, 1-Flute Front-Chamfering Type

    DAISHOWASEIKI

    [Features]· 1-flute type front chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.· Ultra-high feed machining achieves dramatic reductions in chamfering time.

    • Volume Discount
    Days to Ship: 8 Days or more
  • C-Cutter Mini, 1-Flute Front/Back-Chamfering Type

    C-Cutter Mini, 1-Flute Front/Back-Chamfering Type

    DAISHOWASEIKI

    [Features]· 1-flute type front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.· Ultra-high feed machining achieves dramatic reductions in chamfering time.· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Center Boy

    Center Boy

    DAISHOWASEIKI

    Applications: Hole ChamferCoating Presence: IncludedCoating Type: TiNFeature: Has a distinctively sharp performance owing to the use of high-precision, one-time use throwaway bits for accurate positioning and chamfering of drill holes. Blade edges can be replaced, eliminating the need for re-grinding, thereby giving a stable performance. Long shank type that does not interfere with workpiece.Peripheral Blade Availability: NoneSet ...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Counter Sink (Blade for Outer Diameter Chamfering)

    Counter Sink (Blade for Outer Diameter Chamfering)

    NOGA JAPAN

    •Rake Angle of blade tip (°): 14•Material: High-Speed Steel

    • Volume Discount
    Days to Ship: 8 Days or more
  • Carving Cutter for 45°

    Carving Cutter for 45°

    NINE9

    •Use: Others•Single Blade/Double Blade: Single Blade•Point Angle(θ): 45•Coating Type: Non-Coated•Tool Diameter D (mm): 6

    • Volume Discount
    Days to Ship: 8 Days or more
  • 60° NC Spot Drill

    60° NC Spot Drill

    NINE9

    •Single Blade/Double Blade: Single Blade•Point Angle(θ): 60•Coating Type: Non-Coated•Tool Diameter D (mm): 16•Product Type: Holder

    • Volume Discount
    Days to Ship: 9 Days or more
  • NC Spot Drill for 90°

    NC Spot Drill for 90°

    NINE9

    •Single Blade/Double Blade: Single Blade•Tool Material Type: Carbide•Point Angle(θ): 90•Coating Type: Non-Coated•Tool Diameter D (mm): 6

    • Volume Discount
    Days to Ship: 8 Days or more
  • NC Spot Drill / Carving Cutter for 90°

    NC Spot Drill / Carving Cutter for 90°

    NINE9

    •Single Blade/Double Blade: Single Blade•Point Angle(θ): 90•Coating Type: Non-Coated•Tool Diameter D (mm): 10•Product Type: Holder

    • Volume Discount
    Days to Ship: 8 Days or more
  • Momimen Nano

    Momimen Nano

    FUJIGEN

    [Features]· Smallest class in the industry. A screw-on type, the smallest class in the industry thanks to its industry-smallest class tip (underneck diameter of φ6 mm).· Interference of vise, clamp and the like can be avoided.· Capable of machining previously unreachable locations.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Mini Momi

    Mini Momi

    FUJIGEN

    [Features]· Only one tool needed for both gouging and C-chamfering. Improves productivity by helping reduce the number of tools used in ATC tool changes.· The dedicated tip has a unique shape, eliminating the risk of vibration and damage.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Decamomi

    Decamomi

    FUJIGEN

    [Features]· Only one tool needed for both gouging and C-chamfering. Improves productivity by helping reduce the number of tools used in ATC tool changes.· The dedicated tip has a unique shape, eliminating the risk of vibration and damage.

    • Volume Discount
    Days to Ship: 8 Days or more
  • 60° Momimen

    60° Momimen

    FUJIGEN

    [Features]· A throw-away type requiring only a tip change (no tool correction required).· This tool allows C-chamfering and conical gouging, while reducing the number of tools used in ATC tool changes, and improving machining speed and productivity.· The shank diameter is φ16 and the cutting edge diameter is φ12, making it suitable for 60° chamfering in tight spaces.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Mini Eco

    Mini Eco

    FUJIGEN

    [Features]· Reduces the processing cost. : The 3-cornered insert reduces customer machining costs.· Improved tip shape and cutting edge specification improve machinability and chip discharge.· Ultrafine particle base material has a new coating for a long service life

    • Volume Discount
    Days to Ship: 10 Days or more
  • Momi Eco

    Momi Eco

    FUJIGEN

    [Features]· Reduces the processing cost. : The 3-cornered insert reduces customer machining costs.· Improved tip shape and cutting edge specification improve machinability and chip discharge.· Ultrafine particle base material has a new coating for a long service life

    • Volume Discount
    Days to Ship: 10 Days or more
  • Ecomen

    Ecomen

    FUJIGEN

    [Features]· Reduces the processing cost. : The 3-cornered insert reduces customer machining costs.· Improved tip shape and cutting edge specification improve machinability and chip discharge.· Ultrafine particle base material has a new coating for a long service life

    • Volume Discount
    Days to Ship: 10 Days or more
  • Mini Eco 2

    Mini Eco 2

    FUJIGEN

    [Features]· Reduces the processing cost. : The 3-cornered insert reduces customer machining costs.· Improved tip shape and cutting edge specification improve machinability and chip discharge.· Ultrafine particle base material has a new coating for a long service life

    • Volume Discount
    Days to Ship: 11 Days or more
  • Momi Eco 2

    Momi Eco 2

    FUJIGEN

    [Features]· Reduces the processing cost. : The 3-cornered insert reduces customer machining costs.· Improved tip shape and cutting edge specification improve machinability and chip discharge.· Ultrafine particle base material has a new coating for a long service life

    • Volume Discount
    Days to Ship: 11 Days or more
  • Ecomen 2

    Ecomen 2

    FUJIGEN

    [Features]· Reduces the processing cost. : The 3-cornered insert reduces customer machining costs.· Improved tip shape and cutting edge specification improve machinability and chip discharge.· Ultrafine particle base material has a new coating for a long service life

    • Volume Discount
    Days to Ship: 11 Days or more
  • Chamfering Cutter

    Chamfering Cutter

    FUJIGEN

    [Features]· Wide variety. Angle can be selected from 15° to 75° (5° increments) according to applications.· Tips are available in many types to support diverse workpieces.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Gentlemen

    Gentlemen

    FUJIGEN

    [Features]· The longest blade length. It is also possible to machine difficult-to-cut materials with a unique breaker with a tip blade length of 30 mm.· Available in 13 angles from 15° to 75°.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Machining Bit

    Machining Bit

    FUJIGEN

    [Features]· For drilling machines. Excellent sharpness is provided due to high-speed steel tip with breaker.· Lineup of 30°, 45°, and 60° types.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Kame Cutter

    Kame Cutter

    FUJIGEN

    [Features]· Reduction of work time. : The special tip shape enables high-feed processing

    • Volume Discount
    Days to Ship: 11 Days or more
  • Ryanmencut V

    Ryanmencut V

    FUJIGEN

    [Features]· Simultaneous chamfering. : Can be used for front and back chamfering, as well as side V-grooving

    • Volume Discount
    Days to Ship: 12 Days or more
  • Multi Angle Mill

    Multi Angle Mill

    FUJIGEN

    [Features]· Variable angle type. : Features a serrated structure and double-clamp mechanism that provides good part retention and prevents tip movement during machining.· 0° to 90° at 5° pitch for easy, reliable angle adjustment

    • Volume Discount
    Days to Ship: 12 Days or more
  • Menmen

    Menmen

    FUJIGEN

    [Features]· Small diameter type. Small diameter type supporting smaller diameter machining than conventional chamfer cutters.· Angle can be selected from 15° to 75° (5° increments) according to applications.· Tips are available in many materials to support diverse workpieces.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Baitender

    Baitender

    FUJIGEN

    •Use: Chamfering / Horizontal•Single Blade/Double Blade: Single Blade•Point Angle(θ): 45•Coating Type: Non-Coated•Tool Diameter D (mm): 49.85~134.6

    • Volume Discount
    Days to Ship: 12 Days or more
  • Baitender Dedicated Arm

    Baitender Dedicated Arm

    FUJIGEN

    [Features]· Dedicated Accessory for Baitender

    • Volume Discount
    Days to Ship: 12 Days or more
  • R Cutting Bit

    R Cutting Bit

    FUJIGEN

    [Features]· Easy rounding change: Various round chamfering is possible by exchanging the tip.

    • Volume Discount
    Days to Ship: 8 Days or more
  • R Special Jr.

    R Special Jr.

    FUJIGEN

    •Use: R Chamfer•R Size (mm): 0.5~5•Single Blade/Double Blade: Single Blade•Coating Type: Non-Coated•Tool Diameter D (mm): 25

    • Volume Discount
    Days to Ship: 10 Days or more
  • R Special

    R Special

    FUJIGEN

    Various round chamfering is possible by exchanging the tip.

    • Volume Discount
    Days to Ship: 11 Days or more
  • R-Nouveau

    R-Nouveau

    FUJIGEN

    Various round chamfering is possible by exchanging the tip.

    • Volume Discount
    Days to Ship: 10 Days or more
  • RC Hand Cutter

    RC Hand Cutter

    FUJIGEN

    Various round chamfering is possible by exchanging the tip.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Mini R

    Mini R

    FUJIGEN

    Round chamfering. For surface only.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Tips for Chibieco and Chibieco 2 TXMT080206

    Tips for Chibieco and Chibieco 2 TXMT080206

    FUJIGEN

    Tip material is micro grain carbide.

    • Volume Discount
    Days to Ship: 11 Days or more

Loading...

Related Categories to Indexable Chamfering Tools, Inserts & Blades