(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
ATOM
A high-precision inner rounding cutter for precision machining.
Days to Ship: | 8 Days or more |
---|
S Coated Corner Rounding Cutter S-CRC
S&K
Cutter dedicated to round chamfering with TiCN coating.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
MUGEN-COATING 2-Flute Inner Radius Cutter MIR200
NS TOOL
•Use: R Chamfer
•Tool Material Type: Carbide
•Coating Presence: Included
•Coating Type: TiAlN
Days to Ship: | 8 Days or more |
---|
V-XPM-ECR HSS Chamfer Series V Coat XPM 3 Blade Corner Rounding
OSG
Powdered HSS XPM corner rounding cutter with V-coating.
Days to Ship: | 8 Days or more |
---|
FAGCCRC FA Coated Carbide Corner Rounding Cutter
S&K
[Features]
· A round chamfering cutter that can process a wide range of difficult-to-cut materials from raw materials to high hardness materials.
· Carbide FA coating improves machining efficiency, provides a long life, and enables high precision finished surface machining
Days to Ship: | 8 Days or more |
---|
Corner Radius Cutter for Carbide Aluminum
IWATATOOL
[Features]
· The raking blades/flutes ensure a highly precise rounded form.
· First-ever large rake angle for round chamfering tools, dramatically improved sharpness/surface roughness, significantly reduced cutting heat, and improved runout accuracy
Days to Ship: | 8 Days or more |
---|
Corner Radius Cutter for Carbide Steel and Stainless Steel ALD Coating
IWATATOOL
[Features]
· The raking blades/flutes ensure a highly precise rounded form.
· First-ever large rake angle for round chamfering tools, dramatically improved sharpness/surface roughness, significantly reduced cutting heat, and improved runout accuracy
Days to Ship: | 8 Days or more |
---|
ASAHI TOOLS
•Use: R Chamfer
•R Size (mm): 1.25
•Single Blade/Double Blade: Single Blade
•Tool Material Type: Carbide
•Coating Type: Non-Coated
Days to Ship: | 8 Days or more |
---|
Mini Corner R Cutter (Half) MCRC
EIKOSHA
[Features]
· It is a round chamfering cutter whose tip diameter is unified at φ2.
Days to Ship: | 9 Days or more |
---|
Carbide Corner Radius Cutter CCRC
EIKOSHA
[Features]
· A round chamfering cutter for corners.
· Solid up to R2.5, attached blade from R3.
Days to Ship: | 9 Days or more |
---|
Carbide Mini Corner R Cutter CMCRC
EIKOSHA
[Features]
· It is a round chamfering cutter with a small tip diameter.
· A solid type.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Use |
Tool Diameter (D)(mm) |
Work Material |
Single Blade / Double Blade |
Peripheral Blade Availability |
Tool Material Type |
Coating Presence |
Coating Type |
R Size ( R )(mm) |
Brand | ATOM | S&K | S&K | NS TOOL | OSG | S&K | IWATATOOL | IWATATOOL | ASAHI TOOLS | EIKOSHA | EIKOSHA | EIKOSHA |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | V-XPM-ECR HSS Chamfer Series V Coat XPM 3 Blade Corner Rounding | Corner Radius Cutter for Carbide Steel and Stainless Steel ALD Coating | ||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Use | R Chamfer | R Chamfer | R Chamfer | R Chamfer | R Chamfer | R Chamfer | R Chamfer | R Chamfer | R Chamfer | Hole Chamfer / Chamfering / Horizontal / R Chamfer | Hole Chamfer / Chamfering / Horizontal / R Chamfer | Hole Chamfer / Chamfering / Horizontal / R Chamfer |
Tool Diameter (D)(mm) | 1 ~ 2.5 | 9 ~ 43 | 9 ~ 32 | 0.8 ~ 12.1 | 3 ~ 10 | 5 ~ 14 | 3 ~ 5 | 3 ~ 5 | 8 | 3 ~ 19 | - | - |
Work Material | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] | General Steel[○] / Heat-Treated Steel[○] / Aluminum[○] / Copper[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] |
Single Blade / Double Blade | Single Blade | - | - | - | Single Blade | - | Single Blade | Single Blade | Single Blade | - | - | - |
Peripheral Blade Availability | None | None | None | - | Included | None | None | None | None | - | - | - |
Tool Material Type | Carbide | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Carbide | Powdered High-Speed Steel | Carbide | Carbide | Carbide | Carbide | Cobalt High-Speed Steel | Carbide | Carbide |
Coating Presence | None | Included | None | Included | Included | Included | None | Included | None | None | None | None |
Coating Type | Non-Coated | TiCN | Non-Coated | TiAlN | TiCN | TiAlN | - | Others | Non-Coated | - | - | - |
R Size ( R )(mm) | 0.1 ~ 2.5 | 0.5 ~ 14 | 0.5 ~ 10 | 0.1 ~ 5 | 0.5 ~ 4 | 1 ~ 5 | 0.5 ~ 3 | 0.5 ~ 3 | 1.25 | 0.5 ~ 8 | 0.5 ~ 20 | 1 ~ 8 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy