(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Center Drill, Okabe Standard, Type 1, Carbide 60°
OKABE
A center drill manufactured with tempering using the best heat treatment
Days to Ship: | 10 Days or more |
---|
TiAlN Coated Carbide NC Spot Drill, Regular/Long Shack
MISUMI
Carbide spot drill that helps increase chamfering efficiency
Days to Ship: | 8 Days or more |
---|
HSS Center Drill, A Type, 60°, TiCN Coating
IWATATOOL
[Features]
· A center drill with high sharpness and outstanding durability.
· Iwata Tool's center drills never stop evolving.
· In addition to improving runout accuracy, the use of cobalt HSS and an optimized tool shape deliver excellent sharpness and help prevent breakages.
Days to Ship: | 8 Days or more |
---|
TiAlN Coated Carbide NC Spot Drill, Small Diameter, Multi-Functional Model
MISUMI
A single, highly efficient tool that's capable of centering, chamfering, and V grooving (Note: V grooving will leave a flat surface the thickness of the core. Ensure that you take core thickness into account)
Days to Ship: | 8 Days or more |
---|
TiAlN Coated Carbide Center Drill, 60° Chamfering Model/Regular, Long
MISUMI
Carbide center drill ideal for centering during mass production drilling
Days to Ship: | 8 Days or more |
---|
EIKOSHA
Center Positioning, Plate/Internal Chamfering, External Chamfering
Days to Ship: | 8 Days or more |
---|
HSS SP Center 60° TiCN Coating
IWATATOOL
[Features]
· Accuracy, machining speed, and cost performance are balanced.
· Newly shaped HSS centering tool.
· Long life with a blade tip that doesn't easily chip.
· Double angle point prevents chipping of the tip.
· No tip breakage, unlike conventional center drills.
· The high torsion design provides excellent sharpness.
· Improved Surface Roughness
Days to Ship: | 8 Days or more |
---|
Carbide Center Drill, B Type, ALD Coating
IWATATOOL
[Features]
· The carbide material supporting various machining is tougher and the shape is optimized, drastically reducing breakage issues.
· Speed can be enhanced and life can be extended.
Days to Ship: | 8 Days or more |
---|
Center Drill, Okabe Standard, Type 1, G Coating 60°
OKABE
A center drill manufactured with tempering using the best heat treatment
Days to Ship: | 8 Days or more |
---|
Center Drill, Okabe Standard, JIS Type 1 60°
OKABE
A center drill manufactured with tempering using the best heat treatment
Days to Ship: | 8 Days or more |
---|
GUHRING
Allows simultaneous centering and chamfering. FIRE coating enables high-speed machining with a long service life.
Days to Ship: | 9 Days or more |
---|
Straight Shank, Countersink 3-Flute 90° 476
GUHRING
Has 3 cutting edges for excellent cutting balance, enabling highly circular, stable chamfering and deburring with little chatter.
Days to Ship: | 8 Days or more |
---|
Straight Shank, Countersink 3-Flute, 90° (Set of 327) 499
GUHRING
[Features]
· 6-piece set of 327.
· Steel case provided.
Days to Ship: | 27 Days or more |
---|
GUHRING
Capable of chamfering and deburring of hole entrances and exits by milling.
Days to Ship: | 9 Days or more |
---|
Countersink (90°/60° for Drilling Machine) CS-QM
YAMAWA
Countersink that can perform chamfering of round holes, mounting surfaces of small screws and bolts, and grooves.
[Features]
· It has multiple flutes and is ideal for use with drilling machines.
· Angles are available in 90° and 60°.
[Applications]
· Capable of highly precise and stable chamfering of round holes and mounting surfaces of small screws and bolts.
Days to Ship: | 8 Days or more |
---|
Cutter for Submarine Gate 20°30° CS-G
YAMAWA
A specialized drill for use when machining submarine gates (tunnel gates) in the dies used for plastic injection molding.
Days to Ship: | 8 Days or more |
---|
Former JIS 2 Type Low Helix Groove B Type 60° Joint Tool JO-CDS
YAMAWA
[Specifications]
· Shape: Centering/countersink
· Coating: Non-Coated
· Tool material: HSS
[Applications] Centering (positioning) / hole chamfering
Days to Ship: | 10 Days or more |
---|
High Helix Groove A Type 60° Joint Tool JO-CES
YAMAWA
[Specifications]
· Shape: Centering/countersink
· Coating: Non-Coated
· Tool material: HSS
[Applications] Centering (positioning) / hole chamfering
Days to Ship: | 10 Days or more |
---|
High Helix Groove JIS B Type 60° Center Hole Drill CESB
YAMAWA
Suitable for center hole machining of viscous and soft work materials.
Days to Ship: | 8 Days or more |
---|
Low Helix Groove A Type 60° Carbide Center Hole Drill C-CD-S
YAMAWA
Suitable for center hole machining of viscous and soft work materials.
Days to Ship: | 8 Days or more |
---|
Slow Helix Angle Groove B-Shaped 60° Center Hole Drill (Old JIS Type 2) CD-S (II)
YAMAWA
Suitable for center hole machining of viscous and soft work materials.
Days to Ship: | 9 Days or more |
---|
Carbide Point Drill PE-90° C-PE-Q-V
YAMAWA
The 2 angles, 125° tip angle and 90° chamfer angle, make it possible to simultaneously perform centering and chamfering. The two-tier planar shape provides excellent biting to achieve high machining accuracy.
Days to Ship: | 8 Days or more |
---|
MISUMI
Non-coated design enables the edge of the tip to stand achieving superior chamfer performance.
Days to Ship: | 8 Days or more |
---|
TiAlN Coated Carbide Center Drill, 90° Chamfering Model
MISUMI
Carbide center drill ideal for centering during mass production drilling
Days to Ship: | 8 Days or more |
---|
TiAlN Coated Carbide Countersink, 3-Flute/90°, Regular, Long Shack
MISUMI
Carbide countersink essential in chamfering and deburring
Days to Ship: | 8 Days or more |
---|
TiAlN Coated High-Speed Steel NC Spot Drill, Multi-Functional Model
MISUMI
A single, highly efficient tool that's capable of centering, chamfering, and V grooving (Note: V grooving will leave a flat surface the thickness of the core. Ensure that you take core thickness into account)
Days to Ship: | 8 Days or more |
---|
TiAlN Coated High-Speed Steel NC Spot Drill, Regular, Long Shack
MISUMI
TiAlN coated version of the popular spot drill
Days to Ship: | 8 Days or more |
---|
TiN Coated/Non-Coated High-Speed Steel NC Spot Drill
MISUMI
Long service life that's made possible by coating technology. Ideal for hole chamfering and centering
Days to Ship: | 8 Days or more |
---|
TiAlN Coated High-Speed Steel Center Drill, Regular Model
MISUMI
TiAlN-coated version of the popular center drill
Days to Ship: | 8 Days or more |
---|
TiAlN Coated High-Speed Steel Center Drill, Long Model
MISUMI
TiAlN coating offers excellent wear resistance , extending service life and enabling high-speed cutting.
Days to Ship: | 8 Days or more |
---|
TiAlN Coated High-Speed Steel Center Drill, 90° Chamfering Model
MISUMI
90° version is capable of simultaneous chamfering
Days to Ship: | 8 Days or more |
---|
TiAlN Coated High-Speed Steel Center Drill, R Model
MISUMI
R-shaped version is ideal for precision machining
Days to Ship: | 8 Days or more |
---|
High-Speed Steel Center Drill, Regular/New JIS, Model A
MISUMI
Essential gear for positioning.
Days to Ship: | 8 Days or more |
---|
High-Speed Steel Center Drill, Long/New JIS, Model A
MISUMI
Essential gear for positioning.
Days to Ship: | 8 Days or more |
---|
TiN Coated High-Speed Steel Countersink/3-Flute/90°
MISUMI
Offering essential gear for hole chamfering and deburring at low prices
Days to Ship: | 8 Days or more |
---|
TiAlN Coated High-Speed Steel Countersink, 3-Flute/90°, Regular, Long Shack Model
MISUMI
Ideal for hole chamfering countersunk bolts with 90° chamfer.
Days to Ship: | 8 Days or more |
---|
TiAlN Coated High-Speed Steel Countersink, 1-Flute/90°
MISUMI
1-flute type with high countersink versatility
Days to Ship: | 8 Days or more |
---|
TiAlN Coated High-Speed Steel Countersink, with Holes/90°
MISUMI
Effective for hole chamfering and deburring of light metals.
Days to Ship: | 8 Days or more |
---|
High-Speed Steel Center Drill, 90° Chamfered Blade Model
MISUMI
Now offering the frequently used standard sizes at affordable prices (C-Value)
Days to Ship: | 8 Days or more |
---|
TiN Coated High-Speed Steel Countersink with Holes/90°
MISUMI
Now offering the frequently used standard sizes at affordable prices (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
TiN Coated High-Speed Steel Center Drill Regular Model
MISUMI
Now offering the frequently used standard sizes at affordable prices (C-Value)
Days to Ship: | 8 Days or more |
---|
TiN Coated High-Speed Steel Countersink/3-Flute/90° 6-Size Set
MISUMI
Now offering the frequently used standard sizes in a set at an affordable price (C-Value)
Days to Ship: | Same day |
---|
Show Stock Products
FX-MG-CS X 60 Hole Chamfering, 3-Flute Countersink, FX Coating Carbide 60° Series
OSG
[Features]
· FX coating with excellent oxidation resistance
Days to Ship: | 8 Days or more |
---|
V-UCS Hole Chamfering, Countersink, V Coating
OSG
Composite multilayer coating (V coating) is used.
Days to Ship: | 8 Days or more |
---|
DIXI
•Tool Material Type: Carbide
•Point Angle(θ): 90
•Diameter Tolerance: h6
•Shank Diameter Tolerance: h6
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Use |
Point Angle (θ) |
Tool Diameter (D)(mm) |
Work Material |
Single Blade / Double Blade |
Peripheral Blade Availability |
Tool Material Type |
Coating Presence |
Coating Type |
R Size ( R )(mm) |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Brand | OKABE | MISUMI | IWATATOOL | MISUMI | MISUMI | EIKOSHA | IWATATOOL | IWATATOOL | OKABE | OKABE | GUHRING | GUHRING | GUHRING | GUHRING | YAMAWA | YAMAWA | YAMAWA | YAMAWA | YAMAWA | YAMAWA | YAMAWA | YAMAWA | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | OSG | OSG | DIXI |
Product Series | TiAlN Coated Carbide NC Spot Drill, Small Diameter, Multi-Functional Model | TiAlN Coated Carbide Center Drill, 60° Chamfering Model/Regular, Long | Former JIS 2 Type Low Helix Groove B Type 60° Joint Tool JO-CDS | Low Helix Groove A Type 60° Carbide Center Hole Drill C-CD-S | Slow Helix Angle Groove B-Shaped 60° Center Hole Drill (Old JIS Type 2) CD-S (II) | TiAlN Coated Carbide Countersink, 3-Flute/90°, Regular, Long Shack | TiAlN Coated High-Speed Steel NC Spot Drill, Multi-Functional Model | TiAlN Coated High-Speed Steel NC Spot Drill, Regular, Long Shack | TiAlN Coated High-Speed Steel Center Drill, 90° Chamfering Model | TiAlN Coated High-Speed Steel Countersink, 3-Flute/90°, Regular, Long Shack Model | TiN Coated High-Speed Steel Countersink/3-Flute/90° 6-Size Set | FX-MG-CS X 60 Hole Chamfering, 3-Flute Countersink, FX Coating Carbide 60° Series | |||||||||||||||||||||||||||||||||
Days to Ship | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 27 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Use | Centering (Positioning) | Centering (Positioning) / Hole Chamfer | Centering (Positioning) | Centering (Positioning) / Hole Chamfer | Centering (Positioning) | Centering (Positioning) / Chamfering / Horizontal | Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal / V Groove | Centering (Positioning) | Centering (Positioning) | Centering (Positioning) | Centering (Positioning) / Hole Chamfer | Hole Chamfer | - | Hole Chamfer | Hole Chamfer | Others | Centering (Positioning) / Hole Chamfer | Centering (Positioning) / Hole Chamfer | Centering (Positioning) / Hole Chamfer | Centering (Positioning) / Hole Chamfer | Centering (Positioning) / Hole Chamfer | Centering (Positioning) / Hole Chamfer | Centering (Positioning) / Hole Chamfer | Centering (Positioning) | Hole Chamfer | Centering (Positioning) / Hole Chamfer | Centering (Positioning) / Hole Chamfer | Centering (Positioning) / Hole Chamfer | Centering (Positioning) | Centering (Positioning) | Centering (Positioning) | Centering (Positioning) | Centering (Positioning) | Centering (Positioning) | Hole Chamfer | Hole Chamfer | Hole Chamfer | Hole Chamfer | Centering (Positioning) | Hole Chamfer | Centering (Positioning) | Hole Chamfer | Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal / V Groove | Hole Chamfer | Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal |
Point Angle (θ) | 60 | 90 ~ 120 | 60 | 60 ~ 120 | - | 90 ~ 118 | 60 | 60 | 60 | 60 | 120 | 90 | 90 | 90 | 60 ~ 90 | 20 ~ 30 | 60° | 60° | 60° | 60° | 60° | 125° | - | - | - | 90 | 90 | 90 ~ 120 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 60 | 60 ~ 120 | 90 |
Tool Diameter (D)(mm) | 0.3 ~ 6 | 2 ~ 12 | 0.5 | 0.5 ~ 2 | 0.5 ~ 5 | 10 ~ 32 | 0.3 ~ 9 | 1 ~ 6.3 | 0.3 ~ 6 | 0.7 ~ 5 | 5 ~ 20 | 4.3 ~ 31 | 6.30/8.30/10.40/12.40/16.50/20.50 | 3 ~ 12 | 6 ~ 12 | 6 ~ 8 | 10 ~ 16 | 10 ~ 16 | 3.15 ~ 31.5 | 4 ~ 18 | 6 ~ 25 | 3 ~ 16 | 0.3 ~ 2 | 1 ~ 4 | 6.3 ~ 20.5 | 3 ~ 12 | 2 ~ 12 | 2 ~ 20 | 1 ~ 4 | 1 ~ 4 | 1 ~ 4 | 1 ~ 4 | 1 ~ 5 | 1 ~ 5 | 6.3 ~ 20.5 | 6.3 ~ 20.5 | 10 ~ 25 | 10 ~ 25 | 1 ~ 5 | 10 ~ 35 | 1 ~ 4 | 6.3/8.3/10.4/12.4/16.5/20.5 | 1 ~ 3.8 | 4.3 ~ 37 | 3 ~ 20 |
Work Material | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] | General Steel[○] / Heat-Treated Steel[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | - | - | - | - | General Steel[○] / Stainless Steel[○] / Cast Iron[○] | - | - | - | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○/◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○] | General Steel[◎] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] | General Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | General Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[◎] / Graphite[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[◎] / Aluminum[◎] |
Single Blade / Double Blade | Single Blade / Double Blade | Single Blade | Double Blade | Single Blade | Double Blade | - | Single Blade / Double Blade | Double Blade | Double Blade | Double Blade | Single Blade | Single Blade | Single Blade | Single Blade | Single Blade | Single Blade | Single Blade | Single Blade | Double Blade | Double Blade | Double Blade | Double Blade | Single Blade | Double Blade | Single Blade | Single Blade | Single Blade | Single Blade | Double Blade | Double Blade | Double Blade | Double Blade | Double Blade | Double Blade | Single Blade | Single Blade | Single Blade | Single Blade | Double Blade | Single Blade | Double Blade | Single Blade | Single Blade | Single Blade | - |
Peripheral Blade Availability | None | None | None | Included | None | - | None | None | None | None | - | - | - | - | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | Included | - |
Tool Material Type | Carbide | Carbide | High-Speed Steel | Carbide | Carbide | Cobalt High-Speed Steel | High-Speed Steel | Carbide | High-Speed Steel | High-Speed Steel | Carbide | High-Speed Steel | High-Speed Steel | Carbide | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | Carbide | High-Speed Steel | Carbide | Carbide | Carbide | Carbide | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | High-Speed Steel | Carbide | High-Speed Steel | Carbide |
Coating Presence | None | Included | Included | Included | Included | - | Included | Included | Included | None | Included | None | Included | Included | None | None | None | None | None | None | None | Included | None | Included | Included | Included | Included | Included / None | Included | Included | Included | Included | None | None | Included | Included | Included | Included | None | Included | Included | Included | Included | Included | None |
Coating Type | Non-Coated | TiAlN | TiCN | TiAlN | TiAlN | - | TiCN | Others | TiN | Non-Coated | Others | - | TiN | TiAlN | - | - | - | - | - | - | - | TiAlN | - | TiAlN | TiAlN | TiAlN | TiAlN | TiN / Non-Coated | TiAlN | TiAlN | TiAlN | TiAlN | - | - | TiN | TiAlN | TiAlN | TiAlN | - | TiN | TiN | TiN | TiAlN | Others | - |
R Size ( R )(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy