(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HSS Straight Reamers - Straight Shank, Chucking Type, SCR
EIKOSHA
General purpose type. The blade is short and the shank is long. For deep hole finishing, etc.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6-16 Flutes
EIKOSHA
A general-purpose straight reamer (HSS) with straight edge and Morse taper shank shape for machines.
[Features]
· Morse taper shank is adopted for machine use.
[Applications]
· For general purpose finishing.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Long Machine Type, Deep Hole Machining, LMR
EIKOSHA
Long Type, Deep Hole Use, Morse Taper Shank
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Hand Type, MTR-F
EIKOSHA
Straight reamer (HSS) for morse taper holes for finishing.
[Features]
· Shank has a square section that can also be used for turning by hand.
· Seven standards are available.
[Applications]
· Ideal for finish machining of MT0 to MT6 holes.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Machine Type, MTRT-RF
EIKOSHA
Straight reamer for Morse taper holes, convenient for rough finishing (HSS).
[Features]
· Morse taper shank has been adopted for machinery and the blade tip has been nick-processed, making it ideal for rough finishing.
· Seven standards are available.
[Applications]
· Ideal for medium-finish machining of MT0 to MT6 holes.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, Chucking Type, HC
FPTOOLS
Straight Shank Chucking Reamer.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - End Mill Shank, Half Sprue Type, SURH
EIKOSHA
A straight reamer for spool hole machining (HSS).
[Features]
· Various angles are available to support processing of various angles.
· As it has a half-moon shape, it's easy to process chips.
[Applications]
· Optimal as a tool for removing grime from inside spool bushing, etc.
· Convenient for half-moon shaped die spool hole processing.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, 0.01 mm Increments
MISUMI
Hand reamer that can be selected in 0.01 mm increments
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Straight Reamers - Tapered Shank, 0.01 mm Increments
MISUMI
A Morse taper shank.
For complete product overview and details on HSS Straight Reamers - Tapered Shank, 0.01 mm Increments see the sections below:
Days to Ship: | 10 Days or more |
---|
HSS Straight Reamers - Long Hand Type, Deep Hole Machining, LHR
EIKOSHA
Long Type, Deep Hole Use, for Improved Guidance, 1° Bite Gradient
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, Tapered Pin Type, TPR
EIKOSHA
For 1/48, 1/50 Taper Pin
For complete product overview and details on HSS Straight Reamers - Tapered Shank, Tapered Pin Type, TPR see the sections below:
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, Tapered Pin Type, TPRT
EIKOSHA
Straight reamer for 1/50 tapered hole processing (HSS).
[Features]
· Morse taper shank has been adopted for machinery.
[Applications]
· Ideal for finish machining of 1/50 taper pin holes.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - End Mill Shank, Gold Type, TiN Coated
FPTOOLS
[Features]
· Reduces the processing cost. It boasts tool life about twice that of HSS machines and chucking reamers.
· Furthermore, it also boasts a super-low price with a discount of approximately 50%.
· With TiN coating, cutting speed and durability are at least doubled compared to conventional HSS machines and chucking reamers.
· Outstanding circularity and surface roughness.
· Shank diameter is endmill shank type.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight/End Mill Shank, Hand Type
FPTOOLS
[Features]
· A hand reamer is used to finish the bore and the tip bite section is given a slight gradient (about 1 degree) to improve the guidance.
· Blade diameter tolerance is unique at +0.005/0(J5).
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, Hand Type, HR, 4-10 Flutes
EIKOSHA
General-purpose straight reamer (HSS) with straight edge that can be hand turned.
[Features]
· The shank has an angle and can be hand turned.
· The bite is long (angle set at 1°) and the cutting edge does not easily get damaged.
· Blade tip diameter: Available from 0.5 to 60.
· Shank type: Available in end mill shank and straight shank.
· Applicable work materials: General steel, cast iron, aluminum, copper, die steel and alloy steel.
· Material: SKH51. Right-blade Straight, Bite Angle: 1°.
[Applications]
· Optimal for general purpose finishing.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6/8 Flutes
MIERASEN
[Features]
· Has Morse taper shank with 45° bite and long burnished blade. Widely used for machine applications.
[Applications]
· Work materials: Cast iron, carbon steel, alloy steel, tool steel, stainless steel, aluminum alloy.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, Taper Pin Type, TPR
MIERASEN
•Groove Shape: Straight
•Link Model: Tapered Link
•Feature: For finish taper pin hole.
•Work Material: Cast iron, carbon steel, alloy steel, tool steel, stainless steel and aluminum alloy.
•Material: High-Speed Steel (HSS)
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, for Various Work Materials, HR
Trusco Nakayama
[Features]
· With a wide bite angle and shank rectangular portion, it provides highly accurate finishing of drill holes and rough reamed holes.
· Originally intended for hand finishing, but can also be used for final finishing using machines.
[Applications]
· Work materials: Cast iron, carbon steel, alloy steel, tool steel, stainless steel, aluminum alloy.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Taper Shank, Long Handle Type, LHR
Trusco Nakayama
[Features]
· With a wide bite angle and shank rectangular portion, it provides highly accurate finishing of drill holes and rough reamed holes.
· Originally intended for hand finishing, but can also be used for final finishing using machines.
· Ideal for deep drilling.
[Applications]
· Work materials: Cast iron, carbon steel, alloy steel, tool steel, stainless steel, aluminum alloy.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Shank, Bridge Type, BR
OKAZAKI
Used for large reamer allowances. Uses MCo material (cobalt high speed steel).
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, Chucking Type, CR
OKAZAKI
Short blade type. A straight shank. Uses MCo material (cobalt high speed steel).
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, for Cast Iron and General Steel, HR
OKAZAKI
Cast iron and general steel hole finishing. Inch sizes are also available. Uses MCo material (cobalt high speed steel).
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Shank, Deep Hole Machining, LMR
OKAZAKI
Abundant variety of blade lengths. Ideal for deep drilling. Uses MCo material (cobalt high speed steel).
Days to Ship: | 9 Days or more |
---|
HSS Straight Reamers - Morse Tapered Shank, Machine Type, MRT-X
OKAZAKI
A wide variety of shank sizes are available. Cast iron and general steel hole finishing. Uses MCo material (cobalt high speed steel).
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, Pipe Type, PR
EIKOSHA
[Features]
· For hole finishing of tapered pipe screw 1/16 taper (PT/NPT/NPTE).
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Long Shank, Chucking Type, SCRL
EIKOSHA
[Features]
· Short blade length and super long shank.
· Ideal for deep hole finishing.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, Hand Type, HR, 8-12 Flutes
TAIYO TOOL
•Groove Shape: Straight
•Link Model: Straight Link
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Shank, Machine Type, MRT-MT
TAIYO TOOL
•Groove Shape: Straight
•Link Model: Morse Tapered Link
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Shank, Machine Tapered Pin Type, MR
TAIYO TOOL
•Groove Shape: Straight
•Link Model: Morse Tapered Link
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, Long Hand Type, LHR
TAIYO TOOL
•Groove Shape: Straight
•Link Model: Straight Link
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Shank, Long Machine Type, LMR
TAIYO TOOL
•Groove Shape: Straight
•Link Model: Morse Tapered Link
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tool Diameter(mm) |
Link Model |
Work Material |
Groove Length(mm) |
Coating Presence |
Groove Shape |
Base-Blade Availability |
Tip Diameter |
Large Tip Diameter |
Corners |
Brand | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | FPTOOLS | EIKOSHA | MISUMI | MISUMI | EIKOSHA | EIKOSHA | EIKOSHA | FPTOOLS | FPTOOLS | EIKOSHA | MIERASEN | MIERASEN | Trusco Nakayama | Trusco Nakayama | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | EIKOSHA | EIKOSHA | TAIYO TOOL | TAIYO TOOL | TAIYO TOOL | TAIYO TOOL | TAIYO TOOL |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6-16 Flutes | HSS Straight Reamers - Long Machine Type, Deep Hole Machining, LMR | HSS Straight Reamers - End Mill Shank, Half Sprue Type, SURH | HSS Straight Reamers - Long Hand Type, Deep Hole Machining, LHR | HSS Straight Reamers - Tapered Shank, Tapered Pin Type, TPRT | HSS Straight Reamers - End Mill Shank, Gold Type, TiN Coated | HSS Straight Reamers - Straight Shank, Hand Type, HR, 4-10 Flutes | HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6/8 Flutes | HSS Straight Reamers - Straight Shank, for Various Work Materials, HR | HSS Straight Reamers - Straight Shank, for Cast Iron and General Steel, HR | HSS Straight Reamers - Morse Tapered Shank, Deep Hole Machining, LMR | HSS Straight Reamers - Morse Tapered Shank, Machine Type, MRT-X | HSS Straight Reamers - Straight Shank, Hand Type, HR, 8-12 Flutes | HSS Straight Reamers - Morse Tapered Shank, Machine Type, MRT-MT | HSS Straight Reamers - Morse Tapered Shank, Machine Tapered Pin Type, MR | HSS Straight Reamers - Morse Tapered Shank, Long Machine Type, LMR | |||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Tool Diameter(mm) | 1 ~ 32 | 2.95 ~ 85 | 1/2 ~ 50 | - | - | 1 ~ 14 | - | 0.5 ~ 30 | 2.95 ~ 30.02 | 1/2 ~ 26 | - | - | 1 ~ 14.1 | 0.59 ~ 15.2 | 0.56 ~ 28 | 10 | 13 | 1.8 ~ 5 | 1 ~ 16 | 14 ~ 32 | 6 | 2.2 | 5 ~ 50 | 3 ~ 80 | - | 3 ~ 20 | 1-1/2 ~ 51 | 1-5/8 ~ 80 | - | 1/2 ~ 26 | 1/2 ~ 50 |
Link Model | Straight Link | Tapered Link | Tapered Link | Straight Link | Tapered Link | Straight Link | End Mill Link | Straight Link | Tapered Link | Straight Link | Straight Link | Tapered Link | End Mill Link | End Mill Link / Straight Link | End Mill Link / Straight Link | Tapered Link | Tapered Link | Straight Link | Tapered Link | Morse Tapered Link | Straight Link | Straight Link | Morse Tapered Link | Morse Tapered Link | Straight Link | Straight Link | Straight Link | Morse Tapered Link | Morse Tapered Link | Straight Link | Morse Tapered Link |
Work Material | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | - | - | - | - | - |
Groove Length(mm) | 15 ~ 75 | 35 ~ 215 | 100 ~ 450 | 65 ~ 205 | 65 ~ 205 | 20 ~ 50 | 60 ~ 160 | 12 ~ 150 | 35 ~ 150 | 50 ~ 250 | 163 | 63 ~ 335 | 20 ~ 85 | 12 ~ 95 | 12 ~ 140 | - | - | - | - | 110 ~ 190 | 30 | 30 | 150 ~ 400 | 35 ~ 260 | 19 ~ 45 | 35 ~ 60 | 85 ~ 180 | 35 ~ 220 | 87 ~ 351 | 150 ~ 200 | 120 ~ 400 |
Coating Presence | None | None | None | None | None | None | None | None | None | None | None | None | Included | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None |
Groove Shape | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight |
Base-Blade Availability | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None |
Tip Diameter | - | - | - | 6.547 ~ 54.388 | 6.297 ~ 54.13 | - | 1 ~ 5 | - | - | - | 9.5 | 3 ~ 40 | - | - | - | - | - | - | - | 10 ~ 26 | - | - | - | - | 8.025 ~ 54.84 | - | - | - | 4.9 ~ 49.5 | - | - |
Large Tip Diameter | - | - | - | 9.93 ~ 65.076 | 9.68 ~ 64.819 | - | 2.04 ~ 32.99 | - | - | - | 12.66 | 4.16 ~ 46.3 | - | - | - | - | - | - | - | - | - | - | - | - | 9.213 ~ 57.653 | - | - | - | 6.44 ~ 56.52 | - | - |
Corners | - | - | - | 1/19.002 ~ 1/20.047 | 1/19.002 ~ 1/20.047 | - | 1゚ ~ 10゚ | - | - | - | 1/50 | 1/50 | - | - | - | - | - | - | - | - | - | - | - | - | 1/16 | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy