(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HSS Straight Reamers - End Mill Shank, Gold Type, TiN Coated
FPTOOLS
[Features]
· Reduces the processing cost. It boasts tool life about twice that of HSS machines and chucking reamers.
· Furthermore, it also boasts a super-low price with a discount of approximately 50%.
· With TiN coating, cutting speed and durability are at least doubled compared to conventional HSS machines and chucking reamers.
· Outstanding circularity and surface roughness.
· Shank diameter is endmill shank type.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, Chucking Type, SCR
EIKOSHA
General purpose type. The blade is short and the shank is long. For deep hole finishing, etc.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Shank, Machine Type, MRT-MT
TAIYO TOOL
•Groove Shape: Straight
•Link Model: Morse Tapered Link
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - End Mill Shank, SPR
MISUMI
Reamers with high versatility are available at affordable prices
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - End Mill Shank, Sprue Type, SUR
EIKOSHA
For mold spool hole drilling
For complete product overview and details on HSS Spiral Reamers - End Mill Shank, Sprue Type, SUR see the sections below:
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6-16 Flutes
EIKOSHA
A general-purpose straight reamer (HSS) with straight edge and Morse taper shank shape for machines.
[Features]
· Morse taper shank is adopted for machine use.
[Applications]
· For general purpose finishing.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, 0.01 mm Increments
MISUMI
Hand reamer that can be selected in 0.01 mm increments
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Spiral Reamers - High Helical Flute, 0.01 mm Increments, HHHR
MISUMI
High helix reduces cutting resistance.
Days to Ship: | 10 Days or more |
---|
HSS Spiral Reamers - Straight Shank, Helical Tapered Pin Type, HTPR
EIKOSHA
Spiral reamer for 1/48 and 1/50 tapered hole processing (HSS).
[Features]
· A torsion resistant type for 1/48 and 1/50 taper pins.
· By adopting strong torsion, surface roughness and chip disposal are improved and cutting resistance is reduced.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Hand Type, MTR-F
EIKOSHA
Straight reamer (HSS) for morse taper holes for finishing.
[Features]
· Shank has a square section that can also be used for turning by hand.
· Seven standards are available.
[Applications]
· Ideal for finish machining of MT0 to MT6 holes.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - 1/10 Inch Tapered Shank, SPTR-F
EIKOSHA
Spiral reamer for 1/10 tapered hole (HSS).
[Features]
· Morse taper shank has been adopted for machinery.
· Adoption of a twisted blade allows appropriate disposal of chips.
[Applications]
· Ideal for machining receiving holes for 1/10 taper shafts.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - End Mill Shank, Short, HB
FPTOOLS
[Features]
· Capable of high-efficiency and high-precision machining thanks to its high-rigidity groove shape and short blade length.
· As the bite length is short, it is capable of processing blind holes.
· The cobalt HSS has been coated with a newly developed special coating featuring coating hardness of 3,700 Hv, providing excellent abrasion resistance.
· End mill shank is adopted.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Shank, Bridge Type, BR
OKAZAKI
Used for large reamer allowances. Uses MCo material (cobalt high speed steel).
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, for Cast Iron and General Steel, SPHR
OKAZAKI
Cast iron and general steel hole finishing. Inch sizes are also available. Uses MCo material (cobalt high speed steel).
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Morse Tapered Shank, for Cast Iron and General Steel, SPMR
OKAZAKI
Cast iron and general steel hole finishing. Uses MCo material (cobalt high speed steel).
Days to Ship: | 12 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, Powder Metallurgy Type, HSPTR
EIKOSHA
[Features]
· A finishing reamer for 1/5 to 1/10 taper.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, Hand Type, HR, 8-12 Flutes
TAIYO TOOL
•Groove Shape: Straight
•Link Model: Straight Link
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, 0.01 mm Increments, SPHR
MISUMI
Tooth gradient of 1° for smooth guidance.
Days to Ship: | 10 Days or more |
---|
HSS Straight Reamers - Tapered Shank, 0.01 mm Increments
MISUMI
A Morse taper shank.
For complete product overview and details on HSS Straight Reamers - Tapered Shank, 0.01 mm Increments see the sections below:
Days to Ship: | 10 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, 0.01 mm Increments, SPMR
MISUMI
Morse taper shank with a single angle of 45°.
Days to Ship: | 10 Days or more |
---|
HSS Spiral Reamers - High Helical Flute, 0.1 mm Increments, HHHR
MISUMI
High helix reduces cutting resistance.
Days to Ship: | 10 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, 0.1 mm Increments, HHHRT
MISUMI
High helix reduces cutting resistance.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, Machine Type, SPMRC
MISUMI
Now offering the frequently used standard sizes at affordable prices (C-Value)
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, Hand Type, SPHRC
MISUMI
Now offering the frequently used standard sizes at affordable prices (C-Value)
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Machine Chucking Type, TiN Coated, MCR-TiN
EIKOSHA
Short type cobalt HSS and TiN coating for long service life
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Long Hand Type, Deep Hole Machining, LHR
EIKOSHA
Long Type, Deep Hole Use, for Improved Guidance, 1° Bite Gradient
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Long Hand Type, Deep Hole Machining, SPLHR
EIKOSHA
Long Type, Deep Hole Use, for Improved Guidance, 1° Bite Gradient
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, Chucking Type, SPSCR
EIKOSHA
General purpose type. The blade is short and the shank is long. For deep hole finishing, etc.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Long Machine Type, Deep Hole Machining, LMR
EIKOSHA
Long Type, Deep Hole Use, Morse Taper Shank
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Morse Tapered Shank, Long Machine Type, SPLMR
EIKOSHA
Long Type, Deep Hole Use, Morse Taper Shank
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, Tapered Pin Type, TPR
EIKOSHA
For 1/48, 1/50 Taper Pin
For complete product overview and details on HSS Straight Reamers - Tapered Shank, Tapered Pin Type, TPR see the sections below:
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, Tapered Pin Type, TPRT
EIKOSHA
Straight reamer for 1/50 tapered hole processing (HSS).
[Features]
· Morse taper shank has been adopted for machinery.
[Applications]
· Ideal for finish machining of 1/50 taper pin holes.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Machine Type, MTRT-RF
EIKOSHA
Straight reamer for Morse taper holes, convenient for rough finishing (HSS).
[Features]
· Morse taper shank has been adopted for machinery and the blade tip has been nick-processed, making it ideal for rough finishing.
· Seven standards are available.
[Applications]
· Ideal for medium-finish machining of MT0 to MT6 holes.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - End Mill Shank, Gold, HG-S
FPTOOLS
[Features]
· Reduces the processing cost. It boasts tool life about twice that of HSS machines and chucking reamers.
· Furthermore, it also boasts a super-low price with a discount of approximately 50%.
· With TiN coating, cutting speed and durability are at least doubled compared to conventional HSS machines and chucking reamers.
· Outstanding circularity and surface roughness.
· Shank diameter is endmill shank type.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight/End Mill Shank, Hand Type
FPTOOLS
[Features]
· A hand reamer is used to finish the bore and the tip bite section is given a slight gradient (about 1 degree) to improve the guidance.
· Blade diameter tolerance is unique at +0.005/0(J5).
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, High Helical Flute, HH
FPTOOLS
Made using cobalt HSS for even longer cutting life. Also effective with thermally refined materials of 40 HRC or less.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, Chucking Type, HC
FPTOOLS
Straight Shank Chucking Reamer.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Tapered Shank, Machine Type, SPMR
EIKOSHA
A spiral machine reamer.
[Features]
· Morse taper shank is adopted for machine use.
· Adopts a torsion blade with excellent cutting powder discharge.
[Applications]
· For general purpose finishing.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight/End Mill Shank, High Helical Flute, HHHR
EIKOSHA
High-speed steel high-torsion spiral reamer.
[Features]
· Excellent in surface roughness and cutting powder processing thanks to the adoption of 60° torsion.
· Reduces cutting resistance.
[Applications]
· Convenient for general purpose finishing.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, Hand Type, HR, 4-10 Flutes
EIKOSHA
General-purpose straight reamer (HSS) with straight edge that can be hand turned.
[Features]
· The shank has an angle and can be hand turned.
· The bite is long (angle set at 1°) and the cutting edge does not easily get damaged.
· Blade tip diameter: Available from 0.5 to 60.
· Shank type: Available in end mill shank and straight shank.
· Applicable work materials: General steel, cast iron, aluminum, copper, die steel and alloy steel.
· Material: SKH51. Right-blade Straight, Bite Angle: 1°.
[Applications]
· Optimal for general purpose finishing.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight/End Mill Shank, Hand Type, SPHR
EIKOSHA
General-purpose spiral reamer (HSS) with torsion blade that can be hand turned.
[Features]
· The shank has an angle and can be hand turned.
· The bite is long (angle set at 1°) and the cutting edge does not easily get damaged.
· Adopts a torsion blade with excellent cutting powder discharge.
[Applications]
· For general purpose finishing.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6/8 Flutes
MIERASEN
[Features]
· Has Morse taper shank with 45° bite and long burnished blade. Widely used for machine applications.
[Applications]
· Work materials: Cast iron, carbon steel, alloy steel, tool steel, stainless steel, aluminum alloy.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, Taper Pin Type, TPR
MIERASEN
•Groove Shape: Straight
•Link Model: Tapered Link
•Feature: For finish taper pin hole.
•Work Material: Cast iron, carbon steel, alloy steel, tool steel, stainless steel and aluminum alloy.
•Material: High-Speed Steel (HSS)
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, for Various Work Materials, HR
Trusco Nakayama
[Features]
· With a wide bite angle and shank rectangular portion, it provides highly accurate finishing of drill holes and rough reamed holes.
· Originally intended for hand finishing, but can also be used for final finishing using machines.
[Applications]
· Work materials: Cast iron, carbon steel, alloy steel, tool steel, stainless steel, aluminum alloy.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Taper Shank, Long Handle Type, LHR
Trusco Nakayama
[Features]
· With a wide bite angle and shank rectangular portion, it provides highly accurate finishing of drill holes and rough reamed holes.
· Originally intended for hand finishing, but can also be used for final finishing using machines.
· Ideal for deep drilling.
[Applications]
· Work materials: Cast iron, carbon steel, alloy steel, tool steel, stainless steel, aluminum alloy.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tool Diameter(mm) |
Link Model |
Work Material |
Groove Length(mm) |
Coating Presence |
Groove Shape |
Base-Blade Availability |
Tip Diameter |
Large Tip Diameter |
Radius R |
Corners |
|
| ||||||||||||||||||||||||||||||||||||||||||||
Brand | FPTOOLS | EIKOSHA | TAIYO TOOL | MISUMI | EIKOSHA | EIKOSHA | MISUMI | MISUMI | EIKOSHA | EIKOSHA | EIKOSHA | FPTOOLS | OKAZAKI | OKAZAKI | OKAZAKI | EIKOSHA | TAIYO TOOL | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | FPTOOLS | FPTOOLS | FPTOOLS | FPTOOLS | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | MIERASEN | MIERASEN | Trusco Nakayama | Trusco Nakayama |
Product Series | HSS Straight Reamers - End Mill Shank, Gold Type, TiN Coated | HSS Straight Reamers - Morse Tapered Shank, Machine Type, MRT-MT | HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6-16 Flutes | HSS Spiral Reamers - High Helical Flute, 0.01 mm Increments, HHHR | HSS Spiral Reamers - Straight Shank, Helical Tapered Pin Type, HTPR | HSS Spiral Reamers - Straight Shank, for Cast Iron and General Steel, SPHR | HSS Spiral Reamers - Morse Tapered Shank, for Cast Iron and General Steel, SPMR | HSS Spiral Reamers - Tapered Shank, Powder Metallurgy Type, HSPTR | HSS Straight Reamers - Straight Shank, Hand Type, HR, 8-12 Flutes | HSS Spiral Reamers - Straight Shank, 0.01 mm Increments, SPHR | HSS Spiral Reamers - Tapered Shank, 0.01 mm Increments, SPMR | HSS Spiral Reamers - High Helical Flute, 0.1 mm Increments, HHHR | HSS Spiral Reamers - Tapered Shank, 0.1 mm Increments, HHHRT | HSS Spiral Reamers - Machine Chucking Type, TiN Coated, MCR-TiN | HSS Straight Reamers - Long Hand Type, Deep Hole Machining, LHR | HSS Spiral Reamers - Long Hand Type, Deep Hole Machining, SPLHR | HSS Straight Reamers - Long Machine Type, Deep Hole Machining, LMR | HSS Spiral Reamers - Morse Tapered Shank, Long Machine Type, SPLMR | HSS Straight Reamers - Tapered Shank, Tapered Pin Type, TPRT | HSS Spiral Reamers - Straight/End Mill Shank, High Helical Flute, HHHR | HSS Straight Reamers - Straight Shank, Hand Type, HR, 4-10 Flutes | HSS Spiral Reamers - Straight/End Mill Shank, Hand Type, SPHR | HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6/8 Flutes | HSS Straight Reamers - Straight Shank, for Various Work Materials, HR | |||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Tool Diameter(mm) | 1 ~ 14.05 | 1 ~ 32 | 1-5/8 ~ 80 | 1 ~ 13 | - | 2.95 ~ 85 | 0.5 ~ 30 | 2.01 ~ 13.99 | - | - | - | 1 ~ 12.095 | 14 ~ 32 | 3 ~ 30 | 3 ~ 50 | - | 1-1/2 ~ 51 | 2 ~ 30 | 2.95 ~ 30.02 | 3 ~ 30.02 | 2 ~ 14 | 4 ~ 30 | 8 ~ 16 | 2 ~ 12 | 2.5 ~ 9 | 1/2 ~ 26 | 3 ~ 14 | 1/2 ~ 25 | 1/2 ~ 50 | 5 ~ 30 | - | - | - | 1 ~ 14.1 | 0.59 ~ 15.2 | 6.5 | 1 ~ 14 | 3 ~ 60 | 2.1 ~ 16.05 | 0.56 ~ 28 | 1/4 ~ 20.2 | 10 | 13 | 1.8 ~ 5 | 1 ~ 16 |
Link Model | End Mill Link | Straight Link | Morse Tapered Link | End Mill Link | End Mill Link | Tapered Link | Straight Link | Straight Link | Straight Link | Straight Link | Tapered Link | End Mill Link | Morse Tapered Link | Straight Link | Morse Tapered Link | End Mill Link | Straight Link | Straight Link | Tapered Link | Tapered Link | Straight Link | Tapered Link | Tapered Link | Straight Link | Straight Link | Straight Link | Straight Link | Straight Link | Tapered Link | Tapered Link | Straight Link | Tapered Link | Tapered Link | End Mill Link | End Mill Link / Straight Link | Straight Link | Straight Link | Tapered Link | End Mill Link / Straight Link | End Mill Link / Straight Link | End Mill Link / Straight Link | Tapered Link | Tapered Link | Straight Link | Tapered Link |
Work Material | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | - | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[○] / Alloy Steel[◎] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | - | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[○] / Alloy Steel[○] | General Steel[◎] / Cast Iron[◎] / Resin[○] / Die Steel[○] / Alloy Steel[◎] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[○] / Alloy Steel[○] | Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Die Steel[○] / Alloy Steel[○] |
Groove Length(mm) | 20 ~ 85 | 15 ~ 75 | 35 ~ 220 | 15 ~ 44 | 60 ~ 160 | 35 ~ 215 | 12 ~ 150 | 13 ~ 45 | 28 ~ 318 | 65 ~ 205 | 60 ~ 100 | 12 ~ 30 | 110 ~ 190 | 40 ~ 150 | 35 ~ 180 | 40 ~ 55 | 85 ~ 180 | 30 ~ 150 | 35 ~ 150 | 35 ~ 150 | 13 ~ 45 | 22 ~ 60 | 33 ~ 52 | 25 ~ 76 | 15 ~ 36 | 50 ~ 250 | 80 ~ 200 | 20 ~ 65 | 100 ~ 450 | 120 ~ 300 | 163 | 63 ~ 335 | 65 ~ 205 | 20 ~ 85 | 12 ~ 95 | 35 | 20 ~ 50 | 35 ~ 190 | 15 ~ 45 | 12 ~ 140 | 30 ~ 120 | - | - | - | - |
Coating Presence | Included | None | None | None | None | None | None | None | None | None | None | Included | None | None | None | None | None | None | None | None | None | None | None | None | Included | None | None | None | None | None | None | None | None | Included | None | None | None | None | None | None | None | None | None | None | None |
Groove Shape | Straight | Straight | Straight | Spiral | Spiral | Straight | Straight | Spiral | Helical | Straight | Spiral | Spiral | Straight | Spiral | Spiral | Spiral | Straight | Spiral | Straight | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Straight | Spiral | Spiral | Straight | Spiral | Straight | Straight | Straight | Spiral | Straight | Spiral | Straight | Spiral | Helical | Straight | Spiral | Straight | Straight | Straight | Straight |
Base-Blade Availability | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None |
Tip Diameter | - | - | - | - | 2 ~ 10 | - | - | - | 1 ~ 30 | 6.547 ~ 54.388 | 10.5 ~ 25 | - | 10 ~ 26 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 9.5 | 3 ~ 40 | 6.297 ~ 54.13 | - | - | - | - | - | - | - | - | - | - | - | - |
Large Tip Diameter | - | - | - | - | 3.04 ~ 37.99 | - | - | - | 1.46 ~ 36.06 | 9.93 ~ 65.076 | 16 ~ 34.5 | - | - | - | - | 12.2 ~ 30.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 12.66 | 4.16 ~ 46.3 | 9.68 ~ 64.819 | - | - | - | - | - | - | - | - | - | - | - | - |
Radius R | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Corners | - | - | - | - | 1 ~ 10 | - | - | - | 1/50 | 1/19.002 ~ 1/20.047 | 1/10 | - | - | - | - | 1/5T ~ 1/10T | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1/50 | 1/50 | 1/19.002 ~ 1/20.047 | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy