(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Carbide Straight Reamers - Straight/End Mill Shank, CRM
OSG
Blade tip adopts carbide alloy material.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner Radius Model
MISUMI
Reduces the number of steps in finishing of radius-shaped blind holes
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Solid Type, CSR
EIKOSHA
[Features]
· Excellent oxidation resistance, abrasion resistance, and heat resistance; ideal for high speed machining.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, Mu Type
FPTOOLS
[Features]
· Easy tool management: As well as being suitable for high-precision drilling as the nominal dimensions are manufactured with 1 μm increments, 11,800 sizes are available for selection.
· Ultra-high precision: Tolerance of 0 to less than +1 μm is ideal for drilling ultra-precision holes.
· High durability: Excellent durability, maintaining precision over long periods of time.
· Application: General work materials.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, High Precision Tolerance
MISUMI
Version with high outer diameter tolerance accuracy to meets demanding hole accuracy requirements
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, for Burnishing, B Series
FPTOOLS
Enables mirror finish of machined holes. Machining is possible without following pilot holes.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - for Hardened Steels, Purple Coated, R Series
FPTOOLS
Cutting capacity for quenched hardness around 60 HRC, thanks to purple coating for high-hardness steel and right-lead blade shape. Shank diameter is endmill shank type.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - for Stainless Steel, TiAlN Coated, CSUSR-A
EIKOSHA
[Features]
· Ideal shape for stainless steel and other difficult-to-cut materials.
· Heat-Resistant Coating
· Abrasion Resistant Material
· Right torsion
Days to Ship: | 7 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, TiCN2 Coated, CSR-C
EIKOSHA
TiCN647 coating adopted. Prevents welding and improves the roughness of the finished surface
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Taper Pin Type, CSTPR
EIKOSHA
Straight reamer for 1/50 tapered hole processing (carbide).
[Features]
· Compared with conventional high-speed steel, carbide material is adopted to improve the high rigidity and abrasion resistance.
· Provides excellent finish for high-hardness workpieces as well.
[Applications]
· For finish machining of 1/50 taper pin holes.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, FP Platinum
FPTOOLS
[Features]
· Reamer shape ideal for high-speed machining: Achieves high-precision and high-speed machining thanks to its high torsion, highly rigid blade shape and eccentric chamfer blade.
· Special coating: Features a special coating with an excellent oxidation resistance temperature and friction coefficient. This coating helps improve the tool service life and allows smooth cutting chip processing.
· High-precision end mill shank: Shank tolerance of h5 is adopted.
· Effective for machining stainless steel: General-purpose F.P. Platinum Reamer can even be used for high-speed machining of stainless steel.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, Deep Hole Machining, C Series
FPTOOLS
[Features]
· Ultra-low price contributes to cost reductions.
· Carbide is used for the reamer, greatly reducing the price.
· It will help reduce the machining costs by the improvement of tool life and reduction of tool costs.
· Deep hole machining possible: Thinner shank diameter makes it possible to machine deep holes.
· The processing range can be expanded.
· High-precision: Precision equivalent to the best-selling carbide reamer "G-Series".
· Can be used with peace of mind
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, General Purpose, G Series
FPTOOLS
[Features]
· The most universally usable reamer among all series of carbide reamers.
· Approximately 5 to 10 times greater durability than conventional HSS reamers, maintaining its precision for long periods of time.
· Processing hole precision is also superior to the HSS reamer, allowing use at higher cutting speed and feeding speed.
· Because the pitch is 0.005 mm, there are no breaks between sizes and negative tolerance hole drilling is also possible.
Days to Ship: | 7 Days or more |
---|
Carbide Spiral Reamers - High Speed Use, Deep Hole Machining, H Series
FPTOOLS
[Features]
· Cutting speed can be increased by 50% compared to carbide straight blade types.
· Ideal for deep drilling: Long neck section.
· Excellent anterior chip discharge: 30° torsion, left
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, Blind Hole Use, CE Series
FPTOOLS
Complete blind hole drilling is possible. Newly developed special blade coating. End mill shank is adopted.
* Product name was changed from SH to CE. Although there is no change in the standards and price, the label of the delivered product may be that of the former SH series.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - TiAlN Coated, Blind Hole Machining, KHRA-4
KYOWASEIKO
Has a bottom blade ideal for blind hole machining.
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Long
MISUMI
Reduces the number of deep hole finishing steps
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner C Model
MISUMI
Reduces the finishing steps of blind holes with C-shaped corners
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, Flat Bottom Blade
MISUMI
Popular straight reamer with carbide bottom blade
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - TiCN2 Coated, CSPR-C
EIKOSHA
Carbide spiral reamer with high versatility and excellent wear resistance.
[Features]
· Features TiCN coating that prevents welding and improves roughness of the finishing surface.
· Uses a twisted blade with excellent chip discharge performance.
[Applications]
· Ideal for machining a wide range of work materials from nonferrous metal to carbon steel.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Pivot Type, CSRR-3
EIKOSHA
Carbide straight reamer ideal for small diameter machining.
[Features]
· The shank is thick compared to the blade length, making it excellent in high durability and rigidity.
· φ0.2-3 (0.2-3 mm diameter) types are available.
[Applications]
· Ideal for finish machining of ultra-small diameter holes.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, Blind Hole Machining, CER
OKAZAKI
A solid type. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted.
Days to Ship: | 12 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Flat Tip, BCPR
OKAZAKI
Flat tip type with straight shank specification. Torsion angle 45°
Days to Ship: | 12 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Regular
MISUMI
Full lineup reduces drilling steps
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner Radius Model
MISUMI
Ideal for finishing deep radius-shaped blind holes
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner C Model
MISUMI
Ideal for finishing deep blind holes with C-shaped corners
Days to Ship: | 10 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, Bottom Blade
MISUMI
Spiral reamer bottom flute type for high-speed cutting
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, Long
MISUMI
The long type is available also in extensive assortment of sizes
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - Non-Coated/TS Coated, High Hardness Steel Machining
MISUMI
Also available in a high-hardness steel machining version
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, SEC-HSPR
MISUMI
Achieves high speed during the hole finishing process
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Precision, P5SRM/P6SRM
MISUMI
Capable of finishing holes with cleaner surface roughness than a conventional reamer.
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - Pilot Hole Correction Boring Bit, BRB
MISUMI
If the hole pitch has an intersection or the inclination tolerance of the hole is demanding, the bend of the hole can be modified by using this product before finishing with the reamer.
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - High Speed Drilling, TiAlN Coated
MISUMI
End mill for high-speed drilling
Days to Ship: | 8 Days or more |
---|
Carbide Step Reamer, Custom Dimensions / Long Shank Type
MISUMI
[Features]
・Ideal for coaxial finishing of stepped holes.
Days to Ship: | 10 Days or more |
---|
Carbide Step Reamer, Custom Dimensions Type
MISUMI
[Features]
・Ideal for coaxial finishing of stepped holes.
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - for Aluminum, DLC Coated, CSR-DLC
EIKOSHA
DLC coating with low coefficient of friction adopted, for aluminum and nonferrous metals
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - Straight Shank, Blind Hole Machining, CSOER
EIKOSHA
Right torsion reamer for blind holes with oil hole and bottom blade
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, CSRM, Medium
EIKOSHA
General purpose type. Wear-resistant carbide K type adopted
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Chucking Type, CSCRS
EIKOSHA
General purpose type. The blade is short and the shank is long. For deep hole finishing, etc.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - Straight Shank, for Pin Gate Drilling, CSPGR
EIKOSHA
Spiral reamer (carbide) for gate drilling.
[Features]
· For mold pin point gate hole drilling.
· A wide variety of tip rounding, blade length and angles are available.
[Applications]
· Finishing of pin gate holes.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - Toglon Hard Reamer, ALT Coating
IWATATOOL
[Features]
· HRC40-72 hardened steel can be machined.
· 4-flute
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Chucking Type, BCCR
OKAZAKI
Tip brazing type, straight shank specification. The neck is thinner than the blade diameter to enable deep hole drilling.
Days to Ship: | 12 Days or more |
---|
Carbide Spiral Reamers - Straight Shank, Blind Hole Machining, BCER
OKAZAKI
Tip brazing type, straight shank specification. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted.
Days to Ship: | 12 Days or more |
---|
Carbide Straight Reamers - Taper Shank, Chucking Type, BCCRT
OKAZAKI
Tip brazing type, Morse taper shank specification. The neck is thinner than the blade diameter to enable deep hole drilling.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tool Diameter(mm) |
Link Model |
Work Material |
Groove Length(mm) |
Coating Presence |
Groove Shape |
Base-Blade Availability |
Tip Diameter |
Large Tip Diameter |
Radius R |
Corners |
Brand | OSG | MISUMI | EIKOSHA | FPTOOLS | MISUMI | FPTOOLS | FPTOOLS | EIKOSHA | EIKOSHA | EIKOSHA | FPTOOLS | FPTOOLS | FPTOOLS | FPTOOLS | FPTOOLS | KYOWASEIKO | MISUMI | MISUMI | MISUMI | EIKOSHA | EIKOSHA | OKAZAKI | OKAZAKI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | IWATATOOL | OKAZAKI | OKAZAKI | OKAZAKI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner Radius Model | Carbide Spiral Reamers - End Mill Shank, High Precision Tolerance | Carbide Straight Reamers - Straight Shank, for Burnishing, B Series | Carbide Spiral Reamers - for Hardened Steels, Purple Coated, R Series | Carbide Spiral Reamers - for Stainless Steel, TiAlN Coated, CSUSR-A | Carbide Straight Reamers - End Mill Shank, TiCN2 Coated, CSR-C | Carbide Straight Reamers - Straight Shank, Taper Pin Type, CSTPR | Carbide Straight Reamers - End Mill Shank, Deep Hole Machining, C Series | Carbide Straight Reamers - End Mill Shank, General Purpose, G Series | Carbide Spiral Reamers - High Speed Use, Deep Hole Machining, H Series | Carbide Spiral Reamers - End Mill Shank, Blind Hole Use, CE Series | Carbide Spiral Reamers - TiAlN Coated, Blind Hole Machining, KHRA-4 | Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Long | Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner C Model | Carbide Straight Reamers - End Mill Shank, Flat Bottom Blade | Carbide Straight Reamers - Straight Shank, Pivot Type, CSRR-3 | Carbide Spiral Reamers - End Mill Shank, Blind Hole Machining, CER | Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Regular | Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner Radius Model | Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner C Model | Carbide Straight Reamers - Non-Coated/TS Coated, High Hardness Steel Machining | Carbide Straight Reamers - Pilot Hole Correction Boring Bit, BRB | Carbide Straight Reamers - High Speed Drilling, TiAlN Coated | Carbide Straight Reamers - for Aluminum, DLC Coated, CSR-DLC | Carbide Spiral Reamers - Straight Shank, Blind Hole Machining, CSOER | Carbide Straight Reamers - Straight Shank, Chucking Type, CSCRS | Carbide Spiral Reamers - Straight Shank, for Pin Gate Drilling, CSPGR | Carbide Straight Reamers - Straight Shank, Chucking Type, BCCR | Carbide Spiral Reamers - Straight Shank, Blind Hole Machining, BCER | Carbide Straight Reamers - Taper Shank, Chucking Type, BCCRT | |||||||||||||||
Days to Ship | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more |
Tool Diameter(mm) | 0.3 ~ 13.05 | 0.4 ~ 15.995 | 0.4 ~ 20.05 | 0.5 ~ 10.009 | 1 ~ 13 | 0.9 ~ 14 | 1 ~ 12.1 | 0.5 ~ 12.05 | 0.8 ~ 12.05 | - | 2.95 ~ 12.005 | 2.91 ~ 12.1 | 0.2 ~ 12.1 | 1 ~ 15.5 | 1 ~ 14.05 | 1 ~ 6.03 | 0.3 ~ 5.995 | 0.4 ~ 15.995 | 3 ~ 10.01 | 0.8 ~ 12.05 | 0.2 ~ 3 | 3 ~ 12 | 12.5 ~ 30 | 0.3 ~ 5.995 | 0.4 ~ 5.995 | 0.4 ~ 5.995 | 3 ~ 10.01 | 0.3 ~ 15.99 | 0.3 ~ 5.99 | 1 ~ 10 | 3 ~ 10 | 0.5 ~ 5.9 | 1.8 ~ 5 | 2 ~ 10 | - | - | 0.5 ~ 12.05 | 2.95 ~ 16 | 0.8 ~ 12.05 | 1 ~ 30 | - | 3 ~ 12 | 12.5 ~ 30 | 12.5 ~ 30 | 12.5 ~ 30 |
Link Model | End Mill Link / Straight Link | End Mill Link | Straight Link | End Mill Link | End Mill Link | Straight Link | End Mill Link | End Mill Link | End Mill Link | Straight Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | Straight Link | End Mill Link | Straight Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | Straight Link | Straight Link | Straight Link | Straight Link | End Mill Link | Straight Link | Straight Link | Morse Tapered Link |
Work Material | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Resin[○] / Alloy Steel[○] | Heat-Treated Steel[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[◎] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Resin[○] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Alloy Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○/◎] / Heat-Treated Steel[○/◎] / High-Hardness Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[◎] / Aluminum[◎] | General Steel[◎] / Aluminum[◎] | Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[◎] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | High-Hardness Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] |
Groove Length(mm) | - | 0.5 ~ 48 | 4 ~ 80 | 5 ~ 40 | 10 ~ 44 | 20 ~ 70 | 15 ~ 65 | 6 ~ 45 | 12 ~ 45 | 28 ~ 194 | 15 ~ 40 | 20 ~ 25 | 3 ~ 45 | 8 ~ 45 | 5 ~ 30 | - | 0.5 ~ 34 | 0.5 ~ 48 | 27 ~ 40 | 15 ~ 45 | 3 ~ 25 | 20 ~ 31 | 36 ~ 46 | 0.5 ~ 48 | 0.5 ~ 34 | 0.5 ~ 34 | 20 ~ 30 | 0.5 ~ 48 | 0.5 ~ 34 | 12 ~ 40 | 25 ~ 40 | 3 ~ 10 | - | 12 ~ 52 | - | - | 6 ~ 45 | 16 ~ 30 | 15 ~ 80 | 15 ~ 75 | 25 ~ 60 | 40 ~ 70 | 36 ~ 46 | 36 ~ 46 | 36 ~ 46 |
Coating Presence | None | None | None | None | None | None | Included | Included | Included | None | Included | None | None | None | Included | Included | None | None | None | Included | None | None | None | None | None | None | None | None | None | Included ~ None | None | None | None | Included | None | None | Included | None | None | None | None | Included | None | None | None |
Groove Shape | Straight | Straight | Straight | Straight | Spiral | Straight | Spiral | Spiral | Straight | Straight | Spiral | Straight | Straight | Spiral | Spiral | Spiral | Straight | Straight | Straight | Spiral | Straight | Spiral | Helical | Straight | Straight | Straight | Spiral | Straight | Straight | Straight | Spiral | Straight | Straight | Straight | Straight | Straight | Straight | Spiral | Straight | Straight | Spiral | Spiral | Straight | Spiral | Straight |
Base-Blade Availability | None | Included | None | None | None | None | None | None | None | None | None | None | None | None | Included | Included | Included | Included | Included | None | None | Included | None | Included | Included | Included | Included | None | None | None | None | None | None | None | - | - | None | Included | None | None | None | None | None | Included | None |
Tip Diameter | - | - | - | - | - | - | - | - | - | 1 ~ 13 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Large Tip Diameter | - | - | - | - | - | - | - | - | - | 1.46 ~ 16.74 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1.42 ~ 9.01 | - | - | - | - |
Radius R | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 2.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.5 ~ 2.5 | - | - | - | - |
Corners | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 5 | - | - | - | - |
Loading...
[1.8-5/0.1mm Unit(s)][0.3-15.99/0.01mm Unit(s)][0.3-15.995/0.005mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy