(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HSS Straight Reamers - Long Shank, Chucking Type, SCRL
EIKOSHA
[Features]
· Short blade length and super long shank.
· Ideal for deep hole finishing.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight/End Mill Shank, CRM
OSG
Blade tip adopts carbide alloy material.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, Mu Type
FPTOOLS
[Features]
· Easy tool management: As well as being suitable for high-precision drilling as the nominal dimensions are manufactured with 1 μm increments, 11,800 sizes are available for selection.
· Ultra-high precision: Tolerance of 0 to less than +1 μm is ideal for drilling ultra-precision holes.
· High durability: Excellent durability, maintaining precision over long periods of time.
· Application: General work materials.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Shank, Long Machine Type, LMR
TAIYO TOOL
•Groove Shape: Straight
•Link Model: Morse Tapered Link
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner Radius Model
MISUMI
Reduces the number of steps in finishing of radius-shaped blind holes
Days to Ship: | 10 Days or more |
---|
HSS Spiral Reamers - End Mill Shank, SPR
MISUMI
Reamers with high versatility are available at affordable prices
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, 0.01 mm Increments
MISUMI
Hand reamer that can be selected in 0.01 mm increments
Days to Ship: | Same day or more |
---|
Show Stock Products
Carbide Spiral Reamers - TiCN2 Coated, CSPR-C
EIKOSHA
Carbide spiral reamer with high versatility and excellent wear resistance.
[Features]
· Features TiCN coating that prevents welding and improves roughness of the finishing surface.
· Uses a twisted blade with excellent chip discharge performance.
[Applications]
· Ideal for machining a wide range of work materials from nonferrous metal to carbon steel.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, General Purpose, G Series
FPTOOLS
[Features]
· The most universally usable reamer among all series of carbide reamers.
· Approximately 5 to 10 times greater durability than conventional HSS reamers, maintaining its precision for long periods of time.
· Processing hole precision is also superior to the HSS reamer, allowing use at higher cutting speed and feeding speed.
· Because the pitch is 0.005 mm, there are no breaks between sizes and negative tolerance hole drilling is also possible.
Days to Ship: | 7 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Solid Type, CSR
EIKOSHA
[Features]
· Excellent oxidation resistance, abrasion resistance, and heat resistance; ideal for high speed machining.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Straight Shank, Chucking Type, SCR
EIKOSHA
General purpose type. The blade is short and the shank is long. For deep hole finishing, etc.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Long Machine Type, Deep Hole Machining, LMR
EIKOSHA
Long Type, Deep Hole Use, Morse Taper Shank
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - 1/10 Inch Tapered Shank, SPTR-F
EIKOSHA
Spiral reamer for 1/10 tapered hole (HSS).
[Features]
· Morse taper shank has been adopted for machinery.
· Adoption of a twisted blade allows appropriate disposal of chips.
[Applications]
· Ideal for machining receiving holes for 1/10 taper shafts.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, for Burnishing, B Series
FPTOOLS
Enables mirror finish of machined holes. Machining is possible without following pilot holes.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, Blind Hole Use, CE Series
FPTOOLS
Complete blind hole drilling is possible. Newly developed special blade coating. End mill shank is adopted.
* Product name was changed from SH to CE. Although there is no change in the standards and price, the label of the delivered product may be that of the former SH series.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6-16 Flutes
EIKOSHA
A general-purpose straight reamer (HSS) with straight edge and Morse taper shank shape for machines.
[Features]
· Morse taper shank is adopted for machine use.
[Applications]
· For general purpose finishing.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, for Cast Iron and General Steel, SPHR
OKAZAKI
Cast iron and general steel hole finishing. Inch sizes are also available. Uses MCo material (cobalt high speed steel).
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1686
GUHRING
[Features]
· High-quality hole finish-machining can be performed at ultra high speed.
· The applicable range of processing materials is wide, the processing cost can be reduced, and high reliability is provided.
· Coolant is supplied through the shank, helping achieve reliable extraction of cutting chips.
Days to Ship: | 9 Days or more |
---|
HSS Straight Reamers - Morse Tapered Shank, Machine Type, MRT-MT
TAIYO TOOL
•Groove Shape: Straight
•Link Model: Morse Tapered Link
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Tapered Shank, 0.01 mm Increments
MISUMI
A Morse taper shank.
For complete product overview and details on HSS Straight Reamers - Tapered Shank, 0.01 mm Increments see the sections below:
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Taper Pin Type, CSTPR
EIKOSHA
Straight reamer for 1/50 tapered hole processing (carbide).
[Features]
· Compared with conventional high-speed steel, carbide material is adopted to improve the high rigidity and abrasion resistance.
· Provides excellent finish for high-hardness workpieces as well.
[Applications]
· For finish machining of 1/50 taper pin holes.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Machine Chucking Type, TiN Coated, MCR-TiN
EIKOSHA
Short type cobalt HSS and TiN coating for long service life
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Long Hand Type, Deep Hole Machining, LHR
EIKOSHA
Long Type, Deep Hole Use, for Improved Guidance, 1° Bite Gradient
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - Morse Tapered Machine Type, MTRT-RF
EIKOSHA
Straight reamer for Morse taper holes, convenient for rough finishing (HSS).
[Features]
· Morse taper shank has been adopted for machinery and the blade tip has been nick-processed, making it ideal for rough finishing.
· Seven standards are available.
[Applications]
· Ideal for medium-finish machining of MT0 to MT6 holes.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, FP Platinum
FPTOOLS
[Features]
· Reamer shape ideal for high-speed machining: Achieves high-precision and high-speed machining thanks to its high torsion, highly rigid blade shape and eccentric chamfer blade.
· Special coating: Features a special coating with an excellent oxidation resistance temperature and friction coefficient. This coating helps improve the tool service life and allows smooth cutting chip processing.
· High-precision end mill shank: Shank tolerance of h5 is adopted.
· Effective for machining stainless steel: General-purpose F.P. Platinum Reamer can even be used for high-speed machining of stainless steel.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - High Speed Use, Deep Hole Machining, H Series
FPTOOLS
[Features]
· Cutting speed can be increased by 50% compared to carbide straight blade types.
· Ideal for deep drilling: Long neck section.
· Excellent anterior chip discharge: 30° torsion, left
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - for Hardened Steels, Purple Coated, R Series
FPTOOLS
Cutting capacity for quenched hardness around 60 HRC, thanks to purple coating for high-hardness steel and right-lead blade shape. Shank diameter is endmill shank type.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - End Mill Shank, Gold Type, TiN Coated
FPTOOLS
[Features]
· Reduces the processing cost. It boasts tool life about twice that of HSS machines and chucking reamers.
· Furthermore, it also boasts a super-low price with a discount of approximately 50%.
· With TiN coating, cutting speed and durability are at least doubled compared to conventional HSS machines and chucking reamers.
· Outstanding circularity and surface roughness.
· Shank diameter is endmill shank type.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - End Mill Shank, Gold, HG-S
FPTOOLS
[Features]
· Reduces the processing cost. It boasts tool life about twice that of HSS machines and chucking reamers.
· Furthermore, it also boasts a super-low price with a discount of approximately 50%.
· With TiN coating, cutting speed and durability are at least doubled compared to conventional HSS machines and chucking reamers.
· Outstanding circularity and surface roughness.
· Shank diameter is endmill shank type.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Chucking Type, CCR
OKAZAKI
A solid type. The neck is thinner than the blade diameter to enable deep hole drilling.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1676
GUHRING
[Features]
· High-quality hole finish-machining can be performed at ultra high speed.
· The applicable range of processing materials is wide, the processing cost can be reduced, and high reliability is provided.
· Coolant is supplied through the shank, helping achieve reliable extraction of cutting chips.
Days to Ship: | 9 Days or more |
---|
HSS Spiral Reamers - Blind Hole Machining, TiN Coated, ERR-TiN
EIKOSHA
[Features]
· A reamer exclusively for blind holes.
· TiN coating is added to powdered HSS for a long service life.
Days to Ship: | 8 Days or more |
---|
HSS Spiral Reamers - Straight Shank, Drill Type, DR
EIKOSHA
A drill and reamer integrated HSS tool.
[Features]
· The tip is a drill and the large-diameter part has a reamer shape.
· Since drilling and finishing can be done simultaneously, machining time is shortened. (For through-hole)
[Applications]
· To be used when drilling holes and finish machining at the same time.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, TiCN2 Coated, CSER-C
EIKOSHA
[Features]
· A reamer exclusively for blind holes.
· TiCN coating for long life.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - Straight Shank, High Helical Type, CHHR
EIKOSHA
[Features]
· A high-torsion type that reduces cutting resistance.
Days to Ship: | 8 Days or more |
---|
HSS Straight Reamers - End Mill Shank, Half Sprue Type, SURH
EIKOSHA
A straight reamer for spool hole machining (HSS).
[Features]
· Various angles are available to support processing of various angles.
· As it has a half-moon shape, it's easy to process chips.
[Applications]
· Optimal as a tool for removing grime from inside spool bushing, etc.
· Convenient for half-moon shaped die spool hole processing.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Regular
MISUMI
Full lineup reduces drilling steps
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Long
MISUMI
Reduces the number of deep hole finishing steps
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner Radius Model
MISUMI
Ideal for finishing deep radius-shaped blind holes
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner C Model
MISUMI
Reduces the finishing steps of blind holes with C-shaped corners
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner C Model
MISUMI
Ideal for finishing deep blind holes with C-shaped corners
Days to Ship: | 10 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, Bottom Blade
MISUMI
Spiral reamer bottom flute type for high-speed cutting
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, Flat Bottom Blade
MISUMI
Popular straight reamer with carbide bottom blade
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, Long
MISUMI
The long type is available also in extensive assortment of sizes
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tool Diameter(mm) |
Link Model |
Work Material |
Groove Length(mm) |
Coating Presence |
Groove Shape |
Base-Blade Availability |
Tip Diameter |
Large Tip Diameter |
Radius R |
Corners |
Brand | EIKOSHA | OSG | FPTOOLS | TAIYO TOOL | MISUMI | MISUMI | MISUMI | EIKOSHA | FPTOOLS | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | FPTOOLS | FPTOOLS | EIKOSHA | OKAZAKI | GUHRING | TAIYO TOOL | MISUMI | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | FPTOOLS | FPTOOLS | FPTOOLS | FPTOOLS | FPTOOLS | OKAZAKI | GUHRING | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | HSS Straight Reamers - Morse Tapered Shank, Long Machine Type, LMR | Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner Radius Model | Carbide Straight Reamers - End Mill Shank, General Purpose, G Series | HSS Straight Reamers - Long Machine Type, Deep Hole Machining, LMR | Carbide Straight Reamers - Straight Shank, for Burnishing, B Series | Carbide Spiral Reamers - End Mill Shank, Blind Hole Use, CE Series | HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6-16 Flutes | HSS Spiral Reamers - Straight Shank, for Cast Iron and General Steel, SPHR | Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1686 | HSS Straight Reamers - Morse Tapered Shank, Machine Type, MRT-MT | Carbide Straight Reamers - Straight Shank, Taper Pin Type, CSTPR | HSS Spiral Reamers - Machine Chucking Type, TiN Coated, MCR-TiN | HSS Straight Reamers - Long Hand Type, Deep Hole Machining, LHR | Carbide Spiral Reamers - High Speed Use, Deep Hole Machining, H Series | Carbide Spiral Reamers - for Hardened Steels, Purple Coated, R Series | HSS Straight Reamers - End Mill Shank, Gold Type, TiN Coated | Carbide Straight Reamers - Straight Shank, Chucking Type, CCR | Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1676 | HSS Spiral Reamers - Blind Hole Machining, TiN Coated, ERR-TiN | Carbide Spiral Reamers - End Mill Shank, TiCN2 Coated, CSER-C | Carbide Spiral Reamers - Straight Shank, High Helical Type, CHHR | HSS Straight Reamers - End Mill Shank, Half Sprue Type, SURH | Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Regular | Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Long | Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner Radius Model | Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner C Model | Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner C Model | Carbide Straight Reamers - End Mill Shank, Flat Bottom Blade | |||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more |
Tool Diameter(mm) | 3 ~ 20 | 0.3 ~ 13.05 | 0.5 ~ 10.009 | 1/2 ~ 50 | 0.4 ~ 15.995 | 1 ~ 13 | 0.5 ~ 30 | 0.8 ~ 12.05 | 0.2 ~ 12.1 | 0.4 ~ 20.05 | 1 ~ 32 | 1/2 ~ 50 | - | 0.9 ~ 14 | 1 ~ 14.05 | 2.95 ~ 85 | 3 ~ 30 | 3 ~ 20 | 1-5/8 ~ 80 | 2.95 ~ 30.02 | - | 2.5 ~ 9 | 1/2 ~ 26 | - | 2.95 ~ 12.005 | 1 ~ 15.5 | 1 ~ 12.1 | 1 ~ 14.05 | 1 ~ 14.1 | 3 ~ 12 | 2.97 ~ 12.03 | 2.95 ~ 50 | 3 ~ 13 | 1 ~ 12.055 | 2 ~ 14 | - | 0.3 ~ 5.995 | 0.3 ~ 5.995 | 0.4 ~ 5.995 | 0.4 ~ 15.995 | 0.4 ~ 5.995 | 3 ~ 10.01 | 3 ~ 10.01 | 0.3 ~ 15.99 | 0.3 ~ 5.99 |
Link Model | Straight Link | End Mill Link / Straight Link | End Mill Link | Morse Tapered Link | End Mill Link | End Mill Link | Straight Link | End Mill Link | End Mill Link | Straight Link | Straight Link | Tapered Link | Tapered Link | Straight Link | End Mill Link | Tapered Link | Straight Link | - | Morse Tapered Link | Tapered Link | Straight Link | Straight Link | Straight Link | Tapered Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | Straight Link | - | End Mill Link | Straight Link | End Mill Link | Straight Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link |
Work Material | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[◎] / Alloy Steel[◎] | - | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Resin[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | - | - | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Resin[○] / Die Steel[○] / Alloy Steel[◎] | Heat-Treated Steel[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | - | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] |
Groove Length(mm) | 35 ~ 60 | - | 5 ~ 40 | 120 ~ 400 | 0.5 ~ 48 | 15 ~ 44 | 12 ~ 150 | 15 ~ 45 | 3 ~ 45 | 4 ~ 80 | 15 ~ 75 | 100 ~ 450 | 60 ~ 100 | 20 ~ 70 | 5 ~ 30 | 35 ~ 215 | 40 ~ 150 | 12 ~ 25 | 35 ~ 220 | 35 ~ 150 | 28 ~ 194 | 15 ~ 36 | 50 ~ 250 | 65 ~ 205 | 15 ~ 40 | 8 ~ 45 | 15 ~ 65 | 20 ~ 85 | 20 ~ 85 | 26 ~ 31 | 12 ~ 19 | 16 ~ 30 | 52 ~ 100 | 5 ~ 30 | 10 ~ 29 | 60 ~ 160 | 0.5 ~ 48 | 0.5 ~ 34 | 0.5 ~ 34 | 0.5 ~ 48 | 0.5 ~ 34 | 20 ~ 30 | 27 ~ 40 | 0.5 ~ 48 | 0.5 ~ 34 |
Coating Presence | None | None | None | None | None | None | None | Included | None | None | None | None | None | None | Included | None | None | Included | None | None | None | Included | None | None | Included | None | Included | Included | Included | None | Included | Included | None | Included | None | None | None | None | None | None | None | None | None | None | None |
Groove Shape | Straight | Straight | Straight | Straight | Straight | Spiral | Straight | Spiral | Straight | Straight | Straight | Straight | Spiral | Straight | Spiral | Straight | Spiral | - | Straight | Straight | Straight | Spiral | Straight | Straight | Spiral | Spiral | Spiral | Straight | Spiral | Straight | - | Spiral | Spiral | Spiral | Helical | Straight | Straight | Straight | Straight | Straight | Straight | Spiral | Straight | Straight | Straight |
Base-Blade Availability | None | None | None | None | Included | None | None | None | None | None | None | None | None | None | Included | None | None | - | None | None | None | None | None | None | None | None | None | None | None | None | - | Included | None | Included | None | None | Included | Included | Included | Included | Included | Included | Included | None | None |
Tip Diameter | - | - | - | - | - | - | - | - | - | - | - | - | 10.5 ~ 25 | - | - | - | - | - | - | - | 1 ~ 13 | - | - | 6.297 ~ 54.13 | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 5 | - | - | - | - | - | - | - | - | - |
Large Tip Diameter | - | - | - | - | - | - | - | - | - | - | - | - | 16 ~ 34.5 | - | - | - | - | - | - | - | 1.46 ~ 16.74 | - | - | 9.68 ~ 64.819 | - | - | - | - | - | - | - | - | - | - | - | 2.04 ~ 32.99 | - | - | - | - | - | - | - | - | - |
Radius R | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 2.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Corners | - | - | - | - | - | - | - | - | - | - | - | - | 1/10 | - | - | - | - | - | - | - | - | - | - | 1/19.002 ~ 1/20.047 | - | - | - | - | - | - | - | - | - | - | - | 1゚ ~ 10゚ | - | - | - | - | - | - | - | - | - |
Loading...
[1.8-5/0.1mm Unit(s)][0.3-15.99/0.01mm Unit(s)][0.3-15.995/0.005mm Unit(s)]
[0.5-48/0.5mm Unit(s)][3-10/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy