(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Repair & Extraction Tools

Correction / removal tools are tools that correct damaged threads and remove broken taps. There are thread correction tools to fix the threads that have been damaged by crushing, rust, etc. Unlike thread cutting tools, only the damaged part can be corrected, such as for imperial threads , m ...Readmore

Correction / removal tools are tools that correct damaged threads and remove broken taps. There are thread correction tools to fix the threads that have been damaged by crushing, rust, etc. Unlike thread cutting tools, only the damaged part can be corrected, such as for imperial threads , metric screws, etc. It can be used for screws with rust or paint stains. The inner diameter screw thread correction tool corrects the thread by pressing the blade against the inner thread, and the outer diameter thread correction tool rotates and fixes the damaged screw. The removal tool includes a fold tap removal tool that can remove a broken tap in the middle without damaging the thread, and an extractor used to remove a broken bolt with a tap holder or tap handle. When removing bolts and taps, it is necessary to check the outer diameter and select a tool that matches the situation.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 12 Days or Less
  1. 1
  • Threading Tools - Re-Threading Die Set, Hexagonal, Metric Coarse Screw

    Threading Tools - Re-Threading Die Set, Hexagonal, Metric Coarse Screw【10 Pieces Per Package】

    Trusco Nakayama

    [Features]· Used when cleaning out bolts/screws.· Work can be done using a monkey wrench.· This product can be used in place of a round die when modifying the screw thread ridges.· Convenient for storage as it is a set of main sizes.· Used when cleaning out bolts/screws.[Applications]· Metric coarse thread alteration.[Material]· Low Alloy Steel (SKS)

    • Volume Discount
    Days to Ship: 8 Days or more
  • Threading Tools - Spatter Removal Hand Tap, SR-HT

    Threading Tools - Spatter Removal Hand Tap, SR-HT

    OSG

    Ideal for removing welding spatter and chips from the interior of female screws

    • Volume Discount
    Days to Ship: 8 Days or more
  • Threading Tools - Tap Remover Plus, Regular

    Threading Tools - Tap Remover Plus, Regular

    EIKOSHA

    Repair/removal tool: Drill for removing broken HSS taps.[Features]· A recovery drill that sharpens the center of a broken HSS tap.· As it does not damage the screw threads, re-tapping can be performed after removal.[Applications]· Used as a recovery tool when HSS taps are broken.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Threading Tools - Side-Grip External Repair Tool

    Threading Tools - Side-Grip External Repair Tool

    NOGA JAPAN

    •Tap Model: Repair / Removal Tool•Application Range (mm): 35~152

    • Volume Discount
    Days to Ship: 8 Days or more
  • Threading Tools - Tap Remover Plus, Long

    Threading Tools - Tap Remover Plus, Long

    EIKOSHA

    Drill dedicated for damaged HSS tap removal

    • Volume Discount
    Days to Ship: 8 Days or more
  • Threading Tools - Broken Tap Removal Tool Set

    Threading Tools - Broken Tap Removal Tool Set【5-7 Pieces Per Package】

    Trusco Nakayama

    [Features]· A tool that extracts broken taps when broken partway through threading without damaging the screw threads.· The claw uses a special steel wire with high torsion strength that is not easily broken, so it can be used to easily remove broken taps which have caught strongly.· Even if the claw is broken, it can be used repeatedly until it becomes too short. Also, since it can be simply exchanged with a replacement jaw, it is extremely e...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • "Extractor" (Square Model)

    "Extractor" (Square Model)

    Trusco Nakayama

    [Features]· Used for removing damaged bolts, pipes, etc.· The square model can be used for both left and right hand bolt screws.· It is applicable to both left and right bolt screws.[Applications]· When the cross hole or slit in the head of a machine screw is damaged.· For removal of hex bolts with crushed heads or broken bolts.· For the extraction of things like bolts and pipes that had broken inside.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Threading Tools - Removal Set, Square Model

    Threading Tools - Removal Set, Square Model【5-7 Pieces Per Package】

    Trusco Nakayama

    [Features]· Bolts that are broken inside screw holes can be extracted without damaging the screw holes.[Applications]· For the extraction of things like bolts and pipes that had broken inside.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Threading Tools - Internal Repair Tool

    Threading Tools - Internal Repair Tool

    NOGA JAPAN

    A tool to repair crushed inner-diameter threads.[Features]· Usable with screws of any diameter, pitch, etc. within the applicable range.· Universal type supporting metric, inch, right, left, fine pitch, and coarse pitch threads.· HSS blade moves along non-stripped screw grooves to repair the stripped parts.* The Ines unit has a 60° blade. Purchase a replacement 55° blade separately for repairing pipe threads such as Whitworth threads or PT threads.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Threading Tools - Tap Die Repair Tool Set

    Threading Tools - Tap Die Repair Tool Set【14-59 Pieces Per Package】

    LIGHTSEIKI

    •Tap Model : Oil-Hole Tap For complete product overview and details on Thread Repair Tool Set, Tap Die Set, see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • Threading Tools - Repair Tool Set, Blind Hole Use

    Threading Tools - Repair Tool Set, Blind Hole Use

    NOGA JAPAN

    •Tap Model : Repair / Removal Tool•Bore Model : For Blind Holes For complete product overview and details on Thread Repair Tool Set, see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • Threading Tools - LeaderSert Repair Tool Set, Blind Hole Use

    Threading Tools - LeaderSert Repair Tool Set, Blind Hole Use

    NOGA JAPAN

    •Tap Model : Repair / Removal Tool•Bore Model : For Blind Holes For complete product overview and details on LeaderSert® (Thread Repair Kit), see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • Threading Tools - Screw Removal, Square Model, 5 Piece Set

    Threading Tools - Screw Removal, Square Model, 5 Piece Set【5 Pieces Per Package】

    Rennsteig Tools

    •Tap Model: Repair / Removal Tool•JAN Code: 4049002022791•Trusco Code: 766-3943•Feature: Applicable to both Left and Right Bolt Screw•Application: For the extraction of things like bolts and pipes that had broken inside.

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Threading Repair & Extraction Tools