(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tap Wrenches

A tap wrench is a tool for rotating a tap that creates a screw hole. There are various sizes of taps to fit different bolts, and fitting a tap wrench with a tap that matches the bolt size used and turning it allows perfect screw holes to be made. Types include a straight handle type where a tap is directly at ...Readmore

A tap wrench is a tool for rotating a tap that creates a screw hole. There are various sizes of taps to fit different bolts, and fitting a tap wrench with a tap that matches the bolt size used and turning it allows perfect screw holes to be made. Types include a straight handle type where a tap is directly attached and turned, a T-handle type that can be operated with one hand, and a T-handle ratchet type that incorporates a ratchet mechanism. The straight handle type is suitable for manufacturing screw holes in wide flat surfaces, but it may not be able to be used in narrow or deep parts if the rotating part of the handle is obstructed or the tap cannot reach. In contrast, the T-handle type makes it easy to create screw holes even in deep parts, while the ratchet type allows you to fix the rotation direction so you can work efficiently by repeating the same operation without letting go of the wrench.  ▲ Close

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  1. 1
  • T Shaped Tap Holder

    T Shaped Tap Holder

    Trusco Nakayama

    [Features]· Features an easy-to-use T-shaped handle.[Applications]· For tap threading.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Tap Handle (Made of Iron)

    Tap Handle (Made of Iron)

    Trusco Nakayama

    [Features]· A straight-type handle for hand tap and hand reamer.· The body is made of iron, stronger and more durable than zinc die casting.[Applications]· For tapping.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Tap Wrenches - Steel, Holder, Ratchet Type

    Tap Wrenches - Steel, Holder, Ratchet Type

    Trusco Nakayama

    [Features]· Ratchet type with excellent workability.· Forward/reverse rotation can be switched for efficient threading.[Applications]· For tap threading.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Spare Hook for T Type Ratchet Tap Holder

    Spare Hook for T Type Ratchet Tap Holder

    Trusco Nakayama

    If not thoroughly tightened with pliers, or similar, the tap will spin freely, and the jaw may be damaged.

    • Volume Discount
    Days to Ship: 8 Days or more
    • On Sale Till 07/03/2025

    Dies Handle

    Dies Handle

    Trusco Nakayama

    [Features]· A straight-line round handle for round die.[Applications]· A stand for dies.

    • Volume Discount
    Special Price
    Days to Ship: Same day

    Show Stock Products

  • Tap Wrenches - Tap Holder/Handle/Extension Bar Set

    Tap Wrenches - Tap Holder/Handle/Extension Bar Set

    Trusco Nakayama

    [Features]· It is a set of tap holder sockets that can be driven with a handle for general purpose socket wrench.[Applications]· For tapping.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Tap Wrenches - Tap Guide Set

    Tap Wrenches - Tap Guide Set

    Trusco Nakayama

    [Features]· Tap guide keeps the tap straight to allow vertical thread cutting to be performed.[Applications]· As an aid for vertical tapping.

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Tap Wrenches