(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Round Threading Dies - High Speed Steel, Solid Type, Metric
YAMAWA
Solid die with improved die runout precision.
[Features]
· High-speed tool steel (HSS) is adopted, realizing stable machining.
· The front surface is the surface with a marking on the chamfering.
· The machining reference surface at the rear is set so that the end face makes close contact when the holder is attached.
· Screw adjustments are not required and die outer diameter precision is improved compared to adjustable dies as this is a solid die.
· Solves problems particular to adjustable type dies, realizing high precision screw machining.
[Applications]
· Convenient for cutting male threads on various work materials, whether hand turned or used with machinery.
· Combining with NC tooling enables machining with a MC.
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-PS
OSG
[Specifications]
· Shape: Die
· Screw type: pipe parallel
· Coating: Non-Coated
· Tool material: Alloy HSS
Days to Ship: | 8 Days or more |
---|
Threading Round Die Series, Threading Round Die for Stainless Steel, Solid Type, SUS-SD (HSS)
OSG
[Specifications]
· Shape: Die
· Screw type: metric
· Coating: Non-Coated
· Tool material: HSS
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-PF
OSG
[Specifications]
· Shape: Die
· Screw type: pipe parallel
· Coating: Non-Coated
· Tool material: Alloy HSS
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Steel, Solid Type, Parallel Thread, NSP
SKC
•Thread Size (Nominal) : NPS11/2, NPS11/4, NPS1, NPS1/2, NPS1/4, NPS1/8, NPS3/4, NPS3/8, NPS5/8, NPS7/8
•Pitch (P), Thread Count : 11 1/2, 14, 18, 19, 27, 28
•Work Material : Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Cast Iron (FC), Cast Steel (SC), Copper (Cu), Ductile Cast Iron (FCD), High-Carbon Steel (C Content Exceeding 0.45%), Low-Carbon Steel (C Content of 0.25% or Less), Medium-Carbon Steel (C Content 0.25 - 0.45%), Rolled Aluminum Material (AL), Tool Steel (Before SKD Quenching), Zinc Alloy Castings (ZDC)
•Tap Model : Die
For complete product overview and details on Gas Pipe Solid Die Parallel NSP, see the sections below:
Days to Ship: | 10 Days or more |
---|
Round Threading Dies - High Speed Steel, General Thread, RD-H
OSG
[Specifications]
· Shape: Die
· Coating: Non-Coated
· Tool material: HSS
Days to Ship: | 8 Days or more |
---|
Hexagonal Re-Threading Die (Coarse)
Trusco Nakayama
[Features]
· Used when cleaning out bolts/screws.
· Work can be done using a monkey wrench.
· This product can be used in place of a round die when modifying the screw thread ridges.
[Applications]
· Correction of coarse screw threads.
Days to Ship: | 8 Days or more |
---|
Hex Threading Dies - Alloy Steel, Re-Threading, for Gas Pipes, PS Screw
Trusco Nakayama
[Features]
· Used when cleaning out bolts/screws.
· To be used when modifying screw threads.
· Work can be done using a monkey wrench.
· This product can be used in place of a round die when modifying the screw thread ridges.
[Applications]
· For fixing PS (straight) threads.
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-NPS
OSG
[Specifications]
· Shape: Die
· Screw type: pipe parallel
· Coating: Non-Coated
· Tool material: Alloy HSS
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-H
OSG
[Specifications]
· Shape: Die
· Screw type: pipe parallel
· Coating: Non-Coated
· Tool material: HSS
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - High Speed Steel, Taper Thread, TPD-H-PT
OSG
[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: HSS
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - High Speed Steel, Taper Thread, TPD-H-NPT
OSG
[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: HSS
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Solid Type, for Gas Pipes, NPT
SKC
•Thread Size (Nominal) : NPT11/2, NPT11/4, NPT1, NPT1/2, NPT1/4, NPT1/8, NPT3/4, NPT3/8, NPT5/8, NPT7/8
•Pitch (P), Thread Count : 11 1/2, 14, 18, 27
•Work Material : Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Cast Iron (FC), Cast Steel (SC), Copper (Cu), Ductile Cast Iron (FCD), High-Carbon Steel (C Content Exceeding 0.45%), Low-Carbon Steel (C Content of 0.25% or Less), Medium-Carbon Steel (C Content 0.25 - 0.45%), Rolled Aluminum Material (AL), Tool Steel (Before SKD Quenching), Zinc Alloy Castings (ZDC)
•Tap Model : Die
For complete product overview and details on Gas Pipe Solid Die Taper NPT, see the sections below:
Days to Ship: | 10 Days or more |
---|
Round Threading Dies - High Speed Steel, MS-RS-D/RS-D
YAMAWA
Threading with plastic processing does not generate chips and produces high-precision threads with a clean finish without any problems or blade chipping troubles.
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - High Speed Steel, Oxidized, HS-D
YAMAWA
Solid die for difficult-to-cut materials, such as stainless steel, etc.
[Features]
· Adopts high-speed tool steel (HSS).
· Can be used only from the surface as oxide treatment (OX treatment) is applied as the surface treatment.
· The outer diameter of the die is made smaller and thinner for less rotational vibration during high speed cutting with automatic lathes.
· Stable male threading can be performed.
· Solid type with minimal variation even under harsh cutting condition specifications.
[Applications]
· Optimal for machining stainless steel and other difficult-to-cut materials.
Days to Ship: | 10 Days or more |
---|
Round Threading Dies - Solid Type, Steel, Taper Thread, TPD-S-PT
OSG
[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: SKS
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Solid Type, Alloy High Speed Steel, Taper Thread, TPD-S-NPT
OSG
[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: Alloy HSS
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Solid Type, Alloy High Speed Steel, Taper Thread, TPD-S-NPTF
OSG
[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: Alloy HSS
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Solid Adjustable Type, Taper Thread, A-TPD-S-NPT
OSG
[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: Alloy HSS
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Solid Adjustable Type, Taper Thread,Type A-TPD-S-PT
OSG
[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: Alloy HSS
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Alloy High Speed Steel, General Thread, RD-S
OSG
[Specifications]
· Shape: Die
· Coating: Non-Coated
· Tool material: Alloy HSS (SKS)
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - High Speed Steel, Solid Type, Unified Coarse
YAMAWA
[Features]
· Solid die with improved die runout precision. · High-speed tool steel (HSS) is adopted, realizing stable machining.
[Applications]
· Work material: Iron, light metals.
· For male thread machining.
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - High Speed Steel, Solid Type, Left Hand Thread, Metric
YAMAWA
Solid die for left-handed threads with improved die runout precision.
[Features]
· High-speed tool steel (HSS) is adopted, realizing stable machining.
· The front surface is the surface with a marking on the chamfering.
· The rear is sunk so that the end face makes close contact when the holder is attached.
· Screw adjustments are not required and die outer diameter precision is improved compared to adjustable dies as this is a solid die.
· Enables hand turned use or use with machinery.
· Solves problems particular to adjustable type dies, realizing high precision male screw machining.
[Applications]
· Ideal for male thread machining with iron or light metals.
Days to Ship: | 10 Days or more |
---|
Solid Die D for Tapered Pipe Threads PT
YAMAWA
[Screw Types] Taper for Pipe.
[Tool Material Type] High-speed steel.
[Tap Type] Die
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Thread Types |
Thread Size (Nominal) |
Pitch (P), Thread Count(mm) |
Tool Material Type |
Work Material |
Tap Model |
Coating Presence |
Coating Type |
Brand | YAMAWA | OSG | OSG | OSG | SKC | OSG | Trusco Nakayama | Trusco Nakayama | OSG | OSG | OSG | OSG | SKC | YAMAWA | YAMAWA | OSG | OSG | OSG | OSG | OSG | OSG | YAMAWA | YAMAWA | YAMAWA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-PS | Threading Round Die Series, Threading Round Die for Stainless Steel, Solid Type, SUS-SD (HSS) | Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-PF | Round Threading Dies - Steel, Solid Type, Parallel Thread, NSP | Round Threading Dies - High Speed Steel, General Thread, RD-H | Hex Threading Dies - Alloy Steel, Re-Threading, for Gas Pipes, PS Screw | Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-NPS | Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-H | Round Threading Dies - High Speed Steel, Taper Thread, TPD-H-PT | Round Threading Dies - High Speed Steel, Taper Thread, TPD-H-NPT | Round Threading Dies - Solid Type, Steel, Taper Thread, TPD-S-PT | Round Threading Dies - Solid Type, Alloy High Speed Steel, Taper Thread, TPD-S-NPT | Round Threading Dies - Solid Type, Alloy High Speed Steel, Taper Thread, TPD-S-NPTF | Round Threading Dies - Solid Adjustable Type, Taper Thread, A-TPD-S-NPT | Round Threading Dies - Solid Adjustable Type, Taper Thread,Type A-TPD-S-PT | Round Threading Dies - Alloy High Speed Steel, General Thread, RD-S | Round Threading Dies - High Speed Steel, Solid Type, Unified Coarse | Round Threading Dies - High Speed Steel, Solid Type, Left Hand Thread, Metric | ||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Thread Types | Meter | Pipe Parallel | Meter | Pipe Parallel | - | Meter / Wit | - | - | Pipe Parallel | Pipe Parallel | Pipe Taper | Pipe Taper | - | Meter / Miniature | Meter | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Meter / Unified / Wit / Perforation | Unified | Meter | Pipe Taper |
Thread Size (Nominal) | M1 ~ M30 | R1 ~ R7/8 | M4 | G1 ~ G7/8 | NPS1 ~ NPS7/8 | W1 ~ M25 | M20 | R1/2 | NPS1 ~ NPS3/8 | G1/2 ~ G3/8 | R1 ~ R3/8 | NPT1 ~ NPT3/8 | NPT3/8 | S0.2 ~ M5 | M1 ~ M10 | R1 ~ R7/8 | NPT1 ~ NPT3/8 | NPTF1 ~ NPTF3/8 | NPT1/2 ~ NPT3/8 | R1 ~ R3/8 | 1UN ~ M48 | No.6 | M3 ~ M16 | - |
Pitch (P), Thread Count(mm) | 0.25 ~ 3.5 | 11 ~ 28 | 0.7 | 11 ~ 28 | 11 1/2 ~ 28 | 0.35 ~ 40 | 2.5 | 14 | 11.5 ~ 27 | 14 ~ 28 | 11 ~ 28 | 11.5 ~ 27 | 18 | 0.25 ~ 0.5 | 0.25 ~ 1.5 | 11 ~ 28 | 11.5 ~ 27 | 11.5 ~ 27 | 14 ~ 27 | 11 ~ 28 | 0.25 ~ 64 | 32 | 0.5 ~ 2 | - |
Tool Material Type | High-Speed Steel | Alloy High-Speed Steel | High-Speed Steel | Alloy High-Speed Steel | - | High-Speed Steel | Alloy High-Speed Steel | Alloy High-Speed Steel | Alloy High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | - | High-Speed Steel | High-Speed Steel | SKS | Alloy High-Speed Steel | Alloy High-Speed Steel | Alloy High-Speed Steel | Alloy High-Speed Steel | Alloy High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel |
Work Material | - | - | - | - | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | - | - | Low-Carbon Steel (C Content of 0.25% or Less)[○] | - | - | - | - | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | - | - | - | - | - | - | - | - | - | - | - |
Tap Model | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die | Die |
Coating Presence | None | None | None | None | - | None | - | - | None | None | None | None | - | None | None | None | None | None | None | None | None | None | None | None |
Coating Type | - | Non-Coated | Non-Coated | Non-Coated | - | Non-Coated | - | - | Non-Coated | Non-Coated | Non-Coated | Non-Coated | - | - | - | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | - | - | Non-Coated |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy