(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Threading-related tools are a variety of useful tools used when setting up screws, excluding typical taps and dies. Drill tap with integrated drill and tap, and female thread is set at a time even when there is no pilot hole, enabling high-efficiency work. A tap / drill bit set with a drill bit set for pilot holes ...Readmore
Threading-related tools are a variety of useful tools used when setting up screws, excluding typical taps and dies. Drill tap with integrated drill and tap, and female thread is set at a time even when there is no pilot hole, enabling high-efficiency work. A tap / drill bit set with a drill bit set for pilot holes attached to the tap set. A check pin dedicated to pilot holes that can easily and accurately inspect the pilot hole diameter of the screw and reduce defects in female thread processing. The lineup includes a magnet tapper that can be fixed with a magnet and tapped vertically, and that can prevent twisting bending and breakage. There are a wide variety of specifications for screws, so select a screw standard, thread diameter, and ridge pitch according to the processing purpose. ▲ Close
Days to Ship |
|
---|
Threading Tools - Spiral Drill Set, Cobalt High Speed Steel, COSSD【21 Pieces Per Package】
ISHIHASHI
Set of Cobalt Spiral Taps and Cobalt Masamune Drills in Steel Case
Days to Ship: | 8 Days or more |
---|
Threading Tools - Drill Set, Spiral Tap, High Speed Steel【21 Pieces Per Package】
ISHIHASHI
•Tap Model: Tapping Related Tools•Coating Type: Non-Coated•Tool Material Type: High-Speed Steel•Sale Operation: Set•Drill external diameter (mm): 2.5/3.3/4.2/5.0/6.8/8.5/10.3 (1 piece each)
Days to Ship: | 8 Days or more |
---|
Threading Tools - High Speed Steel, EX-S-MCT
OSG
Cutting chip bite, easily generated with horizontal machining centers, is kept to a minimum, and stable performance is achieved.
Days to Ship: | 8 Days or more |
---|
Threading Tools - High Speed Steel, Long Shank, EX-MCT
OSG
Cutting chip bite, easily generated with horizontal machining centers, is kept to a minimum, and stable performance is achieved.
Days to Ship: | 8 Days or more |
---|
Threading Tools - Jet/Spiral Drill Set, Cobalt High Speed Steel, COJSD【21 Pieces Per Package】
ISHIHASHI
•Thread Types : Meter•Tool Material Type : Cobalt High-Speed Steel•Tap Model : Tapping Related Tools For complete product overview and details on Cobalt Jet/Spiral Type/Drill Set, see the sections below:
Days to Ship: | 8 Days or more |
---|
Threading Tools - Drill Set, for Electric Construction, ETD【26 Pieces Per Package】
ISHIHASHI
•Tap Model: Tapping Related Tools•Coating Type: Non-Coated•Sale Operation: Set•Drill external diameter (mm): 3.4: 10 pcs, 4.3: 2 pcs, 5.2: 2 pcs•Tap Designation: M4X0.7: 8 pcs/M5X0.8: 2 pcs/M6X1.0: 2 pcs
Days to Ship: | 8 Days or more |
---|
Threading Tools - Drill Set, Hand Tap, HTD【21 Pieces Per Package】
ISHIHASHI
•Tap Model: Tapping Related Tools•Coating Type: Non-Coated•Sale Operation: Set•Drill external diameter (mm): 2.5/3.3/4.2/5.0/6.8/8.5/10.3 (1 piece each)•Tap Designation: M3/M4/M5/M6/M8/M10/M12
Days to Ship: | 8 Days or more |
---|
Threading Tools - Jet/Spiral Drill Set, High Speed Steel【21 Pieces Per Package】
ISHIHASHI
•Tap Model: Tapping Related Tools•Coating Type: Non-Coated•Tool Material Type: High-Speed Steel•Sale Operation: Set•Drill external diameter (mm): 2.5/3.3/4.2/5.0/6.8/8.5/10.3 (1 piece each)
Days to Ship: | 8 Days or more |
---|
Threading Tools - High Speed Steel, Taper Type, CPC-T
YAMAWA
Provides simple check of pilot hole diameter. Uses high speed tool steel out of consideration for wear resistance. Can be used for either through holes or blind holes with margin.
Days to Ship: | 8 Days or more |
---|
Threading Tools - Magnetic Drill Tap, MTP-150
NEWSTRONG
[Specifications]· Shape: Thread-cutting-related tool· Usage: (1) Attach to workpiece using magnets. (2) Set compatible tap, rotate the handle to cut the screw.[Applications] (1) Cases where workpieces are large and mechanical machining is not possible. (2) Manual operation types not requiring electricity and thus enabling work outdoors. (3) Applicable tap: M3-M12
Days to Ship: | 9 Days or more |
---|
Threading Tools - Screw Cutting Tool, Union Tool
UNION TOOL
•Tap Model: Tapping Related Tools•Coating Type: Others•Coating Presence: Included
Days to Ship: | 9 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy