(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Thread Mills - Carbide, TiAlN Coated, Internal Metric Thread, MINMT
MISUMI
Now offering a special price on threading cutters for stable, high-speed machining
Days to Ship: | 10 Days or more |
---|
Thread Mills - Carbide, TiAlN Coated, TAC-CTM/TAC-CTML
MISUMI
Threading cutters for stable high-speed processing are available at a special price (C-Value)
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide, TiAlN Coated, Internal Metric Thread, HMINMT
MISUMI
Proprietary coating and geometry for left-flute left-rotary cutting enables milling threading of hard steel up to HRC62.
Days to Ship: | 10 Days or more |
---|
Thread Mills - Carbide, TS Coated, TSC-XTM/TSC-XTML
MISUMI
TS-coated version of the popular threading cutter
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide, Small Diameter, WH-VM-PNC, Planet Cutter Series
OSG
Planet cutter that can be used to make small female threaded M1 to M5 holes by milling. Ideal for preventing defects in workpieces with high added value and for tapping without pilot holes
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide with Oil Hole, TiAlN Coated, DR-PNAC, Planet Cutter Series
OSG
A composite tool capable of pilot drilling + chamfering + female threading, that eliminates the need for tool exchange, reduces time between machining, and improves productivity
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide, Micro Tool, MMTS
NS TOOL
•Thread Types : Others
•Thread Size (Nominal) : S0.1, S0.2, S0.3, S0.4, S0.5, S0.6, S0.8, S1, S1.2, S1.4
•Tool Material Type : Carbide
•Work Material : Alloy Steel (SCM), Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Copper (Cu), Heat-Treated Steel (25 - 35 HRC), Heat-Treated Steel (35 - 45 HRC), Heat-Treated Steel (45 - 55 HRC), High-Carbon Steel (C Content Exceeding 0.45%), High-Hardness Steel (50 - 60 HRC), Low-Carbon Steel (C Content of 0.25% or Less), Medium-Carbon Steel (C Content 0.25 - 0.45%), Rolled Aluminum Material (AL), Stainless Steel (SUS), Thermoplastic (PVC, Nylon etc.), Thermosetting Plastic (Bakelite, Phenol etc.), Titanium Alloy (Ti-6Al-4V Equivalent), Tool Steel (Before SKD Quenching)
•Tap Model : Tapping Cutter
For complete product overview and details on MMTS Micro Threading Tool, see the sections below:
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide, TiCN Coated, TM SP for 2 X D 3737
GUHRING
[Features]
· Threading is performed with helical cutting.
· If the pitch is the same, one unit can process threads with different diameters.
· Both right-handed and left-handed female threads can be machined.
Days to Ship: | 10 Days or more |
---|
Thread Mills - Carbide, DLC Coated, DLC-ALCTM
MISUMI
For aluminum processing (C-Value)
Days to Ship: | 8 Days or more |
---|
Thread Mills - Cobalt High Speed Steel, PNGT, Planet Cutter Series MC
OSG
If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide, WX-PNC, Planet Cutter Series NC
OSG
If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide with Oil Hole, TiAlN Coated, DR-O-PNAC, Planet Cutter Series
OSG
A composite tool capable of pilot drilling + chamfering + female threading, that eliminates the need for tool exchange, reduces time between machining, and improves productivity
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide, TiAlN Coated, WXO-ST-PNC
OSG
Enables efficient chip discharge by discharging cutting fluid from the oil holes.
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide, TiCN Coated, TM SP for 2 X D 4133
GUHRING
[Features]
· Threading is performed with helical cutting.
· If the pitch is the same, one unit can process threads with different diameters.
· Both right-handed and left-handed female threads can be machined.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Thread Types |
Thread Size (Nominal) |
Pitch (P), Thread Count(mm) |
Tool Material Type |
Work Material |
Tap Model |
Bore Model |
Coating Presence |
Coating Type |
Overall Length (L)(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | OSG | OSG | NS TOOL | GUHRING | MISUMI | OSG | OSG | OSG | OSG | GUHRING |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Thread Mills - Carbide, TiAlN Coated, Internal Metric Thread, MINMT | Thread Mills - Carbide, TiAlN Coated, Internal Metric Thread, HMINMT | Thread Mills - Carbide, Small Diameter, WH-VM-PNC, Planet Cutter Series | Thread Mills - Carbide with Oil Hole, TiAlN Coated, DR-PNAC, Planet Cutter Series | Thread Mills - Cobalt High Speed Steel, PNGT, Planet Cutter Series MC | Thread Mills - Carbide with Oil Hole, TiAlN Coated, DR-O-PNAC, Planet Cutter Series | ||||||||
Days to Ship | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Thread Types | Meter | Meter | Meter | Meter | Meter / Unified | Meter | Others | Meter | Meter | Meter / Pipe Taper / Pipe Parallel | Meter / Unified / Pipe Taper | Meter | Meter | Meter |
Thread Size (Nominal) | M1.4 ~ M20 | M3 ~ M20 | M2 ~ M12 | M3 ~ M12 | - | M6 ~ M12 | S0.1 ~ S1.4 | M6 ~ M20 | M3 ~ M16 | - | - | M6 ~ M12 | - | M6 ~ M20 |
Pitch (P), Thread Count(mm) | 0.3 ~ 2.5 | 0.5 ~ 2.5 | 0.4 ~ 1.75 | 0.5 ~ 1.75 | 0.25 ~ 32 | 1 ~ 1.75 | 0.025 ~ 0.3 | 1 ~ 2.5 | 0.5 ~ 2 | 1 ~ 19 | 1 ~ 28 | 1 ~ 1.75 | 0.5 ~ 3 | 1 ~ 2.5 |
Tool Material Type | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Cobalt High-Speed Steel | Carbide | Carbide | Carbide | Carbide |
Work Material | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Heat-Treated Steel (45 - 55 HRC)[◎] / High-Hardness Steel (50 - 60 HRC)[◎] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / High-Hardness Steel (50 - 60 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○/◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Heat-Treated Steel (45 - 55 HRC)[◎] / High-Hardness Steel (50 - 60 HRC)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass Cast Iron (BsC)[○/◎] / Rolled Aluminum Material (AL)[○/◎] / Cast Aluminum Alloy (AC, ADC)[○/◎] / Cast Magnesium Alloy (MC)[○/◎] / Zinc Alloy Castings (ZDC)[○/◎] / Titanium Alloy (Ti-6Al-4V Equivalent)[○/◎] / Nickel-Based Alloy (Inconel Equivalent)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Heat-Treated Steel (45 - 55 HRC)[◎] / High-Hardness Steel (50 - 60 HRC)[○] / Tool Steel (Before SKD Quenching)[◎] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Titanium Alloy (Ti-6Al-4V Equivalent)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎] / Thermoplastic (PVC, Nylon etc.)[◎] | - | Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Rolled Aluminum Material (AL)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[◎] / Nickel-Based Alloy (Inconel Equivalent)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎] / Thermoplastic (PVC, Nylon etc.)[◎] | Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○] | - |
Tap Model | Tapping Cutter | Tapping Cutter | Tapping Cutter | Tapping Cutter | Tapping Cutter | Tapping Cutter | Tapping Cutter | Tapping Cutter | Tapping Cutter | Tapping Cutter | Tapping Cutter | Tapping Cutter | Tapping Cutter | Tapping Cutter |
Bore Model | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | - | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes |
Coating Presence | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included |
Coating Type | TiAlN | TiAlN | TiAlN | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) / Others | TiAlN | TiAlN | TiCN | DLC | TiN | TiAlN | TiAlN | TiAlN | TiCN |
Overall Length (L)(mm) | 39 ~ 105 | 57 ~ 115 | 58 ~ 73 | 48 ~ 74 | 40 | 62 ~ 89 | 45 | 54 ~ 102 | 57 ~ 92 | 80 ~ 210 | 60 ~ 120 | 62 ~ 89 | 60 ~ 120 | 54 ~ 102 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy