(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Taps

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 17 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Thread Types
Thread Size (Nominal)
Pitch (P), Thread Count(mm)
Number of Chamfered Threads (Lcf)
Tool Material Type
Work Material
Tap Model
Bore Model
Coating Presence
Coating Type
Overall Length (L)(mm)

    Taper Pipe Taps - High Speed Steel, TiCN Coated, V-XPM-TPT

      Taper Pipe Taps - for Stainless Steels, Long Shank, Short Screw, LT-SUS-S-TPT

        Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

          Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

            Taper Pipe Taps - High Speed Steel, Interrupted Threads, TiN Coated, TIN-IRT

              Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

                Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                  Taper Pipe Taps - Carbide, for Hardened Steels, VX-TPT

                    Taper Pipe Taps - TiCN Coated, for Aluminum Alloy, V-AL-TPT

                      Taper Pipe Taps - Interrupted Threads, Long Shank, EX-LT-IRT

                        Taper Pipe Taps - Interrupted Threads, Short Screw, EX-S-IRT

                          Taper Pipe Taps - Interrupted Threads, Short Screw, Long Shank, EX-LT-S-IRT

                            Taper Pipe Taps - High Speed Steel, Long Shank, LT-SUS-TPT

                              Taper Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-TPT

                                Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT

                                  Taper Pipe Taps - Carbide, for Stainless Steels, Short Screw, EX-SUS-S-TPT

                                    Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT

                                      Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT

                                        Taper Pipe Taps - Spiral Fluted, Blind Hole Machining, Short Screw, SFT-S-TPT

                                          Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

                                            Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-TPT

                                              Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

                                                Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

                                                  Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

                                                    Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, Short Screw, CPM-S-TPT

                                                      Taper Pipe Taps - for Difficult-to-Cut Materials, Long Shank, Short Screw, CPM-LT-S-TPT

                                                        Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

                                                          Parallel Pipe Taps - New Roll Tap, Oxidized, NRT-SPT

                                                            Parallel Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-SPT

                                                              Parallel Pipe Taps - Carbide, Long Shank, OT-LT-SPT

                                                                Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, SPT-NPSF

                                                                  Parallel Pipe Taps - High Speed Steel, CTG Conduit Tap, Thick

                                                                    Parallel Pipe Taps - High Speed Steel, PG Conduit Tap

                                                                      Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, Short Screw, CT-S-PT

                                                                        Taper Pipe Taps - High Speed Steel, Long Shank, Long Screw, LS-PT

                                                                          Taper Pipe Taps - Carbide, Long Screw, CT-PT

                                                                            Parallel Pipe Taps - Carbide, for Difficult-to-Cut Materials, CT-PF

                                                                              Parallel Pipe Taps - Carbide, for Difficult-to-Cut Materials, CT-PS

                                                                                Taper Pipe Taps - High Speed Steel, Through Hole Use, INT-PT

                                                                                  Taper Pipe Taps - High Speed Steel, Interrupted Threads, EX-IRT-PT

                                                                                    Taper Pipe Taps - Interrupted Threads, Long Shank, Short Screw, TIN-LT-S-IRT

                                                                                      Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

                                                                                        Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

                                                                                          Tap For Tapered Pipe Thread (PT Screw)

                                                                                          Brand

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          SKC

                                                                                          SKC

                                                                                          YAMAWA

                                                                                          YAMAWA

                                                                                          YAMAWA

                                                                                          YAMAWA

                                                                                          YAMAWA

                                                                                          YAMAWA

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          Trusco Nakayama

                                                                                          Product Series

                                                                                          Taper Pipe Taps - High Speed Steel, TiCN Coated, V-XPM-TPT

                                                                                          Taper Pipe Taps - for Stainless Steels, Long Shank, Short Screw, LT-SUS-S-TPT

                                                                                          Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT

                                                                                          Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

                                                                                          Taper Pipe Taps - High Speed Steel, Interrupted Threads, TiN Coated, TIN-IRT

                                                                                          Taper Pipe Taps - TiN Coated, Interrupted Threads, Short Screw, TIN-S-IRT

                                                                                          Taper Pipe Taps - High Speed Steel, TiN Coated, Short Screw, TIN-S-TPT

                                                                                          Taper Pipe Taps - Carbide, for Hardened Steels, VX-TPT

                                                                                          Taper Pipe Taps - TiCN Coated, for Aluminum Alloy, V-AL-TPT

                                                                                          Taper Pipe Taps - Interrupted Threads, Long Shank, EX-LT-IRT

                                                                                          Taper Pipe Taps - Interrupted Threads, Short Screw, EX-S-IRT

                                                                                          Taper Pipe Taps - Interrupted Threads, Short Screw, Long Shank, EX-LT-S-IRT

                                                                                          Taper Pipe Taps - High Speed Steel, Long Shank, LT-SUS-TPT

                                                                                          Taper Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-TPT

                                                                                          Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT

                                                                                          Taper Pipe Taps - Carbide, for Stainless Steels, Short Screw, EX-SUS-S-TPT

                                                                                          Taper Pipe Taps - High Speed Steel, Long Shank, LT-SFT-TPT

                                                                                          Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT

                                                                                          Taper Pipe Taps - Spiral Fluted, Blind Hole Machining, Short Screw, SFT-S-TPT

                                                                                          Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

                                                                                          Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-TPT

                                                                                          Taper Pipe Taps - Carbide, Long Shank, OT-LT-TPT

                                                                                          Taper Pipe Taps - Carbide, Short Screw, OT-S-TPT

                                                                                          Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, CPM-TPT

                                                                                          Taper Pipe Taps - High Speed Steel, for Difficult-to-Cut Materials, Short Screw, CPM-S-TPT

                                                                                          Taper Pipe Taps - for Difficult-to-Cut Materials, Long Shank, Short Screw, CPM-LT-S-TPT

                                                                                          Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

                                                                                          Parallel Pipe Taps - New Roll Tap, Oxidized, NRT-SPT

                                                                                          Parallel Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-SPT

                                                                                          Parallel Pipe Taps - Carbide, Long Shank, OT-LT-SPT

                                                                                          Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, SPT-NPSF

                                                                                          Parallel Pipe Taps - High Speed Steel, CTG Conduit Tap, Thick

                                                                                          Parallel Pipe Taps - High Speed Steel, PG Conduit Tap

                                                                                          Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, Short Screw, CT-S-PT

                                                                                          Taper Pipe Taps - High Speed Steel, Long Shank, Long Screw, LS-PT

                                                                                          Taper Pipe Taps - Carbide, Long Screw, CT-PT

                                                                                          Parallel Pipe Taps - Carbide, for Difficult-to-Cut Materials, CT-PF

                                                                                          Parallel Pipe Taps - Carbide, for Difficult-to-Cut Materials, CT-PS

                                                                                          Taper Pipe Taps - High Speed Steel, Through Hole Use, INT-PT

                                                                                          Taper Pipe Taps - High Speed Steel, Interrupted Threads, EX-IRT-PT

                                                                                          Taper Pipe Taps - Interrupted Threads, Long Shank, Short Screw, TIN-LT-S-IRT

                                                                                          Taper Pipe Taps - TiN Coated, Long Shank, Short Screw, TIN-LT-S-TPT

                                                                                          Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

                                                                                          Tap For Tapered Pipe Thread (PT Screw)

                                                                                          Days to Ship Same day or more

                                                                                          Show Stock Products

                                                                                          8 Days or more 8 Days or more Same day or more

                                                                                          Show Stock Products

                                                                                          8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 10 Days or more 8 Days or more 10 Days or more 10 Days or more 10 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
                                                                                          Thread TypesPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe ParallelPipe ParallelPipe ParallelPipe ParallelPipe ParallelOthersOthersPipe TaperPipe TaperPipe TaperPipe ParallelPipe ParallelPipe TaperPipe TaperPipe TaperPipe TaperPipe TaperPipe Taper
                                                                                          Thread Size (Nominal)R1 ~ R3/8R1/2 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1/2 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1/2 ~ R3/8G1/2 ~ G3/8R1 ~ R3/8R1 ~ R3/8R1/2 ~ R3/8R1/2 ~ R3/8R1 ~ R3/8R1"1/4 ~ R5/8R1/2 ~ R3/8R1/2 ~ R3/8R1/2 ~ R3/8R1 ~ R3/8R1 ~ R3/8R1 ~ R3/8G1 ~ G3/8PF3/8G1/2 ~ G3/8G1/2 ~ G3/8NPS1/16CTG-54 ~ CTG-16PG7 ~ PG421/2-14 ~ 3/8-191/4-191´-11 ~ 3/8-191´-11 ~ 3/8-191´-11 ~ 3/8-191/2-14R1 ~ R7/8Rc1/2 ~ Rc3/8Rc1/2 ~ Rc3/8Rc1/2 ~ Rc3/81/4
                                                                                          Pitch (P), Thread Count(mm)11 ~ 2814 ~ 2811 ~ 2811 ~ 2811 ~ 2811 ~ 2811 ~ 2814 ~ 2811 ~ 2811 ~ 2811 ~ 2811 ~ 2814 ~ 2814 ~ 2811 ~ 2811 ~ 2814 ~ 2814 ~ 2811 ~ 2811 ~ 1414 ~ 2814 ~ 2814 ~ 2811 ~ 2811 ~ 1911 ~ 2811 ~ 281914 ~ 2814 ~ 282711 ~ 1416 ~ 20------11 ~ 2814 ~ 2814 ~ 2814 ~ 28-
                                                                                          Number of Chamfered Threads (Lcf)3P2.5P2.5P2.5P2.5P2.5P2.5P3P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P2.5P3P3P4P--2.5P2.5P2.5P3.5P3.5P3P2.5P2.5P2.5P2.5P1.5-Shaped
                                                                                          Tool Material TypePowdered High-Speed SteelCarbideHigh-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelCarbideVanadium High-Speed SteelCarbideVanadium High-Speed SteelCarbideCarbideCarbideCarbideVanadium High-Speed SteelVanadium High-Speed SteelCarbideHigh-Speed SteelHigh-Speed SteelHigh-Speed SteelHigh-Speed SteelCarbideCarbideCarbidePowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelVanadium High-Speed SteelHigh-Speed SteelCarbideCarbideHigh-Speed SteelHigh-Speed SteelHigh-Speed SteelCarbideHigh-Speed SteelCarbideCarbideCarbideHigh-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelAlloy High-Speed Steel
                                                                                          Work MaterialHeat-Treated Steel (45 - 55 HRC)[◎]Stainless Steel (SUS)[◎] / Copper (Cu)[○] / Thermoplastic (PVC, Nylon etc.)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Stainless Steel (SUS)[◎]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Stainless Steel (SUS)[◎]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]High-Hardness Steel (50 - 60 HRC)[◎]Copper (Cu)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Stainless Steel (SUS)[◎] / Cast Iron (FC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Stainless Steel (SUS)[◎] / Cast Iron (FC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Stainless Steel (SUS)[◎] / Cast Iron (FC)[○]Stainless Steel (SUS)[◎] / Copper (Cu)[○] / Thermoplastic (PVC, Nylon etc.)[○]Stainless Steel (SUS)[◎]Stainless Steel (SUS)[◎]Stainless Steel (SUS)[◎] / Copper (Cu)[○] / Thermoplastic (PVC, Nylon etc.)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○]High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○]Stainless Steel (SUS)[◎] / Copper (Cu)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[◎] / Copper (Cu)[○]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○]Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○]Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○]Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Stainless Steel (SUS)[○] / Cast Steel (SC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Stainless Steel (SUS)[◎] / Cast Steel (SC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Stainless Steel (SUS)[◎]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○]
                                                                                          Tap ModelPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapSpiral TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapSpiral TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe TapPipe Tap
                                                                                          Bore ModelFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind Holes--For Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes / For Blind HolesFor Through Holes
                                                                                          Coating PresenceIncludedNoneNoneIncludedIncludedIncludedIncludedIncludedIncludedNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNone--NoneNoneNoneNoneNoneNoneNoneIncludedIncludedIncludedNone
                                                                                          Coating TypeTiCNNon-CoatedNon-CoatedTiNTiNTiNTiNTiCNTiCNNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-Coated--------Non-CoatedTiNTiNTiN-
                                                                                          Overall Length (L)(mm)59 ~ 109100 ~ 15055 ~ 9555 ~ 9555 ~ 9555 ~ 9555 ~ 9559 ~ 8755 ~ 95120 ~ 15055 ~ 95120 ~ 150100 ~ 15055 ~ 8055 ~ 9555 ~ 95100 ~ 150100 ~ 15055 ~ 9582 ~ 10555 ~ 80100 ~ 15055 ~ 8055 ~ 9562 ~ 95120 ~ 15055 ~ 956555 ~ 80100 ~ 1505580 ~ 12085 ~ 13555 ~ 8015055 ~ 9555 ~ 9555 ~ 958055 ~ 95120 ~ 150100 ~ 150100 ~ 15062

                                                                                          Loading...

                                                                                          1. 1

                                                                                          Related Categories to Pipe Taps