(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hand Taps - Through Hole/Blind Hole Use, HT
OSG
An HSS hand tap.
For complete product overview and details on Hand Taps - Through Hole/Blind Hole Use, HT see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Hand Taps - High Speed Steel, HT【10 Pieces Per Package】
MISUMI
Now offering the standard sizes at a limited-time-only special price (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
Hand Taps - High Speed Steel, Straight Fluted, HL-HT
OSG
Used for thread tapping of female threads by inserting the helical coil. Compared to ordinary taps of the same nominal size, the outer diameter is made larger according to the size of the insert even though the pitch is the same.
Days to Ship: | 8 Days or more |
---|
Hand Taps - Carbide, for Hardened Steels, VX-OT
OSG
Ideal for tapping hardened steel (alloy steel, die steel, tool steel, etc.) of 50 HRC or higher
Days to Ship: | 8 Days or more |
---|
Hand Taps - Carbide, for Die Castings, OT-DC-HT
OSG
Ideal for tapping aluminum alloy castings, etc. in large quantities with high precision automatic machines, etc.
Days to Ship: | 8 Days or more |
---|
Hand Taps - Carbide, Through Hole/Blind Hole Use, OTT
OSG
Ideal for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, etc., using a high-precision automatic machine.
Days to Ship: | 8 Days or more |
---|
Hand Taps - Carbide, for Cast Iron, N-CT FC
YAMAWA
A carbide tap suitable for thread machining of hard and brittle material such as cast iron.
Days to Ship: | 8 Days or more |
---|
MISUMI
Carbide taps with dramatically improved tool life (C-Value
Days to Ship: | Same day or more |
---|
Show Stock Products
Hand Taps - Carbide, for Hardened Steels, WH55-OT
OSG
Ideal for tapping hardened steel up to 55 HRC
Days to Ship: | 8 Days or more |
---|
Hand Taps - for Stainless Steels, Oxidized, EX-SUS-HT
OSG
Suitable for stainless steel, heat resistant steel, nickel manganese steel, and others. Suitable for carbon steel and alloy steel materials.
Days to Ship: | Same day |
---|
Show Stock Products
Hand Taps - High Speed Steel, Long Shank, EX-LT
OSG
Long shank type.
For complete product overview and details on Hand Taps - High Speed Steel, Long Shank, EX-LT see the sections below:
Days to Ship: | 8 Days or more |
---|
Hand Taps - High Speed Steel, Oxidized, H-HT
OSG
Oxidized to prevent welding.
For complete product overview and details on Hand Taps - High Speed Steel, Oxidized, H-HT see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Hand Taps - Carbide, Long Shank, LT-OTT
OSG
Ideal for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, etc., using a high-precision automatic machine.
Days to Ship: | 8 Days or more |
---|
Hand Taps - for Difficult-To-Cut Materials, CPM-HT
OSG
The work material is ideal for female threading of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 45 HRC
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Hand Taps - High Speed Steel, Through Hole/Blind Hole Use
YAMAWA
Hand tap used for general tapping work.
[Features]
· High blade tip strength makes it suitable for work materials that are easily worn.
· More suitable for manual work compared to taps of other shapes.
· 2 types are available, with 5P or 1.5P biting threads.
· When machining a blind hole manually, finish machining with 1.5P is recommended after first machining with 5P.
· Machining with mechanical machinery is also possible.
· Has straight grooves out of consideration for scrap stow.
[Applications]
· Optimal for threading SPC/SPH and other thin steel plates or SS400/S20 or below mild steel.
Days to Ship: | 8 Days or more |
---|
Hand Taps - for Left Hand Threads, HT(LH)
YAMAWA
It is suitable for threading for simple installation used for thin steel plates such as SPC and SPH and mild steel of SS400, S20 or less.
Days to Ship: | 8 Days or more |
---|
RUKO
[Features]
· Hexagonal shaft shank design enables mounting to cordless screwdriver.
· Enables hole punching and thread cutting work in iron plate, etc., without having to replace the drill.
[Applications]
· For drilling and creating/repairing screw threads.
· Work materials: Iron, aluminum, copper.
Days to Ship: | 8 Days or more |
---|
ENGINEER
3-piece set of starter tap, medium tap, and finishing tap.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Thread Types |
Thread Size (Nominal) |
Pitch (P), Thread Count(mm) |
Number of Chamfered Threads (Lcf) |
Tool Material Type |
Work Material |
Tap Model |
Bore Model |
Coating Presence |
Coating Type |
Overall Length (L)(mm) |
Brand | OSG | MISUMI | OSG | OSG | OSG | OSG | YAMAWA | MISUMI | OSG | OSG | OSG | OSG | OSG | OSG | SKC | YAMAWA | YAMAWA | RUKO | ENGINEER |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more |
Thread Types | Meter / Unified | Meter | Unified | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter / Unified | Meter | Meter | Meter | Meter | Unified | Meter | Meter | - |
Thread Size (Nominal) | M1 ~ M35 | M3 ~ M10 | No8UN | M2 ~ M20 | M3 ~ M12 | M1.4 ~ M20 | M3 ~ M5 | M3 ~ M10 | M3 ~ M12 | M3 | 3/8UN ~ M12 | M4 ~ M16 | M3 ~ M20 | M12 | M13 | No.10-24UNC | M2.5 ~ M8 | M6 | M1.4 |
Pitch (P), Thread Count(mm) | 0.25 ~ 40 | 0.5 ~ 1.5 | 32 | 0.4 ~ 2.5 | 0.5 ~ 1.75 | 0.3 ~ 2.5 | 0.5 ~ 0.8 | 0.5 ~ 1.5 | 0.5 ~ 1.75 | 0.5 | 1.25 ~ 16 | 0.7 ~ 1.75 | 0.5 ~ 2.5 | 1.75 | 0.5 | - | 0.45 ~ 0.75 | 1 | 0.3 |
Number of Chamfered Threads (Lcf) | 1.5P ~ 9P | 1.5 P ~ 9 P | 5P | 3P | 1.5P | 1.5P ~ 3P | 1.5P | 1.5 P ~ 3 P | 2.5P ~ 5P | 1.5P | 1.5P ~ 5P | 1.5P ~ 5P | 1.5P ~ 3P | 2P ~ 5P | 5P | 5P | 5P | - | - |
Tool Material Type | High-Speed Steel | Vanadium High-Speed Steel | High-Speed Steel | Carbide | Vanadium High-Speed Steel | Carbide | Carbide | Carbide | Carbide | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Carbide | Powdered High-Speed Steel | - | High-Speed Steel | High-Speed Steel | High-Speed Steel | - |
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[◎] | High-Hardness Steel (50 - 60 HRC)[◎] | Cast Iron (FC)[○] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[◎] | Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎] | Heat-Treated Steel (45 - 55 HRC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] | Cast Steel (SC)[○] / Cast Iron (FC)[○] / Rolled Aluminum Material (AL)[○] | Heat-Treated Steel (45 - 55 HRC)[◎] | Stainless Steel (SUS)[◎] / Copper (Cu)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] | Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎] | High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] | - |
Tap Model | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap | Hand Tap |
Bore Model | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | - | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | - |
Coating Presence | None | None | None | Included | None | None | None | None | Included | None | None | None | None | None | - | None | None | None | - |
Coating Type | Non-Coated | - | Non-Coated | TiCN / Others | Non-Coated | Non-Coated | - | - | TiCN | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | - | - | - | Non-Coated | - |
Overall Length (L)(mm) | 30 ~ 135 | 46 ~ 75 | 60 | 40 ~ 105 | 46 ~ 82 | 34 ~ 105 | 46 ~ 60 | 46 ~ 75 | 46 ~ 82 | 46 | 150 | 52 ~ 95 | 100 ~ 150 | 82 | - | 60 | 46 ~ 70 | 60 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy