(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Spiral Point Taps

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 17 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Thread Types
Thread Size (Nominal)
Pitch (P), Thread Count(mm)
Number of Chamfered Threads (Lcf)
Tool Material Type
Work Material
Tap Model
Bore Model
Coating Presence
Coating Type
Overall Length (L)(mm)

    Spiral Point Taps - High Speed Steel, V Coated, A-POT, Model A Series

    • New Products

    Spiral Point Taps - High Speed Steel, MT Series, MT-PTAP

      Spiral Point Taps - High Speed Steel, TiN Coated, Regular/Long Shank

        Spiral Point Taps - High Speed Steel, Through Hole Use

          Spiral Point Taps - HR Coated for Nickel Alloys, WHR-NI-POT

            Spiral Point Taps - High Speed Steel, TiN Coated, TIN-POT

              Spiral Point Taps - TiN Coated, Long Shank, TIN-LT-POT

                Spiral Point Taps - High Speed Steel, V Coated, V-POT

                  Spiral Point Taps - V Coated, Long Shank, V-LT-POT

                    Spiral Point Taps - Synchro Taps for Aluminum, HS-AL-RFT

                      Spiral Point Taps - for Stainless Steels, Oxidized, EX-SUS-POT

                        Spiral Point Taps - Stainless Steel, Long Shank, EX-LT-SUS-POT

                          Spiral Point Taps - High Speed Steel, Through Hole Use, EX-POT

                            Spiral Point Taps - High Speed Steel, Oxidized, EX-H-POT

                              Spiral Point Taps - High Speed Steel, Long Shank, EX-LT-POT

                                Spiral Point Taps - Synchro Taps, TiN Coated, HS-RFT

                                  Spiral Point Taps - Synchro Taps, JIS Shank, TiN Coated, J-HS-RFT

                                    Spiral Point Taps - Synchro Taps, Long Shank, HS-LT-RFT

                                      Spiral Point Taps - High Speed Steel, Deep Hole Machining, EX-DH-POT

                                        Spiral Point Taps - for Difficult-To-Cut Materials, Through Hole Use, CPM-POT

                                          Spiral Point Taps - for Difficult-To-Cut Materials, Long Shank, CPM-LT-POT

                                            Spiral Point Taps - High Speed Steel, Through Hole Use, EX-SS-POT

                                              Spiral Point Taps - High Speed Steel, Oxidized

                                                Spiral Point Taps - for Stainless Steels, Oxidized, SU+PO/SU-PO

                                                  Spiral Point Taps - High Speed Steel, TiN Coated, PO-V(N-PO-V)

                                                    Spiral Point Taps - High Speed Steel, Through Hole Use, NT

                                                      Spiral Point Taps - for Nickel Base Alloys, Through Hole Use, ZEN-P

                                                        Spiral Point Taps - High Speed Steel, Through Hole Use, +PO(N+PO)

                                                          Spiral Point Taps - TiN Coated, Long Shank, LS-PO-V(LS-N-PO-V)

                                                            Spiral Point Taps - Cemented Carbide, TiAlN Coated, EH-CT

                                                              Spiral Point Taps - for High Carbon Steels, Through Hole Use, HC+PO/HC-PO

                                                                Spiral Point Taps - High Speed Steel, Deep Hole Machining, S-PO

                                                                  Spiral Point Taps - Carbide, Through Hole Use, N-CT-PO

                                                                    Spiral Point Taps - Carbide, TiAlN Coated, UH-CT

                                                                      Spiral Point Taps - Carbide, Blind Hole Machining, HFACT-B

                                                                        Spiral Point Taps - Carbide, Through Hole Use, HFACT-P

                                                                          Spiral Point Taps - Carbide, TiAlN Coated, HFICT-B

                                                                            Spiral Point Taps - Carbide, Through Hole Use, HFICT-P

                                                                              Spiral Point Taps - Cobalt High Speed Steel, Through Hole Use, EH-PO

                                                                                Spiral Point Taps - Oxidized, Long Shank, EX-LT-H-POT

                                                                                  Spiral Point Taps - High Speed Steel, Long Shank, A-LT-POT, Model A Series

                                                                                    Spiral Point Taps - TiCN Coated, Through Hole Use, SGPO

                                                                                    Brand

                                                                                    OSG

                                                                                    MISUMI

                                                                                    MISUMI

                                                                                    MISUMI

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    OSG

                                                                                    Trusco Nakayama

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    YAMAWA

                                                                                    OSG

                                                                                    OSG

                                                                                    Nachi-Fujikoshi

                                                                                    Product Series

                                                                                    Spiral Point Taps - High Speed Steel, V Coated, A-POT, Model A Series

                                                                                    Spiral Point Taps - High Speed Steel, MT Series, MT-PTAP

                                                                                    Spiral Point Taps - High Speed Steel, TiN Coated, Regular/Long Shank【1-5 Pieces Per Package】

                                                                                    Spiral Point Taps - High Speed Steel, Through Hole Use【10 Pieces Per Package】

                                                                                    Spiral Point Taps - HR Coated for Nickel Alloys, WHR-NI-POT

                                                                                    Spiral Point Taps - High Speed Steel, TiN Coated, TIN-POT

                                                                                    Spiral Point Taps - TiN Coated, Long Shank, TIN-LT-POT

                                                                                    Spiral Point Taps - High Speed Steel, V Coated, V-POT

                                                                                    Spiral Point Taps - V Coated, Long Shank, V-LT-POT

                                                                                    Spiral Point Taps - Synchro Taps for Aluminum, HS-AL-RFT

                                                                                    Spiral Point Taps - for Stainless Steels, Oxidized, EX-SUS-POT

                                                                                    Spiral Point Taps - Stainless Steel, Long Shank, EX-LT-SUS-POT

                                                                                    Spiral Point Taps - High Speed Steel, Through Hole Use, EX-POT

                                                                                    Spiral Point Taps - High Speed Steel, Oxidized, EX-H-POT

                                                                                    Spiral Point Taps - High Speed Steel, Long Shank, EX-LT-POT

                                                                                    Spiral Point Taps - Synchro Taps, TiN Coated, HS-RFT

                                                                                    Spiral Point Taps - Synchro Taps, JIS Shank, TiN Coated, J-HS-RFT

                                                                                    Spiral Point Taps - Synchro Taps, Long Shank, HS-LT-RFT

                                                                                    Spiral Point Taps - High Speed Steel, Deep Hole Machining, EX-DH-POT

                                                                                    Spiral Point Taps - for Difficult-To-Cut Materials, Through Hole Use, CPM-POT

                                                                                    Spiral Point Taps - for Difficult-To-Cut Materials, Long Shank, CPM-LT-POT

                                                                                    Spiral Point Taps - High Speed Steel, Through Hole Use, EX-SS-POT

                                                                                    Spiral Point Taps - High Speed Steel, Oxidized

                                                                                    Spiral Point Taps - for Stainless Steels, Oxidized, SU+PO/SU-PO

                                                                                    Spiral Point Taps - High Speed Steel, TiN Coated, PO-V(N-PO-V)

                                                                                    Spiral Point Taps - High Speed Steel, Through Hole Use, NT

                                                                                    Spiral Point Taps - for Nickel Base Alloys, Through Hole Use, ZEN-P

                                                                                    Spiral Point Taps - High Speed Steel, Through Hole Use, +PO(N+PO)

                                                                                    Spiral Point Taps - TiN Coated, Long Shank, LS-PO-V(LS-N-PO-V)

                                                                                    Spiral Point Taps - Cemented Carbide, TiAlN Coated, EH-CT

                                                                                    Spiral Point Taps - for High Carbon Steels, Through Hole Use, HC+PO/HC-PO

                                                                                    Spiral Point Taps - High Speed Steel, Deep Hole Machining, S-PO

                                                                                    Spiral Point Taps - Carbide, Through Hole Use, N-CT-PO

                                                                                    Spiral Point Taps - Carbide, TiAlN Coated, UH-CT

                                                                                    Spiral Point Taps - Carbide, Blind Hole Machining, HFACT-B

                                                                                    Spiral Point Taps - Carbide, Through Hole Use, HFACT-P

                                                                                    Spiral Point Taps - Carbide, TiAlN Coated, HFICT-B

                                                                                    Spiral Point Taps - Carbide, Through Hole Use, HFICT-P

                                                                                    Spiral Point Taps - Cobalt High Speed Steel, Through Hole Use, EH-PO

                                                                                    Spiral Point Taps - Oxidized, Long Shank, EX-LT-H-POT

                                                                                    Spiral Point Taps - High Speed Steel, Long Shank, A-LT-POT, Model A Series

                                                                                    Spiral Point Taps - TiCN Coated, Through Hole Use, SGPO

                                                                                    Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 10 Days or more 8 Days or more 10 Days or more 10 Days or more 10 Days or more 8 Days or more 10 Days or more 10 Days or more 10 Days or more 10 Days or more 10 Days or more 8 Days or more 8 Days or more 8 Days or more
                                                                                    Thread TypesMeter / UnifiedMeterMeterMeterMeterMeterMeterMeterMeterMeterMeter / Unified / WitMeterMeter / UnifiedMeterMeterMeterMeterMeterMeterMeterMeterMeterMeterMeter / Unified / WitMeterMeterMeterMeterMeterMeterMeterMeterMeterMeterMeterMeterMeterMeterMeterMeterMeterMeter
                                                                                    Thread Size (Nominal)1/2-20UNF ~ M24M2 ~ M24M3 ~ M10M2 ~ M12M8M1.4 ~ M42M3 ~ M24M8 ~ M10M4 ~ M6M2 ~ M6M1.4 ~ M24M3 ~ M61/2UN ~ M36M2 ~ M42M3 ~ M20M3 ~ M14M3 ~ M14M3 ~ M30M2.5 ~ M10M6M8 ~ M12M2 ~ M12M5 ~ M6No.10-32UNF ~ M30M3 ~ M12M8M3 ~ M20M3 ~ M6M3 ~ M12M3 ~ M12M1.4 ~ M24M2 ~ M30M3 ~ M12M2 ~ M20M6 ~ M12M6 ~ M12M6 ~ M12M6 ~ M12M3 ~ M24M3 ~ M20M2 ~ M24M3 ~ M24
                                                                                    Pitch (P), Thread Count(mm)0.25 ~ 30.4 ~ 30.5 ~ 1.50.4 ~ 1.751.250.3 ~ 4.50.5 ~ 31 ~ 1.250.7 ~ 10.4 ~ 10.3 ~ 440.5 ~ 10.3 ~ 440.4 ~ 4.50.5 ~ 20.5 ~ 20.5 ~ 20.5 ~ 3.50.45 ~ 1.2511.25 ~ 1.750.4 ~ 1.750.8 ~ 10.3 ~ 3.50.5 ~ 1.751.250.5 ~ 2.50.5 ~ 10.5 ~ 1.750.5 ~ 1.750.3 ~ 30.4 ~ 3.50.5 ~ 1.750.4 ~ 2.51 ~ 1.751 ~ 1.751 ~ 1.751 ~ 1.750.5 ~ 30.5 ~ 2.50.25 ~ 30.5 ~ 3
                                                                                    Number of Chamfered Threads (Lcf)5P5 P5 P5 P5P5P5P5P5P6P4P4P5P5P5P6P5P6P4P5P5P5P5P5P5P24P4.5P5P5P5P5P5P5P5P2.5P4P2.5P4P4.5P5P5P5
                                                                                    Tool Material TypePowdered High-Speed SteelCobalt High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelPowdered High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelVanadium High-Speed SteelVanadium High-Speed SteelHigh-Speed SteelHigh-Speed SteelHigh-Speed SteelPowdered High-Speed SteelHigh-Speed SteelHigh-Speed SteelCarbideHigh-Speed SteelHigh-Speed SteelCarbideCarbideCarbideCarbideCarbideCarbideCobalt High-Speed SteelVanadium High-Speed SteelPowdered High-Speed SteelHigh-Speed Steel
                                                                                    Work MaterialLow-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[◎] / Cast Steel (SC)[◎] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○]Nickel-Based Alloy (Inconel Equivalent)[◎]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[◎] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Thermoplastic (PVC, Nylon etc.)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[◎] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Thermoplastic (PVC, Nylon etc.)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Thermoplastic (PVC, Nylon etc.)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[◎] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○/◎] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○] / Thermoplastic (PVC, Nylon etc.)[○]Copper (Cu)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎]Stainless Steel (SUS)[◎] / Copper (Cu)[◎] / Thermoplastic (PVC, Nylon etc.)[◎]Stainless Steel (SUS)[◎] / Copper (Cu)[◎] / Thermoplastic (PVC, Nylon etc.)[◎]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Thermoplastic (PVC, Nylon etc.)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Thermoplastic (PVC, Nylon etc.)[○]High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○]High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Stainless Steel (SUS)[○] / Copper (Cu)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Cast Steel (SC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]-Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Cast Steel (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Heat-Treated Steel (45 - 55 HRC)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Ductile Cast Iron (FCD)[○]Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Ductile Cast Iron (FCD)[○]Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]High-Hardness Steel (50 - 60 HRC)[○]Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○]Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○]Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass Cast Iron (BsC)[○]Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass Cast Iron (BsC)[○]High-Carbon Steel (C Content Exceeding 0.45%)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Copper (Cu)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Thermoplastic (PVC, Nylon etc.)[○]Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○]Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○]
                                                                                    Tap ModelPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint TapPoint Tap
                                                                                    Bore ModelFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Blind HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through Holes / For Blind HolesFor Through HolesFor Through HolesFor Through HolesFor Through Holes / For Blind HolesFor Blind HolesFor Through HolesFor Blind HolesFor Through HolesFor Through HolesFor Through HolesFor Through HolesFor Through Holes
                                                                                    Coating PresenceIncludedNoneIncludedNoneIncludedIncludedIncludedIncludedIncludedNoneNoneNoneNoneNoneNoneIncludedIncludedIncludedNoneNoneNoneNone-NoneIncludedNoneNoneNoneIncludedIncludedNoneNoneNoneIncludedIncludedIncludedIncludedIncludedNoneNoneIncludedIncluded
                                                                                    Coating TypeOthersNon-CoatedTiN-OthersTiNTiNTiCNTiCNNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-CoatedTiNTiNTiNNon-CoatedNon-CoatedNon-CoatedNon-Coated--TiN---TiNTiAlN---TiAlNTiAlNTiAlNTiAlNTiAlN-Non-CoatedOthersTiCN
                                                                                    Overall Length (L)(mm)34 ~ 12040 ~ 12046 ~ 15040 ~ 827034 ~ 175100 ~ 20070 ~ 7510040 ~ 6234 ~ 12010034 ~ 15540 ~ 175100 ~ 15046 ~ 8846 ~ 88100 ~ 20044 ~ 756215040 ~ 8260 ~ 6236 ~ 70046 ~ 8214046 ~ 10546 ~ 62100 ~ 15046 ~ 8236 ~ 12042 ~ 13546 ~ 8240 ~ 10562 ~ 8262 ~ 8262 ~ 8262 ~ 8246 ~ 120100 ~ 15080 ~ 20046 ~ 120

                                                                                    Loading...

                                                                                    1. 1

                                                                                    Related Categories to Spiral Point Taps