(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Spiral Flute Taps - Model A Series, V Coated, A-SFT
OSG
Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - General Purpose, High Speed Steel, EX-SFT
OSG
Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel for Hard-to-Cut Material, CPM-SFT
OSG
The work material is ideal for blind hole drilling of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 35 HRC
Days to Ship: | Same day or more |
---|
Show Stock Products
Spiral Flute Taps - Plus Series, High Speed Steel, +SP (N+SP)
YAMAWA
A spiral tap suitable for medium- to high-speed machining with machining centers, etc.
[Features]
· Optimal design of the threads allow burdens of machining on each biting blade to be reduced, resulting reduction of machining torque as well as enhancement of wear resistance.
[Applications]
· Can be machined at 10 to 15 m/min using a machining center (fully-synchronized feeding recommended).
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel, V Coated, VP-SFT
OSG
Ideal for machining alloy steel and pre-hardened steel of 35 to 42 HRC
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - General Purpose, Long Shank, EX-LT-SFT
OSG
For standard spiral taps, it is used when the protruding length of the screw is insufficient.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Blind Hole Machining, TiN Coated, HS-SFT
OSG
Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision blind-hole tapping.
Days to Ship: | Same day |
---|
Show Stock Products
Spiral Flute Taps - Carbide Spiral Fluted, OT-SFT
OSG
Ideal for tapping a large number of blind holes with high precision automatic machines, etc. in aluminum alloys, magnesium alloys, copper alloys, thermoplastic, etc.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Deep Hole Machining, SU-S-SP
YAMAWA
[Features]
· For blind hole processing in materials with high hardening properties and extreme viscosity such as stainless steel, chrome steel and molybdenum steel.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Fast Tapping, Through Hole Use, F-SL
YAMAWA
Enables high speed machining of 20 m/min to 30 m/min. Use at medium to low speeds of 15 m/min or lower will cause the shape and discharge of the chips to deteriorate, leading to problems.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Tap Die Set, Metric Fine/Coarse, Unified Fine/Coarse, EA829VX-4
ESCO
[Product Specifications]
・Material …Alloy Steel
・Size …・Metric Coarse Pitch ・Fine Pitch :M3×0.5・M4×0.7・M5×0.8・M6×1.0・M7×1.0・M8×1.25・M9×1.25・M10×1.0・M10×1.5・M12×1.75・UNC:4-40・6-32・8-32・10-24・10-32・12-24・1/4 -20・5/16 -18・3/8 -16・7/16 -14・1/2 -13・UNF:1/4 -28・5/16 -24・3/8 -24・7/16 -20・1/2 -20(BSP )1/8 -28
・3-Way Tap Handle
・Dice Handle
・T-shaped 3-Way Tap Handle
・(-) Screwdriver
・Pitch Gauge
・Case Size …370×255×33(T)mm
Days to Ship: | 10 Days or more |
---|
Spiral Flute Taps - Carbide, SEC-SPFT
MISUMI
Ideal for high-volume, high-speed machining of non-ferrous metals (C-Value)
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel, M-SPFT【5 Pieces Per Package】
MISUMI
Supports all work materials from standard steel to difficult-to-cut materials
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel, TiN Coated, M-SPFT【1-5 Pieces Per Package】
MISUMI
Also available: high-precision toothed 1.5P version for blind hole drilling, and a long shank version ideal for deep threading of workpieces(C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
Spiral Flute Taps - High Speed Steel, SPFT【10 Pieces Per Package】
MISUMI
Now offering the standard sizes at a limited-time-only special price (C-Value)
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel, MT-SPFT
MISUMI
NEW ITEM: A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and prevents tapping issues.
SLIDE DISCOUNT: Great deals are available on the purchase of more than 5 pieces.
Days to Ship: | Same day or more |
---|
Show Stock Products
G Spiral Tap for Deep Holes in Stainless Steel GSPS
Nachi-Fujikoshi
Coating tap suitable for stainless steel and places prone to chip clogging.
[Features]
· Adopts powdered high-speed steel with excellent wear resistance.
· Tap with TiN coating on the surface and stable service life due to high-speed and high-efficiency threading.
· A thick neck, which eliminates chipping and wrapping of chips, has been adopted.
[Applications]
· Coating tap suitable for stainless steel and places prone to chip clogging.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - HR Coated for Nickel Alloy, WHR-NI-SFT
OSG
A highly rigid cutting edge is realized by combining spiral taps with point grooves. Enables stable processing with a long service life for nickel base alloy (40 to 45 HRC) after aging treatment
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Blind Hole Machining, High Speed Steel, CC-SUS-SFT
OSG
Achieves female thread machining of stainless steel using water-soluble cutting fluid
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Blind Hole Machining, TiN Coated, TIN-SFT
OSG
Machined with a tapped thread length of 2D or less, it is well suited for tapping low and medium carbon steel and stainless steel using a water-soluble cutting agent.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - TiN Coated, Long Shank, TIN-LT-SFT
OSG
Machined with a tapped thread length of 2D or less, it is well suited for tapping low and medium carbon steel and stainless steel using a water-soluble cutting agent.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel, V Coated, V-SFT
OSG
Can be used with a wide range of soft and hard materials. Particularly suitable for high-speed / high-dilution (water-soluble cutting fluid) tapping conditions.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - For Aluminum, EX-AL-SFT
OSG
Ideal for tapping blind holes in non-ferrous metals such as aluminum and its alloys and die-casting, etc.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Synchro Taps for Aluminum, HS-AL-SFT
OSG
Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision female threading of aluminum and aluminum alloy.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Short Chamfer Type, EX-SC-SFT
OSG
Bite length of 1.5 peaks. Ideal for when the effective thread length cannot be obtained in a blind hole with general spiral taps of 2.5-thread biting length
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Deep Hole Machining, High Speed Steel, SUS-DH-SFT
OSG
Ideal for deep-hole processing of stainless steel over 2D
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Blind Hole Machining, High Speed Steel, EX-SUS-SFT
OSG
Suitable for blind holes for stainless steel, heat resistant steel, nickel chromium manganese steel, etc. Well suited for materials such as carbon steel, alloy steel, etc.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel, Long Shank, EX-LT-SUS-SFT
OSG
Suitable for blind holes for stainless steel, heat resistant steel, nickel chromium manganese steel, etc. Well suited for materials such as carbon steel, alloy steel, etc.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel, Low Spiral, LW-SFT
OSG
The low helical grooves discharge chips backward while cutting them finely to achieve stable screw tapping. Features excellent anti-chipping as well.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - General Purpose, Oxidized, EX-H-SFT
OSG
Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Synchro Taps, Blind Hole Machining, Long Shank, HS-LT-SFT
OSG
Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision blind-hole tapping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Spiral Flute Taps - Blind Hole Machining, High Speed Steel, EX-HC-SFT
OSG
Suitable for blind hole machining in high carbon materials such as medium carbon steel and higher, die steel, alloy steel, etc.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - For Copper, CrN Coated, CU-SFT
OSG
CrN coating with superior wear resistance and anti-weldability for copper has been applied, with HSSE material used to achieve a long machining life for copper.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel, Deep Hole Machining, MS-DH-SFT
OSG
Suitable for cases where damage to the tap due to jamming of chips and galling of female threads are likely to occur in a blind hole.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel for Hard-to-Cut Material, Long Shank, CPM-LT-SFT
OSG
The work material is ideal for blind hole drilling of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 35 HRC
Days to Ship: | Same day or more |
---|
Show Stock Products
Spiral Flute Taps - For Non-Ferrous Metals, Deep Hole Machining, EX-B-DH-SFT
OSG
Suitable for cases where damage to the tap due to jamming of chips and galling of female threads are likely to occur in a blind hole.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· A spiral tap for general steel.
[Applications]
· For blind hole machining.
· Work materials: General steel, low/medium carbon steel, alloy steel.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel, SU Type
SKC
•Thread Types : Meter
•Thread Size (Nominal) : M10, M12, M14, M16, M18, M20, M22, M24, M27, M3, M30, M33, M36, M4, M5, M6, M8
•Work Material : Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Cast Iron (FC), Cast Steel (SC), Copper (Cu), Ductile Cast Iron (FCD), Heat-Treated Steel (25 - 35 HRC), High-Carbon Steel (C Content Exceeding 0.45%), Low-Carbon Steel (C Content of 0.25% or Less), Medium-Carbon Steel (C Content 0.25 - 0.45%), Rolled Aluminum Material (AL), Stainless Steel (SUS), Tool Steel (Before SKD Quenching), Zinc Alloy Castings (ZDC)
•Tap Model : Spiral Tap
For complete product overview and details on Stainless Steel-Use SU Spiral-Type, see the sections below:
Days to Ship: | 10 Days or more |
---|
Spiral Flute Taps - High Speed Steel, SX Type
SKC
•Tap Model: Spiral Tap
•Material: SKH
Days to Ship: | 10 Days or more |
---|
Spiral Flute Taps - Dry Tapping, Blind Hole Machining, HDISP Series
YAMAWA
Both mist and dry processing are possible, and a center through hole form has been adopted that can be used for internally lubricated machining. Also suitable for horizontal/vertical machining of blind holes in materials such as carbon steel and alloy steel.
Days to Ship: | 10 Days or more |
---|
Spiral Flute Taps - Dry Tapping, Through Hole Use, HDISL Series
YAMAWA
[Features]
· Ultra-high-speed machining and mist or dry machining is possible with a side through-hole shape adopted.
· Suitable for through-holes in cast aluminum, can be used both horizontally and vertically, and can be used for dry machining and ultra-high speed machining.
Days to Ship: | 10 Days or more |
---|
Spiral Flute Taps - Ultra Fast Tapping, Vertical Use, HFAHS Series
YAMAWA
Ultra-high speed machining is possible and a center-through hole shape is adopted to support internal lubrication machining. Suitable for blind holes in aluminum castings, for longitudinal machining.
Days to Ship: | 9 Days or more |
---|
Spiral Flute Taps - Ultra Fast Tapping, Horizontal Use, HFASP Series
YAMAWA
Ultra-high speed machining is possible and a center-through hole shape is adopted to support internal lubrication machining. Suitable for blind holes in aluminum castings, for transverse machining.
Days to Ship: | 10 Days or more |
---|
Spiral Flute Taps - Ultra Fast Tapping, Vertical Use, HFIHS Series
YAMAWA
Ultra-high speed machining is possible and a center-through hole shape is adopted to support internal lubrication machining. Also suitable for vertical machining of blind holes in materials such as carbon steel and alloy steel.
Days to Ship: | 10 Days or more |
---|
Spiral Flute Taps - Ultra Fast Tapping, Horizontal Use, HFISP Series
YAMAWA
Ultra-high speed machining is possible and a center-through hole shape is adopted to support internal lubrication machining. Also suitable for horizontal machining of blind holes in materials such as carbon steel and alloy steel.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Thread Types |
Thread Size (Nominal) |
Pitch (P), Thread Count(mm) |
Number of Chamfered Threads (Lcf) |
Tool Material Type |
Work Material |
Tap Model |
Bore Model |
Coating Presence |
Coating Type |
Overall Length (L)(mm) |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | OSG | OSG | OSG | YAMAWA | OSG | OSG | OSG | OSG | YAMAWA | YAMAWA | ESCO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | Trusco Nakayama | SKC | SKC | YAMAWA | YAMAWA | YAMAWA | YAMAWA | YAMAWA | YAMAWA |
Product Series | Spiral Flute Taps - General Purpose, High Speed Steel, EX-SFT | Spiral Flute Taps - High Speed Steel for Hard-to-Cut Material, CPM-SFT | Spiral Flute Taps - Plus Series, High Speed Steel, +SP (N+SP) | Spiral Flute Taps - Blind Hole Machining, TiN Coated, HS-SFT | Spiral Flute Taps - Tap Die Set, Metric Fine/Coarse, Unified Fine/Coarse, EA829VX-4 | Spiral Flute Taps - High Speed Steel, M-SPFT【5 Pieces Per Package】 | Spiral Flute Taps - High Speed Steel, TiN Coated, M-SPFT【1-5 Pieces Per Package】 | Spiral Flute Taps - High Speed Steel, SPFT【10 Pieces Per Package】 | Spiral Flute Taps - Blind Hole Machining, High Speed Steel, CC-SUS-SFT | Spiral Flute Taps - Blind Hole Machining, TiN Coated, TIN-SFT | Spiral Flute Taps - Deep Hole Machining, High Speed Steel, SUS-DH-SFT | Spiral Flute Taps - Blind Hole Machining, High Speed Steel, EX-SUS-SFT | Spiral Flute Taps - High Speed Steel, Long Shank, EX-LT-SUS-SFT | Spiral Flute Taps - Synchro Taps, Blind Hole Machining, Long Shank, HS-LT-SFT | Spiral Flute Taps - Blind Hole Machining, High Speed Steel, EX-HC-SFT | Spiral Flute Taps - High Speed Steel, Deep Hole Machining, MS-DH-SFT | Spiral Flute Taps - High Speed Steel for Hard-to-Cut Material, Long Shank, CPM-LT-SFT | Spiral Flute Taps - For Non-Ferrous Metals, Deep Hole Machining, EX-B-DH-SFT | Spiral Flute Taps - Dry Tapping, Blind Hole Machining, HDISP Series | Spiral Flute Taps - Dry Tapping, Through Hole Use, HDISL Series | Spiral Flute Taps - Ultra Fast Tapping, Vertical Use, HFAHS Series | Spiral Flute Taps - Ultra Fast Tapping, Horizontal Use, HFASP Series | Spiral Flute Taps - Ultra Fast Tapping, Vertical Use, HFIHS Series | Spiral Flute Taps - Ultra Fast Tapping, Horizontal Use, HFISP Series | |||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 9 Days or more |
Thread Types | Meter / Unified | Meter / Unified | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | - | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter / Unified / Wit | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter | Meter / Wit | Meter | Meter | Meter | Meter | Meter | Meter |
Thread Size (Nominal) | 1-8UNC ~ M56 | 1/2UN ~ M36 | M1.6 ~ M20 | M2 ~ M6 | M3 ~ M12 | M2.5 ~ M20 | M5 ~ M10 | M3 ~ M12 | M3 ~ M20 | M3 ~ M12 | - | M3 ~ M10 | M2 ~ M12 | M3 ~ M10 | M2 ~ M12 | M2 ~ M24 | M8 ~ M16 | M4 ~ M8 | M2 ~ M24 | M1.4 ~ M16 | M3 ~ M16 | M3 ~ M16 | M8 | M2 ~ M6 | M12 ~ M22 | M2.6 ~ M10 | 1/2UN ~ M27 | M8 ~ M10 | M6 | M5 ~ M24 | M3 ~ M10 | M10 ~ M12 | M10 | M2.6 ~ M10 | M6 ~ M16 | M8 ~ M16 | M4 ~ M5 | M10 ~ M14 | W1 ~ M48 | M6 ~ M20 | M6 ~ M20 | M6 ~ M20 | M6 ~ M20 | M6 ~ M20 | M6 ~ M20 |
Pitch (P), Thread Count(mm) | 0.25 ~ 5.5 | 0.35 ~ 40 | 0.35 ~ 2.5 | 0.4 ~ 1 | 0.5 ~ 1.75 | 0.45 ~ 2 | 0.8 ~ 1.5 | 0.5 ~ 1.75 | 0.5 ~ 2.5 | 0.5 ~ 1.75 | - | 0.5 ~ 1.5 | 0.4 ~ 1.75 | 0.5 ~ 1.5 | 0.4 ~ 1.75 | 0.4 ~ 3 | 1.25 ~ 2 | 0.7 ~ 1.25 | 0.4 ~ 3 | 0.3 ~ 2 | 0.5 ~ 2 | 0.5 ~ 2 | 1 | 0.4 ~ 1 | 1.75 ~ 2.5 | 0.45 ~ 1.5 | 0.45 ~ 40 | 1.25 ~ 1.5 | 1 | 0.8 ~ 3 | 0.5 ~ 1.5 | 1.25 ~ 1.5 | 1.5 | 0.45 ~ 1.5 | 1 ~ 2 | 1.25 ~ 1.5 | 0.7 ~ 0.8 | 1.5 ~ 2 | 0.5 ~ 20 | 1 ~ 1.75 | 1 ~ 1.75 | 1 ~ 1.75 | 1 ~ 1.75 | 1 ~ 1.75 | 1 ~ 1.75 |
Number of Chamfered Threads (Lcf) | 1.5P ~ 2.5P | 2.5P ~ 3P | 3P | 2.5P | 2.5P | 2.5P | 3P | 1.5P ~ 2.5P | 2.5P | 5P | - | 1.5 P ~ 2.5 P | 2.5 P | 1.5 P ~ 2.5 P | 2.5 P | 2.5 P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 3P | 1.5P | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 3P | 3P | 2.5P | 2.5P | 3P | 2.5P | 2.5P | - | - | 2.5P | 5P | 2.5P | 2.5P | 2.5P | 2.5P |
Tool Material Type | Powdered High-Speed Steel / Vanadium High-Speed Steel | Vanadium High-Speed Steel | Powdered High-Speed Steel | High-Speed Steel | Powdered High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Carbide | High-Speed Steel | High-Speed Steel | - | Carbide | Powdered High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Cobalt High-Speed Steel | Alloy High-Speed Steel | Powdered High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Powdered High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | - | - | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel |
Work Material | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[○] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Cast Steel (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Copper (Cu)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎] / Thermoplastic (PVC, Nylon etc.)[○] | High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | - | Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[◎] / Rolled Aluminum Material (AL)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[◎] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Rolled Aluminum Material (AL)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[◎] / Cast Steel (SC)[◎] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Cast Iron (FC)[○] / Copper (Cu)[○] / Cast Aluminum Alloy (AC, ADC)[○] | Nickel-Based Alloy (Inconel Equivalent)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] | Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] | Stainless Steel (SUS)[◎] / Copper (Cu)[◎] / Thermoplastic (PVC, Nylon etc.)[◎] | Stainless Steel (SUS)[◎] / Copper (Cu)[◎] / Thermoplastic (PVC, Nylon etc.)[◎] | Stainless Steel (SUS)[◎] / Copper (Cu)[◎] / Thermoplastic (PVC, Nylon etc.)[◎] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Cast Steel (SC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Copper (Cu)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] | Stainless Steel (SUS)[○] / Copper (Cu)[◎] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[◎] / Thermoplastic (PVC, Nylon etc.)[○] | High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○] | Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Thermoplastic (PVC, Nylon etc.)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Stainless Steel (SUS)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] |
Tap Model | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | - | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap |
Bore Model | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Through Holes | - | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Through Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | - | - | For Through Holes / For Blind Holes | For Through Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes |
Coating Presence | Included | None | None | None | Included | None | Included | None | None | Included | - | None | None | Included | None | None | Included | Included | Included | Included | Included | Included | None | None | None | None | None | None | None | None | Included | None | Included | None | None | None | - | - | - | Included | Included | Included | Included | Included | Included |
Coating Type | Others | Non-Coated | Non-Coated | - | TiCN | Non-Coated | TiN | Non-Coated | - | TiN | - | - | - | TiN | - | Non-Coated | TiN | Others | TiN / CrN | TiN | TiN | Others | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | TiN | Non-Coated | CrN | Non-Coated | Non-Coated | Non-Coated | - | - | - | TiCN | TiCN | TiCN | TiCN | TiCN | TiCN |
Overall Length (L)(mm) | 34 ~ 250 | 36 ~ 155 | 36 ~ 105 | 42 ~ 62 | 46 ~ 82 | 80 ~ 250 | 60 ~ 75 | 46 ~ 82 | 46 ~ 105 | 46 ~ 82 | - | 46 ~ 75 | 40 ~ 82 | 46 ~ 150 | 40 ~ 82 | 40 ~ 120 | 70 ~ 95 | 52 ~ 70 | 40 ~ 120 | 34 ~ 95 | 100 ~ 150 | 46 ~ 95 | 70 | 40 ~ 62 | 82 ~ 115 | 44 ~ 75 | 44 ~ 130 | 150 | 62 | 60 ~ 120 | 100 ~ 150 | 75 ~ 82 | 75 | 44 ~ 75 | 100 ~ 150 | 70 ~ 95 | 52 ~ 60 | - | - | 62 ~ 105 | 62 ~ 105 | 62 ~ 105 | 62 ~ 105 | 62 ~ 105 | 62 ~ 105 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy