(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Round Threading Dies - High Speed Steel, Solid Type, Metric
YAMAWA
Solid die with improved die runout precision.
[Features]
· High-speed tool steel (HSS) is adopted, realizing stable machining.
· The front surface is the surface with a marking on the chamfering.
· The machining reference surface at the rear is set so that the end face makes close contact when the holder is attached.
· Screw adjustments are not required and die outer diameter precision is improved compared to adjustable dies as this is a solid die.
· Solves problems particular to adjustable type dies, realizing high precision screw machining.
[Applications]
· Convenient for cutting male threads on various work materials, whether hand turned or used with machinery.
· Combining with NC tooling enables machining with a MC.
Days to Ship: | 8 Days or more |
---|
Forming Taps - X Performer, Grooveless, S-XPF
OSG
There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.
Days to Ship: | 8 Days or more |
---|
Hand Taps - Through Hole/Blind Hole Use, HT
OSG
An HSS hand tap.
For complete product overview and details on Hand Taps - Through Hole/Blind Hole Use, HT see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Spiral Flute Taps - Model A Series, V Coated, A-SFT
OSG
Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.
Days to Ship: | 8 Days or more |
---|
Forming Taps - TiN Coated, Grooveless, TIN-NRT
OSG
Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel for Hard-to-Cut Material, CPM-SFT
OSG
The work material is ideal for blind hole drilling of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 35 HRC
Days to Ship: | Same day or more |
---|
Show Stock Products
Spiral Flute Taps - General Purpose, High Speed Steel, EX-SFT
OSG
Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Features an easy-to-use T-shaped handle.
[Applications]
· For tap threading.
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, TiCN Coated, IT-TF-T
TANOI
•Tap Model: Rolled Tap
•Coating Type: TiCN
•Thread Type: Meter
•Tool Material Type: High-Speed Steel
•Coating Presence: Included
Days to Ship: | 8 Days or more |
---|
Forming Taps - TiN Coated, 1017
GUHRING
[Features]
· Rolling tap suitable for steel with ductility or non-ferrous metal such as aluminum or copper.
Days to Ship: | 10 Days or more |
---|
Thread Mills - Carbide, TiAlN Coated, Internal Metric Thread, MINMT
MISUMI
Now offering a special price on threading cutters for stable, high-speed machining
Days to Ship: | 10 Days or more |
---|
Spiral Flute Taps - High Speed Steel, M-SPFT【5 Pieces Per Package】
MISUMI
Supports all work materials from standard steel to difficult-to-cut materials
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel, TiN Coated, M-SPFT【1-5 Pieces Per Package】
MISUMI
Also available: high-precision toothed 1.5P version for blind hole drilling, and a long shank version ideal for deep threading of workpieces(C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
Hand Taps - High Speed Steel, HT【10 Pieces Per Package】
MISUMI
Now offering the standard sizes at a limited-time-only special price (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
Hand Taps - High Speed Steel, Straight Fluted, HL-HT
OSG
Used for thread tapping of female threads by inserting the helical coil. Compared to ordinary taps of the same nominal size, the outer diameter is made larger according to the size of the insert even though the pitch is the same.
Days to Ship: | 8 Days or more |
---|
Spiral Point Taps - High Speed Steel, V Coated, A-POT, Model A Series
OSG
Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.
Days to Ship: | 8 Days or more |
---|
Hand Taps - Carbide, for Cast Iron, N-CT FC
YAMAWA
A carbide tap suitable for thread machining of hard and brittle material such as cast iron.
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide, TiAlN Coated, TAC-CTM/TAC-CTML
MISUMI
Threading cutters for stable high-speed processing are available at a special price (C-Value)
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide, TiAlN Coated, Internal Metric Thread, HMINMT
MISUMI
Proprietary coating and geometry for left-flute left-rotary cutting enables milling threading of hard steel up to HRC62.
Days to Ship: | 10 Days or more |
---|
MISUMI
Carbide taps with dramatically improved tool life (C-Value
Days to Ship: | Same day or more |
---|
Show Stock Products
Spiral Point Taps - High Speed Steel, MT Series, MT-PTAP
MISUMI
NEW ITEM: A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and prevents tapping issues.
SLIDE DISCOUNT: Great deals are available on the purchase of more than 5 pieces.
Days to Ship: | 8 Days or more |
---|
Hand Taps - Carbide, TiCN Coated, EHT
Nachi-Fujikoshi
Carbide tap with a TiCN coating treatment applied to the carbide base metal.
[Features]
· Excellent abrasion resistance and adhesion resistance.
· Improved chip discharge performance and service life.
[Applications]
· Ideal for mass tapping of aluminum and cast iron, etc.
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide, Small Diameter, WH-VM-PNC, Planet Cutter Series
OSG
Planet cutter that can be used to make small female threaded M1 to M5 holes by milling. Ideal for preventing defects in workpieces with high added value and for tapping without pilot holes
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - High Speed Steel, V Coated, VP-SFT
OSG
Ideal for machining alloy steel and pre-hardened steel of 35 to 42 HRC
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Short Chamfer Type, EX-SC-SFT
OSG
Bite length of 1.5 peaks. Ideal for when the effective thread length cannot be obtained in a blind hole with general spiral taps of 2.5-thread biting length
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - General Purpose, Long Shank, EX-LT-SFT
OSG
For standard spiral taps, it is used when the protruding length of the screw is insufficient.
Days to Ship: | 8 Days or more |
---|
Spiral Flute Taps - Synchro Taps, Blind Hole Machining, Long Shank, HS-LT-SFT
OSG
Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision blind-hole tapping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hand Taps - Carbide, for Hardened Steels, VX-OT
OSG
Ideal for tapping hardened steel (alloy steel, die steel, tool steel, etc.) of 50 HRC or higher
Days to Ship: | 8 Days or more |
---|
Thread Mills - Carbide, WX-PNC, Planet Cutter Series NC
OSG
If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.
Days to Ship: | 8 Days or more |
---|
Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT
OSG
TiN coating excellent in welding resistance and abrasion resistance is applied
Days to Ship: | Same day or more |
---|
Show Stock Products
Taper Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-TPT
OSG
[Specifications]
· Shape: Pipe tap
· Screw type: pipe taper
· Coating: Non-Coated
· Work Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT
OSG
Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.
Days to Ship: | 8 Days or more |
---|
Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT
OSG
Used to process tapered female pipe threads. Long thread type mainly used for connecting pipes
Days to Ship: | 8 Days or more |
---|
Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT
OSG
[Specifications]
· Shape: Pipe tap
· Screw type: pipe parallel
· Coating: Non-Coated
· Work Material: Stainless Steel (SUS) [◎] / Copper (Cu) [○]
Days to Ship: | 8 Days or more |
---|
Parallel Pipe Taps - Carbide, Long Shank, OT-LT-SPT
OSG
To match the form of the workpiece, point types have been made available for through holes, and spiral types for blind holes.
Days to Ship: | 8 Days or more |
---|
Forming Taps - TiCN Coated, Grooveless, IT-NRT
OSG
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Days to Ship: | 8 Days or more |
---|
Forming Taps - VP New Roll, Grooveless, VP-NRT
OSG
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Days to Ship: | 8 Days or more |
---|
Forming Taps - Carbide, New Roll Tap, Long Shank, OT-LT-NRT
OSG
Ideal for tapping in large amounts with high precision automatic machines, etc. in aluminum alloys, magnesium alloys, copper alloys, etc.
Days to Ship: | 8 Days or more |
---|
Tap Wrenches - Steel, Holder, Ratchet Type
Trusco Nakayama
[Features]
· Ratchet type with excellent workability.
· Forward/reverse rotation can be switched for efficient threading.
[Applications]
· For tap threading.
Days to Ship: | 8 Days or more |
---|
Threading Tools - Broken Tap Removal Tool Set【5-7 Pieces Per Package】
Trusco Nakayama
[Features]
· A tool that extracts broken taps when broken partway through threading without damaging the screw threads.
· The claw uses a special steel wire with high torsion strength that is not easily broken, so it can be used to easily remove broken taps which have caught strongly.
· Even if the claw is broken, it can be used repeatedly until it becomes too short. Also, since it can be simply exchanged with a replacement jaw, it is extremely economical.
· Dedicated for hand tapping.
[Applications]
· For extracting broken hand taps.
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-PS
OSG
[Specifications]
· Shape: Die
· Screw type: pipe parallel
· Coating: Non-Coated
· Tool material: Alloy HSS
Days to Ship: | 8 Days or more |
---|
Threading Round Die Series, Threading Round Die for Stainless Steel, Solid Type, SUS-SD (HSS)
OSG
[Specifications]
· Shape: Die
· Screw type: metric
· Coating: Non-Coated
· Tool material: HSS
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, Carbon Coated, IT-TF-C
TANOI
•Tap Model: Rolled Tap
•Coating Type: Others
•Thread Type: Meter
•Tool Material Type: High-Speed Steel
•Coating Presence: Included
Days to Ship: | 8 Days or more |
---|
Forming Taps - High Speed Steel, TiCN Coated, SL-TF
TANOI
•Thread Types : Meter
•Thread Size (Nominal) : M10, M11, M12, M14, M16, M18, M2, M2.3, M2.5, M2.6, M20, M3, M3.5, M4, M5, M6, M7, M8, M9
•Number of Chamfered Threads (Lcf) : 1P, 2P
•Tool Material Type : High-Speed Steel
•Work Material : Brass (Bs), Cast Aluminum Alloy (AC, ADC), Copper (Cu), Low-Carbon Steel (C Content of 0.25% or Less), Rolled Aluminum Material (AL), Stainless Steel (SUS), Zinc Alloy Castings (ZDC)
•Tap Model : Rolled Tap
For complete product overview and details on Seamless TAFLET, see the sections below:
Days to Ship: | 8 Days or more |
---|
Round Threading Dies - Steel, Solid Type, Parallel Thread, NSP
SKC
•Thread Size (Nominal) : NPS11/2, NPS11/4, NPS1, NPS1/2, NPS1/4, NPS1/8, NPS3/4, NPS3/8, NPS5/8, NPS7/8
•Pitch (P), Thread Count : 11 1/2, 14, 18, 19, 27, 28
•Work Material : Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Cast Iron (FC), Cast Steel (SC), Copper (Cu), Ductile Cast Iron (FCD), High-Carbon Steel (C Content Exceeding 0.45%), Low-Carbon Steel (C Content of 0.25% or Less), Medium-Carbon Steel (C Content 0.25 - 0.45%), Rolled Aluminum Material (AL), Tool Steel (Before SKD Quenching), Zinc Alloy Castings (ZDC)
•Tap Model : Die
For complete product overview and details on Gas Pipe Solid Die Parallel NSP, see the sections below:
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Thread Types |
Thread Size (Nominal) |
Pitch (P), Thread Count(mm) |
Number of Chamfered Threads (Lcf) |
Tool Material Type |
Work Material |
Tap Model |
Bore Model |
Coating Presence |
Coating Type |
Overall Length (L)(mm) |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | YAMAWA | OSG | OSG | OSG | OSG | OSG | OSG | Trusco Nakayama | TANOI | GUHRING | MISUMI | MISUMI | MISUMI | MISUMI | OSG | OSG | YAMAWA | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | Trusco Nakayama | Trusco Nakayama | OSG | OSG | TANOI | TANOI | SKC |
Product Series | Spiral Flute Taps - High Speed Steel for Hard-to-Cut Material, CPM-SFT | Spiral Flute Taps - General Purpose, High Speed Steel, EX-SFT | Thread Mills - Carbide, TiAlN Coated, Internal Metric Thread, MINMT | Spiral Flute Taps - High Speed Steel, M-SPFT【5 Pieces Per Package】 | Spiral Flute Taps - High Speed Steel, TiN Coated, M-SPFT【1-5 Pieces Per Package】 | Spiral Point Taps - High Speed Steel, V Coated, A-POT, Model A Series | Thread Mills - Carbide, TiAlN Coated, Internal Metric Thread, HMINMT | Thread Mills - Carbide, Small Diameter, WH-VM-PNC, Planet Cutter Series | Spiral Flute Taps - Synchro Taps, Blind Hole Machining, Long Shank, HS-LT-SFT | Taper Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-TPT | Taper Pipe Taps - High Speed Steel, Blind Hole Machining, SFT-TPT | Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT | Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT | Threading Tools - Broken Tap Removal Tool Set【5-7 Pieces Per Package】 | Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-PS | Threading Round Die Series, Threading Round Die for Stainless Steel, Solid Type, SUS-SD (HSS) | Round Threading Dies - Steel, Solid Type, Parallel Thread, NSP | ||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Thread Types | Meter | Meter | Meter / Unified | Meter / Unified | Meter / Unified | Meter | Meter / Unified | - | Meter | Meter | Meter | Meter | Meter | Meter | Unified | Meter / Unified | Meter / Unified | Meter | Meter | Meter | Meter | Meter | Meter / Unified | Meter | Meter | Meter | Meter | Meter | Meter / Unified / Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Taper | Pipe Parallel | Pipe Parallel | Meter / Unified | Meter / Unified | Meter | - | - | Pipe Parallel | Meter | Meter | Meter | - |
Thread Size (Nominal) | M1 ~ M30 | M1 ~ M45 | M1 ~ M35 | 1-8UNC ~ M56 | No0UN ~ M20 | M1.6 ~ M20 | 1/2UN ~ M36 | M4~6 | M1 ~ M10 | M3 ~ M6 | M1.4 ~ M20 | M2 ~ M12 | M3 ~ M10 | M3 ~ M10 | No8UN | 1/2-20UNF ~ M24 | No.10-32UNF ~ M24 | M3 ~ M20 | M2 ~ M12 | M3 ~ M10 | M2 ~ M24 | M3 ~ M12 | - | M3 ~ M12 | M12 ~ M22 | M2.5 ~ M20 | M3 ~ M10 | M2 ~ M20 | - | R1 ~ R3/8 | G1/2 ~ G3/8 | R1 ~ R3/8 | R1"1/4 ~ R5/8 | G1 ~ G3/8 | G1/2 ~ G3/8 | M1 ~ No4UN | M1 ~ M12 | M3 ~ M12 | M3~10 | - | R1 ~ R7/8 | M4 | M1 ~ M10 | M2 ~ M20 | NPS1 ~ NPS7/8 |
Pitch (P), Thread Count(mm) | 0.25 ~ 3.5 | 0.2 ~ 4.5 | 0.25 ~ 40 | 0.25 ~ 5.5 | 0.25 ~ 80 | 0.35 ~ 2.5 | 0.35 ~ 40 | - | 0.2 ~ 1.5 | 0.5 ~ 1 | 0.3 ~ 2.5 | 0.4 ~ 1.75 | 0.5 ~ 1.5 | 0.5 ~ 1.5 | 32 | 0.25 ~ 3 | 0.3 ~ 3 | 0.5 ~ 2.5 | 0.4 ~ 1.75 | 0.5 ~ 1.5 | 0.4 ~ 3 | 0.5 ~ 1.75 | 0.25 ~ 32 | 0.5 ~ 1.75 | 1.75 ~ 2.5 | 0.45 ~ 2 | 0.5 ~ 1.5 | 0.4 ~ 2.5 | 1 ~ 28 | 11 ~ 28 | 14 ~ 28 | 11 ~ 28 | 11 ~ 14 | 11 ~ 28 | 14 ~ 28 | 0.25 ~ 56 | 0.25 ~ 56 | 0.5 ~ 1.75 | - | - | 11 ~ 28 | 0.7 | 0.2 ~ 1.5 | 0.4 ~ 2.5 | 11 1/2 ~ 28 |
Number of Chamfered Threads (Lcf) | - | 2P ~ 4P | 1.5P ~ 9P | 1.5P ~ 2.5P | 2P ~ 4P | 3P | 2.5P ~ 3P | - | 1P ~ 4P | - | - | 2.5 P | 1.5 P ~ 2.5 P | 1.5 P ~ 9 P | 5P | 5P | 1.5P ~ 3P | - | - | 1.5 P ~ 3 P | 5 P | 1.5P ~ 3P | - | 2.5P | 1.5P | 2.5P | 3P | 3P | - | 2.5P | 2.5P | 2.5P | 2.5P | 2.5P | 3P | 2P | 2P ~ 4P | 2P | - | - | - | - | 1P ~ 4P | 1P ~ 2P | - |
Tool Material Type | High-Speed Steel | Powdered High-Speed Steel / Vanadium High-Speed Steel | High-Speed Steel | Powdered High-Speed Steel / Vanadium High-Speed Steel | Vanadium High-Speed Steel | Powdered High-Speed Steel | Vanadium High-Speed Steel | - | High-Speed Steel | High-Speed Steel | Carbide | Powdered High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | High-Speed Steel | Powdered High-Speed Steel | Carbide | Carbide | Carbide | Carbide | Cobalt High-Speed Steel | Carbide | Carbide | Powdered High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Vanadium High-Speed Steel | Carbide | Carbide | Vanadium High-Speed Steel | Vanadium High-Speed Steel | High-Speed Steel | High-Speed Steel | Vanadium High-Speed Steel | Carbide | Powdered High-Speed Steel | Powdered High-Speed Steel | Carbide | - | - | Alloy High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | - |
Work Material | - | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Cast Steel (SC)[○] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[◎] / Cast Steel (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[○] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Tool Steel (Before SKD Quenching)[◎] / Ductile Cast Iron (FCD)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] / Nickel-Based Alloy (Inconel Equivalent)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | - | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] | - | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[◎] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Rolled Aluminum Material (AL)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] | Heat-Treated Steel (45 - 55 HRC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Heat-Treated Steel (45 - 55 HRC)[◎] / High-Hardness Steel (50 - 60 HRC)[◎] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] | Cast Steel (SC)[○] / Cast Iron (FC)[○] / Rolled Aluminum Material (AL)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[○] / Heat-Treated Steel (25 - 35 HRC)[○] / Tool Steel (Before SKD Quenching)[◎] / Cast Steel (SC)[◎] / Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[◎] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Cast Iron (FC)[◎] / Copper (Cu)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (SUS)[○/◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] / Heat-Treated Steel (45 - 55 HRC)[◎] / High-Hardness Steel (50 - 60 HRC)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass Cast Iron (BsC)[○/◎] / Rolled Aluminum Material (AL)[○/◎] / Cast Aluminum Alloy (AC, ADC)[○/◎] / Cast Magnesium Alloy (MC)[○/◎] / Zinc Alloy Castings (ZDC)[○/◎] / Titanium Alloy (Ti-6Al-4V Equivalent)[○/◎] / Nickel-Based Alloy (Inconel Equivalent)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[○] / Thermoplastic (PVC, Nylon etc.)[○] | High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[◎] / Heat-Treated Steel (35 - 45 HRC)[◎] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Copper (Cu)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | High-Hardness Steel (50 - 60 HRC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Titanium Alloy (Ti-6Al-4V Equivalent)[◎] / Nickel-Based Alloy (Inconel Equivalent)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎] / Thermoplastic (PVC, Nylon etc.)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Stainless Steel (SUS)[◎] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Cast Steel (SC)[○] / Cast Magnesium Alloy (MC)[○] | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] | Stainless Steel (SUS)[◎] / Copper (Cu)[○] | Cast Iron (FC)[◎] / Ductile Cast Iron (FCD)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[◎] / Thermosetting Plastic (Bakelite, Phenol etc.)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[◎] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◎] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Heat-Treated Steel (25 - 35 HRC)[○] / Heat-Treated Steel (35 - 45 HRC)[○] / Cast Steel (SC)[○] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Copper (Cu)[◎] / Brass (Bs)[◎] / Brass Cast Iron (BsC)[◎] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | - | - | - | - | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless Steel (SUS)[◎] / Titanium Alloy (Ti-6Al-4V Equivalent)[○] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Stainless Steel (SUS)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Rolled Aluminum Material (AL)[◎] / Cast Aluminum Alloy (AC, ADC)[◎] / Zinc Alloy Castings (ZDC)[◎] | Low-Carbon Steel (C Content of 0.25% or Less)[○] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / High-Carbon Steel (C Content Exceeding 0.45%)[○] / Tool Steel (Before SKD Quenching)[○] / Cast Steel (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Zinc Alloy Castings (ZDC)[○] |
Tap Model | Die | Rolled Tap | Hand Tap | Spiral Tap | Rolled Tap | Spiral Tap | Spiral Tap | Tap Wrenches | Rolled Tap | Rolled Tap | Tapping Cutter | Spiral Tap | Spiral Tap | Hand Tap | Hand Tap | Point Tap | Hand Tap | Tapping Cutter | Tapping Cutter | Hand Tap | Point Tap | Hand Tap | Tapping Cutter | Spiral Tap | Spiral Tap | Spiral Tap | Spiral Tap | Hand Tap | Tapping Cutter | Pipe Tap | Spiral Tap | Pipe Tap | Pipe Tap | Spiral Tap | Pipe Tap | Rolled Tap | Rolled Tap | Rolled Tap | Tap Wrenches | Repair / Removal Tool | Die | Die | Rolled Tap | Rolled Tap | Die |
Bore Model | - | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | - | - | - | For Through Holes / For Blind Holes | For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | For Blind Holes | For Blind Holes | For Through Holes / For Blind Holes | - | - | - | - | - | - | - |
Coating Presence | None | Included | None | Included | Included | None | None | - | Included | Included | Included | None | Included | None | None | Included | None | Included | Included | None | None | Included | Included | Included | None | None | Included | Included | Included | Included | None | None | None | None | None | Included | Included | None | - | - | None | None | Included | Included | - |
Coating Type | - | TiCN | Non-Coated | Others | TiN | Non-Coated | Non-Coated | - | TiCN | TiN | TiAlN | - | TiN | - | Non-Coated | Others | - | TiAlN | TiAlN | - | Non-Coated | TiCN | For High Hardness (Silicone-Based) / Others | TiCN | Non-Coated | Non-Coated | TiN | TiCN / Others | TiAlN | TiN | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | TiCN | TiCN | Non-Coated | - | - | Non-Coated | Non-Coated | Others | TiCN | - |
Overall Length (L)(mm) | - | 30 ~ 220 | 30 ~ 135 | 34 ~ 250 | 30 ~ 105 | 36 ~ 105 | 36 ~ 155 | 61 | 30 ~ 75 | 46 ~ 62 | 39 ~ 105 | 40 ~ 82 | 46 ~ 150 | 46 ~ 75 | 60 | 34 ~ 120 | 34 ~ 120 | 57 ~ 115 | 58 ~ 73 | 46 ~ 75 | 40 ~ 120 | 46 ~ 82 | 40 | 46 ~ 82 | 82 ~ 115 | 80 ~ 250 | 100 ~ 150 | 40 ~ 105 | 60 ~ 120 | 55 ~ 95 | 55 ~ 80 | 55 ~ 95 | 82 ~ 105 | 55 ~ 95 | 100 ~ 150 | 30 ~ 46 | 30 ~ 82 | 100 ~ 150 | 85 | - | - | - | 30 ~ 75 | 40 ~ 105 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy