(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Magic Drill Shank with Flange SF-DRA Type (Machining Depth: 8 x D)
KYOCERA
[Features]
· Low resistance design for improved hole accuracy
· Thick holder core suppresses deflection
· Cuts scrap into fine pieces
· Simple tip replacement
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Hole Diameter (Drilling Diameter) D(mm) |
Overall Length (L)(mm) |
Oil-Hole Presence |
Brand | KYOCERA |
---|---|
Product Series | Magic Drill Shank with Flange SF-DRA Type (Machining Depth: 8 x D) |
Days to Ship | 11 Days or more |
Hole Diameter (Drilling Diameter) D(mm) | 16.00 to 16.99 |
Overall Length (L)(mm) | 211 |
Oil-Hole Presence | Included |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy