(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDS, Stub
OSG
Ideal for stainless steel, mild steel, copper alloy, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Step Drill Bits - Taper Shank, Helix, Right-Angle, R-Type, DCB-TRM
EIKOSHA
[Features]
· A stepped HSS drill capable of counterboring hex bolt heads.
· Tapered shank.
* Be sure to check the bolt cap's maximum diameter and drill counterbore diameter.
Days to Ship: | 9 Days or more |
---|
MISUMI
Excellent processing performance and durability that meet the cutting requirements for machining difficult-to-cut materials
Days to Ship: | 8 Days or more |
---|
HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD, Regular
MISUMI
General purpose tapered shank drills that facilitate machining are available in an array of 71 sizes
Days to Ship: | 8 Days or more |
---|
HSS Taper Shank Drill Bits - G Shank Drills, GTD, Standard
Nachi-Fujikoshi
Taper shank type coating drill for general purpose.
[Features]
· The surface is coated with a hard TiN film to achieve a long service life.
[Applications]
· Supports materials from steel to stainless steel and aluminum.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, YG-SD【5-10 Pieces Per Package】
MISUMI
A carefully selected assortment of 48 of our most frequently used sizes are available at low price (C-Value)
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDR, Regular
OSG
Regular groove length series ideal for stainless steel, mild steel, aluminum alloy, copper alloy, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Drill Bit Sets - Straight Shank, Various Sets【13-100 Pieces Per Package】
ISHIHASHI
•Tool Material Type: High-Speed Steel
•Link Model: Straight Link
•Coating Type: Non-Coated
•Sale Operation: Set
•Standard: JIS B4301
Days to Ship: | 8 Days or more |
---|
HSS Taper Shank Drill Bits - 118 Degree Point Angle, YTD
MISUMI
Only the most popular sizes have been carefully selected to offer the most affordable price (C-Value)
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Cobalt Drill Bit, COSD
Nachi-Fujikoshi
A general-purpose cobalt drill that can handle anything from steel to stainless steel.
[Features]
· Consistent drill bite due to the X-type thinning.
· Sharpness is increased by reinforcing the drill torsion angle.
· White surface less than 2.0 mm in diameter (not colored).
[Applications]
· Can be used for a wide range of materials, from steel to stainless steel.
Days to Ship: | Same day |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDR, Regular
OSG
High-versatility type capable of non-step high-speed machining of up to 4 to 5 times the diameter
Days to Ship: | Same day or more |
---|
Show Stock Products
Drill Bit Sets - 50 Piece Ironworking Set, SET50
Nachi-Fujikoshi
A general-purpose drill used in the widest ranges of applications.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Cobalt Straight Drill Bit
SAITOTWISTDRILL
•Tool Material Type: Cobalt High-Speed Steel
•Coating Type: Non-Coated
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, SD
Nachi-Fujikoshi
A general-purpose HSS drill which is used for the widest range of applications.
[Features]
· Corresponds to the JIS standard.
[Applications]
· Usable in a wide range of applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, TiCN Coated, SG-ESS Drill Bit, SGESS
Nachi-Fujikoshi
High-grade powdered high-speed steel and SG coating allows this HSS drill to have the longest life possible.
[Features]
· Optimized cutting edge, groove shape and high precision achieve stable processing and high hole positioning accuracy.
· Achieves high-efficiency machining based on high speed and high feed.
[Applications]
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum, enabling high precision drilling.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDS, Stub
OSG
Thanks to its high-rigidity groove form and stub groove length, it provides high efficiency and high precision and is ideal for pilot hole tapping and lathe processing.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Taper Shank Drill Bits - 130 Degree Point Angle, GV120 0363, Stub
GUHRING
This drill is ideal for stainless steel machining.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Screw Counterbore, DCB-SSM
EIKOSHA
[Features]
· A stepped high-speed drill bit that can counterbore the head of flat-head screws.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Gekkou Cobalt Drill Bit
BIGTOOL
•Tool Material Type: Cobalt High-Speed Steel
•Link Model: Straight Link
•Coating Type: Non-Coated
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - AG Power Drill Bit, AGPSLSD, Semi-Long
Nachi-Fujikoshi
[Features]
· Adopts AG coating with excellent wear resistance to realize a longer life.
· Chip-flow is improved while maintaining rigidity thanks to its non-stepped slot shape.
Days to Ship: | 8 Days or more |
---|
HSS Taper Shank Drill Bits - 118 Degree Point Angle, LTD, Long
MISUMI
A long drill with a highly versatile tapered shank
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, TiN Coated, G Short Drill Bit, GSS
Nachi-Fujikoshi
Short type straight shank drill with a TiN coated surface.
[Features]
· The original thinning shape (3-rake) improves centripedality and chip separation.
· TiN coating achieves longer life.
[Applications]
· Capable of high efficiency machining of materials ranging from steel to stainless steel and aluminum. High positional accuracy can be obtained.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, TiN Coated, G Long Drill Bit, GLSD
Nachi-Fujikoshi
Coated drill for deep holes.
[Features]
· It discharges chips well, making it ideal for drilling deep holes and deep positions.
· Chip-flow is improved while maintaining rigidity thanks to its non-stepped slot shape.
· TiN coating adopted to achieve a longer life even for deep holes.
[Applications]
· It discharges cutting chips well even for deep holes, enabling high-efficiency machining.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Taper Shank Drill Bits - For Various Work Materials, LTD, Long
Nachi-Fujikoshi
A general purpose long drill bit used over the widest range of applications.
[Features]
· The optimal drill bit for machining can be selected, supporting a diverse range of drill depths and an abundant range of sizes (groove length, overall length).
[Applications]
· Enables selection of a drill bit suitable for the drilling depth for machining.
Days to Ship: | 8 Days or more |
---|
HSS Taper Shank Drill Bits - TiN Coated, R Type, EX-MT-GDR
OSG
Suitable for lathes and multi-axis dedicated machines.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDN, Medium
OSG
The groove length is between the stubby and regular sizes and achieves non-step high speed machining up to 4 times the diameter, even for small diameters
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, WDI Coated, VPH-GDS, Stub
OSG
Exerts excellent cost performance for tempered steel processing of 40 to 50 HRC
Days to Ship: | 8 Days or more |
---|
Drill Bit Sets - Straight Shank, High-Grade Steel, Various Sets【10-100 Pieces Per Package】
ISHIHASHI
•Tool Material Type: High-Speed Steel
•Link Model: Straight Link
•Coating Type: Non-Coated
•Sale Operation: Set
•Standard: JIS B4301
Days to Ship: | 8 Days or more |
---|
HSS Taper Shank Drill Bits - 118 Degree Point Angle, N Type, Regular
GUHRING
Versatile drill for general applications.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Taper Pin Drill, TPD
EIKOSHA
[Features]
· HSS drill for 1/50 tapered pins.
· A straight shank.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Screw Countersink, DCBS
EIKOSHA
[Features]
· 2-flute HSS type.
· Counterbore with a drill bit for flat-head screws.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Taper Shank, Counterbore with Drill, DCB
EIKOSHA
[Features]
· 2-flute HSS type.
· Counterboring for hexagon socket head bolts.
· A straight shank.
Days to Ship: | 8 Days or more |
---|
SDXJP Ironworking Drill (with Thinning)
Nachi-Fujikoshi
A blister packaged general-purpose drill which is used in the widest range of applications.
[Features]
· A standard drill that corresponds to the JIS standard.
· A small packaged item in one-piece units (contains 2 pieces for diameters less than φ4.0 (4.0 mm)).
[Applications]
· Comes with thinning and has good bite.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - End Mill Shank, TiAlN Coated, S-Type
MISUMI
Precision deep hole drilling is made possible by well-balanced models optimized for the top-grade high-speed steel
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular/Stub【5-10 Pieces Per Package】
MISUMI
Excellent processing performance and durability for the processing of stainless steel
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - End Mill Shank, TiN Coated, Stub
MISUMI
(Correcting of catalog typo) There was an error in the torsion angle on p. 570 of the 2011 edition of the tools and supplies catalog: Incorrect: 25˚ => Correct: 35˚.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - End Mill Shank, TiN Coated, Regular
MISUMI
(Correction of catalog typo) There was an error in the torsion angle on p. 571 of the 2011 edition of the tools and supplies catalog: Incorrect: 25˚ => Correct: 35˚.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, for Difficult-to-Cut Materials, TiN Coated, Long
MISUMI
A long version of the popular drill for difficult-to-cut materials
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, 118 Degree Point Angle, Regular【5-10 Pieces Per Package】
MISUMI
A low-priced package offering a carefully selected assortment of our most frequently used sizes (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, G-SD【1-10 Pieces Per Package】
MISUMI
Pack and individual G-SD/SD/SDC series standard drill options.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, SG-SD【1-10 Pieces Per Package】
MISUMI
With a wide range of response capabilities for everything from general steel to difficult-to-cut materials, this drill is ideal for challenging deep drilling jobs
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Long, LSD
MISUMI
A long drill that's loaded with functionality for a wide range of processing applications
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Taper Shank Drill Bits - TiN Coated, G-TD, Regular
MISUMI
A powerful tapered shank drill with TiN coating for even better durability
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, AG Starting Drill Bit, AGSTD
Nachi-Fujikoshi
HSS drill which is capable of speedy centering, chamfering and V-grooving and boasts a long service life.
[Features]
· Highly accurate positioning is possible with good bite.
· The sharp blade produces a beautifully finished surface.
[Applications]
· Can be used for various processing, from chamfering to V groove machining.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, AG-ESS Drill Bit, AGESS
Nachi-Fujikoshi
Coated high-speed drill that realizes high speeds and high feed rates approaching that of carbide drills.
[Features]
· New AG coating with excellent heat resistance and abrasion resistance is the best match for next generation high alloy high-speed steel.
· 50C type capable of high-speed machining at a cutting speed of 60 m/min.
· The next generation of high alloy steel HSS achieves both anti-chipping performance and friction resistance performance.
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum.
[Applications]
· Convenient for lathes where stable machining of carbide is difficult and low-rigidity processing machines.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Hole Diameter (Drilling Diameter) D(mm) |
Groove Length (ℓ)(mm) |
Work Material |
Tool Material Type |
Overall Length (L)(mm) |
Link Model |
Coating Presence |
Coating Type |
Oil-Hole Presence |
Brand | OSG | EIKOSHA | MISUMI | MISUMI | Nachi-Fujikoshi | MISUMI | OSG | ISHIHASHI | MISUMI | Nachi-Fujikoshi | OSG | Nachi-Fujikoshi | SAITOTWISTDRILL | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | GUHRING | EIKOSHA | BIGTOOL | Nachi-Fujikoshi | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | OSG | OSG | ISHIHASHI | GUHRING | EIKOSHA | EIKOSHA | EIKOSHA | Nachi-Fujikoshi | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDS, Stub | HSS Step Drill Bits - Taper Shank, Helix, Right-Angle, R-Type, DCB-TRM | HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD, Regular | HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, YG-SD【5-10 Pieces Per Package】 | HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDR, Regular | Drill Bit Sets - Straight Shank, Various Sets【13-100 Pieces Per Package】 | HSS Solid Drill Bits - Straight Shank, Cobalt Drill Bit, COSD | HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDR, Regular | HSS Solid Drill Bits - Straight/End Mill Shank, TiCN Coated, SG-ESS Drill Bit, SGESS | HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDS, Stub | HSS Taper Shank Drill Bits - 130 Degree Point Angle, GV120 0363, Stub | HSS Solid Drill Bits - Straight Shank, Screw Counterbore, DCB-SSM | HSS Solid Drill Bits - Straight Shank, Gekkou Cobalt Drill Bit | HSS Solid Drill Bits - AG Power Drill Bit, AGPSLSD, Semi-Long | HSS Taper Shank Drill Bits - 118 Degree Point Angle, LTD, Long | HSS Solid Drill Bits - Straight Shank, TiN Coated, G Short Drill Bit, GSS | HSS Solid Drill Bits - Straight Shank, TiN Coated, G Long Drill Bit, GLSD | HSS Taper Shank Drill Bits - For Various Work Materials, LTD, Long | HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDN, Medium | HSS Solid Drill Bits - Straight/End Mill Shank, WDI Coated, VPH-GDS, Stub | Drill Bit Sets - Straight Shank, High-Grade Steel, Various Sets【10-100 Pieces Per Package】 | HSS Taper Shank Drill Bits - 118 Degree Point Angle, N Type, Regular | HSS Solid Drill Bits - Straight Shank, Screw Countersink, DCBS | HSS Solid Drill Bits - Taper Shank, Counterbore with Drill, DCB | HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular/Stub【5-10 Pieces Per Package】 | HSS Solid Drill Bits - Straight Shank, for Difficult-to-Cut Materials, TiN Coated, Long | HSS Solid Drill Bits - Straight Shank, 118 Degree Point Angle, Regular【5-10 Pieces Per Package】 | HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, G-SD【1-10 Pieces Per Package】 | HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, SG-SD【1-10 Pieces Per Package】 | HSS Solid Drill Bits - Straight Shank, AG Starting Drill Bit, AGSTD | HSS Solid Drill Bits - Straight Shank, AG-ESS Drill Bit, AGESS | ||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Hole Diameter (Drilling Diameter) D(mm) | 0.5 ~ 32 | 5.3 ~ 25 | 2 ~ 13 | 8.5 ~ 50 | 7 ~ 32 | 1 ~ 13 | 2 ~ 32 | - | 13.5 ~ 30 | 0.5 ~ 13 | 2.05 ~ 30 | 1.1 ~ 6 | 9 | 0.2 ~ 11.9 | 0.57 ~ 20 | 1 ~ 13 | 8.1 ~ 43 | 3.4 ~ 9 | 3 ~ 10 | 1 ~ 13 | 8.5 ~ 28.5 | 1.6 ~ 20 | 1 ~ 13 | 7 ~ 50 | 6 ~ 50 | 0.5 ~ 6 | 1.1 ~ 12.8 | - | 2.4 ~ 96 | 1.98 ~ 19.95 | 3.5 ~ 8.5 | 3.5 ~ 20 | 10.2 | 2 ~ 13 | 2 ~ 13 | 2 ~ 13 | 2 ~ 13 | 2 ~ 13 | 1 ~ 13 | 0.2 ~ 13 | 1 ~ 12.5 | 2 ~ 10 | 10.5 ~ 30 | 3 ~ 20 | 1 ~ 19.5 |
Groove Length (ℓ)(mm) | 3 ~ 90 | 22 ~ 70 | 24 ~ 101 | 75 ~ 220 | 67 ~ 177 | 12 ~ 101 | 24 ~ 165 | - | 108 ~ 175 | 5 ~ 80 | 24 ~ 155 | - | 71 | 3 ~ 109 | 3 ~ 94 | 6 ~ 51 | 49 ~ 136 | 11.5 ~ 24.25 | 42 ~ 95 | 26 ~ 134 | 165 ~ 305 | 13 ~ 94 | 40 ~ 135 | 25 ~ 700 | 57 ~ 200 | 6 ~ 43 | 7 ~ 51 | - | 30 ~ 280 | 2 ~ 22 | 10 ~ 20 | 10 ~ 45 | 98 | 24 ~ 101 | 12 ~ 87 | 12 ~ 51 | 24 ~ 101 | 56 ~ 134 | 12 ~ 101 | 3 ~ 101 | 12 ~ 101 | 85 ~ 185 | 87 ~ 175 | 9 ~ 40 | 6 ~ 94 |
Work Material | General Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] | - | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[◎] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Cast Iron[◎] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Resin[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] | General Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel[○] / Cast Iron[◎] / Titanium[◎] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Stainless Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] |
Tool Material Type | High-Vanadium High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Vanadium High-Speed Steel | High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | High-Speed Steel / Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel |
Overall Length (L)(mm) | 38 ~ 170 | 120 ~ 275 | 49 ~ 151 | 156 ~ 369 | 148 ~ 298 | 34 ~ 151 | 56 ~ 245 | - | 189 ~ 296 | 27 ~ 152 | 56 ~ 235 | - | 124 | 19 ~ 146 | 38 ~ 168 | 38 ~ 108 | 130 ~ 323 | 65 ~ 90 | 71 ~ 130 | 48 ~ 184 | 265 ~ 460 | 39 ~ 168 | 100 ~ 250 | 200 ~ 1000 | 137 ~ 345 | 38 ~ 87 | 39 ~ 108 | - | 111 ~ 534 | 65 ~ 370 | 44 ~ 76 | 48 ~ 189 | - | 56 ~ 161 | 44 ~ 137 | 44 ~ 111 | 56 ~ 161 | 85 ~ 205 | 34 ~ 151 | 19 ~ 151 | 34 ~ 151 | 125 ~ 265 | 168 ~ 296 | - | 40 ~ 168 |
Link Model | End Mill Link / Straight Link | Tapered Link | Straight Link | Tapered Link | - | Straight Link | End Mill Link / Straight Link | Straight Link | Tapered Link | Straight Link | End Mill Link / Straight Link | - | - | Straight Link | End Mill Link / Straight Link | End Mill Link / Straight Link | Tapered Link | Straight Link | Straight Link | Straight Link | Tapered Link | Straight Link | Straight Link | Tapered Link | Tapered Link | End Mill Link / Straight Link | End Mill Link / Straight Link | Straight Link | Tapered Link | Straight Link | Straight Link | Straight Link / Tapered Link | - | End Mill Link | Straight Link | End Mill Link | End Mill Link | Straight Link | Straight Link | Straight Link | Straight Link | Straight Link | Tapered Link | - | End Mill Link / Straight Link |
Coating Presence | Included | None | Included | None | Included | Included | Included | None | None | None | Included | - | None | None | Included | Included | Included | Included | None | Included | None | Included | Included | None | Included | Included | Included | None | Included | None | None | None | - | Included | Included | Included | Included | Included | None | Included / None | Included | None | Included | - | Included |
Coating Type | TiN | - | TiN | - | TiN | TiN | TiN | Non-Coated | - | Non-Coated | TiN | - | Non-Coated | Non-Coated | TiCN | TiN | Others | Others | Non-Coated | For General Steel (AlCrN etc.) | - | TiN | TiN | - | TiN | TiN | Others | Non-Coated | Others | - | - | - | - | TiAlN | TiN | TiN | TiN | TiN | - | TiN | TiN | - | TiN | - | Others |
Oil-Hole Presence | None | None | None | None | - | None | None | None | None | None | None | - | None | None | None | None | None | None | None | None | None | None | None | - | None | None | None | None | None | None | None | None | - | Included / None | None | None | None | None | None | None | None | None | None | - | None |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy