(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Carbide Step Drill Bits - Straight Shank, Chamfering Blade, TiAlN Coated
MISUMI
A stepped drill reduces the number of machining steps, allowing for higher-efficiency drilling
Days to Ship: | 8 Days or more |
---|
Carbide Step Drill Bit, With Custom Dimensions
MISUMI
[Features]
・Introducing a standard shank type with a tip diameter / large diameter custom dimensions type to a customizable step drill bits with helical flutes.
Days to Ship: | 12 Days or more |
---|
Carbide Step Drill Bits - Straight Shank, Chamfering Blade, R Type
MISUMI
The desired stepped drill can be ordered without a drawing. Delivered in a short delivery time
Days to Ship: | 15 Days or more |
---|
Carbide Step Drill Bits - End Mill Shank, Burnishing Drill
MISUMI
Achieve high-precision drilling of aluminum without a pilot hole
Days to Ship: | 10 Days or more |
---|
Carbide Step Drill Bits - Straight Shank, DLC Coated, Stub
MISUMI
Reducing the number of steps enables higher efficiency drilling of pilot holes
Days to Ship: | 8 Days or more |
---|
Carbide Burnishing Drill Bit, Long Shank Type
MISUMI
[Features]
・Ideal for step drilling aluminum.
・Long shank types are now available.
Days to Ship: | 10 Days or more |
---|
Carbide Step Drill Bit, With Custom Dimensions / Long Shank Type
MISUMI
[Features]
・Introducing a long shank type with custom pilot diameter / large diameter dimensions to the lineup of customizable step drill bits with helical flutes.
Days to Ship: | 12 Days or more |
---|
Carbide Step Drill Bits - End Mill Shank, 2 Flutes, KDD-2
KYOWASEIKO
Both tip diameter and large diameter have torsional angle of 30°. Lineup of tip diameters from φ0.5 to φ6 in 0.05 increments.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Hole Diameter (Drilling Diameter) D(mm) |
Groove Length (ℓ)(mm) |
Work Material |
Tool Material Type |
Overall Length (L)(mm) |
Link Model |
Coating Presence |
Coating Type |
Oil-Hole Presence |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | KYOWASEIKO |
---|---|---|---|---|---|---|---|---|
Product Series | Carbide Step Drill Bits - Straight Shank, Chamfering Blade, TiAlN Coated | Carbide Step Drill Bits - Straight Shank, Chamfering Blade, R Type | Carbide Step Drill Bit, With Custom Dimensions / Long Shank Type | |||||
Days to Ship | 8 Days or more | 12 Days or more | 15 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 12 Days or more | 8 Days or more |
Hole Diameter (Drilling Diameter) D(mm) | 3.4 ~ 10.3 | - | - | - | 6.8 ~ 10.3 | - | - | 0.5 ~ 6 |
Groove Length (ℓ)(mm) | 21 ~ 72 | - | - | - | 48 ~ 72 | - | - | 2 ~ 25 |
Work Material | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Cast Iron[○] / Aluminum[◎] / Copper[○] | Cast Iron[○] / Aluminum[◎] / Copper[○] | Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Aluminum[○] |
Tool Material Type | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | - |
Overall Length (L)(mm) | 73 ~ 136 | - | - | 40 ~ 60 | 104 ~ 136 | - | - | 50 ~ 80 |
Link Model | Straight Link | End Mill Link | Straight Link | End Mill Link | Straight Link | End Mill Link | End Mill Link | End Mill Link |
Coating Presence | Included | None | None | None | Included | None | None | None |
Coating Type | TiAlN | - | - | - | DLC | - | - | - |
Oil-Hole Presence | None | None | None | None | None | None | None | None |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy