(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Cutting Knurl Wheel (for Diamond Pattern)
Super Tool
[Features]
· A knurling wheel for cutting type small-diameter processing (for diamond knurling).
[Applications]
· A diamond piece for small diameter cutting.
Days to Ship: | 9 Days or more |
---|
Cutting Knurl Holder (for Diamond Pattern)
Super Tool
[Features]
· A holder for cutting type small-diameter process diamond knurling.
· Exhibits powerful cutting in small-diameter knurl processing with small-diameter NC lathes, automatic lathes, desktop lathes, etc.
Days to Ship: | 11 Days or more |
---|
Cutting Super Knurl Holder (for Diamond Pattern)
Super Tool
•Product Type: Holder
•Processing Diameter (mm): 3-250 (KNCD25 Type) 18-250 (KNCD21 Type)
•Compatible Model: NC Lathe
•Compatible Knurled Piece: KNCD25 Type / KNCD21 Type
•Feature: · In cutting type knurling, the knurl processing can even be performed on materials that are difficult to machine (copper alloy, aluminum, stainless steel, resin, etc.). · Minimizes bulging of diameter through the knurling process. · The h
Days to Ship: | 11 Days or more |
---|
Cutting Knurl Wheel (for Straight Pattern)
Super Tool
[Features]
· A knurling wheel for cutting type small-diameter processing (for straight knurling).
[Applications]
· A straight piece for small diameter cutting.
Days to Ship: | 8 Days or more |
---|
Cutting Knurl Holder (for Straight Pattern)
Super Tool
[Features]
· A holder for cutting type small-diameter process straight knurling.
· Exhibits powerful cutting in small-diameter knurl processing with small-diameter NC lathes, automatic lathes, desktop lathes, etc.
Days to Ship: | 11 Days or more |
---|
Milled Super Knurling Tool (for Diamond Knurling) O.D. 25.4 mm
Super Tool
•Product Type: Piece
•Width (mm): 5
•Profile (mm): 25.4
•Hole Diameter (mm): 6
•Compatible Holder: KH2CN20N・25N
Days to Ship: | 8 Days or more |
---|
Cutting Super Knurl Wheel (for Straight Pattern)
Super Tool
•Product Type: Piece
•Width (mm): 5
•Profile (mm): 21.5
•Hole Diameter (mm): 6
•Compatible Holder: KH1CN20N・25N
Days to Ship: | 10 Days or more |
---|
Cutting Super Knurl Holder (for Straight Pattern)
Super Tool
•Product Type: Holder
•Processing Diameter (mm): 3~250
•Compatible Model: NC Lathe
•Compatible Knurled Piece: KNCF2105R~2120R
•Feature: · In cutting type knurling, the knurl processing can even be performed on materials that are difficult to machine (copper alloy, aluminum, stainless steel, resin, etc.). · Minimizes bulging of diameter through the knurling process. · The h
Days to Ship: | 11 Days or more |
---|
Form Rolling Automatic Sliding Knurling Tool Holder, for Diamond Knurling, KHS Series
Super Tool
•Product Type: Holder
•Width Dimension x Height Dimension x Overall Length (mm): 20×20×147
•Processing Diameter (mm): 10~250
•JAN Code: 4967521171908
•Trusco Code: 270-0921
Days to Ship: | 11 Days or more |
---|
Form Rolling Knurling Tool Holder (for Straight Knurling)
Super Tool
•Product Type: Holder
•Width Dimension x Height Dimension x Overall Length (mm): 20×20×147
•Processing Diameter (mm): 10~250
•JAN Code: 4967521156837
•Trusco Code: 270-0930
Days to Ship: | 13 Days or more |
---|
Form Rolling Knurling Tool Die (for Edge Machining and Diamond Knurling)【2 Pieces Per Package】
Super Tool
[Features]
· TiN (titanium nitride) coated to extend life for greater economy.
Days to Ship: | 11 Days or more |
---|
Form Rolling Knurling Tool Holder (for Edge Machining and Diamond Knurling)
Super Tool
[Features]
· Resolves knurl processing up to the edge of the stepped workpiece.
· Holder for rolled type diamond knurled processing.
[Applications]
· Knurling.
Days to Ship: | 11 Days or more |
---|
Form Rolling Knurling Tool Die (Edge Machining and Straight Knurling)
Super Tool
[Features]
· TiN (titanium nitride) coated to extend life for greater economy.
Days to Ship: | 8 Days or more |
---|
Form Rolling Knurling Tool Holder (for Edge Machining and Straight Knurling)
Super Tool
[Features]
· Resolves knurl processing up to the edge of the stepped workpiece.
· Holder for rolled type straight knurled processing.
· Titanium coated.
[Applications]
· Knurling.
Days to Ship: | 11 Days or more |
---|
Form Rolling Automatic Sliding Knurling Tool Holder, for Diamond Knurling, KH Series
Super Tool
[Features]
· With initial position setting mechanism for knurled retaining parts. Auto-centering based on vertical auto-slide mechanism (±2.5 mm from initial position) eliminates differences in rolling force generated with two knurled wheels to allow for knurled processing at an even groove depth.
· Holder for rolled type diamond knurled processing.
[Applications]
· Applicable model: shank diameter: 20 x 20 mm.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Type |
Width x Height x Overall Length(mm) |
Processing Diameter(mm) |
Pitch(mm) |
Profile(mm) |
Hole Diameter(mm) |
Width(mm) |
Brand | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Milled Super Knurling Tool (for Diamond Knurling) O.D. 25.4 mm | Form Rolling Automatic Sliding Knurling Tool Holder, for Diamond Knurling, KHS Series | Form Rolling Knurling Tool Die (for Edge Machining and Diamond Knurling)【2 Pieces Per Package】 | Form Rolling Knurling Tool Holder (for Edge Machining and Diamond Knurling) | Form Rolling Knurling Tool Die (Edge Machining and Straight Knurling) | Form Rolling Knurling Tool Holder (for Edge Machining and Straight Knurling) | Form Rolling Automatic Sliding Knurling Tool Holder, for Diamond Knurling, KH Series | ||||||||
Days to Ship | 9 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 11 Days or more | 13 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 11 Days or more |
Product Type | Piece | Holder | Holder | Piece | Holder | Piece | Piece | Holder | Holder | Holder | Piece | Holder | Piece | Holder | Holder |
Width x Height x Overall Length(mm) | - | 10×10×115.5 ~ 12×12×115.5 | 20×20×148 ~ 25×25×148 | - | 10×10×115 ~ 12×12×115 | - | - | 20×20×146 ~ 25×25×146 | 20×20×147 | 20×20×147 | - | 20×20×151.5 ~ 25×25×151.5 | - | 20×20×136.5 ~ 25×25×136.5 | 20×16×130 ~ 20×20×147 |
Processing Diameter(mm) | - | 1.5~15 ~ 1.5 to 20 | 3-250 (KNCD25 Type) 18-250 (KNCD21 Type) | - | 1.5~15 ~ 1.5 to 20 | - | - | 3~250 | 10~250 | 10~250 | - | 10~250 | - | 10~250 | 10~250 |
Pitch(mm) | 0.4 ~ 1 | - | - | 0.3 ~ 1 | - | 0.5 ~ 2 | 0.5 ~ 2 | - | - | - | 0.6 ~ 1.5 | - | 0.6 ~ 1.2 | - | - |
Profile(mm) | 9.5 | - | - | 9.5 | - | 25.4 | 21.5 | - | - | - | 25.4 | - | 25.4 | - | - |
Hole Diameter(mm) | 4 | - | - | 4 | - | 6 | 6 | - | - | - | 13、15 | - | 13、15 | - | - |
Width(mm) | 2.5 | - | - | 2.5 | - | 5 | 5 | - | - | - | 6 | - | 6 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy