(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Turning tool fixtures are parts such as screws, levers, stop rings, etc. used in turning tools for cutting work pieces. Fixing of inserts and attachment of parts can be performed with screws or clamp screws used for turning tool bits, etc. By pressing the lever with the screw, the insert is securely ...Readmore
Turning tool fixtures are parts such as screws, levers, stop rings, etc. used in turning tools for cutting work pieces. Fixing of inserts and attachment of parts can be performed with screws or clamp screws used for turning tool bits, etc. By pressing the lever with the screw, the insert is securely fixed. To prevent shaking, secure a security deposit or presser under the tool bit. To securely fix the screw to the turning tool, it is necessary to use a spanner that matches the screw that secures the work clamp. Also, a torque wrench or spanner may be required depending on the type of screw. For clamp-type turning tools, insert and remove wrenches are suitable because they are used with a wrench when inserting inserts. The deposit is made of durable carbide or cermet. ▲ Close
Days to Ship |
|
---|
Easy Fix Sleeve for Round Shank Bit
SANDVIK
Cylindrical sleeve for metric version, cylindrical sleeve, angular shank sleeve, 132 W (whistle notch) metric version bits are available for the tool type.
Days to Ship: | 8 Days or more |
---|
HSS Outer Threading Holder (Clamps)
SANWASEISAKUSYO
•JAN Code: 4580130747618
•Trusco Code: 411-0897
•Number Contained In A Packet: 1 pc.
Days to Ship: | 9 Days or more |
---|
KYOCERA
•JAN Code: 4960664073719
•Trusco Code: 208-9611
•Specification: Part: screw
•Number Contained In A Packet: 1 unit
Days to Ship: | 8 Days or more |
---|
Kyocera Parts - Pin Shim P-03S
KYOCERA
•JAN Code: 4960664147717
•Trusco Code: 209-0708
•Specification: Part: pin shim
•Number Contained In A Packet: 1 unit
Days to Ship: | 8 Days or more |
---|
MANYOTOOLS
[Features]
· Ideal for setting tools to a tool holder and mounting/removing pull studs.
· Exchange is possible in comfortable positions for work, whether vertically or horizontally.
· Compact, reducing changeover time.
· Aluminum alloy is used for the taper contact part in order to prevent scratches on the tool part.
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | SANDVIK | SANWASEISAKUSYO | KYOCERA | KYOCERA | MANYOTOOLS |
---|---|---|---|---|---|
Product Series | |||||
Days to Ship | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 13 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy