(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A tool bit is a tool for cutting such as a lathe. Applications vary depending on the product, such as outer diameter cutting, inner diameter cutting, cut-off, parting off, etc. By grinding the cutting edge according to the processing purpose, complicated shapes can be processed. There are types suc ...Readmore
A tool bit is a tool for cutting such as a lathe. Applications vary depending on the product, such as outer diameter cutting, inner diameter cutting, cut-off, parting off, etc. By grinding the cutting edge according to the processing purpose, complicated shapes can be processed. There are types such as completed (Muku) tool bits, high-speed brazing tool bits, and stick tool bits, etc. The finished (bar) tool bit has the same material as the cutting edge and shank. This is a tool bit that has a square cross section and is used after molding the cutting edge. The high speed brazing tool bit has a shank and a blade that are brazed and integrated. The cutting edge material is high-speed steel (high-speed steel), which can be used for low-speed or intermittent machining. The stick has a trapezoidal cross section and is suitable for parting off, cut-off, etc. High speed steel is the main material, and a holder is required for use. ▲ Close
Days to Ship |
|
---|
Tiny Tool (Small Diameter Carbide Solid Bar) without Thread Cutting Finish
NOGA JAPAN
•Product Type: Carbide Bit
•Length Under Neck (mm): 15
•Threading: Without Finishing Blade 60°, 55°
•Number Contained In A Packet: 1 piece
Days to Ship: | 9 Days or more |
---|
Precise Automatic Lathe Tool - Conventional Type
HICUT
•Product Type: Carbide Bit
•JIS Specification: Precise Automatic Lathe Tool - Conventional Type
•Overall Length (mm): 150
•Selfishly: Shared with Left/Right
•Tip Size C: 20
Days to Ship: | 12 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Complete Tool Bit
•JIS Specification: Square bit (millimeter)
•Material: High-speed steel
Days to Ship: | 8 Days or more |
---|
Precise Automatic Lathe Tool - Flat Type
HICUT
•Product Type: Carbide Bit
•JIS Specification: Precise Automatic Lathe Tool - Flat Type
•Overall Length (mm): 150
•Selfishly: No-Hand Insert
•Tip Size C: 15
Days to Ship: | 12 Days or more |
---|
Assab 17, Complete Bit, Square Bit (Inch Size)
ASSAB
•Product Type: Complete Tool Bit
•Material: Cobalt HSS
•Pcs./Box. (pc.): -
•Feature 1: Performs careful quenching and tempering using Swedish pure high-speed steel as the material.
•Feature 2: It has a structure composed of a uniform arrangement of extremely fine particles, hence it exhibits extremely high hardness (HRC 68-69) and cutting performance.
Days to Ship: | 8 Days or more |
---|
NOGA JAPAN
•Product Type: Holder
•Overall Length (mm): 88
•Number Contained In A Packet: 1 piece
Days to Ship: | 9 Days or more |
---|
Tiny Tool (Small Diameter Carbide Solid Bar) Grooving Tool
NOGA JAPAN
•Product Type: Carbide Bit
•Overall Length (mm): 51
•Number Contained In A Packet: 1 piece
Days to Ship: | 8 Days or more |
---|
HSS Blade Bits - for Flattening, 500 Series
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
Days to Ship: | 9 Days or more |
---|
HSS Bit JIS51 Model S509 Model Threading
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: Type 51 outer threading tool
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS53 Model S512 Model Spring-Necked Threading
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: Type 53 Hale threading tool
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS22 Model S511 Model Spring-Necked Finish
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: 22 Type Hale Finishing Tool
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS32 Model S513 Model Spring-Necked Cutting
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: 32 Type Hale Projecting Bit
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS15L Model S504 Model Horizontal Blade
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: 15L Type Left Horizontal Finishing Tool Bit
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS14L Model S508 Model Left Rough Blade
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: 14L Type Left Rough Blade Bit
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS13L Model S506 Model Left Single Blade
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: 13L Type Left Single-edged Bit
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS11 Model S502 Model Round Blade
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: Type 11 Straight Turning Tool with Rounded Corner
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS52 Model S516 Model Hole Threading
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: Type 52 threading tool
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS41 Model Hole Rough Cutting
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: Type 41 hole tool
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 9 Days or more |
---|
HSS Bit JIS42 Model S515 Model Hole Finish
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: Type 42 hole finish tool
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS15R Model S503 Model Horizontal Blade
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: 15R Type Right Horizontal Finishing Tool Bit
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS14R Model S507 Model Right Rough Blade
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: 14R Type Right Rough Blade Bit
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS13R Model S505 Model Right Single Blade
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: 13R Type Right Single-edged Bit
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS10 Model S501 Model Straight Blade
SANWASEISAKUSYO
[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS40 Model S514 Model Round Hole Rough Cutting
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: Type 40 Round tip hole tool
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS31 Model S510 Model Parting
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: 31 Type Projecting Bit
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS64 Model S520 Model Planing Finish
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: 64 Type Square Nose Straight Tool
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
HSS Bit JIS60 Model S517 Model Planing Straight Blade
SANWASEISAKUSYO
•Product Type: High-Speed Steel Parting Tool
•JIS Specification: 60 Type Real Byte
•Material: High-speed steel
•Paint: Gold
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Trapezoidal Parting Tool
•JIS Specification: Sticking Tool
•Material: High-speed steel
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Complete Tool Bit
•JIS Specification: Square bit (inch)
•Material: High-speed steel
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: 38 Type Corner Bit (Left)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: 37 Type Corner Bit (Right)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: Type 40 Round tip tool (Left)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: Type 42 twin tool (Left)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: 32 Type Asymmetric Cutting Edge Bit (Left)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: 34 Type Single Cutting Edge Bit (Left)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: 39 Type Round Tip Corner Bit (Right)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: Type 41 twin tool (Right)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: 31 Type Asymmetric Cutting Edge Bit (Right)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: 33 Type Single Cutting Edge Bit (Right)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: 35 Type Straight Cutting Edge Bit
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: 36 Type Round Tip Cutting Edge Bit
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
Carbide Bit W514 Round Tip Hole Rough Dressing
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: Type 11 Similar product
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 10 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: 21 Type Projecting Bit (Right)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
SANWASEISAKUSYO
•Product Type: Carbide Bit
•JIS Specification: Type 43 punching tool (Right)
•Material: Carbide
•Shipment Unit (Book): 1
Days to Ship: | 8 Days or more |
---|
JIS Standard Asymmetric Straight Bit 31 Type, 32 Type
HICUT
•Product Type: Carbide Bit
•Number Contained In A Packet: 1
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
JIS Specification |
Product Type |
Width(mm) |
Material |
Overall Length(mm) |
Height(mm) |
Applicable Parting Tools |
Brand | NOGA JAPAN | HICUT | SANWASEISAKUSYO | HICUT | ASSAB | NOGA JAPAN | NOGA JAPAN | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | SANWASEISAKUSYO | HICUT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Tiny Tool (Small Diameter Carbide Solid Bar) without Thread Cutting Finish | ||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 9 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
JIS Specification | - | Precise Automatic Lathe Tool - Conventional Type | Square bit (millimeter) | Precise Automatic Lathe Tool - Flat Type | - | - | - | - | Type 51 outer threading tool | Type 53 Hale threading tool | 22 Type Hale Finishing Tool | 32 Type Hale Projecting Bit | 15L Type Left Horizontal Finishing Tool Bit | 14L Type Left Rough Blade Bit | 13L Type Left Single-edged Bit | Type 11 Straight Turning Tool with Rounded Corner | Type 52 threading tool | Type 41 hole tool | Type 42 hole finish tool | 15R Type Right Horizontal Finishing Tool Bit | 14R Type Right Rough Blade Bit | 13R Type Right Single-edged Bit | Shape 10 point nose straight tool | Type 40 Round tip hole tool | 31 Type Projecting Bit | 64 Type Square Nose Straight Tool | 60 Type Real Byte | Sticking Tool | Square bit (inch) | 38 Type Corner Bit (Left) | 37 Type Corner Bit (Right) | Type 40 Round tip tool (Left) | Type 42 twin tool (Left) | 32 Type Asymmetric Cutting Edge Bit (Left) | 34 Type Single Cutting Edge Bit (Left) | 39 Type Round Tip Corner Bit (Right) | Type 41 twin tool (Right) | 31 Type Asymmetric Cutting Edge Bit (Right) | 33 Type Single Cutting Edge Bit (Right) | 35 Type Straight Cutting Edge Bit | 36 Type Round Tip Cutting Edge Bit | Type 11 Similar product | 21 Type Projecting Bit (Right) | Type 43 punching tool (Right) | 31 Type Asymmetric Cutting Edge Bit (Right) ~ 32 Type Asymmetric Cutting Edge Bit (Left) |
Product Type | Carbide Bit | Carbide Bit | Complete Tool Bit | Carbide Bit | Complete Tool Bit | Holder | Carbide Bit | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | High-Speed Steel Parting Tool | Trapezoidal Parting Tool | Complete Tool Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit | Carbide Bit |
Width(mm) | - | 6.4 ~ 12 | 5 ~ 12 | 6.4 ~ 12 | - | - | - | - | 10 ~ 38 | 10 ~ 38 | 10 ~ 38 | 10 ~ 32 | 10 ~ 38 | 10 ~ 38 | 10 ~ 38 | 10 ~ 38 | 10 ~ 32 | - | 10 ~ 32 | 10 ~ 38 | 10 ~ 38 | 10 ~ 38 | 13 | 10 ~ 32 | 13 ~ 38 | 10 ~ 38 | 10 ~ 38 | 3.2 ~ 6.4 | 9.52 ~ 25.4 | 13 ~ 25 | 13 ~ 25 | 10 ~ 25 | 13 ~ 25 | 13 ~ 25 | 10 ~ 25 | 10 ~ 25 | 13 ~ 25 | 13 ~ 25 | 10 ~ 22 | 10 ~ 25 | 10 ~ 25 | 10 ~ 25 | 13 ~ 19 | 10 ~ 19 | 10 ~ 25 |
Material | - | H2 ~ UT140 | High-speed steel | H2 ~ UT140 | Cobalt HSS | - | - | - | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | High-speed steel | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | HT103 ~ UT140 |
Overall Length(mm) | 39 ~ 51 | 150 | 50 ~ 200 | 150 | - | 88 | 51 | - | 100 ~ 300 | 100 ~ 300 | 100 ~ 300 | 100 ~ 250 | 100 ~ 300 | 100 ~ 300 | 100 ~ 300 | 100 ~ 300 | 120 ~ 320 | - | 120 ~ 320 | 100 ~ 300 | 100 ~ 300 | 100 ~ 300 | 115 | 120 ~ 320 | 115 ~ 300 | 125 ~ 380 | 125 ~ 380 | 90 ~ 165 | 76 ~ 203 | 100 ~ 160 | 100 ~ 160 | 80 ~ 160 | 100 ~ 160 | 100 ~ 160 | 80 ~ 160 | 80 ~ 160 | 100 ~ 160 | 100 ~ 160 | 80 ~ 160 | 80 ~ 160 | 80 ~ 160 | 115 ~ 255 | 120 ~ 160 | 100 ~ 160 | 80 ~ 160 |
Height(mm) | - | 6.4 ~ 12 | 5 ~ 12 | 6.4 ~ 12 | - | - | - | - | 10 ~ 38 | 10 ~ 38 | 10 ~ 38 | 10 ~ 32 | 10 ~ 38 | 10 ~ 38 | 10 ~ 38 | 10 ~ 38 | 10 ~ 32 | - | 10 ~ 32 | 10 ~ 38 | 10 ~ 38 | 10 ~ 38 | 13 | 10 ~ 32 | 13 ~ 38 | 10 ~ 38 | 10 ~ 38 | 12.7 ~ 25.4 | 9.52 ~ 25.4 | 13 ~ 25 | 13 ~ 25 | 10 ~ 25 | 13 ~ 25 | 13 ~ 25 | 10 ~ 25 | 10 ~ 25 | 13 ~ 25 | 13 ~ 25 | 10 ~ 25 | 10 ~ 25 | 10 ~ 25 | 10 ~ 25 | 13 ~ 19 | 16 ~ 25 | 10 ~ 25 |
Applicable Parting Tools | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 01-4 ~ 01-0 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy