(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lathe & Milling Machine Dual-Use Drill Bits

Lathe / milling machine drills are a cutting tool that can be used for both lathe and milling. Many relatively large-diameter drills have a replaceable cutting edge, and are excellent in mass productivity. There are also drills that can perform chamfering, flat drilling of the bottom of a hole, simult ...Readmore

Lathe / milling machine drills are a cutting tool that can be used for both lathe and milling. Many relatively large-diameter drills have a replaceable cutting edge, and are excellent in mass productivity. There are also drills that can perform chamfering, flat drilling of the bottom of a hole, simultaneous drilling and chamfering, high-efficiency machining of the inner diameter, etc. with a single unit, leading to improved productivity. MagicDrill inserts with a self-clamping or self-centering structure allow you to easily change the cutting edge and improve the hole side quality. A drill with a multi-helical angle structure or direct cooling structure discharges chips smoothly. By using different chip breakers, you can handle a variety of target workpiece materials. In particular, it can precisely process carbon steel, alloy steel, stainless steel, cast iron, etc.  ▲ Close

Days to Ship
  • All
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  1. 1
  • Magic Drill SF-DRC Type (Machining Depth: 3 x D)

    Magic Drill SF-DRC Type (Machining Depth: 3 x D)

    KYOCERA

    [Features]This product can perform drilling and chamfer at the same time.The self-clamping, self-centering, multi-helical angle, and direct cooling structures enable high speed and high feed for improved productivity and reduced machining costs.

    • Volume Discount
    Days to Ship: 12 Days or more
  • Magic Drill SS-DRC Type (Machining Depth: 3 x D)

    Magic Drill SS-DRC Type (Machining Depth: 3 x D)

    KYOCERA

    [Features]The self-clamping, self-centering, multi-helical angle, and direct cooling structures enable high speed and high feed for improved productivity and reduced machining costs.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Fine Micro Drill FDM-M (Shank φ3, Non-Coated)

    Fine Micro Drill FDM-M (Shank φ3, Non-Coated)

    KYOCERA

    •Material: AFor complete product overview and details on Fine Micro Drill FDM-M (Shank ø3, Non-Coated) see the sections below:

    • Volume Discount
    Days to Ship: 9 Days or more
  • Tip for Magical Drill DRC, Tip Material PR0315

    Tip for Magical Drill DRC, Tip Material PR0315

    KYOCERA

    •Material: PR0315For complete product overview and details on Tip for Magical Drill DRC, Tip Material PR0315 see the sections below:

    • Volume Discount
    Days to Ship: 9 Days or more
  • Magic Drill DRC Type Chamfer Attachment

    Magic Drill DRC Type Chamfer Attachment

    KYOCERA

    [Features]The self-clamping, self-centering, multi-helical angle, and direct cooling structures enable high speed and high feed for improved productivity and reduced machining costs.

    • Volume Discount
    Days to Ship: 12 Days or more
  • Magic Drill SF-DRC Type (Machining Depth: 5 x D)

    Magic Drill SF-DRC Type (Machining Depth: 5 x D)

    KYOCERA

    [Features]This product can perform drilling and chamfer at the same time.The self-clamping, self-centering, multi-helical angle, and direct cooling structures enable high speed and high feed for improved productivity and reduced machining costs.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Magic Drill SF-DRC Type (Machining Depth: 8 x D)

    Magic Drill SF-DRC Type (Machining Depth: 8 x D)

    KYOCERA

    [Features]·The simple and reliable self-clamping structure dramatically improves clamping rigidity and durability·Easy cutting edge change on the machine·The S-curve cutting edge shape of the self-centering structure provides smooth bite, low cutting force, and good hole-side surface quality·The multi-helical angle structure increases the strength of the main body and facilitates the smooth discharge of cutting chips·The direct cooling ...Readmore

    • Volume Discount
    Days to Ship: 11 Days or more
  • Eccentric Sleeve [DRX Type / DRZ Type, for Machining Diameter Adjustment / Core Adjustment] SHE Type

    Eccentric Sleeve [DRX Type / DRZ Type, for Machining Diameter Adjustment / Core Adjustment] SHE Type

    KYOCERA

    [Features]·Eccentricity sleeve for MagicDrill DRV, DRZ, DRX[Applications]·Processing diameter adjustment, center height adjustment

    • Volume Discount
    Days to Ship: 9 Days or more
  • Drill Tip (for DRS Type / DRZ Type), Compatible Tip

    Drill Tip (for DRS Type / DRZ Type), Compatible Tip

    KYOCERA

    •α: 7°For complete product overview and details on Drill Tip (for DRS Type / DRZ Type), Compatible Tip see the sections below:

    • Volume Discount
    Days to Ship: 9 Days or more
  • Magic Drill DRZ Type (Machining Depth: 3 x D)

    Magic Drill DRZ Type (Machining Depth: 3 x D)

    KYOCERA

    •Number Of Flutes: 2For complete product overview and details on Magic Drill DRZ Type (Machining Depth: 3 x D) see the sections below:

    • Volume Discount
    Days to Ship: 9 Days or more
  • Fine Micro Drill FDM-M (Shank φ3, Coated)

    Fine Micro Drill FDM-M (Shank φ3, Coated)

    KYOCERA

    •Material: FSAFor complete product overview and details on Fine Micro Drill FDM-M (Shank ø3, Coated) see the sections below:

    • Volume Discount
    Days to Ship: 10 Days or more

Loading...

  1. 1

Related Categories to Lathe & Milling Machine Dual-Use Drill Bits